Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
---|---|---|---|---|---|---|---|---|---|---|
2MM9136WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 180 mm | D - Outer Diameter N/A 280 mm11.0236 in | Bearing Width N/A 46 mm1.811 in | Total Width N/A 92 mm3.622 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 276200 N62100 lbf | Ce - Dynamic Radial Rating (per row) N/A 258400 N58100 lbf | Ball Type N/A STEEL | CAD N/A |
2MMC9136WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 180 mm | D - Outer Diameter N/A 280 mm11.0236 in | Bearing Width N/A 46 mm1.811 in | Total Width N/A 92 mm3.622 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 245820 N55270 lbf | Ce - Dynamic Radial Rating (per row) N/A 258400 N58100 lbf | Ball Type N/A Ceramic | CAD N/A |
3MM9136WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 180 mm | D - Outer Diameter N/A 280 mm11.0236 in | Bearing Width N/A 46 mm1.811 in | Total Width N/A 92 mm3.622 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 262400 N59000 lbf | Ce - Dynamic Radial Rating (per row) N/A 244400 N55000 lbf | Ball Type N/A STEEL | CAD N/A |
3MMC9136WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 180 mm | D - Outer Diameter N/A 280 mm11.0236 in | Bearing Width N/A 46 mm1.811 in | Total Width N/A 92 mm3.622 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 233540 N52500 lbf | Ce - Dynamic Radial Rating (per row) N/A 244400 N55000 lbf | Ball Type N/A Ceramic | CAD N/A |
2MM9140WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 200 mm | D - Outer Diameter N/A 310 mm12.2047 in | Bearing Width N/A 51 mm2.0079 in | Total Width N/A 102 mm4.0158 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 337200 N75800 lbf | Ce - Dynamic Radial Rating (per row) N/A 296700 N66700 lbf | Ball Type N/A STEEL | CAD N/A |
2MMC9140WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 200 mm | D - Outer Diameter N/A 310 mm12.2047 in | Bearing Width N/A 51 mm2.0079 in | Total Width N/A 102 mm4.0158 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 300100 N67460 lbf | Ce - Dynamic Radial Rating (per row) N/A 296700 N66700 lbf | Ball Type N/A Ceramic | CAD N/A |
3MM9140WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 200 mm | D - Outer Diameter N/A 310 mm12.2047 in | Bearing Width N/A 51 mm2.0079 in | Total Width N/A 102 mm4.0158 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 321100 N72200 lbf | Ce - Dynamic Radial Rating (per row) N/A 281000 N63200 lbf | Ball Type N/A STEEL | CAD N/A |
3MMC9140WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 200 mm | D - Outer Diameter N/A 310 mm12.2047 in | Bearing Width N/A 51 mm2.0079 in | Total Width N/A 102 mm4.0158 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 285780 N64260 lbf | Ce - Dynamic Radial Rating (per row) N/A 281000 N63200 lbf | Ball Type N/A Ceramic | CAD N/A |
2MM9306WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 30 mm | D - Outer Diameter N/A 47 mm1.8504 in | Bearing Width N/A 9 mm0.3543 in | Total Width N/A 18 mm0.7086 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 6610 N1490 lbf | Ce - Dynamic Radial Rating (per row) N/A 9540 N2150 lbf | Ball Type N/A STEEL | CAD N/A |
3MM9306WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 30 mm | D - Outer Diameter N/A 47 mm1.8504 in | Bearing Width N/A 9 mm0.3543 in | Total Width N/A 18 mm0.7086 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 6270 N1410 lbf | Ce - Dynamic Radial Rating (per row) N/A 9040 N2030 lbf | Ball Type N/A STEEL | CAD N/A |
2MM9307WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 35 mm | D - Outer Diameter N/A 55 mm2.1654 in | Bearing Width N/A 10 mm0.3937 in | Total Width N/A 20 mm0.7874 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 9020 N2030 lbf | Ce - Dynamic Radial Rating (per row) N/A 12600 N2830 lbf | Ball Type N/A STEEL | CAD N/A |
2MMC9307WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 35 mm | D - Outer Diameter N/A 55 mm2.1654 in | Bearing Width N/A 10 mm0.3937 in | Total Width N/A 20 mm0.7874 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 8020 N1800 lbf | Ce - Dynamic Radial Rating (per row) N/A 12600 N2830 lbf | Ball Type N/A Ceramic | CAD N/A |
3MM9307WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 35 mm | D - Outer Diameter N/A 55 mm2.1654 in | Bearing Width N/A 10 mm0.3937 in | Total Width N/A 20 mm0.7874 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 8530 N1920 lbf | Ce - Dynamic Radial Rating (per row) N/A 11600 N2680 lbf | Ball Type N/A STEEL | CAD N/A |
3MMC9307WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 35 mm | D - Outer Diameter N/A 55 mm2.1654 in | Bearing Width N/A 10 mm0.3937 in | Total Width N/A 20 mm0.7874 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 7590 N1710 lbf | Ce - Dynamic Radial Rating (per row) N/A 11600 N2680 lbf | Ball Type N/A Ceramic | CAD N/A |
2MM9308WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 40 mm | D - Outer Diameter N/A 62 mm2.4409 in | Bearing Width N/A 12 mm0.4724 in | Total Width N/A 24 mm0.9448 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 11700 N2640 lbf | Ce - Dynamic Radial Rating (per row) N/A 16000 N3600 lbf | Ball Type N/A STEEL | CAD N/A |
2MMC9308WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 40 mm | D - Outer Diameter N/A 62 mm2.4409 in | Bearing Width N/A 12 mm0.4724 in | Total Width N/A 24 mm0.9448 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 10400 N2350 lbf | Ce - Dynamic Radial Rating (per row) N/A 16000 N3600 lbf | Ball Type N/A Ceramic | CAD N/A |
3MM9308WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 40 mm | D - Outer Diameter N/A 62 mm2.4409 in | Bearing Width N/A 12 mm0.4724 in | Total Width N/A 24 mm0.9448 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 11100 N2500 lbf | Ce - Dynamic Radial Rating (per row) N/A 15100 N3400 lbf | Ball Type N/A STEEL | CAD N/A |
3MMC9308WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 40 mm | D - Outer Diameter N/A 62 mm2.4409 in | Bearing Width N/A 12 mm0.4724 in | Total Width N/A 24 mm0.9448 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 9890 N2220 lbf | Ce - Dynamic Radial Rating (per row) N/A 15100 N3400 lbf | Ball Type N/A Ceramic | CAD N/A |
2MM9309WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 45 mm | D - Outer Diameter N/A 68 mm2.6772 in | Bearing Width N/A 12 mm0.4724 in | Total Width N/A 24 mm0.9448 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 13200 N2960 lbf | Ce - Dynamic Radial Rating (per row) N/A 16800 N3785 lbf | Ball Type N/A STEEL | CAD N/A |
2MMC9309WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 45 mm | D - Outer Diameter N/A 68 mm2.6772 in | Bearing Width N/A 12 mm0.4724 in | Total Width N/A 24 mm0.9448 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 11700 N2640 lbf | Ce - Dynamic Radial Rating (per row) N/A 16800 N3785 lbf | Ball Type N/A Ceramic | CAD N/A |
3MM9309WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 45 mm | D - Outer Diameter N/A 68 mm2.6772 in | Bearing Width N/A 12 mm0.4724 in | Total Width N/A 24 mm0.9448 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 12500 N2810 lbf | Ce - Dynamic Radial Rating (per row) N/A 15900 N3560 lbf | Ball Type N/A STEEL | CAD N/A |
3MMC9309WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 45 mm | D - Outer Diameter N/A 68 mm2.6772 in | Bearing Width N/A 12 mm0.4724 in | Total Width N/A 24 mm0.9448 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 11100 N2500 lbf | Ce - Dynamic Radial Rating (per row) N/A 15900 N3560 lbf | Ball Type N/A Ceramic | CAD N/A |
2MM9310WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 50 mm | D - Outer Diameter N/A 72 mm2.8346 in | Bearing Width N/A 12 mm0.4724 in | Total Width N/A 24 mm0.9448 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 14600 N3290 lbf | Ce - Dynamic Radial Rating (per row) N/A 17600 N3950 lbf | Ball Type N/A STEEL | CAD N/A |
2MMC9310WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 50 mm | D - Outer Diameter N/A 72 mm2.8346 in | Bearing Width N/A 12 mm0.4724 in | Total Width N/A 24 mm0.9448 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 13000 N2930 lbf | Ce - Dynamic Radial Rating (per row) N/A 17600 N3950 lbf | Ball Type N/A Ceramic | CAD N/A |
3MM9310WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 50 mm | D - Outer Diameter N/A 72 mm2.8346 in | Bearing Width N/A 12 mm0.4724 in | Total Width N/A 24 mm0.9448 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 13800 N3100 lbf | Ce - Dynamic Radial Rating (per row) N/A 16600 N3730 lbf | Ball Type N/A STEEL | CAD N/A |