Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
---|---|---|---|---|---|---|---|---|---|---|
3MV9301WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 12 mm | D - Outer Diameter N/A 24 mm0.9449 in | Bearing Width N/A 6 mm0.2362 in | Total Width N/A 12 mm0.4724 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 1770 N400 lbf | Ce - Dynamic Radial Rating (per row) N/A 3550 N800 lbf | Ball Type N/A STEEL | CAD N/A |
3MVC9301WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 12 mm | D - Outer Diameter N/A 24 mm0.9449 in | Bearing Width N/A 6 mm0.2362 in | Total Width N/A 12 mm0.4724 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 1580 N350 lbf | Ce - Dynamic Radial Rating (per row) N/A 3550 N800 lbf | Ball Type N/A Ceramic | CAD N/A |
3MM9301WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 12 mm | D - Outer Diameter N/A 24 mm0.9449 in | Bearing Width N/A 6 mm0.2362 in | Total Width N/A 12 mm0.4724 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 1770 N400 lbf | Ce - Dynamic Radial Rating (per row) N/A 3550 N800 lbf | Ball Type N/A STEEL | CAD N/A |
3MMC9301WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 12 mm | D - Outer Diameter N/A 24 mm0.9449 in | Bearing Width N/A 6 mm0.2362 in | Total Width N/A 12 mm0.4724 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 1580 N350 lbf | Ce - Dynamic Radial Rating (per row) N/A 3550 N800 lbf | Ball Type N/A Ceramic | CAD N/A |
3MV9301WICRTUH | Rows per Set N/A Triplex | d - Bore N/A 12 mm | D - Outer Diameter N/A 24 mm0.9449 in | Bearing Width N/A 6 mm0.2362 in | Total Width N/A 18 mm0.7086 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 1770 N400 lbf | Ce - Dynamic Radial Rating (per row) N/A 3550 N800 lbf | Ball Type N/A STEEL | CAD N/A |
3MVC9301WICRTUH | Rows per Set N/A Triplex | d - Bore N/A 12 mm | D - Outer Diameter N/A 24 mm0.9449 in | Bearing Width N/A 6 mm0.2362 in | Total Width N/A 18 mm0.7086 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 1580 N350 lbf | Ce - Dynamic Radial Rating (per row) N/A 3550 N800 lbf | Ball Type N/A Ceramic | CAD N/A |
3MM9301WICRTUH | Rows per Set N/A Triplex | d - Bore N/A 12 mm | D - Outer Diameter N/A 24 mm0.9449 in | Bearing Width N/A 6 mm0.2362 in | Total Width N/A 18 mm0.7086 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 1770 N400 lbf | Ce - Dynamic Radial Rating (per row) N/A 3550 N800 lbf | Ball Type N/A STEEL | CAD N/A |
3MMC9301WICRTUH | Rows per Set N/A Triplex | d - Bore N/A 12 mm | D - Outer Diameter N/A 24 mm0.9449 in | Bearing Width N/A 6 mm0.2362 in | Total Width N/A 18 mm0.7086 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 1580 N350 lbf | Ce - Dynamic Radial Rating (per row) N/A 3550 N800 lbf | Ball Type N/A Ceramic | CAD N/A |
3MV9301WICRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 12 mm | D - Outer Diameter N/A 24 mm0.9449 in | Bearing Width N/A 6 mm0.2362 in | Total Width N/A 24 mm0.9448 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 1770 N400 lbf | Ce - Dynamic Radial Rating (per row) N/A 3550 N800 lbf | Ball Type N/A STEEL | CAD N/A |
3MVC9301WICRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 12 mm | D - Outer Diameter N/A 24 mm0.9449 in | Bearing Width N/A 6 mm0.2362 in | Total Width N/A 24 mm0.9448 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 1580 N350 lbf | Ce - Dynamic Radial Rating (per row) N/A 3550 N800 lbf | Ball Type N/A Ceramic | CAD N/A |
3MM9301WICRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 12 mm | D - Outer Diameter N/A 24 mm0.9449 in | Bearing Width N/A 6 mm0.2362 in | Total Width N/A 24 mm0.9448 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 1770 N400 lbf | Ce - Dynamic Radial Rating (per row) N/A 3550 N800 lbf | Ball Type N/A STEEL | CAD N/A |
3MMC9301WICRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 12 mm | D - Outer Diameter N/A 24 mm0.9449 in | Bearing Width N/A 6 mm0.2362 in | Total Width N/A 24 mm0.9448 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 1580 N350 lbf | Ce - Dynamic Radial Rating (per row) N/A 3550 N800 lbf | Ball Type N/A Ceramic | CAD N/A |
3MV9301WICRSUM | Rows per Set N/A Single | d - Bore N/A 12 mm | D - Outer Diameter N/A 24 mm0.9449 in | Bearing Width N/A 6 mm0.2362 in | Total Width N/A 6 mm0.2362 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 1770 N400 lbf | Ce - Dynamic Radial Rating (per row) N/A 3550 N800 lbf | Ball Type N/A STEEL | CAD N/A |
3MVC9301WICRSUM | Rows per Set N/A Single | d - Bore N/A 12 mm | D - Outer Diameter N/A 24 mm0.9449 in | Bearing Width N/A 6 mm0.2362 in | Total Width N/A 6 mm0.2362 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 1580 N350 lbf | Ce - Dynamic Radial Rating (per row) N/A 3550 N800 lbf | Ball Type N/A Ceramic | CAD N/A |
3MM9301WICRSUM | Rows per Set N/A Single | d - Bore N/A 12 mm | D - Outer Diameter N/A 24 mm0.9449 in | Bearing Width N/A 6 mm0.2362 in | Total Width N/A 6 mm0.2362 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 1770 N400 lbf | Ce - Dynamic Radial Rating (per row) N/A 3550 N800 lbf | Ball Type N/A STEEL | CAD N/A |
3MMC9301WICRSUM | Rows per Set N/A Single | d - Bore N/A 12 mm | D - Outer Diameter N/A 24 mm0.9449 in | Bearing Width N/A 6 mm0.2362 in | Total Width N/A 6 mm0.2362 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 1580 N350 lbf | Ce - Dynamic Radial Rating (per row) N/A 3550 N800 lbf | Ball Type N/A Ceramic | CAD N/A |
3MV9301WICRDUM | Rows per Set N/A Duplex | d - Bore N/A 12 mm | D - Outer Diameter N/A 24 mm0.9449 in | Bearing Width N/A 6 mm0.2362 in | Total Width N/A 12 mm0.4724 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 1770 N400 lbf | Ce - Dynamic Radial Rating (per row) N/A 3550 N800 lbf | Ball Type N/A STEEL | CAD N/A |
3MVC9301WICRDUM | Rows per Set N/A Duplex | d - Bore N/A 12 mm | D - Outer Diameter N/A 24 mm0.9449 in | Bearing Width N/A 6 mm0.2362 in | Total Width N/A 12 mm0.4724 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 1580 N350 lbf | Ce - Dynamic Radial Rating (per row) N/A 3550 N800 lbf | Ball Type N/A Ceramic | CAD N/A |
3MM9301WICRDUM | Rows per Set N/A Duplex | d - Bore N/A 12 mm | D - Outer Diameter N/A 24 mm0.9449 in | Bearing Width N/A 6 mm0.2362 in | Total Width N/A 12 mm0.4724 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 1770 N400 lbf | Ce - Dynamic Radial Rating (per row) N/A 3550 N800 lbf | Ball Type N/A STEEL | CAD N/A |
3MMC9301WICRDUM | Rows per Set N/A Duplex | d - Bore N/A 12 mm | D - Outer Diameter N/A 24 mm0.9449 in | Bearing Width N/A 6 mm0.2362 in | Total Width N/A 12 mm0.4724 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 1580 N350 lbf | Ce - Dynamic Radial Rating (per row) N/A 3550 N800 lbf | Ball Type N/A Ceramic | CAD N/A |
3MV9301WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 12 mm | D - Outer Diameter N/A 24 mm0.9449 in | Bearing Width N/A 6 mm0.2362 in | Total Width N/A 18 mm0.7086 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 1770 N400 lbf | Ce - Dynamic Radial Rating (per row) N/A 3550 N800 lbf | Ball Type N/A STEEL | CAD N/A |
3MVC9301WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 12 mm | D - Outer Diameter N/A 24 mm0.9449 in | Bearing Width N/A 6 mm0.2362 in | Total Width N/A 18 mm0.7086 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 1580 N350 lbf | Ce - Dynamic Radial Rating (per row) N/A 3550 N800 lbf | Ball Type N/A Ceramic | CAD N/A |
3MM9301WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 12 mm | D - Outer Diameter N/A 24 mm0.9449 in | Bearing Width N/A 6 mm0.2362 in | Total Width N/A 18 mm0.7086 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 1770 N400 lbf | Ce - Dynamic Radial Rating (per row) N/A 3550 N800 lbf | Ball Type N/A STEEL | CAD N/A |
3MMC9301WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 12 mm | D - Outer Diameter N/A 24 mm0.9449 in | Bearing Width N/A 6 mm0.2362 in | Total Width N/A 18 mm0.7086 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 1580 N350 lbf | Ce - Dynamic Radial Rating (per row) N/A 3550 N800 lbf | Ball Type N/A Ceramic | CAD N/A |
3MV9301WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 12 mm | D - Outer Diameter N/A 24 mm0.9449 in | Bearing Width N/A 6 mm0.2362 in | Total Width N/A 24 mm0.9448 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 1770 N400 lbf | Ce - Dynamic Radial Rating (per row) N/A 3550 N800 lbf | Ball Type N/A STEEL | CAD N/A |