Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
---|---|---|---|---|---|---|---|---|---|---|
2MM9317WICRSUH | Rows per Set N/A Single | d - Bore N/A 85 mm | D - Outer Diameter N/A 120 mm4.7244 in | Bearing Width N/A 18 mm0.7087 in | Total Width N/A 18 mm0.7087 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 37500 N8440 lbf | Ce - Dynamic Radial Rating (per row) N/A 38700 N8700 lbf | Ball Type N/A STEEL | CAD N/A |
2MMC9317WICRSUH | Rows per Set N/A Single | d - Bore N/A 85 mm | D - Outer Diameter N/A 120 mm4.7244 in | Bearing Width N/A 18 mm0.7087 in | Total Width N/A 18 mm0.7087 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 33400 N7510 lbf | Ce - Dynamic Radial Rating (per row) N/A 38700 N8700 lbf | Ball Type N/A Ceramic | CAD N/A |
2MM9318WICRSUH | Rows per Set N/A Single | d - Bore N/A 90 mm | D - Outer Diameter N/A 125 mm4.9213 in | Bearing Width N/A 18 mm0.7087 in | Total Width N/A 18 mm0.7087 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 44000 N9900 lbf | Ce - Dynamic Radial Rating (per row) N/A 45000 N10100 lbf | Ball Type N/A STEEL | CAD N/A |
2MMC9318WICRSUH | Rows per Set N/A Single | d - Bore N/A 90 mm | D - Outer Diameter N/A 125 mm4.9213 in | Bearing Width N/A 18 mm0.7087 in | Total Width N/A 18 mm0.7087 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 39200 N8810 lbf | Ce - Dynamic Radial Rating (per row) N/A 45000 N10100 lbf | Ball Type N/A Ceramic | CAD N/A |
2MM9319WICRSUH | Rows per Set N/A Single | d - Bore N/A 95 mm | D - Outer Diameter N/A 130 mm5.1181 in | Bearing Width N/A 18 mm0.7087 in | Total Width N/A 18 mm0.7087 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 47400 N10700 lbf | Ce - Dynamic Radial Rating (per row) N/A 46800 N10500 lbf | Ball Type N/A STEEL | CAD N/A |
2MMC9319WICRSUH | Rows per Set N/A Single | d - Bore N/A 95 mm | D - Outer Diameter N/A 130 mm5.1181 in | Bearing Width N/A 18 mm0.7087 in | Total Width N/A 18 mm0.7087 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 42200 N9480 lbf | Ce - Dynamic Radial Rating (per row) N/A 46800 N10500 lbf | Ball Type N/A Ceramic | CAD N/A |
2MM9320WICRSUH | Rows per Set N/A Single | d - Bore N/A 100 mm | D - Outer Diameter N/A 140 mm5.5118 in | Bearing Width N/A 20 mm0.7874 in | Total Width N/A 20 mm0.7874 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 48800 N11000 lbf | Ce - Dynamic Radial Rating (per row) N/A 47200 N10600 lbf | Ball Type N/A STEEL | CAD N/A |
2MMC9320WICRSUH | Rows per Set N/A Single | d - Bore N/A 100 mm | D - Outer Diameter N/A 140 mm5.5118 in | Bearing Width N/A 20 mm0.7874 in | Total Width N/A 20 mm0.7874 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 43400 N9760 lbf | Ce - Dynamic Radial Rating (per row) N/A 47200 N10600 lbf | Ball Type N/A Ceramic | CAD N/A |
2MM9322WICRSUH | Rows per Set N/A Single | d - Bore N/A 110 mm | D - Outer Diameter N/A 150 mm5.9055 in | Bearing Width N/A 20 mm0.7874 in | Total Width N/A 20 mm0.7874 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 51700 N11600 lbf | Ce - Dynamic Radial Rating (per row) N/A 48400 N10900 lbf | Ball Type N/A STEEL | CAD N/A |
2MMC9322WICRSUH | Rows per Set N/A Single | d - Bore N/A 110 mm | D - Outer Diameter N/A 150 mm5.9055 in | Bearing Width N/A 20 mm0.7874 in | Total Width N/A 20 mm0.7874 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 46000 N10300 lbf | Ce - Dynamic Radial Rating (per row) N/A 48400 N10900 lbf | Ball Type N/A Ceramic | CAD N/A |
2MM9324WICRSUH | Rows per Set N/A Single | d - Bore N/A 120 mm | D - Outer Diameter N/A 165 mm6.4961 in | Bearing Width N/A 22 mm0.8661 in | Total Width N/A 22 mm0.8661 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 66900 N15000 lbf | Ce - Dynamic Radial Rating (per row) N/A 62000 N13900 lbf | Ball Type N/A STEEL | CAD N/A |
2MMC9324WICRSUH | Rows per Set N/A Single | d - Bore N/A 120 mm | D - Outer Diameter N/A 165 mm6.4961 in | Bearing Width N/A 22 mm0.8661 in | Total Width N/A 22 mm0.8661 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 59500 N13400 lbf | Ce - Dynamic Radial Rating (per row) N/A 62000 N13900 lbf | Ball Type N/A Ceramic | CAD N/A |
2MM9326WICRSUH | Rows per Set N/A Single | d - Bore N/A 130 mm | D - Outer Diameter N/A 180 mm7.0866 in | Bearing Width N/A 24 mm0.9449 in | Total Width N/A 24 mm0.9449 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 86400 N19400 lbf | Ce - Dynamic Radial Rating (per row) N/A 78500 N17600 lbf | Ball Type N/A STEEL | CAD N/A |
2MMC9326WICRSUH | Rows per Set N/A Single | d - Bore N/A 130 mm | D - Outer Diameter N/A 180 mm7.0866 in | Bearing Width N/A 24 mm0.9449 in | Total Width N/A 24 mm0.9449 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 76900 N17300 lbf | Ce - Dynamic Radial Rating (per row) N/A 78500 N17600 lbf | Ball Type N/A Ceramic | CAD N/A |
2MM9328WICRSUH | Rows per Set N/A Single | d - Bore N/A 140 mm | D - Outer Diameter N/A 190 mm7.4803 in | Bearing Width N/A 24 mm0.9449 in | Total Width N/A 24 mm0.9449 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 91600 N20600 lbf | Ce - Dynamic Radial Rating (per row) N/A 80700 N18200 lbf | Ball Type N/A STEEL | CAD N/A |
2MMC9328WICRSUH | Rows per Set N/A Single | d - Bore N/A 140 mm | D - Outer Diameter N/A 190 mm7.4803 in | Bearing Width N/A 24 mm0.9449 in | Total Width N/A 24 mm0.9449 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 81500 N18300 lbf | Ce - Dynamic Radial Rating (per row) N/A 80700 N18200 lbf | Ball Type N/A Ceramic | CAD N/A |
2MM9330WICRSUH | Rows per Set N/A Single | d - Bore N/A 150 mm | D - Outer Diameter N/A 210 mm8.2677 in | Bearing Width N/A 28 mm1.1024 in | Total Width N/A 28 mm1.1024 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 130800 N29400 lbf | Ce - Dynamic Radial Rating (per row) N/A 119200 N26805 lbf | Ball Type N/A STEEL | CAD N/A |
2MMC9330WICRSUH | Rows per Set N/A Single | d - Bore N/A 150 mm | D - Outer Diameter N/A 210 mm8.2677 in | Bearing Width N/A 28 mm1.1024 in | Total Width N/A 28 mm1.1024 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 116400 N26200 lbf | Ce - Dynamic Radial Rating (per row) N/A 119200 N26805 lbf | Ball Type N/A Ceramic | CAD N/A |
2MM9332WICRSUH | Rows per Set N/A Single | d - Bore N/A 160 mm | D - Outer Diameter N/A 220 mm8.6614 in | Bearing Width N/A 28 mm1.1024 in | Total Width N/A 28 mm1.1024 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 143100 N32200 lbf | Ce - Dynamic Radial Rating (per row) N/A 128900 N29000 lbf | Ball Type N/A STEEL | CAD N/A |
2MMC9332WICRSUH | Rows per Set N/A Single | d - Bore N/A 160 mm | D - Outer Diameter N/A 220 mm8.6614 in | Bearing Width N/A 28 mm1.1024 in | Total Width N/A 28 mm1.1024 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 127300 N28600 lbf | Ce - Dynamic Radial Rating (per row) N/A 128900 N29000 lbf | Ball Type N/A Ceramic | CAD N/A |
2MM9334WICRSUH | Rows per Set N/A Single | d - Bore N/A 170 mm | D - Outer Diameter N/A 230 mm9.0551 in | Bearing Width N/A 28 mm1.1024 in | Total Width N/A 28 mm1.1024 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 153600 N34500 lbf | Ce - Dynamic Radial Rating (per row) N/A 133700 N30100 lbf | Ball Type N/A STEEL | CAD N/A |
2MMC9334WICRSUH | Rows per Set N/A Single | d - Bore N/A 170 mm | D - Outer Diameter N/A 230 mm9.0551 in | Bearing Width N/A 28 mm1.1024 in | Total Width N/A 28 mm1.1024 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 136700 N30700 lbf | Ce - Dynamic Radial Rating (per row) N/A 133700 N30100 lbf | Ball Type N/A Ceramic | CAD N/A |
2MM9340WICRSUH | Rows per Set N/A Single | d - Bore N/A 200 mm | D - Outer Diameter N/A 280 mm11.0236 in | Bearing Width N/A 38 mm1.4961 in | Total Width N/A 38 mm1.4961 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 243300 N54600 lbf | Ce - Dynamic Radial Rating (per row) N/A 209000 N47100 lbf | Ball Type N/A STEEL | CAD N/A |
2MMC9340WICRSUH | Rows per Set N/A Single | d - Bore N/A 200 mm | D - Outer Diameter N/A 280 mm11.0236 in | Bearing Width N/A 38 mm1.4961 in | Total Width N/A 38 mm1.4961 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 216300 N48600 lbf | Ce - Dynamic Radial Rating (per row) N/A 209000 N47100 lbf | Ball Type N/A Ceramic | CAD N/A |
2MM203WICRSUH | Rows per Set N/A Single | d - Bore N/A 17 mm | D - Outer Diameter N/A 40 mm1.5748 in | Bearing Width N/A 12 mm0.4724 in | Total Width N/A 12 mm0.4724 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 5900 N1320 lbf | Ce - Dynamic Radial Rating (per row) N/A 12000 N2750 lbf | Ball Type N/A STEEL | CAD N/A |