Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
5051 - 5100 of 13198 | Results Per Page | View | Unit of Measure
« 101 102 103 104 105 »  
Clear Filter

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

Width (B) (in)

Width (B) (mm)

Dynamic Radial Load Rating - 1M Revs (C1) (lbf)

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Limiting Speed - Oil (rpm)

Limiting Speed - Grease (rpm)

Part Number

Bore (d)

O.D. (D)

Width (B)

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Contact Angle

CAD

2MVC209WICRTUX N/A 45 mm N/A 3.3465 in85 mm N/A 0.748 in19 mm N/A 5760 lbf25600 N N/A 10200 lbf45200 N N/A 15 º N/A CAD Icon (for items table)
3MV209WICRDUX N/A 45 mm N/A 3.3465 in85 mm N/A 0.748 in19 mm N/A 6200 lbf27600 N N/A 9700 lbf43100 N N/A 25 º N/A CAD Icon (for items table)
3MV209WICRQUX N/A 45 mm N/A 3.3465 in85 mm N/A 0.748 in19 mm N/A 6200 lbf27600 N N/A 9700 lbf43100 N N/A 25 º N/A CAD Icon (for items table)
3MV209WICRSUX N/A 45 mm N/A 3.3465 in85 mm N/A 0.748 in19 mm N/A 6200 lbf27600 N N/A 9700 lbf43100 N N/A 25 º N/A CAD Icon (for items table)
3MV209WICRTUX N/A 45 mm N/A 3.3465 in85 mm N/A 0.748 in19 mm N/A 6200 lbf27600 N N/A 9700 lbf43100 N N/A 25 º N/A CAD Icon (for items table)
3MV209WIPRLDUX N/A 45 mm N/A 3.3465 in85 mm N/A 0.748 in19 mm N/A 6200 lbf27600 N N/A 9700 lbf43100 N N/A 25 º N/A CAD Icon (for items table)
3MV209WIPRLQUX N/A 45 mm N/A 3.3465 in85 mm N/A 0.748 in19 mm N/A 6200 lbf27600 N N/A 9700 lbf43100 N N/A 25 º N/A CAD Icon (for items table)
3MV209WIPRLSUX N/A 45 mm N/A 3.3465 in85 mm N/A 0.748 in19 mm N/A 6200 lbf27600 N N/A 9700 lbf43100 N N/A 25 º N/A CAD Icon (for items table)
3MV209WIPRLTUX N/A 45 mm N/A 3.3465 in85 mm N/A 0.748 in19 mm N/A 6200 lbf27600 N N/A 9700 lbf43100 N N/A 25 º N/A CAD Icon (for items table)
3MVC209WICRDUX N/A 45 mm N/A 3.3465 in85 mm N/A 0.748 in19 mm N/A 5500 lbf24500 N N/A 9700 lbf43100 N N/A 25 º N/A CAD Icon (for items table)
3MVC209WICRQUX N/A 45 mm N/A 3.3465 in85 mm N/A 0.748 in19 mm N/A 5500 lbf24500 N N/A 9700 lbf43100 N N/A 25 º N/A CAD Icon (for items table)
3MVC209WICRSUX N/A 45 mm N/A 3.3465 in85 mm N/A 0.748 in19 mm N/A 5500 lbf24500 N N/A 9700 lbf43100 N N/A 25 º N/A CAD Icon (for items table)
3MVC209WICRTUX N/A 45 mm N/A 3.3465 in85 mm N/A 0.748 in19 mm N/A 5500 lbf24500 N N/A 9700 lbf43100 N N/A 25 º N/A CAD Icon (for items table)
2MM209WICRDULFS934 N/A 45 mm N/A 3.3465 in85 mm N/A 0.748 in19 mm N/A 6470 lbf28800 N N/A 10200 lbf45200 N N/A 15 º N/A CAD Icon (for items table)
2MM209WICRDUMFS637 N/A 45 mm N/A 3.3465 in85 mm N/A 0.748 in19 mm N/A 6470 lbf28800 N N/A 10200 lbf45200 N N/A 15 º N/A CAD Icon (for items table)
2MV209WIPRLDUL N/A 45 mm N/A 3.3465 in85 mm N/A 0.748 in19 mm N/A 6470 lbf28800 N N/A 10200 lbf45200 N N/A 15 º N/A CAD Icon (for items table)
2MV209WIPRLSUL N/A 45 mm N/A 3.3465 in85 mm N/A 0.748 in19 mm N/A 6470 lbf28800 N N/A 10200 lbf45200 N N/A 15 º N/A CAD Icon (for items table)
2MV209WIPRLSUM N/A 45 mm N/A 3.3465 in85 mm N/A 0.748 in19 mm N/A 6470 lbf28800 N N/A 10200 lbf45200 N N/A 15 º N/A CAD Icon (for items table)
3MV209WIPRLDUL N/A 45 mm N/A 3.3465 in85 mm N/A 0.748 in19 mm N/A 6200 lbf27600 N N/A 9700 lbf43100 N N/A 25 º N/A CAD Icon (for items table)
3MV209WIPRLDUM N/A 45 mm N/A 3.3465 in85 mm N/A 0.748 in19 mm N/A 6200 lbf27600 N N/A 9700 lbf43100 N N/A 25 º N/A CAD Icon (for items table)
3MV209WIPRLSUL N/A 45 mm N/A 3.3465 in85 mm N/A 0.748 in19 mm N/A 6200 lbf27600 N N/A 9700 lbf43100 N N/A 25 º N/A CAD Icon (for items table)
3MV209WIPRLSUM N/A 45 mm N/A 3.3465 in85 mm N/A 0.748 in19 mm N/A 6200 lbf27600 N N/A 9700 lbf43100 N N/A 25 º N/A CAD Icon (for items table)
2MM209WICR N/A 45 mm N/A 3.3465 in85 mm N/A 0.748 in19 mm N/A 6470 lbf28800 N N/A 10200 lbf45200 N N/A 15 º N/A CAD Icon (for items table)
2MMC209WICRDULFS637 N/A 45 mm N/A 3.3465 in85 mm N/A 0.748 in19 mm N/A 5760 lbf25600 N N/A 10200 lbf45200 N N/A 15 º N/A CAD Icon (for items table)
2MV209WICRSUMFS637 N/A 45 mm N/A 3.3465 in85 mm N/A 0.748 in19 mm N/A 6470 lbf28800 N N/A 10200 lbf45200 N N/A 15 º N/A CAD Icon (for items table)
2MV209WIPRLDUH N/A 45 mm N/A 3.3465 in85 mm N/A 0.748 in19 mm N/A 6470 lbf28800 N N/A 10200 lbf45200 N N/A 15 º N/A CAD Icon (for items table)
2MV209WIPRLDUM N/A 45 mm N/A 3.3465 in85 mm N/A 0.748 in19 mm N/A 6470 lbf28800 N N/A 10200 lbf45200 N N/A 15 º N/A CAD Icon (for items table)
2MV209WIPRLQUH N/A 45 mm N/A 3.3465 in85 mm N/A 0.748 in19 mm N/A 6470 lbf28800 N N/A 10200 lbf45200 N N/A 15 º N/A CAD Icon (for items table)
2MV209WIPRLQUL N/A 45 mm N/A 3.3465 in85 mm N/A 0.748 in19 mm N/A 6470 lbf28800 N N/A 10200 lbf45200 N N/A 15 º N/A CAD Icon (for items table)
2MV209WIPRLQUM N/A 45 mm N/A 3.3465 in85 mm N/A 0.748 in19 mm N/A 6470 lbf28800 N N/A 10200 lbf45200 N N/A 15 º N/A CAD Icon (for items table)
2MV209WIPRLSUH N/A 45 mm N/A 3.3465 in85 mm N/A 0.748 in19 mm N/A 6470 lbf28800 N N/A 10200 lbf45200 N N/A 15 º N/A CAD Icon (for items table)
2MV209WIPRLTUH N/A 45 mm N/A 3.3465 in85 mm N/A 0.748 in19 mm N/A 6470 lbf28800 N N/A 10200 lbf45200 N N/A 15 º N/A CAD Icon (for items table)
2MV209WIPRLTUL N/A 45 mm N/A 3.3465 in85 mm N/A 0.748 in19 mm N/A 6470 lbf28800 N N/A 10200 lbf45200 N N/A 15 º N/A CAD Icon (for items table)
2MV209WIPRLTUM N/A 45 mm N/A 3.3465 in85 mm N/A 0.748 in19 mm N/A 6470 lbf28800 N N/A 10200 lbf45200 N N/A 15 º N/A CAD Icon (for items table)
3MV209WICRSUMFS637 N/A 45 mm N/A 3.3465 in85 mm N/A 0.748 in19 mm N/A 6200 lbf27600 N N/A 9700 lbf43100 N N/A 25 º N/A CAD Icon (for items table)
3MV209WIPRLDUH N/A 45 mm N/A 3.3465 in85 mm N/A 0.748 in19 mm N/A 6200 lbf27600 N N/A 9700 lbf43100 N N/A 25 º N/A CAD Icon (for items table)
3MV209WIPRLQUH N/A 45 mm N/A 3.3465 in85 mm N/A 0.748 in19 mm N/A 6200 lbf27600 N N/A 9700 lbf43100 N N/A 25 º N/A CAD Icon (for items table)
3MV209WIPRLQUL N/A 45 mm N/A 3.3465 in85 mm N/A 0.748 in19 mm N/A 6200 lbf27600 N N/A 9700 lbf43100 N N/A 25 º N/A CAD Icon (for items table)
3MV209WIPRLQUM N/A 45 mm N/A 3.3465 in85 mm N/A 0.748 in19 mm N/A 6200 lbf27600 N N/A 9700 lbf43100 N N/A 25 º N/A CAD Icon (for items table)
3MV209WIPRLSUH N/A 45 mm N/A 3.3465 in85 mm N/A 0.748 in19 mm N/A 6200 lbf27600 N N/A 9700 lbf43100 N N/A 25 º N/A CAD Icon (for items table)
3MV209WIPRLTUH N/A 45 mm N/A 3.3465 in85 mm N/A 0.748 in19 mm N/A 6200 lbf27600 N N/A 9700 lbf43100 N N/A 25 º N/A CAD Icon (for items table)
3MV209WIPRLTUL N/A 45 mm N/A 3.3465 in85 mm N/A 0.748 in19 mm N/A 6200 lbf27600 N N/A 9700 lbf43100 N N/A 25 º N/A CAD Icon (for items table)
3MV209WIPRLTUM N/A 45 mm N/A 3.3465 in85 mm N/A 0.748 in19 mm N/A 6200 lbf27600 N N/A 9700 lbf43100 N N/A 25 º N/A CAD Icon (for items table)
2MM209WICRSUH N/A 45 mm N/A 3.347 in85 mm N/A 0.748 in19 mm N/A 6470 lbf28800 N N/A 10200 lbf45200 N N/A 15 º N/A CAD Icon (for items table)
2MMC209WICRSUH N/A 45 mm N/A 3.347 in85 mm N/A 0.748 in19 mm N/A 5760 lbf25600 N N/A 10200 lbf45200 N N/A 15 º N/A CAD Icon (for items table)
3MMC209WICRSUH N/A 45 mm N/A 3.347 in85 mm N/A 0.748 in19 mm N/A 5500 lbf24500 N N/A 9700 lbf43100 N N/A 25 º N/A CAD Icon (for items table)
3MM209WICRSUH N/A 45 mm N/A 3.347 in85 mm N/A 0.748 in19 mm N/A 6200 lbf27600 N N/A 9700 lbf43100 N N/A 25 º N/A CAD Icon (for items table)
2MV209WICRSUH N/A 45 mm N/A 3.347 in85 mm N/A 0.748 in19 mm N/A 6470 lbf28800 N N/A 10200 lbf45200 N N/A 15 º N/A CAD Icon (for items table)
3MV209WICRSUH N/A 45 mm N/A 3.347 in85 mm N/A 0.748 in19 mm N/A 6200 lbf27600 N N/A 9700 lbf43100 N N/A 25 º N/A CAD Icon (for items table)
2MVC209WICRSUH N/A 45 mm N/A 3.347 in85 mm N/A 0.748 in19 mm N/A 5760 lbf25600 N N/A 10200 lbf45200 N N/A 15 º N/A CAD Icon (for items table)
5051 - 5100 of 13198 | Results Per Page | View | Unit of Measure
« 101 102 103 104 105 »