Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
5101 - 5150 of 13198 | Results Per Page | View | Unit of Measure
« 101 102 103 104 105 »  
Clear Filter

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

Width (B) (in)

Width (B) (mm)

Dynamic Radial Load Rating - 1M Revs (C1) (lbf)

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Limiting Speed - Oil (rpm)

Limiting Speed - Grease (rpm)

Part Number

Bore (d)

O.D. (D)

Width (B)

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Contact Angle

CAD

3MVC209WICRSUH N/A 45 mm N/A 3.347 in85 mm N/A 0.748 in19 mm N/A 5500 lbf24500 N N/A 9700 lbf43100 N N/A 25 º N/A CAD Icon (for items table)
2MM209WICRDUH N/A 45 mm N/A 3.347 in85 mm N/A 0.748 in19 mm N/A 6470 lbf28800 N N/A 10200 lbf45200 N N/A 15 º N/A CAD Icon (for items table)
2MMC209WICRDUH N/A 45 mm N/A 3.347 in85 mm N/A 0.748 in19 mm N/A 5760 lbf25600 N N/A 10200 lbf45200 N N/A 15 º N/A CAD Icon (for items table)
3MMC209WICRDUH N/A 45 mm N/A 3.347 in85 mm N/A 0.748 in19 mm N/A 5500 lbf24500 N N/A 9700 lbf43100 N N/A 25 º N/A CAD Icon (for items table)
3MM209WICRDUH N/A 45 mm N/A 3.347 in85 mm N/A 0.748 in19 mm N/A 6200 lbf27600 N N/A 9700 lbf43100 N N/A 25 º N/A CAD Icon (for items table)
2MV209WICRDUH N/A 45 mm N/A 3.347 in85 mm N/A 0.748 in19 mm N/A 6470 lbf28800 N N/A 10200 lbf45200 N N/A 15 º N/A CAD Icon (for items table)
3MV209WICRDUH N/A 45 mm N/A 3.347 in85 mm N/A 0.748 in19 mm N/A 6200 lbf27600 N N/A 9700 lbf43100 N N/A 25 º N/A CAD Icon (for items table)
2MVC209WICRDUH N/A 45 mm N/A 3.347 in85 mm N/A 0.748 in19 mm N/A 5760 lbf25600 N N/A 10200 lbf45200 N N/A 15 º N/A CAD Icon (for items table)
3MVC209WICRDUH N/A 45 mm N/A 3.347 in85 mm N/A 0.748 in19 mm N/A 5500 lbf24500 N N/A 9700 lbf43100 N N/A 25 º N/A CAD Icon (for items table)
2MM209WICRTUH N/A 45 mm N/A 3.347 in85 mm N/A 0.748 in19 mm N/A 6470 lbf28800 N N/A 10200 lbf45200 N N/A 15 º N/A CAD Icon (for items table)
2MMC209WICRTUH N/A 45 mm N/A 3.347 in85 mm N/A 0.748 in19 mm N/A 5760 lbf25600 N N/A 10200 lbf45200 N N/A 15 º N/A CAD Icon (for items table)
3MMC209WICRTUH N/A 45 mm N/A 3.347 in85 mm N/A 0.748 in19 mm N/A 5500 lbf24500 N N/A 9700 lbf43100 N N/A 25 º N/A CAD Icon (for items table)
3MM209WICRTUH N/A 45 mm N/A 3.347 in85 mm N/A 0.748 in19 mm N/A 6200 lbf27600 N N/A 9700 lbf43100 N N/A 25 º N/A CAD Icon (for items table)
2MV209WICRTUH N/A 45 mm N/A 3.347 in85 mm N/A 0.748 in19 mm N/A 6470 lbf28800 N N/A 10200 lbf45200 N N/A 15 º N/A CAD Icon (for items table)
3MV209WICRTUH N/A 45 mm N/A 3.347 in85 mm N/A 0.748 in19 mm N/A 6200 lbf27600 N N/A 9700 lbf43100 N N/A 25 º N/A CAD Icon (for items table)
2MVC209WICRTUH N/A 45 mm N/A 3.347 in85 mm N/A 0.748 in19 mm N/A 5760 lbf25600 N N/A 10200 lbf45200 N N/A 15 º N/A CAD Icon (for items table)
3MVC209WICRTUH N/A 45 mm N/A 3.347 in85 mm N/A 0.748 in19 mm N/A 5500 lbf24500 N N/A 9700 lbf43100 N N/A 25 º N/A CAD Icon (for items table)
2MM209WICRQUH N/A 45 mm N/A 3.347 in85 mm N/A 0.748 in19 mm N/A 6470 lbf28800 N N/A 10200 lbf45200 N N/A 15 º N/A CAD Icon (for items table)
2MMC209WICRQUH N/A 45 mm N/A 3.347 in85 mm N/A 0.748 in19 mm N/A 5760 lbf25600 N N/A 10200 lbf45200 N N/A 15 º N/A CAD Icon (for items table)
3MMC209WICRQUH N/A 45 mm N/A 3.347 in85 mm N/A 0.748 in19 mm N/A 5500 lbf24500 N N/A 9700 lbf43100 N N/A 25 º N/A CAD Icon (for items table)
3MM209WICRQUH N/A 45 mm N/A 3.347 in85 mm N/A 0.748 in19 mm N/A 6200 lbf27600 N N/A 9700 lbf43100 N N/A 25 º N/A CAD Icon (for items table)
2MV209WICRQUH N/A 45 mm N/A 3.347 in85 mm N/A 0.748 in19 mm N/A 6470 lbf28800 N N/A 10200 lbf45200 N N/A 15 º N/A CAD Icon (for items table)
3MV209WICRQUH N/A 45 mm N/A 3.347 in85 mm N/A 0.748 in19 mm N/A 6200 lbf27600 N N/A 9700 lbf43100 N N/A 25 º N/A CAD Icon (for items table)
2MVC209WICRQUH N/A 45 mm N/A 3.347 in85 mm N/A 0.748 in19 mm N/A 5760 lbf25600 N N/A 10200 lbf45200 N N/A 15 º N/A CAD Icon (for items table)
3MVC209WICRQUH N/A 45 mm N/A 3.347 in85 mm N/A 0.748 in19 mm N/A 5500 lbf24500 N N/A 9700 lbf43100 N N/A 25 º N/A CAD Icon (for items table)
2MM209WICRSUM N/A 45 mm N/A 3.347 in85 mm N/A 0.748 in19 mm N/A 6470 lbf28800 N N/A 10200 lbf45200 N N/A 15 º N/A CAD Icon (for items table)
2MMC209WICRSUM N/A 45 mm N/A 3.347 in85 mm N/A 0.748 in19 mm N/A 5760 lbf25600 N N/A 10200 lbf45200 N N/A 15 º N/A CAD Icon (for items table)
3MMC209WICRSUM N/A 45 mm N/A 3.347 in85 mm N/A 0.748 in19 mm N/A 5500 lbf24500 N N/A 9700 lbf43100 N N/A 25 º N/A CAD Icon (for items table)
3MM209WICRSUM N/A 45 mm N/A 3.347 in85 mm N/A 0.748 in19 mm N/A 6200 lbf27600 N N/A 9700 lbf43100 N N/A 25 º N/A CAD Icon (for items table)
2MV209WICRSUM N/A 45 mm N/A 3.347 in85 mm N/A 0.748 in19 mm N/A 6470 lbf28800 N N/A 10200 lbf45200 N N/A 15 º N/A CAD Icon (for items table)
3MV209WICRSUM N/A 45 mm N/A 3.347 in85 mm N/A 0.748 in19 mm N/A 6200 lbf27600 N N/A 9700 lbf43100 N N/A 25 º N/A CAD Icon (for items table)
2MVC209WICRSUM N/A 45 mm N/A 3.347 in85 mm N/A 0.748 in19 mm N/A 5760 lbf25600 N N/A 10200 lbf45200 N N/A 15 º N/A CAD Icon (for items table)
3MVC209WICRSUM N/A 45 mm N/A 3.347 in85 mm N/A 0.748 in19 mm N/A 5500 lbf24500 N N/A 9700 lbf43100 N N/A 25 º N/A CAD Icon (for items table)
2MM209WICRDUM N/A 45 mm N/A 3.347 in85 mm N/A 0.748 in19 mm N/A 6470 lbf28800 N N/A 10200 lbf45200 N N/A 15 º N/A CAD Icon (for items table)
2MMC209WICRDUM N/A 45 mm N/A 3.347 in85 mm N/A 0.748 in19 mm N/A 5760 lbf25600 N N/A 10200 lbf45200 N N/A 15 º N/A CAD Icon (for items table)
3MMC209WICRDUM N/A 45 mm N/A 3.347 in85 mm N/A 0.748 in19 mm N/A 5500 lbf24500 N N/A 9700 lbf43100 N N/A 25 º N/A CAD Icon (for items table)
3MM209WICRDUM N/A 45 mm N/A 3.347 in85 mm N/A 0.748 in19 mm N/A 6200 lbf27600 N N/A 9700 lbf43100 N N/A 25 º N/A CAD Icon (for items table)
2MV209WICRDUM N/A 45 mm N/A 3.347 in85 mm N/A 0.748 in19 mm N/A 6470 lbf28800 N N/A 10200 lbf45200 N N/A 15 º N/A CAD Icon (for items table)
3MV209WICRDUM N/A 45 mm N/A 3.347 in85 mm N/A 0.748 in19 mm N/A 6200 lbf27600 N N/A 9700 lbf43100 N N/A 25 º N/A CAD Icon (for items table)
2MVC209WICRDUM N/A 45 mm N/A 3.347 in85 mm N/A 0.748 in19 mm N/A 5760 lbf25600 N N/A 10200 lbf45200 N N/A 15 º N/A CAD Icon (for items table)
3MVC209WICRDUM N/A 45 mm N/A 3.347 in85 mm N/A 0.748 in19 mm N/A 5500 lbf24500 N N/A 9700 lbf43100 N N/A 25 º N/A CAD Icon (for items table)
2MM209WICRTUM N/A 45 mm N/A 3.347 in85 mm N/A 0.748 in19 mm N/A 6470 lbf28800 N N/A 10200 lbf45200 N N/A 15 º N/A CAD Icon (for items table)
2MMC209WICRTUM N/A 45 mm N/A 3.347 in85 mm N/A 0.748 in19 mm N/A 5760 lbf25600 N N/A 10200 lbf45200 N N/A 15 º N/A CAD Icon (for items table)
3MMC209WICRTUM N/A 45 mm N/A 3.347 in85 mm N/A 0.748 in19 mm N/A 5500 lbf24500 N N/A 9700 lbf43100 N N/A 25 º N/A CAD Icon (for items table)
3MM209WICRTUM N/A 45 mm N/A 3.347 in85 mm N/A 0.748 in19 mm N/A 6200 lbf27600 N N/A 9700 lbf43100 N N/A 25 º N/A CAD Icon (for items table)
2MV209WICRTUM N/A 45 mm N/A 3.347 in85 mm N/A 0.748 in19 mm N/A 6470 lbf28800 N N/A 10200 lbf45200 N N/A 15 º N/A CAD Icon (for items table)
3MV209WICRTUM N/A 45 mm N/A 3.347 in85 mm N/A 0.748 in19 mm N/A 6200 lbf27600 N N/A 9700 lbf43100 N N/A 25 º N/A CAD Icon (for items table)
2MVC209WICRTUM N/A 45 mm N/A 3.347 in85 mm N/A 0.748 in19 mm N/A 5760 lbf25600 N N/A 10200 lbf45200 N N/A 15 º N/A CAD Icon (for items table)
3MVC209WICRTUM N/A 45 mm N/A 3.347 in85 mm N/A 0.748 in19 mm N/A 5500 lbf24500 N N/A 9700 lbf43100 N N/A 25 º N/A CAD Icon (for items table)
2MM209WICRQUM N/A 45 mm N/A 3.347 in85 mm N/A 0.748 in19 mm N/A 6470 lbf28800 N N/A 10200 lbf45200 N N/A 15 º N/A CAD Icon (for items table)
5101 - 5150 of 13198 | Results Per Page | View | Unit of Measure
« 101 102 103 104 105 »