Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
5551 - 5600 of 13198 | Results Per Page | View | Unit of Measure
« 111 112 113 114 115 »  
Clear Filter

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

Width (B) (in)

Width (B) (mm)

Dynamic Radial Load Rating - 1M Revs (C1) (lbf)

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Limiting Speed - Oil (rpm)

Limiting Speed - Grease (rpm)

Part Number

Bore (d)

O.D. (D)

Width (B)

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Contact Angle

CAD

3MMV9110HXVVSUMFS934 N/A 50 mm N/A 3.1496 in80 mm N/A 0.6299 in16 mm N/A 3950 lbf17530 N N/A 5910 lbf26300 N N/A 25 º N/A CAD Icon (for items table)
3MMV9110HXVVSUXFS934 N/A 50 mm N/A 3.1496 in80 mm N/A 0.6299 in16 mm N/A 3950 lbf17530 N N/A 5910 lbf26300 N N/A 25 º N/A CAD Icon (for items table)
3MMV9110HXVVTUHFS934 N/A 50 mm N/A 3.1496 in80 mm N/A 0.6299 in16 mm N/A 3950 lbf17530 N N/A 5910 lbf26300 N N/A 25 º N/A CAD Icon (for items table)
3MMV9110HXVVTULFS934 N/A 50 mm N/A 3.1496 in80 mm N/A 0.6299 in16 mm N/A 3950 lbf17530 N N/A 5910 lbf26300 N N/A 25 º N/A CAD Icon (for items table)
3MMV9110HXVVTUMFS934 N/A 50 mm N/A 3.1496 in80 mm N/A 0.6299 in16 mm N/A 3950 lbf17530 N N/A 5910 lbf26300 N N/A 25 º N/A CAD Icon (for items table)
3MMV9110HXVVTUXFS934 N/A 50 mm N/A 3.1496 in80 mm N/A 0.6299 in16 mm N/A 3950 lbf17530 N N/A 5910 lbf26300 N N/A 25 º N/A CAD Icon (for items table)
3MMVC9110HXCRSULFS637 N/A 50 mm N/A 3.1496 in80 mm N/A 0.6299 in16 mm N/A 3950 lbf17530 N N/A 5910 lbf26300 N N/A 25 º N/A CAD Icon (for items table)
3MMVC9110HXVVDUHFS934 N/A 50 mm N/A 3.1496 in80 mm N/A 0.6299 in16 mm N/A 3950 lbf17530 N N/A 5910 lbf26300 N N/A 25 º N/A CAD Icon (for items table)
3MMVC9110HXVVDULFS637 N/A 50 mm N/A 3.1496 in80 mm N/A 0.6299 in16 mm N/A 3950 lbf17530 N N/A 5910 lbf26300 N N/A 25 º N/A CAD Icon (for items table)
3MMVC9110HXVVDULFS934 N/A 50 mm N/A 3.1496 in80 mm N/A 0.6299 in16 mm N/A 3950 lbf17530 N N/A 5910 lbf26300 N N/A 25 º N/A CAD Icon (for items table)
3MMVC9110HXVVDUMFS934 N/A 50 mm N/A 3.1496 in80 mm N/A 0.6299 in16 mm N/A 3950 lbf17530 N N/A 5910 lbf26300 N N/A 25 º N/A CAD Icon (for items table)
3MMVC9110HXVVDUXFS934 N/A 50 mm N/A 3.1496 in80 mm N/A 0.6299 in16 mm N/A 3950 lbf17530 N N/A 5910 lbf26300 N N/A 25 º N/A CAD Icon (for items table)
3MMVC9110HXVVQUHFS934 N/A 50 mm N/A 3.1496 in80 mm N/A 0.6299 in16 mm N/A 3950 lbf17530 N N/A 5910 lbf26300 N N/A 25 º N/A CAD Icon (for items table)
3MMVC9110HXVVQULFS934 N/A 50 mm N/A 3.1496 in80 mm N/A 0.6299 in16 mm N/A 3950 lbf17530 N N/A 5910 lbf26300 N N/A 25 º N/A CAD Icon (for items table)
3MMVC9110HXVVQUMFS637 N/A 50 mm N/A 3.1496 in80 mm N/A 0.6299 in16 mm N/A 3950 lbf17530 N N/A 5910 lbf26300 N N/A 25 º N/A CAD Icon (for items table)
3MMVC9110HXVVQUMFS934 N/A 50 mm N/A 3.1496 in80 mm N/A 0.6299 in16 mm N/A 3950 lbf17530 N N/A 5910 lbf26300 N N/A 25 º N/A CAD Icon (for items table)
3MMVC9110HXVVQUXFS934 N/A 50 mm N/A 3.1496 in80 mm N/A 0.6299 in16 mm N/A 3950 lbf17530 N N/A 5910 lbf26300 N N/A 25 º N/A CAD Icon (for items table)
3MMVC9110HXVVSUHFS934 N/A 50 mm N/A 3.1496 in80 mm N/A 0.6299 in16 mm N/A 3950 lbf17530 N N/A 5910 lbf26300 N N/A 25 º N/A CAD Icon (for items table)
3MMVC9110HXVVSULFS934 N/A 50 mm N/A 3.1496 in80 mm N/A 0.6299 in16 mm N/A 3950 lbf17530 N N/A 5910 lbf26300 N N/A 25 º N/A CAD Icon (for items table)
3MMVC9110HXVVSUMFS934 N/A 50 mm N/A 3.1496 in80 mm N/A 0.6299 in16 mm N/A 3950 lbf17530 N N/A 5910 lbf26300 N N/A 25 º N/A CAD Icon (for items table)
3MMVC9110HXVVSUXFS934 N/A 50 mm N/A 3.1496 in80 mm N/A 0.6299 in16 mm N/A 3950 lbf17530 N N/A 5910 lbf26300 N N/A 25 º N/A CAD Icon (for items table)
3MMVC9110HXVVTUHFS934 N/A 50 mm N/A 3.1496 in80 mm N/A 0.6299 in16 mm N/A 3950 lbf17530 N N/A 5910 lbf26300 N N/A 25 º N/A CAD Icon (for items table)
3MMVC9110HXVVTULFS934 N/A 50 mm N/A 3.1496 in80 mm N/A 0.6299 in16 mm N/A 3950 lbf17530 N N/A 5910 lbf26300 N N/A 25 º N/A CAD Icon (for items table)
3MMVC9110HXVVTUMFS934 N/A 50 mm N/A 3.1496 in80 mm N/A 0.6299 in16 mm N/A 3950 lbf17530 N N/A 5910 lbf26300 N N/A 25 º N/A CAD Icon (for items table)
3MMVC9110HXVVTUXFS934 N/A 50 mm N/A 3.1496 in80 mm N/A 0.6299 in16 mm N/A 3950 lbf17530 N N/A 5910 lbf26300 N N/A 25 º N/A CAD Icon (for items table)
3MMC9110WIMBRSUL N/A 50 mm N/A 3.1496 in80 mm N/A 0.6299 in16 mm N/A 3950 lbf17530 N N/A 5910 lbf26300 N N/A 25 º N/A CAD Icon (for items table)
2MM9110WICRSUH N/A 50 mm N/A 3.150 in80 mm N/A 0.63 in16 mm N/A 4670 lbf20800 N N/A 6270 lbf27900 N N/A 15 º N/A CAD Icon (for items table)
2MMC9110WICRSUH N/A 50 mm N/A 3.150 in80 mm N/A 0.63 in16 mm N/A 4160 lbf18510 N N/A 6270 lbf27900 N N/A 15 º N/A CAD Icon (for items table)
3MM9110WICRSUH N/A 50 mm N/A 3.150 in80 mm N/A 0.63 in16 mm N/A 4430 lbf19700 N N/A 5910 lbf26300 N N/A 25 º N/A CAD Icon (for items table)
3MMC9110WICRSUH N/A 50 mm N/A 3.150 in80 mm N/A 0.63 in16 mm N/A 3950 lbf17530 N N/A 5910 lbf26300 N N/A 25 º N/A CAD Icon (for items table)
2MV9110WICRSUH N/A 50 mm N/A 3.150 in80 mm N/A 0.63 in16 mm N/A 4670 lbf20800 N N/A 6270 lbf27900 N N/A 15 º N/A CAD Icon (for items table)
3MV9110WICRSUH N/A 50 mm N/A 3.150 in80 mm N/A 0.63 in16 mm N/A 4430 lbf19700 N N/A 5910 lbf26300 N N/A 25 º N/A CAD Icon (for items table)
2MVC9110WICRSUH N/A 50 mm N/A 3.150 in80 mm N/A 0.63 in16 mm N/A 4160 lbf18510 N N/A 6270 lbf27900 N N/A 15 º N/A CAD Icon (for items table)
3MVC9110WICRSUH N/A 50 mm N/A 3.150 in80 mm N/A 0.63 in16 mm N/A 3950 lbf17530 N N/A 5910 lbf26300 N N/A 25 º N/A CAD Icon (for items table)
2MM9110WICRDUH N/A 50 mm N/A 3.150 in80 mm N/A 0.63 in16 mm N/A 4670 lbf20800 N N/A 6270 lbf27900 N N/A 15 º N/A CAD Icon (for items table)
2MMC9110WICRDUH N/A 50 mm N/A 3.150 in80 mm N/A 0.63 in16 mm N/A 4160 lbf18510 N N/A 6270 lbf27900 N N/A 15 º N/A CAD Icon (for items table)
3MM9110WICRDUH N/A 50 mm N/A 3.150 in80 mm N/A 0.63 in16 mm N/A 4430 lbf19700 N N/A 5910 lbf26300 N N/A 25 º N/A CAD Icon (for items table)
3MMC9110WICRDUH N/A 50 mm N/A 3.150 in80 mm N/A 0.63 in16 mm N/A 3950 lbf17530 N N/A 5910 lbf26300 N N/A 25 º N/A CAD Icon (for items table)
2MV9110WICRDUH N/A 50 mm N/A 3.150 in80 mm N/A 0.63 in16 mm N/A 4670 lbf20800 N N/A 6270 lbf27900 N N/A 15 º N/A CAD Icon (for items table)
3MV9110WICRDUH N/A 50 mm N/A 3.150 in80 mm N/A 0.63 in16 mm N/A 4430 lbf19700 N N/A 5910 lbf26300 N N/A 25 º N/A CAD Icon (for items table)
2MVC9110WICRDUH N/A 50 mm N/A 3.150 in80 mm N/A 0.63 in16 mm N/A 4160 lbf18510 N N/A 6270 lbf27900 N N/A 15 º N/A CAD Icon (for items table)
3MVC9110WICRDUH N/A 50 mm N/A 3.150 in80 mm N/A 0.63 in16 mm N/A 3950 lbf17530 N N/A 5910 lbf26300 N N/A 25 º N/A CAD Icon (for items table)
2MM9110WICRTUH N/A 50 mm N/A 3.150 in80 mm N/A 0.63 in16 mm N/A 4670 lbf20800 N N/A 6270 lbf27900 N N/A 15 º N/A CAD Icon (for items table)
2MMC9110WICRTUH N/A 50 mm N/A 3.150 in80 mm N/A 0.63 in16 mm N/A 4160 lbf18510 N N/A 6270 lbf27900 N N/A 15 º N/A CAD Icon (for items table)
3MM9110WICRTUH N/A 50 mm N/A 3.150 in80 mm N/A 0.63 in16 mm N/A 4430 lbf19700 N N/A 5910 lbf26300 N N/A 25 º N/A CAD Icon (for items table)
3MMC9110WICRTUH N/A 50 mm N/A 3.150 in80 mm N/A 0.63 in16 mm N/A 3950 lbf17530 N N/A 5910 lbf26300 N N/A 25 º N/A CAD Icon (for items table)
2MV9110WICRTUH N/A 50 mm N/A 3.150 in80 mm N/A 0.63 in16 mm N/A 4670 lbf20800 N N/A 6270 lbf27900 N N/A 15 º N/A CAD Icon (for items table)
3MV9110WICRTUH N/A 50 mm N/A 3.150 in80 mm N/A 0.63 in16 mm N/A 4430 lbf19700 N N/A 5910 lbf26300 N N/A 25 º N/A CAD Icon (for items table)
2MVC9110WICRTUH N/A 50 mm N/A 3.150 in80 mm N/A 0.63 in16 mm N/A 4160 lbf18510 N N/A 6270 lbf27900 N N/A 15 º N/A CAD Icon (for items table)
3MVC9110WICRTUH N/A 50 mm N/A 3.150 in80 mm N/A 0.63 in16 mm N/A 3950 lbf17530 N N/A 5910 lbf26300 N N/A 25 º N/A CAD Icon (for items table)
5551 - 5600 of 13198 | Results Per Page | View | Unit of Measure
« 111 112 113 114 115 »