Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
5751 - 5800 of 13198 | Results Per Page | View | Unit of Measure
« 116 117 118 119 120 »  
Clear Filter

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

Width (B) (in)

Width (B) (mm)

Dynamic Radial Load Rating - 1M Revs (C1) (lbf)

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Limiting Speed - Oil (rpm)

Limiting Speed - Grease (rpm)

Part Number

Bore (d)

O.D. (D)

Width (B)

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Contact Angle

CAD

2MV210WICRTUM N/A 50 mm N/A 3.543 in90 mm N/A 0.787 in20 mm N/A 7130 lbf31700 N N/A 10700 lbf47400 N N/A 15 º N/A CAD Icon (for items table)
3MV210WICRTUM N/A 50 mm N/A 3.543 in90 mm N/A 0.787 in20 mm N/A 6800 lbf30200 N N/A 10200 lbf45200 N N/A 25 º N/A CAD Icon (for items table)
2MVC210WICRTUM N/A 50 mm N/A 3.543 in90 mm N/A 0.787 in20 mm N/A 6340 lbf28200 N N/A 10700 lbf47400 N N/A 15 º N/A CAD Icon (for items table)
3MVC210WICRTUM N/A 50 mm N/A 3.543 in90 mm N/A 0.787 in20 mm N/A 6050 lbf26900 N N/A 10200 lbf45200 N N/A 25 º N/A CAD Icon (for items table)
2MM210WICRQUM N/A 50 mm N/A 3.543 in90 mm N/A 0.787 in20 mm N/A 7130 lbf31700 N N/A 10700 lbf47400 N N/A 15 º N/A CAD Icon (for items table)
2MMC210WICRQUM N/A 50 mm N/A 3.543 in90 mm N/A 0.787 in20 mm N/A 6340 lbf28200 N N/A 10700 lbf47400 N N/A 15 º N/A CAD Icon (for items table)
3MMC210WICRQUM N/A 50 mm N/A 3.543 in90 mm N/A 0.787 in20 mm N/A 6050 lbf26900 N N/A 10200 lbf45200 N N/A 25 º N/A CAD Icon (for items table)
3MM210WICRQUM N/A 50 mm N/A 3.543 in90 mm N/A 0.787 in20 mm N/A 6800 lbf30200 N N/A 10200 lbf45200 N N/A 25 º N/A CAD Icon (for items table)
2MV210WICRQUM N/A 50 mm N/A 3.543 in90 mm N/A 0.787 in20 mm N/A 7130 lbf31700 N N/A 10700 lbf47400 N N/A 15 º N/A CAD Icon (for items table)
3MV210WICRQUM N/A 50 mm N/A 3.543 in90 mm N/A 0.787 in20 mm N/A 6800 lbf30200 N N/A 10200 lbf45200 N N/A 25 º N/A CAD Icon (for items table)
2MVC210WICRQUM N/A 50 mm N/A 3.543 in90 mm N/A 0.787 in20 mm N/A 6340 lbf28200 N N/A 10700 lbf47400 N N/A 15 º N/A CAD Icon (for items table)
3MVC210WICRQUM N/A 50 mm N/A 3.543 in90 mm N/A 0.787 in20 mm N/A 6050 lbf26900 N N/A 10200 lbf45200 N N/A 25 º N/A CAD Icon (for items table)
2MM210WICRSUL N/A 50 mm N/A 3.543 in90 mm N/A 0.787 in20 mm N/A 7130 lbf31700 N N/A 10700 lbf47400 N N/A 15 º N/A CAD Icon (for items table)
2MMC210WICRSUL N/A 50 mm N/A 3.543 in90 mm N/A 0.787 in20 mm N/A 6340 lbf28200 N N/A 10700 lbf47400 N N/A 15 º N/A CAD Icon (for items table)
3MMC210WICRSUL N/A 50 mm N/A 3.543 in90 mm N/A 0.787 in20 mm N/A 6050 lbf26900 N N/A 10200 lbf45200 N N/A 25 º N/A CAD Icon (for items table)
3MM210WICRSUL N/A 50 mm N/A 3.543 in90 mm N/A 0.787 in20 mm N/A 6800 lbf30200 N N/A 10200 lbf45200 N N/A 25 º N/A CAD Icon (for items table)
2MV210WICRSUL N/A 50 mm N/A 3.543 in90 mm N/A 0.787 in20 mm N/A 7130 lbf31700 N N/A 10700 lbf47400 N N/A 15 º N/A CAD Icon (for items table)
3MV210WICRSUL N/A 50 mm N/A 3.543 in90 mm N/A 0.787 in20 mm N/A 6800 lbf30200 N N/A 10200 lbf45200 N N/A 25 º N/A CAD Icon (for items table)
2MVC210WICRSUL N/A 50 mm N/A 3.543 in90 mm N/A 0.787 in20 mm N/A 6340 lbf28200 N N/A 10700 lbf47400 N N/A 15 º N/A CAD Icon (for items table)
3MVC210WICRSUL N/A 50 mm N/A 3.543 in90 mm N/A 0.787 in20 mm N/A 6050 lbf26900 N N/A 10200 lbf45200 N N/A 25 º N/A CAD Icon (for items table)
2MM210WICRDUL N/A 50 mm N/A 3.543 in90 mm N/A 0.787 in20 mm N/A 7130 lbf31700 N N/A 10700 lbf47400 N N/A 15 º N/A CAD Icon (for items table)
2MMC210WICRDUL N/A 50 mm N/A 3.543 in90 mm N/A 0.787 in20 mm N/A 6340 lbf28200 N N/A 10700 lbf47400 N N/A 15 º N/A CAD Icon (for items table)
3MMC210WICRDUL N/A 50 mm N/A 3.543 in90 mm N/A 0.787 in20 mm N/A 6050 lbf26900 N N/A 10200 lbf45200 N N/A 25 º N/A CAD Icon (for items table)
3MM210WICRDUL N/A 50 mm N/A 3.543 in90 mm N/A 0.787 in20 mm N/A 6800 lbf30200 N N/A 10200 lbf45200 N N/A 25 º N/A CAD Icon (for items table)
2MV210WICRDUL N/A 50 mm N/A 3.543 in90 mm N/A 0.787 in20 mm N/A 7130 lbf31700 N N/A 10700 lbf47400 N N/A 15 º N/A CAD Icon (for items table)
3MV210WICRDUL N/A 50 mm N/A 3.543 in90 mm N/A 0.787 in20 mm N/A 6800 lbf30200 N N/A 10200 lbf45200 N N/A 25 º N/A CAD Icon (for items table)
2MVC210WICRDUL N/A 50 mm N/A 3.543 in90 mm N/A 0.787 in20 mm N/A 6340 lbf28200 N N/A 10700 lbf47400 N N/A 15 º N/A CAD Icon (for items table)
3MVC210WICRDUL N/A 50 mm N/A 3.543 in90 mm N/A 0.787 in20 mm N/A 6050 lbf26900 N N/A 10200 lbf45200 N N/A 25 º N/A CAD Icon (for items table)
2MM210WICRTUL N/A 50 mm N/A 3.543 in90 mm N/A 0.787 in20 mm N/A 7130 lbf31700 N N/A 10700 lbf47400 N N/A 15 º N/A CAD Icon (for items table)
2MMC210WICRTUL N/A 50 mm N/A 3.543 in90 mm N/A 0.787 in20 mm N/A 6340 lbf28200 N N/A 10700 lbf47400 N N/A 15 º N/A CAD Icon (for items table)
3MMC210WICRTUL N/A 50 mm N/A 3.543 in90 mm N/A 0.787 in20 mm N/A 6050 lbf26900 N N/A 10200 lbf45200 N N/A 25 º N/A CAD Icon (for items table)
3MM210WICRTUL N/A 50 mm N/A 3.543 in90 mm N/A 0.787 in20 mm N/A 6800 lbf30200 N N/A 10200 lbf45200 N N/A 25 º N/A CAD Icon (for items table)
2MV210WICRTUL N/A 50 mm N/A 3.543 in90 mm N/A 0.787 in20 mm N/A 7130 lbf31700 N N/A 10700 lbf47400 N N/A 15 º N/A CAD Icon (for items table)
3MV210WICRTUL N/A 50 mm N/A 3.543 in90 mm N/A 0.787 in20 mm N/A 6800 lbf30200 N N/A 10200 lbf45200 N N/A 25 º N/A CAD Icon (for items table)
2MVC210WICRTUL N/A 50 mm N/A 3.543 in90 mm N/A 0.787 in20 mm N/A 6340 lbf28200 N N/A 10700 lbf47400 N N/A 15 º N/A CAD Icon (for items table)
3MVC210WICRTUL N/A 50 mm N/A 3.543 in90 mm N/A 0.787 in20 mm N/A 6050 lbf26900 N N/A 10200 lbf45200 N N/A 25 º N/A CAD Icon (for items table)
2MM210WICRQUL N/A 50 mm N/A 3.543 in90 mm N/A 0.787 in20 mm N/A 7130 lbf31700 N N/A 10700 lbf47400 N N/A 15 º N/A CAD Icon (for items table)
2MMC210WICRQUL N/A 50 mm N/A 3.543 in90 mm N/A 0.787 in20 mm N/A 6340 lbf28200 N N/A 10700 lbf47400 N N/A 15 º N/A CAD Icon (for items table)
3MMC210WICRQUL N/A 50 mm N/A 3.543 in90 mm N/A 0.787 in20 mm N/A 6050 lbf26900 N N/A 10200 lbf45200 N N/A 25 º N/A CAD Icon (for items table)
3MM210WICRQUL N/A 50 mm N/A 3.543 in90 mm N/A 0.787 in20 mm N/A 6800 lbf30200 N N/A 10200 lbf45200 N N/A 25 º N/A CAD Icon (for items table)
2MV210WICRQUL N/A 50 mm N/A 3.543 in90 mm N/A 0.787 in20 mm N/A 7130 lbf31700 N N/A 10700 lbf47400 N N/A 15 º N/A CAD Icon (for items table)
3MV210WICRQUL N/A 50 mm N/A 3.543 in90 mm N/A 0.787 in20 mm N/A 6800 lbf30200 N N/A 10200 lbf45200 N N/A 25 º N/A CAD Icon (for items table)
2MVC210WICRQUL N/A 50 mm N/A 3.543 in90 mm N/A 0.787 in20 mm N/A 6340 lbf28200 N N/A 10700 lbf47400 N N/A 15 º N/A CAD Icon (for items table)
3MVC210WICRQUL N/A 50 mm N/A 3.543 in90 mm N/A 0.787 in20 mm N/A 6050 lbf26900 N N/A 10200 lbf45200 N N/A 25 º N/A CAD Icon (for items table)
3MMC210WICRTUX N/A 50 mm N/A 3.543 in90 mm N/A 0.787 in20 mm N/A 6050 lbf26900 N N/A 10200 lbf45200 N N/A 25 º N/A CAD Icon (for items table)
3MMC210WICRSUX N/A 50 mm N/A 3.543 in90 mm N/A 0.787 in20 mm N/A 6050 lbf26900 N N/A 10200 lbf45200 N N/A 25 º N/A CAD Icon (for items table)
3MMC210WICRQUX N/A 50 mm N/A 3.543 in90 mm N/A 0.787 in20 mm N/A 6050 lbf26900 N N/A 10200 lbf45200 N N/A 25 º N/A CAD Icon (for items table)
3MMC210WICRDUX N/A 50 mm N/A 3.543 in90 mm N/A 0.787 in20 mm N/A 6050 lbf26900 N N/A 10200 lbf45200 N N/A 25 º N/A CAD Icon (for items table)
3MM210WICRTUX N/A 50 mm N/A 3.543 in90 mm N/A 0.787 in20 mm N/A 6800 lbf30200 N N/A 10200 lbf45200 N N/A 25 º N/A CAD Icon (for items table)
3MM210WICRSUX N/A 50 mm N/A 3.543 in90 mm N/A 0.787 in20 mm N/A 6800 lbf30200 N N/A 10200 lbf45200 N N/A 25 º N/A CAD Icon (for items table)
5751 - 5800 of 13198 | Results Per Page | View | Unit of Measure
« 116 117 118 119 120 »