Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
5801 - 5850 of 13198 | Results Per Page | View | Unit of Measure
« 116 117 118 119 120 »  
Clear Filter

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

Width (B) (in)

Width (B) (mm)

Dynamic Radial Load Rating - 1M Revs (C1) (lbf)

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Limiting Speed - Oil (rpm)

Limiting Speed - Grease (rpm)

Part Number

Bore (d)

O.D. (D)

Width (B)

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Contact Angle

CAD

3MM210WICRQUX N/A 50 mm N/A 3.543 in90 mm N/A 0.787 in20 mm N/A 6800 lbf30200 N N/A 10200 lbf45200 N N/A 25 º N/A CAD Icon (for items table)
3MM210WICRDUX N/A 50 mm N/A 3.543 in90 mm N/A 0.787 in20 mm N/A 6800 lbf30200 N N/A 10200 lbf45200 N N/A 25 º N/A CAD Icon (for items table)
3MM210WI QUH N/A 50 mm N/A 3.543 in90 mm N/A 0.787 in20 mm N/A 6800 lbf30200 N N/A 10200 lbf45200 N N/A 25 º N/A CAD Icon (for items table)
2MMC210WICRTUX N/A 50 mm N/A 3.543 in90 mm N/A 0.787 in20 mm N/A 6340 lbf28200 N N/A 10700 lbf47400 N N/A 15 º N/A CAD Icon (for items table)
2MMC210WICRSUX N/A 50 mm N/A 3.543 in90 mm N/A 0.787 in20 mm N/A 6340 lbf28200 N N/A 10700 lbf47400 N N/A 15 º N/A CAD Icon (for items table)
2MMC210WICRQUX N/A 50 mm N/A 3.543 in90 mm N/A 0.787 in20 mm N/A 6340 lbf28200 N N/A 10700 lbf47400 N N/A 15 º N/A CAD Icon (for items table)
2MMC210WICRDUX N/A 50 mm N/A 3.543 in90 mm N/A 0.787 in20 mm N/A 6340 lbf28200 N N/A 10700 lbf47400 N N/A 15 º N/A CAD Icon (for items table)
2MMC210WI DULFS637 N/A 50 mm N/A 3.543 in90 mm N/A 0.787 in20 mm N/A 6340 lbf28200 N N/A 10700 lbf47400 N N/A 15 º N/A CAD Icon (for items table)
2MM210WICRTUX N/A 50 mm N/A 3.543 in90 mm N/A 0.787 in20 mm N/A 7130 lbf31700 N N/A 10700 lbf47400 N N/A 15 º N/A CAD Icon (for items table)
2MM210WICRSUX N/A 50 mm N/A 3.543 in90 mm N/A 0.787 in20 mm N/A 7130 lbf31700 N N/A 10700 lbf47400 N N/A 15 º N/A CAD Icon (for items table)
2MM210WICRQUX N/A 50 mm N/A 3.543 in90 mm N/A 0.787 in20 mm N/A 7130 lbf31700 N N/A 10700 lbf47400 N N/A 15 º N/A CAD Icon (for items table)
2MM210WICRDUX N/A 50 mm N/A 3.543 in90 mm N/A 0.787 in20 mm N/A 7130 lbf31700 N N/A 10700 lbf47400 N N/A 15 º N/A CAD Icon (for items table)
2MM210WI TUL N/A 50 mm N/A 3.543 in90 mm N/A 0.787 in20 mm N/A 7130 lbf31700 N N/A 10700 lbf47400 N N/A 15 º N/A CAD Icon (for items table)
2MM210WI QUL N/A 50 mm N/A 3.543 in90 mm N/A 0.787 in20 mm N/A 7130 lbf31700 N N/A 10700 lbf47400 N N/A 15 º N/A CAD Icon (for items table)
2MM210WI DUMFS637 N/A 50 mm N/A 3.543 in90 mm N/A 0.787 in20 mm N/A 7130 lbf31700 N N/A 10700 lbf47400 N N/A 15 º N/A CAD Icon (for items table)
2MM210WI DULFS934 N/A 50 mm N/A 3.543 in90 mm N/A 0.787 in20 mm N/A 7130 lbf31700 N N/A 10700 lbf47400 N N/A 15 º N/A CAD Icon (for items table)
2MV210WICRDUX N/A 50 mm N/A 3.5433 in90 mm N/A 0.7874 in20 mm N/A 7130 lbf31700 N N/A 10700 lbf47400 N N/A 15 º N/A CAD Icon (for items table)
2MV210WICRQUX N/A 50 mm N/A 3.5433 in90 mm N/A 0.7874 in20 mm N/A 7130 lbf31700 N N/A 10700 lbf47400 N N/A 15 º N/A CAD Icon (for items table)
2MV210WICRSUX N/A 50 mm N/A 3.5433 in90 mm N/A 0.7874 in20 mm N/A 7130 lbf31700 N N/A 10700 lbf47400 N N/A 15 º N/A CAD Icon (for items table)
2MV210WICRTUX N/A 50 mm N/A 3.5433 in90 mm N/A 0.7874 in20 mm N/A 7130 lbf31700 N N/A 10700 lbf47400 N N/A 15 º N/A CAD Icon (for items table)
2MV210WIPRLDUX N/A 50 mm N/A 3.5433 in90 mm N/A 0.7874 in20 mm N/A 7130 lbf31700 N N/A 10700 lbf47400 N N/A 15 º N/A CAD Icon (for items table)
2MV210WIPRLQUX N/A 50 mm N/A 3.5433 in90 mm N/A 0.7874 in20 mm N/A 7130 lbf31700 N N/A 10700 lbf47400 N N/A 15 º N/A CAD Icon (for items table)
2MV210WIPRLSUX N/A 50 mm N/A 3.5433 in90 mm N/A 0.7874 in20 mm N/A 7130 lbf31700 N N/A 10700 lbf47400 N N/A 15 º N/A CAD Icon (for items table)
2MV210WIPRLTUX N/A 50 mm N/A 3.5433 in90 mm N/A 0.7874 in20 mm N/A 7130 lbf31700 N N/A 10700 lbf47400 N N/A 15 º N/A CAD Icon (for items table)
2MVC210WICRDUX N/A 50 mm N/A 3.5433 in90 mm N/A 0.7874 in20 mm N/A 6340 lbf28200 N N/A 10700 lbf47400 N N/A 15 º N/A CAD Icon (for items table)
2MVC210WICRQUX N/A 50 mm N/A 3.5433 in90 mm N/A 0.7874 in20 mm N/A 6340 lbf28200 N N/A 10700 lbf47400 N N/A 15 º N/A CAD Icon (for items table)
2MVC210WICRSUX N/A 50 mm N/A 3.5433 in90 mm N/A 0.7874 in20 mm N/A 6340 lbf28200 N N/A 10700 lbf47400 N N/A 15 º N/A CAD Icon (for items table)
2MVC210WICRTUX N/A 50 mm N/A 3.5433 in90 mm N/A 0.7874 in20 mm N/A 6340 lbf28200 N N/A 10700 lbf47400 N N/A 15 º N/A CAD Icon (for items table)
3MV210WICRDUX N/A 50 mm N/A 3.5433 in90 mm N/A 0.7874 in20 mm N/A 6800 lbf30200 N N/A 10200 lbf45200 N N/A 25 º N/A CAD Icon (for items table)
3MV210WICRQUX N/A 50 mm N/A 3.5433 in90 mm N/A 0.7874 in20 mm N/A 6800 lbf30200 N N/A 10200 lbf45200 N N/A 25 º N/A CAD Icon (for items table)
3MV210WICRSUX N/A 50 mm N/A 3.5433 in90 mm N/A 0.7874 in20 mm N/A 6800 lbf30200 N N/A 10200 lbf45200 N N/A 25 º N/A CAD Icon (for items table)
3MV210WICRTUX N/A 50 mm N/A 3.5433 in90 mm N/A 0.7874 in20 mm N/A 6800 lbf30200 N N/A 10200 lbf45200 N N/A 25 º N/A CAD Icon (for items table)
3MV210WIPRLDUX N/A 50 mm N/A 3.5433 in90 mm N/A 0.7874 in20 mm N/A 6800 lbf30200 N N/A 10200 lbf45200 N N/A 25 º N/A CAD Icon (for items table)
3MV210WIPRLQUX N/A 50 mm N/A 3.5433 in90 mm N/A 0.7874 in20 mm N/A 6800 lbf30200 N N/A 10200 lbf45200 N N/A 25 º N/A CAD Icon (for items table)
3MV210WIPRLSUX N/A 50 mm N/A 3.5433 in90 mm N/A 0.7874 in20 mm N/A 6800 lbf30200 N N/A 10200 lbf45200 N N/A 25 º N/A CAD Icon (for items table)
3MV210WIPRLTUX N/A 50 mm N/A 3.5433 in90 mm N/A 0.7874 in20 mm N/A 6800 lbf30200 N N/A 10200 lbf45200 N N/A 25 º N/A CAD Icon (for items table)
3MVC210WICRDUX N/A 50 mm N/A 3.5433 in90 mm N/A 0.7874 in20 mm N/A 6050 lbf26900 N N/A 10200 lbf45200 N N/A 25 º N/A CAD Icon (for items table)
3MVC210WICRQUX N/A 50 mm N/A 3.5433 in90 mm N/A 0.7874 in20 mm N/A 6050 lbf26900 N N/A 10200 lbf45200 N N/A 25 º N/A CAD Icon (for items table)
3MVC210WICRSUX N/A 50 mm N/A 3.5433 in90 mm N/A 0.7874 in20 mm N/A 6050 lbf26900 N N/A 10200 lbf45200 N N/A 25 º N/A CAD Icon (for items table)
3MVC210WICRTUX N/A 50 mm N/A 3.5433 in90 mm N/A 0.7874 in20 mm N/A 6050 lbf26900 N N/A 10200 lbf45200 N N/A 25 º N/A CAD Icon (for items table)
2MM210WICRDULFS934 N/A 50 mm N/A 3.5433 in90 mm N/A 0.7874 in20 mm N/A 7130 lbf31700 N N/A 10700 lbf47400 N N/A 15 º N/A CAD Icon (for items table)
2MV210WIPRLDUL N/A 50 mm N/A 3.5433 in90 mm N/A 0.7874 in20 mm N/A 7130 lbf31700 N N/A 10700 lbf47400 N N/A 15 º N/A CAD Icon (for items table)
2MV210WIPRLDUM N/A 50 mm N/A 3.5433 in90 mm N/A 0.7874 in20 mm N/A 7130 lbf31700 N N/A 10700 lbf47400 N N/A 15 º N/A CAD Icon (for items table)
2MV210WIPRLSUL N/A 50 mm N/A 3.5433 in90 mm N/A 0.7874 in20 mm N/A 7130 lbf31700 N N/A 10700 lbf47400 N N/A 15 º N/A CAD Icon (for items table)
2MV210WIPRLSUM N/A 50 mm N/A 3.5433 in90 mm N/A 0.7874 in20 mm N/A 7130 lbf31700 N N/A 10700 lbf47400 N N/A 15 º N/A CAD Icon (for items table)
3MV210WIPRLDUL N/A 50 mm N/A 3.5433 in90 mm N/A 0.7874 in20 mm N/A 6800 lbf30200 N N/A 10200 lbf45200 N N/A 25 º N/A CAD Icon (for items table)
3MV210WIPRLDUM N/A 50 mm N/A 3.5433 in90 mm N/A 0.7874 in20 mm N/A 6800 lbf30200 N N/A 10200 lbf45200 N N/A 25 º N/A CAD Icon (for items table)
3MV210WIPRLSUL N/A 50 mm N/A 3.5433 in90 mm N/A 0.7874 in20 mm N/A 6800 lbf30200 N N/A 10200 lbf45200 N N/A 25 º N/A CAD Icon (for items table)
3MV210WIPRLSUM N/A 50 mm N/A 3.5433 in90 mm N/A 0.7874 in20 mm N/A 6800 lbf30200 N N/A 10200 lbf45200 N N/A 25 º N/A CAD Icon (for items table)
2MM210WICR N/A 50 mm N/A 3.5433 in90 mm N/A 0.7874 in20 mm N/A 7130 lbf31700 N N/A 10700 lbf47400 N N/A 15 º N/A CAD Icon (for items table)
5801 - 5850 of 13198 | Results Per Page | View | Unit of Measure
« 116 117 118 119 120 »