Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
551 - 600 of 13198 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »  
Clear Filter

Rows per Set

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

Bearing Width (in)

Bearing Width (mm)

Total Width (in)

Total Width (mm)

Dynamic Radial Load Rating - 1M Revs (C1) (lbf)

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Limiting Speed - Grease (rpm)

Limiting Speed - Oil (rpm)

Preload

Part Number

Rows per Set

Bore (d)

O.D. (D)

Bearing Width

Total Width

Contact Angle

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Ball Type

CAD

3MM9301WICRDUL N/A Duplex N/A 12 mm N/A 0.945 in24 mm N/A 0.236 in6 mm N/A 0.4720 in12 mm N/A 25 º N/A 400 lbf1770 N N/A 800 lbf3550 N N/A STEEL N/A CAD Icon (for items table)
3MMC9301WICRDUL N/A Duplex N/A 12 mm N/A 0.945 in24 mm N/A 0.236 in6 mm N/A 0.4720 in12 mm N/A 25 º N/A 350 lbf1580 N N/A 800 lbf3550 N N/A Ceramic N/A CAD Icon (for items table)
2MV9301WICRTUL N/A Triplex N/A 12 mm N/A 0.945 in24 mm N/A 0.236 in6 mm N/A 0.709 in18 mm N/A 15 º N/A 410 lbf1840 N N/A 830 lbf3690 N N/A STEEL N/A CAD Icon (for items table)
2MVC9301WICRTUL N/A Triplex N/A 12 mm N/A 0.945 in24 mm N/A 0.236 in6 mm N/A 0.709 in18 mm N/A 15 º N/A 370 lbf1640 N N/A 830 lbf3690 N N/A Ceramic N/A CAD Icon (for items table)
3MV9301WICRTUL N/A Triplex N/A 12 mm N/A 0.945 in24 mm N/A 0.236 in6 mm N/A 0.709 in18 mm N/A 25 º N/A 400 lbf1770 N N/A 800 lbf3550 N N/A STEEL N/A CAD Icon (for items table)
3MVC9301WICRTUL N/A Triplex N/A 12 mm N/A 0.945 in24 mm N/A 0.236 in6 mm N/A 0.709 in18 mm N/A 25 º N/A 350 lbf1580 N N/A 800 lbf3550 N N/A Ceramic N/A CAD Icon (for items table)
2MM9301WICRTUL N/A Triplex N/A 12 mm N/A 0.945 in24 mm N/A 0.236 in6 mm N/A 0.709 in18 mm N/A 15 º N/A 410 lbf1840 N N/A 830 lbf3690 N N/A STEEL N/A CAD Icon (for items table)
2MMC9301WICRTUL N/A Triplex N/A 12 mm N/A 0.945 in24 mm N/A 0.236 in6 mm N/A 0.709 in18 mm N/A 15 º N/A 370 lbf1640 N N/A 830 lbf3690 N N/A Ceramic N/A CAD Icon (for items table)
3MM9301WICRTUL N/A Triplex N/A 12 mm N/A 0.945 in24 mm N/A 0.236 in6 mm N/A 0.709 in18 mm N/A 25 º N/A 400 lbf1770 N N/A 800 lbf3550 N N/A STEEL N/A CAD Icon (for items table)
3MMC9301WICRTUL N/A Triplex N/A 12 mm N/A 0.945 in24 mm N/A 0.236 in6 mm N/A 0.709 in18 mm N/A 25 º N/A 350 lbf1580 N N/A 800 lbf3550 N N/A Ceramic N/A CAD Icon (for items table)
2MV9301WICRQUL N/A Quadruplex N/A 12 mm N/A 0.945 in24 mm N/A 0.236 in6 mm N/A 0.945 in24 mm N/A 15 º N/A 410 lbf1840 N N/A 830 lbf3690 N N/A STEEL N/A CAD Icon (for items table)
2MVC9301WICRQUL N/A Quadruplex N/A 12 mm N/A 0.945 in24 mm N/A 0.236 in6 mm N/A 0.945 in24 mm N/A 15 º N/A 370 lbf1640 N N/A 830 lbf3690 N N/A Ceramic N/A CAD Icon (for items table)
3MV9301WICRQUL N/A Quadruplex N/A 12 mm N/A 0.945 in24 mm N/A 0.236 in6 mm N/A 0.945 in24 mm N/A 25 º N/A 400 lbf1770 N N/A 800 lbf3550 N N/A STEEL N/A CAD Icon (for items table)
3MVC9301WICRQUL N/A Quadruplex N/A 12 mm N/A 0.945 in24 mm N/A 0.236 in6 mm N/A 0.945 in24 mm N/A 25 º N/A 350 lbf1580 N N/A 800 lbf3550 N N/A Ceramic N/A CAD Icon (for items table)
2MM9301WICRQUL N/A Quadruplex N/A 12 mm N/A 0.945 in24 mm N/A 0.236 in6 mm N/A 0.945 in24 mm N/A 15 º N/A 410 lbf1840 N N/A 830 lbf3690 N N/A STEEL N/A CAD Icon (for items table)
2MMC9301WICRQUL N/A Quadruplex N/A 12 mm N/A 0.945 in24 mm N/A 0.236 in6 mm N/A 0.945 in24 mm N/A 15 º N/A 370 lbf1640 N N/A 830 lbf3690 N N/A Ceramic N/A CAD Icon (for items table)
3MM9301WICRQUL N/A Quadruplex N/A 12 mm N/A 0.945 in24 mm N/A 0.236 in6 mm N/A 0.945 in24 mm N/A 25 º N/A 400 lbf1770 N N/A 800 lbf3550 N N/A STEEL N/A CAD Icon (for items table)
3MMC9301WICRQUL N/A Quadruplex N/A 12 mm N/A 0.945 in24 mm N/A 0.236 in6 mm N/A 0.945 in24 mm N/A 25 º N/A 350 lbf1580 N N/A 800 lbf3550 N N/A Ceramic N/A CAD Icon (for items table)
3MM9301WI DUL N/A Duplex N/A 12 mm N/A 0.945 in24 mm N/A 0.236 in6 mm N/A 0.4720 in12 mm N/A 25 º N/A 400 lbf1770 N N/A 800 lbf3550 N N/A STEEL N/A CAD Icon (for items table)
2MM9301WI DUM N/A Duplex N/A 12 mm N/A 0.945 in24 mm N/A 0.236 in6 mm N/A 0.4720 in12 mm N/A 15 º N/A 410 lbf1840 N N/A 830 lbf3690 N N/A STEEL N/A CAD Icon (for items table)
2MV9101WICRSUH N/A Single N/A 12 mm N/A 1.102 in28 mm N/A 0.3150 in8 mm N/A 0.315 in8 mm N/A 15 º N/A 650 lbf2920 N N/A 1430 lbf6400 N N/A STEEL N/A CAD Icon (for items table)
2MVC9101WICRSUH N/A Single N/A 12 mm N/A 1.102 in28 mm N/A 0.3150 in8 mm N/A 0.315 in8 mm N/A 15 º N/A 580 lbf2580 N N/A 1430 lbf6400 N N/A Ceramic N/A CAD Icon (for items table)
3MV9101WICRSUH N/A Single N/A 12 mm N/A 1.102 in28 mm N/A 0.3150 in8 mm N/A 0.315 in8 mm N/A 25 º N/A 630 lbf2800 N N/A 1390 lbf6190 N N/A STEEL N/A CAD Icon (for items table)
3MVC9101WICRSUH N/A Single N/A 12 mm N/A 1.102 in28 mm N/A 0.3150 in8 mm N/A 0.315 in8 mm N/A 25 º N/A 560 lbf2490 N N/A 1390 lbf6190 N N/A Ceramic N/A CAD Icon (for items table)
2MM9101WICRSUH N/A Single N/A 12 mm N/A 1.102 in28 mm N/A 0.3150 in8 mm N/A 0.315 in8 mm N/A 15 º N/A 650 lbf2920 N N/A 1430 lbf6400 N N/A STEEL N/A CAD Icon (for items table)
2MMC9101WICRSUH N/A Single N/A 12 mm N/A 1.102 in28 mm N/A 0.3150 in8 mm N/A 0.315 in8 mm N/A 15 º N/A 580 lbf2580 N N/A 1430 lbf6400 N N/A Ceramic N/A CAD Icon (for items table)
3MM9101WICRSUH N/A Single N/A 12 mm N/A 1.102 in28 mm N/A 0.3150 in8 mm N/A 0.315 in8 mm N/A 25 º N/A 630 lbf2800 N N/A 1390 lbf6190 N N/A STEEL N/A CAD Icon (for items table)
3MMC9101WICRSUH N/A Single N/A 12 mm N/A 1.102 in28 mm N/A 0.3150 in8 mm N/A 0.315 in8 mm N/A 25 º N/A 560 lbf2490 N N/A 1390 lbf6190 N N/A Ceramic N/A CAD Icon (for items table)
2MV9101WICRDUH N/A Duplex N/A 12 mm N/A 1.102 in28 mm N/A 0.3150 in8 mm N/A 0.6300 in16 mm N/A 15 º N/A 650 lbf2920 N N/A 1430 lbf6400 N N/A STEEL N/A CAD Icon (for items table)
2MVC9101WICRDUH N/A Duplex N/A 12 mm N/A 1.102 in28 mm N/A 0.3150 in8 mm N/A 0.6300 in16 mm N/A 15 º N/A 580 lbf2580 N N/A 1430 lbf6400 N N/A Ceramic N/A CAD Icon (for items table)
3MV9101WICRDUH N/A Duplex N/A 12 mm N/A 1.102 in28 mm N/A 0.3150 in8 mm N/A 0.6300 in16 mm N/A 25 º N/A 630 lbf2800 N N/A 1390 lbf6190 N N/A STEEL N/A CAD Icon (for items table)
3MVC9101WICRDUH N/A Duplex N/A 12 mm N/A 1.102 in28 mm N/A 0.3150 in8 mm N/A 0.6300 in16 mm N/A 25 º N/A 560 lbf2490 N N/A 1390 lbf6190 N N/A Ceramic N/A CAD Icon (for items table)
2MM9101WICRDUH N/A Duplex N/A 12 mm N/A 1.102 in28 mm N/A 0.3150 in8 mm N/A 0.6300 in16 mm N/A 15 º N/A 650 lbf2920 N N/A 1430 lbf6400 N N/A STEEL N/A CAD Icon (for items table)
2MMC9101WICRDUH N/A Duplex N/A 12 mm N/A 1.102 in28 mm N/A 0.3150 in8 mm N/A 0.6300 in16 mm N/A 15 º N/A 580 lbf2580 N N/A 1430 lbf6400 N N/A Ceramic N/A CAD Icon (for items table)
3MM9101WICRDUH N/A Duplex N/A 12 mm N/A 1.102 in28 mm N/A 0.3150 in8 mm N/A 0.6300 in16 mm N/A 25 º N/A 630 lbf2800 N N/A 1390 lbf6190 N N/A STEEL N/A CAD Icon (for items table)
3MMC9101WICRDUH N/A Duplex N/A 12 mm N/A 1.102 in28 mm N/A 0.3150 in8 mm N/A 0.6300 in16 mm N/A 25 º N/A 560 lbf2490 N N/A 1390 lbf6190 N N/A Ceramic N/A CAD Icon (for items table)
2MV9101WICRTUH N/A Triplex N/A 12 mm N/A 1.102 in28 mm N/A 0.3150 in8 mm N/A 0.945 in24 mm N/A 15 º N/A 650 lbf2920 N N/A 1430 lbf6400 N N/A STEEL N/A CAD Icon (for items table)
2MVC9101WICRTUH N/A Triplex N/A 12 mm N/A 1.102 in28 mm N/A 0.3150 in8 mm N/A 0.945 in24 mm N/A 15 º N/A 580 lbf2580 N N/A 1430 lbf6400 N N/A Ceramic N/A CAD Icon (for items table)
3MV9101WICRTUH N/A Triplex N/A 12 mm N/A 1.102 in28 mm N/A 0.3150 in8 mm N/A 0.945 in24 mm N/A 25 º N/A 630 lbf2800 N N/A 1390 lbf6190 N N/A STEEL N/A CAD Icon (for items table)
3MVC9101WICRTUH N/A Triplex N/A 12 mm N/A 1.102 in28 mm N/A 0.3150 in8 mm N/A 0.945 in24 mm N/A 25 º N/A 560 lbf2490 N N/A 1390 lbf6190 N N/A Ceramic N/A CAD Icon (for items table)
2MM9101WICRTUH N/A Triplex N/A 12 mm N/A 1.102 in28 mm N/A 0.3150 in8 mm N/A 0.945 in24 mm N/A 15 º N/A 650 lbf2920 N N/A 1430 lbf6400 N N/A STEEL N/A CAD Icon (for items table)
2MMC9101WICRTUH N/A Triplex N/A 12 mm N/A 1.102 in28 mm N/A 0.3150 in8 mm N/A 0.945 in24 mm N/A 15 º N/A 580 lbf2580 N N/A 1430 lbf6400 N N/A Ceramic N/A CAD Icon (for items table)
3MM9101WICRTUH N/A Triplex N/A 12 mm N/A 1.102 in28 mm N/A 0.3150 in8 mm N/A 0.945 in24 mm N/A 25 º N/A 630 lbf2800 N N/A 1390 lbf6190 N N/A STEEL N/A CAD Icon (for items table)
3MMC9101WICRTUH N/A Triplex N/A 12 mm N/A 1.102 in28 mm N/A 0.3150 in8 mm N/A 0.945 in24 mm N/A 25 º N/A 560 lbf2490 N N/A 1390 lbf6190 N N/A Ceramic N/A CAD Icon (for items table)
2MV9101WICRQUH N/A Quadruplex N/A 12 mm N/A 1.102 in28 mm N/A 0.3150 in8 mm N/A 1.26 in32 mm N/A 15 º N/A 650 lbf2920 N N/A 1430 lbf6400 N N/A STEEL N/A CAD Icon (for items table)
2MVC9101WICRQUH N/A Quadruplex N/A 12 mm N/A 1.102 in28 mm N/A 0.3150 in8 mm N/A 1.26 in32 mm N/A 15 º N/A 580 lbf2580 N N/A 1430 lbf6400 N N/A Ceramic N/A CAD Icon (for items table)
3MV9101WICRQUH N/A Quadruplex N/A 12 mm N/A 1.102 in28 mm N/A 0.3150 in8 mm N/A 1.26 in32 mm N/A 25 º N/A 630 lbf2800 N N/A 1390 lbf6190 N N/A STEEL N/A CAD Icon (for items table)
3MVC9101WICRQUH N/A Quadruplex N/A 12 mm N/A 1.102 in28 mm N/A 0.3150 in8 mm N/A 1.26 in32 mm N/A 25 º N/A 560 lbf2490 N N/A 1390 lbf6190 N N/A Ceramic N/A CAD Icon (for items table)
2MM9101WICRQUH N/A Quadruplex N/A 12 mm N/A 1.102 in28 mm N/A 0.3150 in8 mm N/A 1.26 in32 mm N/A 15 º N/A 650 lbf2920 N N/A 1430 lbf6400 N N/A STEEL N/A CAD Icon (for items table)
2MMC9101WICRQUH N/A Quadruplex N/A 12 mm N/A 1.102 in28 mm N/A 0.3150 in8 mm N/A 1.26 in32 mm N/A 15 º N/A 580 lbf2580 N N/A 1430 lbf6400 N N/A Ceramic N/A CAD Icon (for items table)
551 - 600 of 13198 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »