Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
6051 - 6100 of 13198 | Results Per Page | View | Unit of Measure
« 121 122 123 124 125 »  
Clear Filter

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

Width (B) (in)

Width (B) (mm)

Dynamic Radial Load Rating - 1M Revs (C1) (lbf)

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Limiting Speed - Oil (rpm)

Limiting Speed - Grease (rpm)

Part Number

Bore (d)

O.D. (D)

Width (B)

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Contact Angle

CAD

3MV9311WICRQUM N/A 55 mm N/A 3.150 in80 mm N/A 0.512 in13 mm N/A 3920 lbf17400 N N/A 4620 lbf20600 N N/A 25 º N/A CAD Icon (for items table)
3MVC9311WICRQUM N/A 55 mm N/A 3.150 in80 mm N/A 0.512 in13 mm N/A 3490 lbf15500 N N/A 4620 lbf20600 N N/A 25 º N/A CAD Icon (for items table)
2MM9311WICRSUL N/A 55 mm N/A 3.150 in80 mm N/A 0.512 in13 mm N/A 4150 lbf18500 N N/A 4900 lbf21800 N N/A 15 º N/A CAD Icon (for items table)
2MMC9311WICRSUL N/A 55 mm N/A 3.150 in80 mm N/A 0.512 in13 mm N/A 3700 lbf16400 N N/A 4900 lbf21800 N N/A 15 º N/A CAD Icon (for items table)
3MM9311WICRSUL N/A 55 mm N/A 3.150 in80 mm N/A 0.512 in13 mm N/A 3920 lbf17400 N N/A 4620 lbf20600 N N/A 25 º N/A CAD Icon (for items table)
3MMC9311WICRSUL N/A 55 mm N/A 3.150 in80 mm N/A 0.512 in13 mm N/A 3490 lbf15500 N N/A 4620 lbf20600 N N/A 25 º N/A CAD Icon (for items table)
2MV9311WICRSUL N/A 55 mm N/A 3.150 in80 mm N/A 0.512 in13 mm N/A 4150 lbf18500 N N/A 4900 lbf21800 N N/A 15 º N/A CAD Icon (for items table)
2MVC9311WICRSUL N/A 55 mm N/A 3.150 in80 mm N/A 0.512 in13 mm N/A 3700 lbf16400 N N/A 4900 lbf21800 N N/A 15 º N/A CAD Icon (for items table)
3MV9311WICRSUL N/A 55 mm N/A 3.150 in80 mm N/A 0.512 in13 mm N/A 3920 lbf17400 N N/A 4620 lbf20600 N N/A 25 º N/A CAD Icon (for items table)
3MVC9311WICRSUL N/A 55 mm N/A 3.150 in80 mm N/A 0.512 in13 mm N/A 3490 lbf15500 N N/A 4620 lbf20600 N N/A 25 º N/A CAD Icon (for items table)
2MM9311WICRDUL N/A 55 mm N/A 3.150 in80 mm N/A 0.512 in13 mm N/A 4150 lbf18500 N N/A 4900 lbf21800 N N/A 15 º N/A CAD Icon (for items table)
2MMC9311WICRDUL N/A 55 mm N/A 3.150 in80 mm N/A 0.512 in13 mm N/A 3700 lbf16400 N N/A 4900 lbf21800 N N/A 15 º N/A CAD Icon (for items table)
3MM9311WICRDUL N/A 55 mm N/A 3.150 in80 mm N/A 0.512 in13 mm N/A 3920 lbf17400 N N/A 4620 lbf20600 N N/A 25 º N/A CAD Icon (for items table)
3MMC9311WICRDUL N/A 55 mm N/A 3.150 in80 mm N/A 0.512 in13 mm N/A 3490 lbf15500 N N/A 4620 lbf20600 N N/A 25 º N/A CAD Icon (for items table)
2MV9311WICRDUL N/A 55 mm N/A 3.150 in80 mm N/A 0.512 in13 mm N/A 4150 lbf18500 N N/A 4900 lbf21800 N N/A 15 º N/A CAD Icon (for items table)
2MVC9311WICRDUL N/A 55 mm N/A 3.150 in80 mm N/A 0.512 in13 mm N/A 3700 lbf16400 N N/A 4900 lbf21800 N N/A 15 º N/A CAD Icon (for items table)
3MV9311WICRDUL N/A 55 mm N/A 3.150 in80 mm N/A 0.512 in13 mm N/A 3920 lbf17400 N N/A 4620 lbf20600 N N/A 25 º N/A CAD Icon (for items table)
3MVC9311WICRDUL N/A 55 mm N/A 3.150 in80 mm N/A 0.512 in13 mm N/A 3490 lbf15500 N N/A 4620 lbf20600 N N/A 25 º N/A CAD Icon (for items table)
2MM9311WICRTUL N/A 55 mm N/A 3.150 in80 mm N/A 0.512 in13 mm N/A 4150 lbf18500 N N/A 4900 lbf21800 N N/A 15 º N/A CAD Icon (for items table)
2MMC9311WICRTUL N/A 55 mm N/A 3.150 in80 mm N/A 0.512 in13 mm N/A 3700 lbf16400 N N/A 4900 lbf21800 N N/A 15 º N/A CAD Icon (for items table)
3MM9311WICRTUL N/A 55 mm N/A 3.150 in80 mm N/A 0.512 in13 mm N/A 3920 lbf17400 N N/A 4620 lbf20600 N N/A 25 º N/A CAD Icon (for items table)
3MMC9311WICRTUL N/A 55 mm N/A 3.150 in80 mm N/A 0.512 in13 mm N/A 3490 lbf15500 N N/A 4620 lbf20600 N N/A 25 º N/A CAD Icon (for items table)
2MV9311WICRTUL N/A 55 mm N/A 3.150 in80 mm N/A 0.512 in13 mm N/A 4150 lbf18500 N N/A 4900 lbf21800 N N/A 15 º N/A CAD Icon (for items table)
2MVC9311WICRTUL N/A 55 mm N/A 3.150 in80 mm N/A 0.512 in13 mm N/A 3700 lbf16400 N N/A 4900 lbf21800 N N/A 15 º N/A CAD Icon (for items table)
3MV9311WICRTUL N/A 55 mm N/A 3.150 in80 mm N/A 0.512 in13 mm N/A 3920 lbf17400 N N/A 4620 lbf20600 N N/A 25 º N/A CAD Icon (for items table)
3MVC9311WICRTUL N/A 55 mm N/A 3.150 in80 mm N/A 0.512 in13 mm N/A 3490 lbf15500 N N/A 4620 lbf20600 N N/A 25 º N/A CAD Icon (for items table)
2MM9311WICRQUL N/A 55 mm N/A 3.150 in80 mm N/A 0.512 in13 mm N/A 4150 lbf18500 N N/A 4900 lbf21800 N N/A 15 º N/A CAD Icon (for items table)
2MMC9311WICRQUL N/A 55 mm N/A 3.150 in80 mm N/A 0.512 in13 mm N/A 3700 lbf16400 N N/A 4900 lbf21800 N N/A 15 º N/A CAD Icon (for items table)
3MM9311WICRQUL N/A 55 mm N/A 3.150 in80 mm N/A 0.512 in13 mm N/A 3920 lbf17400 N N/A 4620 lbf20600 N N/A 25 º N/A CAD Icon (for items table)
3MMC9311WICRQUL N/A 55 mm N/A 3.150 in80 mm N/A 0.512 in13 mm N/A 3490 lbf15500 N N/A 4620 lbf20600 N N/A 25 º N/A CAD Icon (for items table)
2MV9311WICRQUL N/A 55 mm N/A 3.150 in80 mm N/A 0.512 in13 mm N/A 4150 lbf18500 N N/A 4900 lbf21800 N N/A 15 º N/A CAD Icon (for items table)
2MVC9311WICRQUL N/A 55 mm N/A 3.150 in80 mm N/A 0.512 in13 mm N/A 3700 lbf16400 N N/A 4900 lbf21800 N N/A 15 º N/A CAD Icon (for items table)
3MV9311WICRQUL N/A 55 mm N/A 3.150 in80 mm N/A 0.512 in13 mm N/A 3920 lbf17400 N N/A 4620 lbf20600 N N/A 25 º N/A CAD Icon (for items table)
3MVC9311WICRQUL N/A 55 mm N/A 3.150 in80 mm N/A 0.512 in13 mm N/A 3490 lbf15500 N N/A 4620 lbf20600 N N/A 25 º N/A CAD Icon (for items table)
3MMC9311WICRTUX N/A 55 mm N/A 3.150 in80 mm N/A 0.512 in13 mm N/A 3490 lbf15500 N N/A 4620 lbf20600 N N/A 25 º N/A CAD Icon (for items table)
3MMC9311WICRSUX N/A 55 mm N/A 3.150 in80 mm N/A 0.512 in13 mm N/A 3490 lbf15500 N N/A 4620 lbf20600 N N/A 25 º N/A CAD Icon (for items table)
3MMC9311WICRQUX N/A 55 mm N/A 3.150 in80 mm N/A 0.512 in13 mm N/A 3490 lbf15500 N N/A 4620 lbf20600 N N/A 25 º N/A CAD Icon (for items table)
3MMC9311WICRDUX N/A 55 mm N/A 3.150 in80 mm N/A 0.512 in13 mm N/A 3490 lbf15500 N N/A 4620 lbf20600 N N/A 25 º N/A CAD Icon (for items table)
3MM9311WICRTUX N/A 55 mm N/A 3.150 in80 mm N/A 0.512 in13 mm N/A 3920 lbf17400 N N/A 4620 lbf20600 N N/A 25 º N/A CAD Icon (for items table)
3MM9311WICRSUX N/A 55 mm N/A 3.150 in80 mm N/A 0.512 in13 mm N/A 3920 lbf17400 N N/A 4620 lbf20600 N N/A 25 º N/A CAD Icon (for items table)
3MM9311WICRQUX N/A 55 mm N/A 3.150 in80 mm N/A 0.512 in13 mm N/A 3920 lbf17400 N N/A 4620 lbf20600 N N/A 25 º N/A CAD Icon (for items table)
3MM9311WICRDUX N/A 55 mm N/A 3.150 in80 mm N/A 0.512 in13 mm N/A 3920 lbf17400 N N/A 4620 lbf20600 N N/A 25 º N/A CAD Icon (for items table)
3MM9311WI TUM N/A 55 mm N/A 3.150 in80 mm N/A 0.512 in13 mm N/A 3920 lbf17400 N N/A 4620 lbf20600 N N/A 25 º N/A CAD Icon (for items table)
3MM9311WI TUL N/A 55 mm N/A 3.150 in80 mm N/A 0.512 in13 mm N/A 3920 lbf17400 N N/A 4620 lbf20600 N N/A 25 º N/A CAD Icon (for items table)
3MM9311WI QUL N/A 55 mm N/A 3.150 in80 mm N/A 0.512 in13 mm N/A 3920 lbf17400 N N/A 4620 lbf20600 N N/A 25 º N/A CAD Icon (for items table)
2MMC9311WICRTUX N/A 55 mm N/A 3.150 in80 mm N/A 0.512 in13 mm N/A 3700 lbf16400 N N/A 4900 lbf21800 N N/A 15 º N/A CAD Icon (for items table)
2MMC9311WICRSUX N/A 55 mm N/A 3.150 in80 mm N/A 0.512 in13 mm N/A 3700 lbf16400 N N/A 4900 lbf21800 N N/A 15 º N/A CAD Icon (for items table)
2MMC9311WICRQUX N/A 55 mm N/A 3.150 in80 mm N/A 0.512 in13 mm N/A 3700 lbf16400 N N/A 4900 lbf21800 N N/A 15 º N/A CAD Icon (for items table)
2MMC9311WICRDUX N/A 55 mm N/A 3.150 in80 mm N/A 0.512 in13 mm N/A 3700 lbf16400 N N/A 4900 lbf21800 N N/A 15 º N/A CAD Icon (for items table)
2MM9311WICRTUX N/A 55 mm N/A 3.150 in80 mm N/A 0.512 in13 mm N/A 4150 lbf18500 N N/A 4900 lbf21800 N N/A 15 º N/A CAD Icon (for items table)
6051 - 6100 of 13198 | Results Per Page | View | Unit of Measure
« 121 122 123 124 125 »