Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
6301 - 6350 of 13198 | Results Per Page | View | Unit of Measure
« 126 127 128 129 130 »  
Clear Filter

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

Width (B) (in)

Width (B) (mm)

Dynamic Radial Load Rating - 1M Revs (C1) (lbf)

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Limiting Speed - Oil (rpm)

Limiting Speed - Grease (rpm)

Part Number

Bore (d)

O.D. (D)

Width (B)

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Contact Angle

CAD

2MMVC99111WNDUXFS637 N/A 55 mm N/A 3.5433 in90 mm N/A 0.7087 in18 mm N/A 5720 lbf25400 N N/A 8500 lbf37800 N N/A 15 º N/A CAD Icon (for items table)
2MV9111WIPRLDUH N/A 55 mm N/A 3.5433 in90 mm N/A 0.7087 in18 mm N/A 6420 lbf28600 N N/A 8500 lbf37800 N N/A 15 º N/A CAD Icon (for items table)
2MV9111WIPRLQUH N/A 55 mm N/A 3.5433 in90 mm N/A 0.7087 in18 mm N/A 6420 lbf28600 N N/A 8500 lbf37800 N N/A 15 º N/A CAD Icon (for items table)
2MV9111WIPRLQUL N/A 55 mm N/A 3.5433 in90 mm N/A 0.7087 in18 mm N/A 6420 lbf28600 N N/A 8500 lbf37800 N N/A 15 º N/A CAD Icon (for items table)
2MV9111WIPRLQUM N/A 55 mm N/A 3.5433 in90 mm N/A 0.7087 in18 mm N/A 6420 lbf28600 N N/A 8500 lbf37800 N N/A 15 º N/A CAD Icon (for items table)
2MV9111WIPRLSUH N/A 55 mm N/A 3.5433 in90 mm N/A 0.7087 in18 mm N/A 6420 lbf28600 N N/A 8500 lbf37800 N N/A 15 º N/A CAD Icon (for items table)
2MV9111WIPRLTUH N/A 55 mm N/A 3.5433 in90 mm N/A 0.7087 in18 mm N/A 6420 lbf28600 N N/A 8500 lbf37800 N N/A 15 º N/A CAD Icon (for items table)
2MV9111WIPRLTUL N/A 55 mm N/A 3.5433 in90 mm N/A 0.7087 in18 mm N/A 6420 lbf28600 N N/A 8500 lbf37800 N N/A 15 º N/A CAD Icon (for items table)
2MV9111WIPRLTUM N/A 55 mm N/A 3.5433 in90 mm N/A 0.7087 in18 mm N/A 6420 lbf28600 N N/A 8500 lbf37800 N N/A 15 º N/A CAD Icon (for items table)
3MM9111WICR N/A 55 mm N/A 3.5433 in90 mm N/A 0.7087 in18 mm N/A 6110 lbf27200 N N/A 8080 lbf35900 N N/A 25 º N/A CAD Icon (for items table)
3MM9111WICRQULFS934 N/A 55 mm N/A 3.5433 in90 mm N/A 0.7087 in18 mm N/A 6110 lbf27200 N N/A 8080 lbf35900 N N/A 25 º N/A CAD Icon (for items table)
3MMV9111HXVVDUHFS934 N/A 55 mm N/A 3.5433 in90 mm N/A 0.7087 in18 mm N/A 5440 lbf24200 N N/A 8080 lbf35900 N N/A 25 º N/A CAD Icon (for items table)
3MMV9111HXVVDULFS934 N/A 55 mm N/A 3.5433 in90 mm N/A 0.7087 in18 mm N/A 5440 lbf24200 N N/A 8080 lbf35900 N N/A 25 º N/A CAD Icon (for items table)
3MMV9111HXVVDUMFS934 N/A 55 mm N/A 3.5433 in90 mm N/A 0.7087 in18 mm N/A 5440 lbf24200 N N/A 8080 lbf35900 N N/A 25 º N/A CAD Icon (for items table)
3MMV9111HXVVDUXFS934 N/A 55 mm N/A 3.5433 in90 mm N/A 0.7087 in18 mm N/A 5440 lbf24200 N N/A 8080 lbf35900 N N/A 25 º N/A CAD Icon (for items table)
3MMV9111HXVVQUHFS934 N/A 55 mm N/A 3.5433 in90 mm N/A 0.7087 in18 mm N/A 5440 lbf24200 N N/A 8080 lbf35900 N N/A 25 º N/A CAD Icon (for items table)
3MMV9111HXVVQULFS934 N/A 55 mm N/A 3.5433 in90 mm N/A 0.7087 in18 mm N/A 5440 lbf24200 N N/A 8080 lbf35900 N N/A 25 º N/A CAD Icon (for items table)
3MMV9111HXVVQUMFS934 N/A 55 mm N/A 3.5433 in90 mm N/A 0.7087 in18 mm N/A 5440 lbf24200 N N/A 8080 lbf35900 N N/A 25 º N/A CAD Icon (for items table)
3MMV9111HXVVQUXFS934 N/A 55 mm N/A 3.5433 in90 mm N/A 0.7087 in18 mm N/A 5440 lbf24200 N N/A 8080 lbf35900 N N/A 25 º N/A CAD Icon (for items table)
3MMV9111HXVVSUHFS934 N/A 55 mm N/A 3.5433 in90 mm N/A 0.7087 in18 mm N/A 5440 lbf24200 N N/A 8080 lbf35900 N N/A 25 º N/A CAD Icon (for items table)
3MMV9111HXVVSULFS934 N/A 55 mm N/A 3.5433 in90 mm N/A 0.7087 in18 mm N/A 5440 lbf24200 N N/A 8080 lbf35900 N N/A 25 º N/A CAD Icon (for items table)
3MMV9111HXVVSUMFS934 N/A 55 mm N/A 3.5433 in90 mm N/A 0.7087 in18 mm N/A 5440 lbf24200 N N/A 8080 lbf35900 N N/A 25 º N/A CAD Icon (for items table)
3MMV9111HXVVSUXFS934 N/A 55 mm N/A 3.5433 in90 mm N/A 0.7087 in18 mm N/A 5440 lbf24200 N N/A 8080 lbf35900 N N/A 25 º N/A CAD Icon (for items table)
3MMV9111HXVVTUHFS934 N/A 55 mm N/A 3.5433 in90 mm N/A 0.7087 in18 mm N/A 5440 lbf24200 N N/A 8080 lbf35900 N N/A 25 º N/A CAD Icon (for items table)
3MMV9111HXVVTULFS934 N/A 55 mm N/A 3.5433 in90 mm N/A 0.7087 in18 mm N/A 5440 lbf24200 N N/A 8080 lbf35900 N N/A 25 º N/A CAD Icon (for items table)
3MMV9111HXVVTUMFS934 N/A 55 mm N/A 3.5433 in90 mm N/A 0.7087 in18 mm N/A 5440 lbf24200 N N/A 8080 lbf35900 N N/A 25 º N/A CAD Icon (for items table)
3MMV9111HXVVTUXFS934 N/A 55 mm N/A 3.5433 in90 mm N/A 0.7087 in18 mm N/A 5440 lbf24200 N N/A 8080 lbf35900 N N/A 25 º N/A CAD Icon (for items table)
3MMVC9111HXVVDUHFS934 N/A 55 mm N/A 3.5433 in90 mm N/A 0.7087 in18 mm N/A 5440 lbf24200 N N/A 8080 lbf35900 N N/A 25 º N/A CAD Icon (for items table)
3MMVC9111HXVVDULFS934 N/A 55 mm N/A 3.5433 in90 mm N/A 0.7087 in18 mm N/A 5440 lbf24200 N N/A 8080 lbf35900 N N/A 25 º N/A CAD Icon (for items table)
3MMVC9111HXVVDUMFS934 N/A 55 mm N/A 3.5433 in90 mm N/A 0.7087 in18 mm N/A 5440 lbf24200 N N/A 8080 lbf35900 N N/A 25 º N/A CAD Icon (for items table)
3MMVC9111HXVVDUXFS934 N/A 55 mm N/A 3.5433 in90 mm N/A 0.7087 in18 mm N/A 5440 lbf24200 N N/A 8080 lbf35900 N N/A 25 º N/A CAD Icon (for items table)
3MMVC9111HXVVQUHFS934 N/A 55 mm N/A 3.5433 in90 mm N/A 0.7087 in18 mm N/A 5440 lbf24200 N N/A 8080 lbf35900 N N/A 25 º N/A CAD Icon (for items table)
3MMVC9111HXVVQULFS934 N/A 55 mm N/A 3.5433 in90 mm N/A 0.7087 in18 mm N/A 5440 lbf24200 N N/A 8080 lbf35900 N N/A 25 º N/A CAD Icon (for items table)
3MMVC9111HXVVQUXFS934 N/A 55 mm N/A 3.5433 in90 mm N/A 0.7087 in18 mm N/A 5440 lbf24200 N N/A 8080 lbf35900 N N/A 25 º N/A CAD Icon (for items table)
3MMVC9111HXVVSUHFS934 N/A 55 mm N/A 3.5433 in90 mm N/A 0.7087 in18 mm N/A 5440 lbf24200 N N/A 8080 lbf35900 N N/A 25 º N/A CAD Icon (for items table)
3MMVC9111HXVVSULFS934 N/A 55 mm N/A 3.5433 in90 mm N/A 0.7087 in18 mm N/A 5440 lbf24200 N N/A 8080 lbf35900 N N/A 25 º N/A CAD Icon (for items table)
3MMVC9111HXVVSUMFS934 N/A 55 mm N/A 3.5433 in90 mm N/A 0.7087 in18 mm N/A 5440 lbf24200 N N/A 8080 lbf35900 N N/A 25 º N/A CAD Icon (for items table)
3MMVC9111HXVVSUXFS934 N/A 55 mm N/A 3.5433 in90 mm N/A 0.7087 in18 mm N/A 5440 lbf24200 N N/A 8080 lbf35900 N N/A 25 º N/A CAD Icon (for items table)
3MMVC9111HXVVTUHFS934 N/A 55 mm N/A 3.5433 in90 mm N/A 0.7087 in18 mm N/A 5440 lbf24200 N N/A 8080 lbf35900 N N/A 25 º N/A CAD Icon (for items table)
3MMVC9111HXVVTULFS934 N/A 55 mm N/A 3.5433 in90 mm N/A 0.7087 in18 mm N/A 5440 lbf24200 N N/A 8080 lbf35900 N N/A 25 º N/A CAD Icon (for items table)
3MMVC9111HXVVTUMFS934 N/A 55 mm N/A 3.5433 in90 mm N/A 0.7087 in18 mm N/A 5440 lbf24200 N N/A 8080 lbf35900 N N/A 25 º N/A CAD Icon (for items table)
3MMVC9111HXVVTUXFS934 N/A 55 mm N/A 3.5433 in90 mm N/A 0.7087 in18 mm N/A 5440 lbf24200 N N/A 8080 lbf35900 N N/A 25 º N/A CAD Icon (for items table)
3MV9111WIPRLDUH N/A 55 mm N/A 3.5433 in90 mm N/A 0.7087 in18 mm N/A 6110 lbf27200 N N/A 8080 lbf35900 N N/A 25 º N/A CAD Icon (for items table)
3MV9111WIPRLQUH N/A 55 mm N/A 3.5433 in90 mm N/A 0.7087 in18 mm N/A 6110 lbf27200 N N/A 8080 lbf35900 N N/A 25 º N/A CAD Icon (for items table)
3MV9111WIPRLQUL N/A 55 mm N/A 3.5433 in90 mm N/A 0.7087 in18 mm N/A 6110 lbf27200 N N/A 8080 lbf35900 N N/A 25 º N/A CAD Icon (for items table)
3MV9111WIPRLQUM N/A 55 mm N/A 3.5433 in90 mm N/A 0.7087 in18 mm N/A 6110 lbf27200 N N/A 8080 lbf35900 N N/A 25 º N/A CAD Icon (for items table)
3MV9111WIPRLSUH N/A 55 mm N/A 3.5433 in90 mm N/A 0.7087 in18 mm N/A 6110 lbf27200 N N/A 8080 lbf35900 N N/A 25 º N/A CAD Icon (for items table)
3MV9111WIPRLTUH N/A 55 mm N/A 3.5433 in90 mm N/A 0.7087 in18 mm N/A 6110 lbf27200 N N/A 8080 lbf35900 N N/A 25 º N/A CAD Icon (for items table)
3MV9111WIPRLTUL N/A 55 mm N/A 3.5433 in90 mm N/A 0.7087 in18 mm N/A 6110 lbf27200 N N/A 8080 lbf35900 N N/A 25 º N/A CAD Icon (for items table)
3MV9111WIPRLTUM N/A 55 mm N/A 3.5433 in90 mm N/A 0.7087 in18 mm N/A 6110 lbf27200 N N/A 8080 lbf35900 N N/A 25 º N/A CAD Icon (for items table)
6301 - 6350 of 13198 | Results Per Page | View | Unit of Measure
« 126 127 128 129 130 »