Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
6851 - 6900 of 13198 | Results Per Page | View | Unit of Measure
« 136 137 138 139 140 »  
Clear Filter

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

Width (B) (in)

Width (B) (mm)

Dynamic Radial Load Rating - 1M Revs (C1) (lbf)

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Limiting Speed - Oil (rpm)

Limiting Speed - Grease (rpm)

Part Number

Bore (d)

O.D. (D)

Width (B)

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Contact Angle

CAD

3MM9112WITULFS637 N/A 60 mm N/A 3.740 in95 mm N/A 0.709 in18 mm N/A 6550 lbf29100 N N/A 8290 lbf36900 N N/A 25 º N/A CAD Icon (for items table)
3MM9112WICRTUX N/A 60 mm N/A 3.740 in95 mm N/A 0.709 in18 mm N/A 6550 lbf29100 N N/A 8290 lbf36900 N N/A 25 º N/A CAD Icon (for items table)
3MM9112WICRSUX N/A 60 mm N/A 3.740 in95 mm N/A 0.709 in18 mm N/A 6550 lbf29100 N N/A 8290 lbf36900 N N/A 25 º N/A CAD Icon (for items table)
3MM9112WICRQUX N/A 60 mm N/A 3.740 in95 mm N/A 0.709 in18 mm N/A 6550 lbf29100 N N/A 8290 lbf36900 N N/A 25 º N/A CAD Icon (for items table)
3MM9112WICRDUX N/A 60 mm N/A 3.740 in95 mm N/A 0.709 in18 mm N/A 6550 lbf29100 N N/A 8290 lbf36900 N N/A 25 º N/A CAD Icon (for items table)
3MM9112WI TUM N/A 60 mm N/A 3.740 in95 mm N/A 0.709 in18 mm N/A 6550 lbf29100 N N/A 8290 lbf36900 N N/A 25 º N/A CAD Icon (for items table)
3MM9112WI TUL N/A 60 mm N/A 3.740 in95 mm N/A 0.709 in18 mm N/A 6550 lbf29100 N N/A 8290 lbf36900 N N/A 25 º N/A CAD Icon (for items table)
3MM9112WI TM N/A 60 mm N/A 3.740 in95 mm N/A 0.709 in18 mm N/A 6550 lbf29100 N N/A 8290 lbf36900 N N/A 25 º N/A CAD Icon (for items table)
3MM9112WI QUL N/A 60 mm N/A 3.740 in95 mm N/A 0.709 in18 mm N/A 6550 lbf29100 N N/A 8290 lbf36900 N N/A 25 º N/A CAD Icon (for items table)
3MM9112WI QUHFS883 N/A 60 mm N/A 3.740 in95 mm N/A 0.709 in18 mm N/A 6550 lbf29100 N N/A 8290 lbf36900 N N/A 25 º N/A CAD Icon (for items table)
3MM9112WI DULFS934 N/A 60 mm N/A 3.740 in95 mm N/A 0.709 in18 mm N/A 6550 lbf29100 N N/A 8290 lbf36900 N N/A 25 º N/A CAD Icon (for items table)
3MM9112WI DULFS637 N/A 60 mm N/A 3.740 in95 mm N/A 0.709 in18 mm N/A 6550 lbf29100 N N/A 8290 lbf36900 N N/A 25 º N/A CAD Icon (for items table)
3MM9112WI DUH N/A 60 mm N/A 3.740 in95 mm N/A 0.709 in18 mm N/A 6550 lbf29100 N N/A 8290 lbf36900 N N/A 25 º N/A CAD Icon (for items table)
2MMC9112WICRTUX N/A 60 mm N/A 3.740 in95 mm N/A 0.709 in18 mm N/A 6110 lbf27200 N N/A 8730 lbf38800 N N/A 15 º N/A CAD Icon (for items table)
2MMC9112WICRSUX N/A 60 mm N/A 3.740 in95 mm N/A 0.709 in18 mm N/A 6110 lbf27200 N N/A 8730 lbf38800 N N/A 15 º N/A CAD Icon (for items table)
2MMC9112WICRQUX N/A 60 mm N/A 3.740 in95 mm N/A 0.709 in18 mm N/A 6110 lbf27200 N N/A 8730 lbf38800 N N/A 15 º N/A CAD Icon (for items table)
2MMC9112WICRDUX N/A 60 mm N/A 3.740 in95 mm N/A 0.709 in18 mm N/A 6110 lbf27200 N N/A 8730 lbf38800 N N/A 15 º N/A CAD Icon (for items table)
2MMC9112WICRDULFS934 N/A 60 mm N/A 3.740 in95 mm N/A 0.709 in18 mm N/A 6110 lbf27200 N N/A 8730 lbf38800 N N/A 15 º N/A CAD Icon (for items table)
2MMC9112WICRDULFS735 N/A 60 mm N/A 3.740 in95 mm N/A 0.709 in18 mm N/A 6110 lbf27200 N N/A 8730 lbf38800 N N/A 15 º N/A CAD Icon (for items table)
2MMC9112WICRDULFS637 N/A 60 mm N/A 3.740 in95 mm N/A 0.709 in18 mm N/A 6110 lbf27200 N N/A 8730 lbf38800 N N/A 15 º N/A CAD Icon (for items table)
2MMC9112WI DUM N/A 60 mm N/A 3.740 in95 mm N/A 0.709 in18 mm N/A 6110 lbf27200 N N/A 8730 lbf38800 N N/A 15 º N/A CAD Icon (for items table)
2MM9112WIDUMFS637 N/A 60 mm N/A 3.740 in95 mm N/A 0.709 in18 mm N/A 6860 lbf30500 N N/A 8730 lbf38800 N N/A 15 º N/A CAD Icon (for items table)
2MM9112WICRSUX N/A 60 mm N/A 3.740 in95 mm N/A 0.709 in18 mm N/A 6860 lbf30500 N N/A 8730 lbf38800 N N/A 15 º N/A CAD Icon (for items table)
2MM9112WICRQUX N/A 60 mm N/A 3.740 in95 mm N/A 0.709 in18 mm N/A 6860 lbf30500 N N/A 8730 lbf38800 N N/A 15 º N/A CAD Icon (for items table)
2MM9112WICRDUX N/A 60 mm N/A 3.740 in95 mm N/A 0.709 in18 mm N/A 6860 lbf30500 N N/A 8730 lbf38800 N N/A 15 º N/A CAD Icon (for items table)
2MM9112WICRDULFS934 N/A 60 mm N/A 3.740 in95 mm N/A 0.709 in18 mm N/A 6860 lbf30500 N N/A 8730 lbf38800 N N/A 15 º N/A CAD Icon (for items table)
2MM9112WI QUL N/A 60 mm N/A 3.740 in95 mm N/A 0.709 in18 mm N/A 6860 lbf30500 N N/A 8730 lbf38800 N N/A 15 º N/A CAD Icon (for items table)
2MM9112WICRTUX N/A 60 mm N/A 3.7402 in95 mm N/A 0.7087 in18 mm N/A 6860 lbf30500 N N/A 8730 lbf38800 N N/A 15 º N/A CAD Icon (for items table)
2MMV9112HXCRDUX N/A 60 mm N/A 3.7402 in95 mm N/A 0.7087 in18 mm N/A 6110 lbf27200 N N/A 8730 lbf38800 N N/A 15 º N/A CAD Icon (for items table)
2MMV9112HXCRQUX N/A 60 mm N/A 3.7402 in95 mm N/A 0.7087 in18 mm N/A 6110 lbf27200 N N/A 8730 lbf38800 N N/A 15 º N/A CAD Icon (for items table)
2MMV9112HXCRSUX N/A 60 mm N/A 3.7402 in95 mm N/A 0.7087 in18 mm N/A 6110 lbf27200 N N/A 8730 lbf38800 N N/A 15 º N/A CAD Icon (for items table)
2MMV9112HXCRTUX N/A 60 mm N/A 3.7402 in95 mm N/A 0.7087 in18 mm N/A 6110 lbf27200 N N/A 8730 lbf38800 N N/A 15 º N/A CAD Icon (for items table)
2MMVC9112HXCRDUX N/A 60 mm N/A 3.7402 in95 mm N/A 0.7087 in18 mm N/A 6110 lbf27200 N N/A 8730 lbf38800 N N/A 15 º N/A CAD Icon (for items table)
2MMVC9112HXCRQUX N/A 60 mm N/A 3.7402 in95 mm N/A 0.7087 in18 mm N/A 6110 lbf27200 N N/A 8730 lbf38800 N N/A 15 º N/A CAD Icon (for items table)
2MMVC9112HXCRSUX N/A 60 mm N/A 3.7402 in95 mm N/A 0.7087 in18 mm N/A 6110 lbf27200 N N/A 8730 lbf38800 N N/A 15 º N/A CAD Icon (for items table)
2MMVC9112HXCRTUX N/A 60 mm N/A 3.7402 in95 mm N/A 0.7087 in18 mm N/A 6110 lbf27200 N N/A 8730 lbf38800 N N/A 15 º N/A CAD Icon (for items table)
2MMVC99112WNDUX N/A 60 mm N/A 3.7402 in95 mm N/A 0.7087 in18 mm N/A 6110 lbf27200 N N/A 8730 lbf38800 N N/A 15 º N/A CAD Icon (for items table)
2MV9112WICRDUX N/A 60 mm N/A 3.7402 in95 mm N/A 0.7087 in18 mm N/A 6860 lbf30500 N N/A 8730 lbf38800 N N/A 15 º N/A CAD Icon (for items table)
2MV9112WICRQUX N/A 60 mm N/A 3.7402 in95 mm N/A 0.7087 in18 mm N/A 6860 lbf30500 N N/A 8730 lbf38800 N N/A 15 º N/A CAD Icon (for items table)
2MV9112WICRSUX N/A 60 mm N/A 3.7402 in95 mm N/A 0.7087 in18 mm N/A 6860 lbf30500 N N/A 8730 lbf38800 N N/A 15 º N/A CAD Icon (for items table)
2MV9112WICRTUX N/A 60 mm N/A 3.7402 in95 mm N/A 0.7087 in18 mm N/A 6860 lbf30500 N N/A 8730 lbf38800 N N/A 15 º N/A CAD Icon (for items table)
2MVC9112WICRDUX N/A 60 mm N/A 3.7402 in95 mm N/A 0.7087 in18 mm N/A 6110 lbf27200 N N/A 8730 lbf38800 N N/A 15 º N/A CAD Icon (for items table)
2MVC9112WICRQUX N/A 60 mm N/A 3.7402 in95 mm N/A 0.7087 in18 mm N/A 6110 lbf27200 N N/A 8730 lbf38800 N N/A 15 º N/A CAD Icon (for items table)
2MVC9112WICRSUX N/A 60 mm N/A 3.7402 in95 mm N/A 0.7087 in18 mm N/A 6110 lbf27200 N N/A 8730 lbf38800 N N/A 15 º N/A CAD Icon (for items table)
2MVC9112WICRTUX N/A 60 mm N/A 3.7402 in95 mm N/A 0.7087 in18 mm N/A 6110 lbf27200 N N/A 8730 lbf38800 N N/A 15 º N/A CAD Icon (for items table)
3MMV9112HXCRDUX N/A 60 mm N/A 3.7402 in95 mm N/A 0.7087 in18 mm N/A 5830 lbf25900 N N/A 8290 lbf36900 N N/A 25 º N/A CAD Icon (for items table)
3MMV9112HXCRQUX N/A 60 mm N/A 3.7402 in95 mm N/A 0.7087 in18 mm N/A 5830 lbf25900 N N/A 8290 lbf36900 N N/A 25 º N/A CAD Icon (for items table)
3MMV9112HXCRSUX N/A 60 mm N/A 3.7402 in95 mm N/A 0.7087 in18 mm N/A 5830 lbf25900 N N/A 8290 lbf36900 N N/A 25 º N/A CAD Icon (for items table)
3MMV9112HXCRTUX N/A 60 mm N/A 3.7402 in95 mm N/A 0.7087 in18 mm N/A 5830 lbf25900 N N/A 8290 lbf36900 N N/A 25 º N/A CAD Icon (for items table)
3MMVC9112HXCRDUX N/A 60 mm N/A 3.7402 in95 mm N/A 0.7087 in18 mm N/A 5830 lbf25900 N N/A 8290 lbf36900 N N/A 25 º N/A CAD Icon (for items table)
6851 - 6900 of 13198 | Results Per Page | View | Unit of Measure
« 136 137 138 139 140 »