Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
7051 - 7100 of 13198 | Results Per Page | View | Unit of Measure
« 141 142 143 144 145 »  
Clear Filter

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

Width (B) (in)

Width (B) (mm)

Dynamic Radial Load Rating - 1M Revs (C1) (lbf)

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Limiting Speed - Oil (rpm)

Limiting Speed - Grease (rpm)

Part Number

Bore (d)

O.D. (D)

Width (B)

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Contact Angle

CAD

3MV212WIPRLTUL N/A 60 mm N/A 4.3307 in110 mm N/A 0.8661 in22 mm N/A 10600 lbf47100 N N/A 15200 lbf67700 N N/A 25 º N/A CAD Icon (for items table)
3MMV212WIMBRDUL N/A 60 mm N/A 4.3307 in110 mm N/A 0.8661 in22 mm N/A 9400 lbf41800 N N/A 15200 lbf67700 N N/A 25 º N/A CAD Icon (for items table)
2MM212WICRSUH N/A 60 mm N/A 4.331 in110 mm N/A 0.866 in22 mm N/A 11000 lbf48900 N N/A 16000 lbf71000 N N/A 15 º N/A CAD Icon (for items table)
2MMC212WICRSUH N/A 60 mm N/A 4.331 in110 mm N/A 0.866 in22 mm N/A 9810 lbf43600 N N/A 16000 lbf71000 N N/A 15 º N/A CAD Icon (for items table)
3MMC212WICRSUH N/A 60 mm N/A 4.331 in110 mm N/A 0.866 in22 mm N/A 9400 lbf41800 N N/A 15200 lbf67700 N N/A 25 º N/A CAD Icon (for items table)
3MM212WICRSUH N/A 60 mm N/A 4.331 in110 mm N/A 0.866 in22 mm N/A 10600 lbf47100 N N/A 15200 lbf67700 N N/A 25 º N/A CAD Icon (for items table)
2MV212WICRSUH N/A 60 mm N/A 4.331 in110 mm N/A 0.866 in22 mm N/A 11000 lbf48900 N N/A 16000 lbf71000 N N/A 15 º N/A CAD Icon (for items table)
3MV212WICRSUH N/A 60 mm N/A 4.331 in110 mm N/A 0.866 in22 mm N/A 10600 lbf47100 N N/A 15200 lbf67700 N N/A 25 º N/A CAD Icon (for items table)
2MVC212WICRSUH N/A 60 mm N/A 4.331 in110 mm N/A 0.866 in22 mm N/A 9810 lbf43600 N N/A 16000 lbf71000 N N/A 15 º N/A CAD Icon (for items table)
3MVC212WICRSUH N/A 60 mm N/A 4.331 in110 mm N/A 0.866 in22 mm N/A 9400 lbf41800 N N/A 15200 lbf67700 N N/A 25 º N/A CAD Icon (for items table)
2MM212WICRDUH N/A 60 mm N/A 4.331 in110 mm N/A 0.866 in22 mm N/A 11000 lbf48900 N N/A 16000 lbf71000 N N/A 15 º N/A CAD Icon (for items table)
2MMC212WICRDUH N/A 60 mm N/A 4.331 in110 mm N/A 0.866 in22 mm N/A 9810 lbf43600 N N/A 16000 lbf71000 N N/A 15 º N/A CAD Icon (for items table)
3MMC212WICRDUH N/A 60 mm N/A 4.331 in110 mm N/A 0.866 in22 mm N/A 9400 lbf41800 N N/A 15200 lbf67700 N N/A 25 º N/A CAD Icon (for items table)
3MM212WICRDUH N/A 60 mm N/A 4.331 in110 mm N/A 0.866 in22 mm N/A 10600 lbf47100 N N/A 15200 lbf67700 N N/A 25 º N/A CAD Icon (for items table)
2MV212WICRDUH N/A 60 mm N/A 4.331 in110 mm N/A 0.866 in22 mm N/A 11000 lbf48900 N N/A 16000 lbf71000 N N/A 15 º N/A CAD Icon (for items table)
3MV212WICRDUH N/A 60 mm N/A 4.331 in110 mm N/A 0.866 in22 mm N/A 10600 lbf47100 N N/A 15200 lbf67700 N N/A 25 º N/A CAD Icon (for items table)
2MVC212WICRDUH N/A 60 mm N/A 4.331 in110 mm N/A 0.866 in22 mm N/A 9810 lbf43600 N N/A 16000 lbf71000 N N/A 15 º N/A CAD Icon (for items table)
3MVC212WICRDUH N/A 60 mm N/A 4.331 in110 mm N/A 0.866 in22 mm N/A 9400 lbf41800 N N/A 15200 lbf67700 N N/A 25 º N/A CAD Icon (for items table)
2MM212WICRTUH N/A 60 mm N/A 4.331 in110 mm N/A 0.866 in22 mm N/A 11000 lbf48900 N N/A 16000 lbf71000 N N/A 15 º N/A CAD Icon (for items table)
2MMC212WICRTUH N/A 60 mm N/A 4.331 in110 mm N/A 0.866 in22 mm N/A 9810 lbf43600 N N/A 16000 lbf71000 N N/A 15 º N/A CAD Icon (for items table)
3MMC212WICRTUH N/A 60 mm N/A 4.331 in110 mm N/A 0.866 in22 mm N/A 9400 lbf41800 N N/A 15200 lbf67700 N N/A 25 º N/A CAD Icon (for items table)
3MM212WICRTUH N/A 60 mm N/A 4.331 in110 mm N/A 0.866 in22 mm N/A 10600 lbf47100 N N/A 15200 lbf67700 N N/A 25 º N/A CAD Icon (for items table)
2MV212WICRTUH N/A 60 mm N/A 4.331 in110 mm N/A 0.866 in22 mm N/A 11000 lbf48900 N N/A 16000 lbf71000 N N/A 15 º N/A CAD Icon (for items table)
3MV212WICRTUH N/A 60 mm N/A 4.331 in110 mm N/A 0.866 in22 mm N/A 10600 lbf47100 N N/A 15200 lbf67700 N N/A 25 º N/A CAD Icon (for items table)
2MVC212WICRTUH N/A 60 mm N/A 4.331 in110 mm N/A 0.866 in22 mm N/A 9810 lbf43600 N N/A 16000 lbf71000 N N/A 15 º N/A CAD Icon (for items table)
3MVC212WICRTUH N/A 60 mm N/A 4.331 in110 mm N/A 0.866 in22 mm N/A 9400 lbf41800 N N/A 15200 lbf67700 N N/A 25 º N/A CAD Icon (for items table)
2MM212WICRQUH N/A 60 mm N/A 4.331 in110 mm N/A 0.866 in22 mm N/A 11000 lbf48900 N N/A 16000 lbf71000 N N/A 15 º N/A CAD Icon (for items table)
2MMC212WICRQUH N/A 60 mm N/A 4.331 in110 mm N/A 0.866 in22 mm N/A 9810 lbf43600 N N/A 16000 lbf71000 N N/A 15 º N/A CAD Icon (for items table)
3MMC212WICRQUH N/A 60 mm N/A 4.331 in110 mm N/A 0.866 in22 mm N/A 9400 lbf41800 N N/A 15200 lbf67700 N N/A 25 º N/A CAD Icon (for items table)
3MM212WICRQUH N/A 60 mm N/A 4.331 in110 mm N/A 0.866 in22 mm N/A 10600 lbf47100 N N/A 15200 lbf67700 N N/A 25 º N/A CAD Icon (for items table)
2MV212WICRQUH N/A 60 mm N/A 4.331 in110 mm N/A 0.866 in22 mm N/A 11000 lbf48900 N N/A 16000 lbf71000 N N/A 15 º N/A CAD Icon (for items table)
3MV212WICRQUH N/A 60 mm N/A 4.331 in110 mm N/A 0.866 in22 mm N/A 10600 lbf47100 N N/A 15200 lbf67700 N N/A 25 º N/A CAD Icon (for items table)
2MVC212WICRQUH N/A 60 mm N/A 4.331 in110 mm N/A 0.866 in22 mm N/A 9810 lbf43600 N N/A 16000 lbf71000 N N/A 15 º N/A CAD Icon (for items table)
3MVC212WICRQUH N/A 60 mm N/A 4.331 in110 mm N/A 0.866 in22 mm N/A 9400 lbf41800 N N/A 15200 lbf67700 N N/A 25 º N/A CAD Icon (for items table)
2MM212WICRSUM N/A 60 mm N/A 4.331 in110 mm N/A 0.866 in22 mm N/A 11000 lbf48900 N N/A 16000 lbf71000 N N/A 15 º N/A CAD Icon (for items table)
2MMC212WICRSUM N/A 60 mm N/A 4.331 in110 mm N/A 0.866 in22 mm N/A 9810 lbf43600 N N/A 16000 lbf71000 N N/A 15 º N/A CAD Icon (for items table)
3MMC212WICRSUM N/A 60 mm N/A 4.331 in110 mm N/A 0.866 in22 mm N/A 9400 lbf41800 N N/A 15200 lbf67700 N N/A 25 º N/A CAD Icon (for items table)
3MM212WICRSUM N/A 60 mm N/A 4.331 in110 mm N/A 0.866 in22 mm N/A 10600 lbf47100 N N/A 15200 lbf67700 N N/A 25 º N/A CAD Icon (for items table)
2MV212WICRSUM N/A 60 mm N/A 4.331 in110 mm N/A 0.866 in22 mm N/A 11000 lbf48900 N N/A 16000 lbf71000 N N/A 15 º N/A CAD Icon (for items table)
3MV212WICRSUM N/A 60 mm N/A 4.331 in110 mm N/A 0.866 in22 mm N/A 10600 lbf47100 N N/A 15200 lbf67700 N N/A 25 º N/A CAD Icon (for items table)
2MVC212WICRSUM N/A 60 mm N/A 4.331 in110 mm N/A 0.866 in22 mm N/A 9810 lbf43600 N N/A 16000 lbf71000 N N/A 15 º N/A CAD Icon (for items table)
3MVC212WICRSUM N/A 60 mm N/A 4.331 in110 mm N/A 0.866 in22 mm N/A 9400 lbf41800 N N/A 15200 lbf67700 N N/A 25 º N/A CAD Icon (for items table)
2MM212WICRDUM N/A 60 mm N/A 4.331 in110 mm N/A 0.866 in22 mm N/A 11000 lbf48900 N N/A 16000 lbf71000 N N/A 15 º N/A CAD Icon (for items table)
2MMC212WICRDUM N/A 60 mm N/A 4.331 in110 mm N/A 0.866 in22 mm N/A 9810 lbf43600 N N/A 16000 lbf71000 N N/A 15 º N/A CAD Icon (for items table)
3MMC212WICRDUM N/A 60 mm N/A 4.331 in110 mm N/A 0.866 in22 mm N/A 9400 lbf41800 N N/A 15200 lbf67700 N N/A 25 º N/A CAD Icon (for items table)
3MM212WICRDUM N/A 60 mm N/A 4.331 in110 mm N/A 0.866 in22 mm N/A 10600 lbf47100 N N/A 15200 lbf67700 N N/A 25 º N/A CAD Icon (for items table)
2MV212WICRDUM N/A 60 mm N/A 4.331 in110 mm N/A 0.866 in22 mm N/A 11000 lbf48900 N N/A 16000 lbf71000 N N/A 15 º N/A CAD Icon (for items table)
3MV212WICRDUM N/A 60 mm N/A 4.331 in110 mm N/A 0.866 in22 mm N/A 10600 lbf47100 N N/A 15200 lbf67700 N N/A 25 º N/A CAD Icon (for items table)
2MVC212WICRDUM N/A 60 mm N/A 4.331 in110 mm N/A 0.866 in22 mm N/A 9810 lbf43600 N N/A 16000 lbf71000 N N/A 15 º N/A CAD Icon (for items table)
3MVC212WICRDUM N/A 60 mm N/A 4.331 in110 mm N/A 0.866 in22 mm N/A 9400 lbf41800 N N/A 15200 lbf67700 N N/A 25 º N/A CAD Icon (for items table)
7051 - 7100 of 13198 | Results Per Page | View | Unit of Measure
« 141 142 143 144 145 »