Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
7101 - 7150 of 13198 | Results Per Page | View | Unit of Measure
« 141 142 143 144 145 »  
Clear Filter

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

Width (B) (in)

Width (B) (mm)

Dynamic Radial Load Rating - 1M Revs (C1) (lbf)

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Limiting Speed - Oil (rpm)

Limiting Speed - Grease (rpm)

Part Number

Bore (d)

O.D. (D)

Width (B)

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Contact Angle

CAD

2MM212WICRTUM N/A 60 mm N/A 4.331 in110 mm N/A 0.866 in22 mm N/A 11000 lbf48900 N N/A 16000 lbf71000 N N/A 15 º N/A CAD Icon (for items table)
2MMC212WICRTUM N/A 60 mm N/A 4.331 in110 mm N/A 0.866 in22 mm N/A 9810 lbf43600 N N/A 16000 lbf71000 N N/A 15 º N/A CAD Icon (for items table)
3MMC212WICRTUM N/A 60 mm N/A 4.331 in110 mm N/A 0.866 in22 mm N/A 9400 lbf41800 N N/A 15200 lbf67700 N N/A 25 º N/A CAD Icon (for items table)
3MM212WICRTUM N/A 60 mm N/A 4.331 in110 mm N/A 0.866 in22 mm N/A 10600 lbf47100 N N/A 15200 lbf67700 N N/A 25 º N/A CAD Icon (for items table)
2MV212WICRTUM N/A 60 mm N/A 4.331 in110 mm N/A 0.866 in22 mm N/A 11000 lbf48900 N N/A 16000 lbf71000 N N/A 15 º N/A CAD Icon (for items table)
3MV212WICRTUM N/A 60 mm N/A 4.331 in110 mm N/A 0.866 in22 mm N/A 10600 lbf47100 N N/A 15200 lbf67700 N N/A 25 º N/A CAD Icon (for items table)
2MVC212WICRTUM N/A 60 mm N/A 4.331 in110 mm N/A 0.866 in22 mm N/A 9810 lbf43600 N N/A 16000 lbf71000 N N/A 15 º N/A CAD Icon (for items table)
3MVC212WICRTUM N/A 60 mm N/A 4.331 in110 mm N/A 0.866 in22 mm N/A 9400 lbf41800 N N/A 15200 lbf67700 N N/A 25 º N/A CAD Icon (for items table)
2MM212WICRQUM N/A 60 mm N/A 4.331 in110 mm N/A 0.866 in22 mm N/A 11000 lbf48900 N N/A 16000 lbf71000 N N/A 15 º N/A CAD Icon (for items table)
2MMC212WICRQUM N/A 60 mm N/A 4.331 in110 mm N/A 0.866 in22 mm N/A 9810 lbf43600 N N/A 16000 lbf71000 N N/A 15 º N/A CAD Icon (for items table)
3MMC212WICRQUM N/A 60 mm N/A 4.331 in110 mm N/A 0.866 in22 mm N/A 9400 lbf41800 N N/A 15200 lbf67700 N N/A 25 º N/A CAD Icon (for items table)
3MM212WICRQUM N/A 60 mm N/A 4.331 in110 mm N/A 0.866 in22 mm N/A 10600 lbf47100 N N/A 15200 lbf67700 N N/A 25 º N/A CAD Icon (for items table)
2MV212WICRQUM N/A 60 mm N/A 4.331 in110 mm N/A 0.866 in22 mm N/A 11000 lbf48900 N N/A 16000 lbf71000 N N/A 15 º N/A CAD Icon (for items table)
3MV212WICRQUM N/A 60 mm N/A 4.331 in110 mm N/A 0.866 in22 mm N/A 10600 lbf47100 N N/A 15200 lbf67700 N N/A 25 º N/A CAD Icon (for items table)
2MVC212WICRQUM N/A 60 mm N/A 4.331 in110 mm N/A 0.866 in22 mm N/A 9810 lbf43600 N N/A 16000 lbf71000 N N/A 15 º N/A CAD Icon (for items table)
3MVC212WICRQUM N/A 60 mm N/A 4.331 in110 mm N/A 0.866 in22 mm N/A 9400 lbf41800 N N/A 15200 lbf67700 N N/A 25 º N/A CAD Icon (for items table)
2MM212WICRSUL N/A 60 mm N/A 4.331 in110 mm N/A 0.866 in22 mm N/A 11000 lbf48900 N N/A 16000 lbf71000 N N/A 15 º N/A CAD Icon (for items table)
2MMC212WICRSUL N/A 60 mm N/A 4.331 in110 mm N/A 0.866 in22 mm N/A 9810 lbf43600 N N/A 16000 lbf71000 N N/A 15 º N/A CAD Icon (for items table)
3MMC212WICRSUL N/A 60 mm N/A 4.331 in110 mm N/A 0.866 in22 mm N/A 9400 lbf41800 N N/A 15200 lbf67700 N N/A 25 º N/A CAD Icon (for items table)
3MM212WICRSUL N/A 60 mm N/A 4.331 in110 mm N/A 0.866 in22 mm N/A 10600 lbf47100 N N/A 15200 lbf67700 N N/A 25 º N/A CAD Icon (for items table)
2MV212WICRSUL N/A 60 mm N/A 4.331 in110 mm N/A 0.866 in22 mm N/A 11000 lbf48900 N N/A 16000 lbf71000 N N/A 15 º N/A CAD Icon (for items table)
3MV212WICRSUL N/A 60 mm N/A 4.331 in110 mm N/A 0.866 in22 mm N/A 10600 lbf47100 N N/A 15200 lbf67700 N N/A 25 º N/A CAD Icon (for items table)
2MVC212WICRSUL N/A 60 mm N/A 4.331 in110 mm N/A 0.866 in22 mm N/A 9810 lbf43600 N N/A 16000 lbf71000 N N/A 15 º N/A CAD Icon (for items table)
3MVC212WICRSUL N/A 60 mm N/A 4.331 in110 mm N/A 0.866 in22 mm N/A 9400 lbf41800 N N/A 15200 lbf67700 N N/A 25 º N/A CAD Icon (for items table)
2MM212WICRDUL N/A 60 mm N/A 4.331 in110 mm N/A 0.866 in22 mm N/A 11000 lbf48900 N N/A 16000 lbf71000 N N/A 15 º N/A CAD Icon (for items table)
2MMC212WICRDUL N/A 60 mm N/A 4.331 in110 mm N/A 0.866 in22 mm N/A 9810 lbf43600 N N/A 16000 lbf71000 N N/A 15 º N/A CAD Icon (for items table)
3MMC212WICRDUL N/A 60 mm N/A 4.331 in110 mm N/A 0.866 in22 mm N/A 9400 lbf41800 N N/A 15200 lbf67700 N N/A 25 º N/A CAD Icon (for items table)
3MM212WICRDUL N/A 60 mm N/A 4.331 in110 mm N/A 0.866 in22 mm N/A 10600 lbf47100 N N/A 15200 lbf67700 N N/A 25 º N/A CAD Icon (for items table)
2MV212WICRDUL N/A 60 mm N/A 4.331 in110 mm N/A 0.866 in22 mm N/A 11000 lbf48900 N N/A 16000 lbf71000 N N/A 15 º N/A CAD Icon (for items table)
3MV212WICRDUL N/A 60 mm N/A 4.331 in110 mm N/A 0.866 in22 mm N/A 10600 lbf47100 N N/A 15200 lbf67700 N N/A 25 º N/A CAD Icon (for items table)
2MVC212WICRDUL N/A 60 mm N/A 4.331 in110 mm N/A 0.866 in22 mm N/A 9810 lbf43600 N N/A 16000 lbf71000 N N/A 15 º N/A CAD Icon (for items table)
3MVC212WICRDUL N/A 60 mm N/A 4.331 in110 mm N/A 0.866 in22 mm N/A 9400 lbf41800 N N/A 15200 lbf67700 N N/A 25 º N/A CAD Icon (for items table)
2MM212WICRTUL N/A 60 mm N/A 4.331 in110 mm N/A 0.866 in22 mm N/A 11000 lbf48900 N N/A 16000 lbf71000 N N/A 15 º N/A CAD Icon (for items table)
2MMC212WICRTUL N/A 60 mm N/A 4.331 in110 mm N/A 0.866 in22 mm N/A 9810 lbf43600 N N/A 16000 lbf71000 N N/A 15 º N/A CAD Icon (for items table)
3MMC212WICRTUL N/A 60 mm N/A 4.331 in110 mm N/A 0.866 in22 mm N/A 9400 lbf41800 N N/A 15200 lbf67700 N N/A 25 º N/A CAD Icon (for items table)
3MM212WICRTUL N/A 60 mm N/A 4.331 in110 mm N/A 0.866 in22 mm N/A 10600 lbf47100 N N/A 15200 lbf67700 N N/A 25 º N/A CAD Icon (for items table)
2MV212WICRTUL N/A 60 mm N/A 4.331 in110 mm N/A 0.866 in22 mm N/A 11000 lbf48900 N N/A 16000 lbf71000 N N/A 15 º N/A CAD Icon (for items table)
3MV212WICRTUL N/A 60 mm N/A 4.331 in110 mm N/A 0.866 in22 mm N/A 10600 lbf47100 N N/A 15200 lbf67700 N N/A 25 º N/A CAD Icon (for items table)
2MVC212WICRTUL N/A 60 mm N/A 4.331 in110 mm N/A 0.866 in22 mm N/A 9810 lbf43600 N N/A 16000 lbf71000 N N/A 15 º N/A CAD Icon (for items table)
3MVC212WICRTUL N/A 60 mm N/A 4.331 in110 mm N/A 0.866 in22 mm N/A 9400 lbf41800 N N/A 15200 lbf67700 N N/A 25 º N/A CAD Icon (for items table)
2MM212WICRQUL N/A 60 mm N/A 4.331 in110 mm N/A 0.866 in22 mm N/A 11000 lbf48900 N N/A 16000 lbf71000 N N/A 15 º N/A CAD Icon (for items table)
2MMC212WICRQUL N/A 60 mm N/A 4.331 in110 mm N/A 0.866 in22 mm N/A 9810 lbf43600 N N/A 16000 lbf71000 N N/A 15 º N/A CAD Icon (for items table)
3MMC212WICRQUL N/A 60 mm N/A 4.331 in110 mm N/A 0.866 in22 mm N/A 9400 lbf41800 N N/A 15200 lbf67700 N N/A 25 º N/A CAD Icon (for items table)
3MM212WICRQUL N/A 60 mm N/A 4.331 in110 mm N/A 0.866 in22 mm N/A 10600 lbf47100 N N/A 15200 lbf67700 N N/A 25 º N/A CAD Icon (for items table)
2MV212WICRQUL N/A 60 mm N/A 4.331 in110 mm N/A 0.866 in22 mm N/A 11000 lbf48900 N N/A 16000 lbf71000 N N/A 15 º N/A CAD Icon (for items table)
3MV212WICRQUL N/A 60 mm N/A 4.331 in110 mm N/A 0.866 in22 mm N/A 10600 lbf47100 N N/A 15200 lbf67700 N N/A 25 º N/A CAD Icon (for items table)
2MVC212WICRQUL N/A 60 mm N/A 4.331 in110 mm N/A 0.866 in22 mm N/A 9810 lbf43600 N N/A 16000 lbf71000 N N/A 15 º N/A CAD Icon (for items table)
3MVC212WICRQUL N/A 60 mm N/A 4.331 in110 mm N/A 0.866 in22 mm N/A 9400 lbf41800 N N/A 15200 lbf67700 N N/A 25 º N/A CAD Icon (for items table)
3MMC212WICRTUX N/A 60 mm N/A 4.331 in110 mm N/A 0.866 in22 mm N/A 9400 lbf41800 N N/A 15200 lbf67700 N N/A 25 º N/A CAD Icon (for items table)
3MMC212WICRSUX N/A 60 mm N/A 4.331 in110 mm N/A 0.866 in22 mm N/A 9400 lbf41800 N N/A 15200 lbf67700 N N/A 25 º N/A CAD Icon (for items table)
7101 - 7150 of 13198 | Results Per Page | View | Unit of Measure
« 141 142 143 144 145 »