Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
7301 - 7350 of 13198 | Results Per Page | View | Unit of Measure
« 146 147 148 149 150 »  
Clear Filter

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

Width (B) (in)

Width (B) (mm)

Dynamic Radial Load Rating - 1M Revs (C1) (lbf)

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Limiting Speed - Oil (rpm)

Limiting Speed - Grease (rpm)

Part Number

Bore (d)

O.D. (D)

Width (B)

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Contact Angle

CAD

2MMC9313WICRTUL N/A 65 mm N/A 3.543 in90 mm N/A 0.512 in13 mm N/A 4370 lbf19500 N N/A 5290 lbf23600 N N/A 15 º N/A CAD Icon (for items table)
3MM9313WICRTUL N/A 65 mm N/A 3.543 in90 mm N/A 0.512 in13 mm N/A 4580 lbf20400 N N/A 4990 lbf22200 N N/A 25 º N/A CAD Icon (for items table)
3MMC9313WICRTUL N/A 65 mm N/A 3.543 in90 mm N/A 0.512 in13 mm N/A 4080 lbf18100 N N/A 4990 lbf22200 N N/A 25 º N/A CAD Icon (for items table)
2MV9313WICRTUL N/A 65 mm N/A 3.543 in90 mm N/A 0.512 in13 mm N/A 4910 lbf21900 N N/A 5290 lbf23600 N N/A 15 º N/A CAD Icon (for items table)
2MVC9313WICRTUL N/A 65 mm N/A 3.543 in90 mm N/A 0.512 in13 mm N/A 4370 lbf19500 N N/A 5290 lbf23600 N N/A 15 º N/A CAD Icon (for items table)
3MV9313WICRTUL N/A 65 mm N/A 3.543 in90 mm N/A 0.512 in13 mm N/A 4580 lbf20400 N N/A 4990 lbf22200 N N/A 25 º N/A CAD Icon (for items table)
3MVC9313WICRTUL N/A 65 mm N/A 3.543 in90 mm N/A 0.512 in13 mm N/A 4080 lbf18100 N N/A 4990 lbf22200 N N/A 25 º N/A CAD Icon (for items table)
2MM9313WICRQUL N/A 65 mm N/A 3.543 in90 mm N/A 0.512 in13 mm N/A 4910 lbf21900 N N/A 5290 lbf23600 N N/A 15 º N/A CAD Icon (for items table)
2MMC9313WICRQUL N/A 65 mm N/A 3.543 in90 mm N/A 0.512 in13 mm N/A 4370 lbf19500 N N/A 5290 lbf23600 N N/A 15 º N/A CAD Icon (for items table)
3MM9313WICRQUL N/A 65 mm N/A 3.543 in90 mm N/A 0.512 in13 mm N/A 4580 lbf20400 N N/A 4990 lbf22200 N N/A 25 º N/A CAD Icon (for items table)
3MMC9313WICRQUL N/A 65 mm N/A 3.543 in90 mm N/A 0.512 in13 mm N/A 4080 lbf18100 N N/A 4990 lbf22200 N N/A 25 º N/A CAD Icon (for items table)
2MV9313WICRQUL N/A 65 mm N/A 3.543 in90 mm N/A 0.512 in13 mm N/A 4910 lbf21900 N N/A 5290 lbf23600 N N/A 15 º N/A CAD Icon (for items table)
2MVC9313WICRQUL N/A 65 mm N/A 3.543 in90 mm N/A 0.512 in13 mm N/A 4370 lbf19500 N N/A 5290 lbf23600 N N/A 15 º N/A CAD Icon (for items table)
3MV9313WICRQUL N/A 65 mm N/A 3.543 in90 mm N/A 0.512 in13 mm N/A 4580 lbf20400 N N/A 4990 lbf22200 N N/A 25 º N/A CAD Icon (for items table)
3MVC9313WICRQUL N/A 65 mm N/A 3.543 in90 mm N/A 0.512 in13 mm N/A 4080 lbf18100 N N/A 4990 lbf22200 N N/A 25 º N/A CAD Icon (for items table)
3MMC9313WICRTUX N/A 65 mm N/A 3.543 in90 mm N/A 0.512 in13 mm N/A 4080 lbf18100 N N/A 4990 lbf22200 N N/A 25 º N/A CAD Icon (for items table)
3MMC9313WICRSUX N/A 65 mm N/A 3.543 in90 mm N/A 0.512 in13 mm N/A 4080 lbf18100 N N/A 4990 lbf22200 N N/A 25 º N/A CAD Icon (for items table)
3MMC9313WICRQUX N/A 65 mm N/A 3.543 in90 mm N/A 0.512 in13 mm N/A 4080 lbf18100 N N/A 4990 lbf22200 N N/A 25 º N/A CAD Icon (for items table)
3MMC9313WICRDUX N/A 65 mm N/A 3.543 in90 mm N/A 0.512 in13 mm N/A 4080 lbf18100 N N/A 4990 lbf22200 N N/A 25 º N/A CAD Icon (for items table)
3MM9313WICRTUX N/A 65 mm N/A 3.543 in90 mm N/A 0.512 in13 mm N/A 4580 lbf20400 N N/A 4990 lbf22200 N N/A 25 º N/A CAD Icon (for items table)
3MM9313WICRSUX N/A 65 mm N/A 3.543 in90 mm N/A 0.512 in13 mm N/A 4580 lbf20400 N N/A 4990 lbf22200 N N/A 25 º N/A CAD Icon (for items table)
3MM9313WICRQUX N/A 65 mm N/A 3.543 in90 mm N/A 0.512 in13 mm N/A 4580 lbf20400 N N/A 4990 lbf22200 N N/A 25 º N/A CAD Icon (for items table)
3MM9313WICRDUX N/A 65 mm N/A 3.543 in90 mm N/A 0.512 in13 mm N/A 4580 lbf20400 N N/A 4990 lbf22200 N N/A 25 º N/A CAD Icon (for items table)
2MMC9313WICRTUX N/A 65 mm N/A 3.543 in90 mm N/A 0.512 in13 mm N/A 4370 lbf19500 N N/A 5290 lbf23600 N N/A 15 º N/A CAD Icon (for items table)
2MMC9313WICRSUX N/A 65 mm N/A 3.543 in90 mm N/A 0.512 in13 mm N/A 4370 lbf19500 N N/A 5290 lbf23600 N N/A 15 º N/A CAD Icon (for items table)
2MMC9313WICRQUX N/A 65 mm N/A 3.543 in90 mm N/A 0.512 in13 mm N/A 4370 lbf19500 N N/A 5290 lbf23600 N N/A 15 º N/A CAD Icon (for items table)
2MMC9313WICRDUX N/A 65 mm N/A 3.543 in90 mm N/A 0.512 in13 mm N/A 4370 lbf19500 N N/A 5290 lbf23600 N N/A 15 º N/A CAD Icon (for items table)
2MM9313WISULFS633 N/A 65 mm N/A 3.543 in90 mm N/A 0.512 in13 mm N/A 4910 lbf21900 N N/A 5290 lbf23600 N N/A 15 º N/A CAD Icon (for items table)
2MM9313WICRTUX N/A 65 mm N/A 3.543 in90 mm N/A 0.512 in13 mm N/A 4910 lbf21900 N N/A 5290 lbf23600 N N/A 15 º N/A CAD Icon (for items table)
2MM9313WICRSUX N/A 65 mm N/A 3.543 in90 mm N/A 0.512 in13 mm N/A 4910 lbf21900 N N/A 5290 lbf23600 N N/A 15 º N/A CAD Icon (for items table)
2MM9313WICRQUX N/A 65 mm N/A 3.543 in90 mm N/A 0.512 in13 mm N/A 4910 lbf21900 N N/A 5290 lbf23600 N N/A 15 º N/A CAD Icon (for items table)
2MM9313WICRDUX N/A 65 mm N/A 3.543 in90 mm N/A 0.512 in13 mm N/A 4910 lbf21900 N N/A 5290 lbf23600 N N/A 15 º N/A CAD Icon (for items table)
2MM9313WI SUM N/A 65 mm N/A 3.543 in90 mm N/A 0.512 in13 mm N/A 4910 lbf21900 N N/A 5290 lbf23600 N N/A 15 º N/A CAD Icon (for items table)
2MM9313WI DULFS934 N/A 65 mm N/A 3.543 in90 mm N/A 0.512 in13 mm N/A 4910 lbf21900 N N/A 5290 lbf23600 N N/A 15 º N/A CAD Icon (for items table)
2MM9313WI DUL N/A 65 mm N/A 3.543 in90 mm N/A 0.512 in13 mm N/A 4910 lbf21900 N N/A 5290 lbf23600 N N/A 15 º N/A CAD Icon (for items table)
2MM9313WICRDULFS637 N/A 65 mm N/A 3.5433 in90 mm N/A 0.5118 in13 mm N/A 4910 lbf21900 N N/A 5290 lbf23600 N N/A 15 º N/A CAD Icon (for items table)
2MM9313WICRDUMFS637 N/A 65 mm N/A 3.5433 in90 mm N/A 0.5118 in13 mm N/A 4910 lbf21900 N N/A 5290 lbf23600 N N/A 15 º N/A CAD Icon (for items table)
3MMVC9313HXVVSULFS637 N/A 65 mm N/A 3.5433 in90 mm N/A 0.5118 in13 mm N/A 4080 lbf18100 N N/A 4990 lbf22200 N N/A 25 º N/A CAD Icon (for items table)
2MM9313WICRDULFS934 N/A 65 mm N/A 3.5433 in90 mm N/A 0.5118 in13 mm N/A 4910 lbf21900 N N/A 5290 lbf23600 N N/A 15 º N/A CAD Icon (for items table)
2MM9313WICRSULFS633 N/A 65 mm N/A 3.5433 in90 mm N/A 0.5118 in13 mm N/A 4910 lbf21900 N N/A 5290 lbf23600 N N/A 15 º N/A CAD Icon (for items table)
2MMV9313HXVVDUHFS934 N/A 65 mm N/A 3.5433 in90 mm N/A 0.5118 in13 mm N/A 4370 lbf19500 N N/A 5290 lbf23600 N N/A 15 º N/A CAD Icon (for items table)
2MMV9313HXVVDULFS934 N/A 65 mm N/A 3.5433 in90 mm N/A 0.5118 in13 mm N/A 4370 lbf19500 N N/A 5290 lbf23600 N N/A 15 º N/A CAD Icon (for items table)
2MMV9313HXVVDUMFS934 N/A 65 mm N/A 3.5433 in90 mm N/A 0.5118 in13 mm N/A 4370 lbf19500 N N/A 5290 lbf23600 N N/A 15 º N/A CAD Icon (for items table)
2MMV9313HXVVQUHFS934 N/A 65 mm N/A 3.5433 in90 mm N/A 0.5118 in13 mm N/A 4370 lbf19500 N N/A 5290 lbf23600 N N/A 15 º N/A CAD Icon (for items table)
2MMV9313HXVVQULFS934 N/A 65 mm N/A 3.5433 in90 mm N/A 0.5118 in13 mm N/A 4370 lbf19500 N N/A 5290 lbf23600 N N/A 15 º N/A CAD Icon (for items table)
2MMV9313HXVVQUMFS934 N/A 65 mm N/A 3.5433 in90 mm N/A 0.5118 in13 mm N/A 4370 lbf19500 N N/A 5290 lbf23600 N N/A 15 º N/A CAD Icon (for items table)
2MMV9313HXVVSUHFS934 N/A 65 mm N/A 3.5433 in90 mm N/A 0.5118 in13 mm N/A 4370 lbf19500 N N/A 5290 lbf23600 N N/A 15 º N/A CAD Icon (for items table)
2MMV9313HXVVSULFS934 N/A 65 mm N/A 3.5433 in90 mm N/A 0.5118 in13 mm N/A 4370 lbf19500 N N/A 5290 lbf23600 N N/A 15 º N/A CAD Icon (for items table)
2MMV9313HXVVSUMFS637 N/A 65 mm N/A 3.5433 in90 mm N/A 0.5118 in13 mm N/A 4370 lbf19500 N N/A 5290 lbf23600 N N/A 15 º N/A CAD Icon (for items table)
2MMV9313HXVVSUMFS934 N/A 65 mm N/A 3.5433 in90 mm N/A 0.5118 in13 mm N/A 4370 lbf19500 N N/A 5290 lbf23600 N N/A 15 º N/A CAD Icon (for items table)
7301 - 7350 of 13198 | Results Per Page | View | Unit of Measure
« 146 147 148 149 150 »