Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
7551 - 7600 of 13198 | Results Per Page | View | Unit of Measure
« 151 152 153 154 155 »  
Clear Filter

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

Width (B) (in)

Width (B) (mm)

Dynamic Radial Load Rating - 1M Revs (C1) (lbf)

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Limiting Speed - Oil (rpm)

Limiting Speed - Grease (rpm)

Part Number

Bore (d)

O.D. (D)

Width (B)

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Contact Angle

CAD

3MVC9113WICRSUX N/A 65 mm N/A 3.937 in100 mm N/A 0.7087 in18 mm N/A 6200 lbf27590 N N/A 8480 lbf37700 N N/A 25 º N/A CAD Icon (for items table)
3MVC9113WICRTUX N/A 65 mm N/A 3.937 in100 mm N/A 0.7087 in18 mm N/A 6200 lbf27590 N N/A 8480 lbf37700 N N/A 25 º N/A CAD Icon (for items table)
2MMVC9113HXVVDULFS934 N/A 65 mm N/A 3.937 in100 mm N/A 0.7087 in18 mm N/A 6530 lbf29000 N N/A 8950 lbf39800 N N/A 15 º N/A CAD Icon (for items table)
2MV9113WIPRLDUH N/A 65 mm N/A 3.937 in100 mm N/A 0.7087 in18 mm N/A 7330 lbf32600 N N/A 8950 lbf39800 N N/A 15 º N/A CAD Icon (for items table)
2MV9113WIPRLDUL N/A 65 mm N/A 3.937 in100 mm N/A 0.7087 in18 mm N/A 7330 lbf32600 N N/A 8950 lbf39800 N N/A 15 º N/A CAD Icon (for items table)
2MV9113WIPRLDUM N/A 65 mm N/A 3.937 in100 mm N/A 0.7087 in18 mm N/A 7330 lbf32600 N N/A 8950 lbf39800 N N/A 15 º N/A CAD Icon (for items table)
2MV9113WIPRLSUM N/A 65 mm N/A 3.937 in100 mm N/A 0.7087 in18 mm N/A 7330 lbf32600 N N/A 8950 lbf39800 N N/A 15 º N/A CAD Icon (for items table)
3MV9113WIPRLDUL N/A 65 mm N/A 3.937 in100 mm N/A 0.7087 in18 mm N/A 6970 lbf31000 N N/A 8480 lbf37700 N N/A 25 º N/A CAD Icon (for items table)
3MV9113WIPRLDUM N/A 65 mm N/A 3.937 in100 mm N/A 0.7087 in18 mm N/A 6970 lbf31000 N N/A 8480 lbf37700 N N/A 25 º N/A CAD Icon (for items table)
3MV9113WIPRLSUL N/A 65 mm N/A 3.937 in100 mm N/A 0.7087 in18 mm N/A 6970 lbf31000 N N/A 8480 lbf37700 N N/A 25 º N/A CAD Icon (for items table)
3MV9113WIPRLSUM N/A 65 mm N/A 3.937 in100 mm N/A 0.7087 in18 mm N/A 6970 lbf31000 N N/A 8480 lbf37700 N N/A 25 º N/A CAD Icon (for items table)
2MM9113WICR N/A 65 mm N/A 3.937 in100 mm N/A 0.7087 in18 mm N/A 7330 lbf32600 N N/A 8950 lbf39800 N N/A 15 º N/A CAD Icon (for items table)
2MM9113WICRDULFS637 N/A 65 mm N/A 3.937 in100 mm N/A 0.7087 in18 mm N/A 7330 lbf32600 N N/A 8950 lbf39800 N N/A 15 º N/A CAD Icon (for items table)
2MM9113WICRDULFS934 N/A 65 mm N/A 3.937 in100 mm N/A 0.7087 in18 mm N/A 7330 lbf32600 N N/A 8950 lbf39800 N N/A 15 º N/A CAD Icon (for items table)
2MMV9113HXCRDULFS637 N/A 65 mm N/A 3.937 in100 mm N/A 0.7087 in18 mm N/A 6530 lbf29000 N N/A 8950 lbf39800 N N/A 15 º N/A CAD Icon (for items table)
2MMV9113HXVVDUHFS934 N/A 65 mm N/A 3.937 in100 mm N/A 0.7087 in18 mm N/A 6530 lbf29000 N N/A 8950 lbf39800 N N/A 15 º N/A CAD Icon (for items table)
2MMV9113HXVVDULFS637 N/A 65 mm N/A 3.937 in100 mm N/A 0.7087 in18 mm N/A 6530 lbf29000 N N/A 8950 lbf39800 N N/A 15 º N/A CAD Icon (for items table)
2MMV9113HXVVDULFS934 N/A 65 mm N/A 3.937 in100 mm N/A 0.7087 in18 mm N/A 6530 lbf29000 N N/A 8950 lbf39800 N N/A 15 º N/A CAD Icon (for items table)
2MMV9113HXVVDUMFS934 N/A 65 mm N/A 3.937 in100 mm N/A 0.7087 in18 mm N/A 6530 lbf29000 N N/A 8950 lbf39800 N N/A 15 º N/A CAD Icon (for items table)
2MMV9113HXVVDUXFS934 N/A 65 mm N/A 3.937 in100 mm N/A 0.7087 in18 mm N/A 6530 lbf29000 N N/A 8950 lbf39800 N N/A 15 º N/A CAD Icon (for items table)
2MMV9113HXVVQUHFS934 N/A 65 mm N/A 3.937 in100 mm N/A 0.7087 in18 mm N/A 6530 lbf29000 N N/A 8950 lbf39800 N N/A 15 º N/A CAD Icon (for items table)
2MMV9113HXVVQULFS934 N/A 65 mm N/A 3.937 in100 mm N/A 0.7087 in18 mm N/A 6530 lbf29000 N N/A 8950 lbf39800 N N/A 15 º N/A CAD Icon (for items table)
2MMV9113HXVVQUMFS934 N/A 65 mm N/A 3.937 in100 mm N/A 0.7087 in18 mm N/A 6530 lbf29000 N N/A 8950 lbf39800 N N/A 15 º N/A CAD Icon (for items table)
2MMV9113HXVVQUXFS934 N/A 65 mm N/A 3.937 in100 mm N/A 0.7087 in18 mm N/A 6530 lbf29000 N N/A 8950 lbf39800 N N/A 15 º N/A CAD Icon (for items table)
2MMV9113HXVVSUHFS934 N/A 65 mm N/A 3.937 in100 mm N/A 0.7087 in18 mm N/A 6530 lbf29000 N N/A 8950 lbf39800 N N/A 15 º N/A CAD Icon (for items table)
2MMV9113HXVVSULFS934 N/A 65 mm N/A 3.937 in100 mm N/A 0.7087 in18 mm N/A 6530 lbf29000 N N/A 8950 lbf39800 N N/A 15 º N/A CAD Icon (for items table)
2MMV9113HXVVSUMFS934 N/A 65 mm N/A 3.937 in100 mm N/A 0.7087 in18 mm N/A 6530 lbf29000 N N/A 8950 lbf39800 N N/A 15 º N/A CAD Icon (for items table)
2MMV9113HXVVSUXFS934 N/A 65 mm N/A 3.937 in100 mm N/A 0.7087 in18 mm N/A 6530 lbf29000 N N/A 8950 lbf39800 N N/A 15 º N/A CAD Icon (for items table)
2MMV9113HXVVTUHFS934 N/A 65 mm N/A 3.937 in100 mm N/A 0.7087 in18 mm N/A 6530 lbf29000 N N/A 8950 lbf39800 N N/A 15 º N/A CAD Icon (for items table)
2MMV9113HXVVTULFS934 N/A 65 mm N/A 3.937 in100 mm N/A 0.7087 in18 mm N/A 6530 lbf29000 N N/A 8950 lbf39800 N N/A 15 º N/A CAD Icon (for items table)
2MMV9113HXVVTUMFS934 N/A 65 mm N/A 3.937 in100 mm N/A 0.7087 in18 mm N/A 6530 lbf29000 N N/A 8950 lbf39800 N N/A 15 º N/A CAD Icon (for items table)
2MMV9113HXVVTUXFS934 N/A 65 mm N/A 3.937 in100 mm N/A 0.7087 in18 mm N/A 6530 lbf29000 N N/A 8950 lbf39800 N N/A 15 º N/A CAD Icon (for items table)
2MMV99113WNCRDUL N/A 65 mm N/A 3.937 in100 mm N/A 0.7087 in18 mm N/A 6530 lbf29000 N N/A 8950 lbf39800 N N/A 15 º N/A CAD Icon (for items table)
2MMVC9113HXCRDULFS934 N/A 65 mm N/A 3.937 in100 mm N/A 0.7087 in18 mm N/A 6530 lbf29000 N N/A 8950 lbf39800 N N/A 15 º N/A CAD Icon (for items table)
2MMVC9113HXCRQULFS637 N/A 65 mm N/A 3.937 in100 mm N/A 0.7087 in18 mm N/A 6530 lbf29000 N N/A 8950 lbf39800 N N/A 15 º N/A CAD Icon (for items table)
2MMVC9113HXCRQULFS934 N/A 65 mm N/A 3.937 in100 mm N/A 0.7087 in18 mm N/A 6530 lbf29000 N N/A 8950 lbf39800 N N/A 15 º N/A CAD Icon (for items table)
2MMVC9113HXCRSULFS934 N/A 65 mm N/A 3.937 in100 mm N/A 0.7087 in18 mm N/A 6530 lbf29000 N N/A 8950 lbf39800 N N/A 15 º N/A CAD Icon (for items table)
2MMVC9113HXVVDUHFS934 N/A 65 mm N/A 3.937 in100 mm N/A 0.7087 in18 mm N/A 6530 lbf29000 N N/A 8950 lbf39800 N N/A 15 º N/A CAD Icon (for items table)
2MMVC9113HXVVDUMFS934 N/A 65 mm N/A 3.937 in100 mm N/A 0.7087 in18 mm N/A 6530 lbf29000 N N/A 8950 lbf39800 N N/A 15 º N/A CAD Icon (for items table)
2MMVC9113HXVVDUXFS934 N/A 65 mm N/A 3.937 in100 mm N/A 0.7087 in18 mm N/A 6530 lbf29000 N N/A 8950 lbf39800 N N/A 15 º N/A CAD Icon (for items table)
2MMVC9113HXVVQUHFS934 N/A 65 mm N/A 3.937 in100 mm N/A 0.7087 in18 mm N/A 6530 lbf29000 N N/A 8950 lbf39800 N N/A 15 º N/A CAD Icon (for items table)
2MMVC9113HXVVQULFS934 N/A 65 mm N/A 3.937 in100 mm N/A 0.7087 in18 mm N/A 6530 lbf29000 N N/A 8950 lbf39800 N N/A 15 º N/A CAD Icon (for items table)
2MMVC9113HXVVQUMFS934 N/A 65 mm N/A 3.937 in100 mm N/A 0.7087 in18 mm N/A 6530 lbf29000 N N/A 8950 lbf39800 N N/A 15 º N/A CAD Icon (for items table)
2MMVC9113HXVVQUXFS934 N/A 65 mm N/A 3.937 in100 mm N/A 0.7087 in18 mm N/A 6530 lbf29000 N N/A 8950 lbf39800 N N/A 15 º N/A CAD Icon (for items table)
2MMVC9113HXVVSUHFS934 N/A 65 mm N/A 3.937 in100 mm N/A 0.7087 in18 mm N/A 6530 lbf29000 N N/A 8950 lbf39800 N N/A 15 º N/A CAD Icon (for items table)
2MMVC9113HXVVSULFS934 N/A 65 mm N/A 3.937 in100 mm N/A 0.7087 in18 mm N/A 6530 lbf29000 N N/A 8950 lbf39800 N N/A 15 º N/A CAD Icon (for items table)
2MMVC9113HXVVSUMFS934 N/A 65 mm N/A 3.937 in100 mm N/A 0.7087 in18 mm N/A 6530 lbf29000 N N/A 8950 lbf39800 N N/A 15 º N/A CAD Icon (for items table)
2MMVC9113HXVVSUXFS934 N/A 65 mm N/A 3.937 in100 mm N/A 0.7087 in18 mm N/A 6530 lbf29000 N N/A 8950 lbf39800 N N/A 15 º N/A CAD Icon (for items table)
2MMVC9113HXVVTUHFS934 N/A 65 mm N/A 3.937 in100 mm N/A 0.7087 in18 mm N/A 6530 lbf29000 N N/A 8950 lbf39800 N N/A 15 º N/A CAD Icon (for items table)
2MMVC9113HXVVTULFS934 N/A 65 mm N/A 3.937 in100 mm N/A 0.7087 in18 mm N/A 6530 lbf29000 N N/A 8950 lbf39800 N N/A 15 º N/A CAD Icon (for items table)
7551 - 7600 of 13198 | Results Per Page | View | Unit of Measure
« 151 152 153 154 155 »