Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
7801 - 7850 of 13198 | Results Per Page | View | Unit of Measure
« 156 157 158 159 160 »  
Clear Filter

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

Width (B) (in)

Width (B) (mm)

Dynamic Radial Load Rating - 1M Revs (C1) (lbf)

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Limiting Speed - Oil (rpm)

Limiting Speed - Grease (rpm)

Part Number

Bore (d)

O.D. (D)

Width (B)

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Contact Angle

CAD

2MV213WIPRLDUH N/A 65 mm N/A 4.7244 in120 mm N/A 0.9055 in23 mm N/A 12300 lbf54700 N N/A 17400 lbf77400 N N/A 15 º N/A CAD Icon (for items table)
2MV213WIPRLDUM N/A 65 mm N/A 4.7244 in120 mm N/A 0.9055 in23 mm N/A 12300 lbf54700 N N/A 17400 lbf77400 N N/A 15 º N/A CAD Icon (for items table)
2MV213WIPRLQUH N/A 65 mm N/A 4.7244 in120 mm N/A 0.9055 in23 mm N/A 12300 lbf54700 N N/A 17400 lbf77400 N N/A 15 º N/A CAD Icon (for items table)
2MV213WIPRLQUL N/A 65 mm N/A 4.7244 in120 mm N/A 0.9055 in23 mm N/A 12300 lbf54700 N N/A 17400 lbf77400 N N/A 15 º N/A CAD Icon (for items table)
2MV213WIPRLQUM N/A 65 mm N/A 4.7244 in120 mm N/A 0.9055 in23 mm N/A 12300 lbf54700 N N/A 17400 lbf77400 N N/A 15 º N/A CAD Icon (for items table)
2MV213WIPRLSUH N/A 65 mm N/A 4.7244 in120 mm N/A 0.9055 in23 mm N/A 12300 lbf54700 N N/A 17400 lbf77400 N N/A 15 º N/A CAD Icon (for items table)
2MV213WIPRLTUH N/A 65 mm N/A 4.7244 in120 mm N/A 0.9055 in23 mm N/A 12300 lbf54700 N N/A 17400 lbf77400 N N/A 15 º N/A CAD Icon (for items table)
2MV213WIPRLTUL N/A 65 mm N/A 4.7244 in120 mm N/A 0.9055 in23 mm N/A 12300 lbf54700 N N/A 17400 lbf77400 N N/A 15 º N/A CAD Icon (for items table)
2MV213WIPRLTUM N/A 65 mm N/A 4.7244 in120 mm N/A 0.9055 in23 mm N/A 12300 lbf54700 N N/A 17400 lbf77400 N N/A 15 º N/A CAD Icon (for items table)
3MV213WIPRLDUH N/A 65 mm N/A 4.7244 in120 mm N/A 0.9055 in23 mm N/A 11800 lbf52500 N N/A 16600 lbf73700 N N/A 25 º N/A CAD Icon (for items table)
3MV213WIPRLQUH N/A 65 mm N/A 4.7244 in120 mm N/A 0.9055 in23 mm N/A 11800 lbf52500 N N/A 16600 lbf73700 N N/A 25 º N/A CAD Icon (for items table)
3MV213WIPRLQUL N/A 65 mm N/A 4.7244 in120 mm N/A 0.9055 in23 mm N/A 11800 lbf52500 N N/A 16600 lbf73700 N N/A 25 º N/A CAD Icon (for items table)
3MV213WIPRLQUM N/A 65 mm N/A 4.7244 in120 mm N/A 0.9055 in23 mm N/A 11800 lbf52500 N N/A 16600 lbf73700 N N/A 25 º N/A CAD Icon (for items table)
3MV213WIPRLSUH N/A 65 mm N/A 4.7244 in120 mm N/A 0.9055 in23 mm N/A 11800 lbf52500 N N/A 16600 lbf73700 N N/A 25 º N/A CAD Icon (for items table)
3MV213WIPRLTUH N/A 65 mm N/A 4.7244 in120 mm N/A 0.9055 in23 mm N/A 11800 lbf52500 N N/A 16600 lbf73700 N N/A 25 º N/A CAD Icon (for items table)
3MV213WIPRLTUL N/A 65 mm N/A 4.7244 in120 mm N/A 0.9055 in23 mm N/A 11800 lbf52500 N N/A 16600 lbf73700 N N/A 25 º N/A CAD Icon (for items table)
3MV213WIPRLTUM N/A 65 mm N/A 4.7244 in120 mm N/A 0.9055 in23 mm N/A 11800 lbf52500 N N/A 16600 lbf73700 N N/A 25 º N/A CAD Icon (for items table)
2MM313WICR N/A 65 mm N/A 5.5118 in140 mm N/A 1.2992 in33 mm N/A 18000 lbf80500 N N/A 28000 lbf124000 N N/A 15 º N/A CAD Icon (for items table)
2MM313WICRSUH N/A 65 mm N/A 5.512 in140 mm N/A 1.299 in33 mm N/A 18000 lbf80500 N N/A 28000 lbf124000 N N/A 15 º N/A CAD Icon (for items table)
2MMC313WICRSUH N/A 65 mm N/A 5.512 in140 mm N/A 1.299 in33 mm N/A 16100 lbf71700 N N/A 28000 lbf124000 N N/A 15 º N/A CAD Icon (for items table)
3MM313WICRSUH N/A 65 mm N/A 5.512 in140 mm N/A 1.299 in33 mm N/A 17300 lbf77400 N N/A 26900 lbf119700 N N/A 25 º N/A CAD Icon (for items table)
3MMC313WICRSUH N/A 65 mm N/A 5.512 in140 mm N/A 1.299 in33 mm N/A 15500 lbf68900 N N/A 26900 lbf119700 N N/A 25 º N/A CAD Icon (for items table)
2MM313WICRDUH N/A 65 mm N/A 5.512 in140 mm N/A 1.299 in33 mm N/A 18000 lbf80500 N N/A 28000 lbf124000 N N/A 15 º N/A CAD Icon (for items table)
2MMC313WICRDUH N/A 65 mm N/A 5.512 in140 mm N/A 1.299 in33 mm N/A 16100 lbf71700 N N/A 28000 lbf124000 N N/A 15 º N/A CAD Icon (for items table)
3MM313WICRDUH N/A 65 mm N/A 5.512 in140 mm N/A 1.299 in33 mm N/A 17300 lbf77400 N N/A 26900 lbf119700 N N/A 25 º N/A CAD Icon (for items table)
3MMC313WICRDUH N/A 65 mm N/A 5.512 in140 mm N/A 1.299 in33 mm N/A 15500 lbf68900 N N/A 26900 lbf119700 N N/A 25 º N/A CAD Icon (for items table)
2MM313WICRTUH N/A 65 mm N/A 5.512 in140 mm N/A 1.299 in33 mm N/A 18000 lbf80500 N N/A 28000 lbf124000 N N/A 15 º N/A CAD Icon (for items table)
2MMC313WICRTUH N/A 65 mm N/A 5.512 in140 mm N/A 1.299 in33 mm N/A 16100 lbf71700 N N/A 28000 lbf124000 N N/A 15 º N/A CAD Icon (for items table)
3MM313WICRTUH N/A 65 mm N/A 5.512 in140 mm N/A 1.299 in33 mm N/A 17300 lbf77400 N N/A 26900 lbf119700 N N/A 25 º N/A CAD Icon (for items table)
3MMC313WICRTUH N/A 65 mm N/A 5.512 in140 mm N/A 1.299 in33 mm N/A 15500 lbf68900 N N/A 26900 lbf119700 N N/A 25 º N/A CAD Icon (for items table)
2MM313WICRQUH N/A 65 mm N/A 5.512 in140 mm N/A 1.299 in33 mm N/A 18000 lbf80500 N N/A 28000 lbf124000 N N/A 15 º N/A CAD Icon (for items table)
2MMC313WICRQUH N/A 65 mm N/A 5.512 in140 mm N/A 1.299 in33 mm N/A 16100 lbf71700 N N/A 28000 lbf124000 N N/A 15 º N/A CAD Icon (for items table)
3MM313WICRQUH N/A 65 mm N/A 5.512 in140 mm N/A 1.299 in33 mm N/A 17300 lbf77400 N N/A 26900 lbf119700 N N/A 25 º N/A CAD Icon (for items table)
3MMC313WICRQUH N/A 65 mm N/A 5.512 in140 mm N/A 1.299 in33 mm N/A 15500 lbf68900 N N/A 26900 lbf119700 N N/A 25 º N/A CAD Icon (for items table)
2MM313WICRSUM N/A 65 mm N/A 5.512 in140 mm N/A 1.299 in33 mm N/A 18000 lbf80500 N N/A 28000 lbf124000 N N/A 15 º N/A CAD Icon (for items table)
2MMC313WICRSUM N/A 65 mm N/A 5.512 in140 mm N/A 1.299 in33 mm N/A 16100 lbf71700 N N/A 28000 lbf124000 N N/A 15 º N/A CAD Icon (for items table)
3MM313WICRSUM N/A 65 mm N/A 5.512 in140 mm N/A 1.299 in33 mm N/A 17300 lbf77400 N N/A 26900 lbf119700 N N/A 25 º N/A CAD Icon (for items table)
3MMC313WICRSUM N/A 65 mm N/A 5.512 in140 mm N/A 1.299 in33 mm N/A 15500 lbf68900 N N/A 26900 lbf119700 N N/A 25 º N/A CAD Icon (for items table)
2MM313WICRDUM N/A 65 mm N/A 5.512 in140 mm N/A 1.299 in33 mm N/A 18000 lbf80500 N N/A 28000 lbf124000 N N/A 15 º N/A CAD Icon (for items table)
2MMC313WICRDUM N/A 65 mm N/A 5.512 in140 mm N/A 1.299 in33 mm N/A 16100 lbf71700 N N/A 28000 lbf124000 N N/A 15 º N/A CAD Icon (for items table)
3MM313WICRDUM N/A 65 mm N/A 5.512 in140 mm N/A 1.299 in33 mm N/A 17300 lbf77400 N N/A 26900 lbf119700 N N/A 25 º N/A CAD Icon (for items table)
3MMC313WICRDUM N/A 65 mm N/A 5.512 in140 mm N/A 1.299 in33 mm N/A 15500 lbf68900 N N/A 26900 lbf119700 N N/A 25 º N/A CAD Icon (for items table)
2MM313WICRTUM N/A 65 mm N/A 5.512 in140 mm N/A 1.299 in33 mm N/A 18000 lbf80500 N N/A 28000 lbf124000 N N/A 15 º N/A CAD Icon (for items table)
2MMC313WICRTUM N/A 65 mm N/A 5.512 in140 mm N/A 1.299 in33 mm N/A 16100 lbf71700 N N/A 28000 lbf124000 N N/A 15 º N/A CAD Icon (for items table)
3MM313WICRTUM N/A 65 mm N/A 5.512 in140 mm N/A 1.299 in33 mm N/A 17300 lbf77400 N N/A 26900 lbf119700 N N/A 25 º N/A CAD Icon (for items table)
3MMC313WICRTUM N/A 65 mm N/A 5.512 in140 mm N/A 1.299 in33 mm N/A 15500 lbf68900 N N/A 26900 lbf119700 N N/A 25 º N/A CAD Icon (for items table)
2MM313WICRQUM N/A 65 mm N/A 5.512 in140 mm N/A 1.299 in33 mm N/A 18000 lbf80500 N N/A 28000 lbf124000 N N/A 15 º N/A CAD Icon (for items table)
2MMC313WICRQUM N/A 65 mm N/A 5.512 in140 mm N/A 1.299 in33 mm N/A 16100 lbf71700 N N/A 28000 lbf124000 N N/A 15 º N/A CAD Icon (for items table)
3MM313WICRQUM N/A 65 mm N/A 5.512 in140 mm N/A 1.299 in33 mm N/A 17300 lbf77400 N N/A 26900 lbf119700 N N/A 25 º N/A CAD Icon (for items table)
3MMC313WICRQUM N/A 65 mm N/A 5.512 in140 mm N/A 1.299 in33 mm N/A 15500 lbf68900 N N/A 26900 lbf119700 N N/A 25 º N/A CAD Icon (for items table)
7801 - 7850 of 13198 | Results Per Page | View | Unit of Measure
« 156 157 158 159 160 »