Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
8051 - 8100 of 13198 | Results Per Page | View | Unit of Measure
« 161 162 163 164 165 »  
Clear Filter

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

Width (B) (in)

Width (B) (mm)

Dynamic Radial Load Rating - 1M Revs (C1) (lbf)

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Limiting Speed - Oil (rpm)

Limiting Speed - Grease (rpm)

Part Number

Bore (d)

O.D. (D)

Width (B)

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Contact Angle

CAD

2MV9114WICRSUX N/A 70 mm N/A 4.3307 in110 mm N/A 0.7874 in20 mm N/A 9150 lbf40700 N N/A 11300 lbf50300 N N/A 15 º N/A CAD Icon (for items table)
2MV9114WICRTUX N/A 70 mm N/A 4.3307 in110 mm N/A 0.7874 in20 mm N/A 9150 lbf40700 N N/A 11300 lbf50300 N N/A 15 º N/A CAD Icon (for items table)
2MVC9114WICRDUX N/A 70 mm N/A 4.3307 in110 mm N/A 0.7874 in20 mm N/A 8144 lbf36220 N N/A 11300 lbf50300 N N/A 15 º N/A CAD Icon (for items table)
2MVC9114WICRQUX N/A 70 mm N/A 4.3307 in110 mm N/A 0.7874 in20 mm N/A 8144 lbf36220 N N/A 11300 lbf50300 N N/A 15 º N/A CAD Icon (for items table)
2MVC9114WICRSUX N/A 70 mm N/A 4.3307 in110 mm N/A 0.7874 in20 mm N/A 8144 lbf36220 N N/A 11300 lbf50300 N N/A 15 º N/A CAD Icon (for items table)
2MVC9114WICRTUX N/A 70 mm N/A 4.3307 in110 mm N/A 0.7874 in20 mm N/A 8144 lbf36220 N N/A 11300 lbf50300 N N/A 15 º N/A CAD Icon (for items table)
3MMV9114HXCRDUX N/A 70 mm N/A 4.3307 in110 mm N/A 0.7874 in20 mm N/A 7770 lbf34530 N N/A 10700 lbf47600 N N/A 25 º N/A CAD Icon (for items table)
3MMV9114HXCRQUX N/A 70 mm N/A 4.3307 in110 mm N/A 0.7874 in20 mm N/A 7770 lbf34530 N N/A 10700 lbf47600 N N/A 25 º N/A CAD Icon (for items table)
3MMV9114HXCRSUX N/A 70 mm N/A 4.3307 in110 mm N/A 0.7874 in20 mm N/A 7770 lbf34530 N N/A 10700 lbf47600 N N/A 25 º N/A CAD Icon (for items table)
3MMV9114HXCRTUX N/A 70 mm N/A 4.3307 in110 mm N/A 0.7874 in20 mm N/A 7770 lbf34530 N N/A 10700 lbf47600 N N/A 25 º N/A CAD Icon (for items table)
3MMVC9114HXCRDUX N/A 70 mm N/A 4.3307 in110 mm N/A 0.7874 in20 mm N/A 7770 lbf34530 N N/A 10700 lbf47600 N N/A 25 º N/A CAD Icon (for items table)
3MMVC9114HXCRQUX N/A 70 mm N/A 4.3307 in110 mm N/A 0.7874 in20 mm N/A 7770 lbf34530 N N/A 10700 lbf47600 N N/A 25 º N/A CAD Icon (for items table)
3MMVC9114HXCRSUX N/A 70 mm N/A 4.3307 in110 mm N/A 0.7874 in20 mm N/A 7770 lbf34530 N N/A 10700 lbf47600 N N/A 25 º N/A CAD Icon (for items table)
3MMVC9114HXCRTUX N/A 70 mm N/A 4.3307 in110 mm N/A 0.7874 in20 mm N/A 7770 lbf34530 N N/A 10700 lbf47600 N N/A 25 º N/A CAD Icon (for items table)
3MV9114WICRDUX N/A 70 mm N/A 4.3307 in110 mm N/A 0.7874 in20 mm N/A 8730 lbf38800 N N/A 10700 lbf47600 N N/A 25 º N/A CAD Icon (for items table)
3MV9114WICRQUX N/A 70 mm N/A 4.3307 in110 mm N/A 0.7874 in20 mm N/A 8730 lbf38800 N N/A 10700 lbf47600 N N/A 25 º N/A CAD Icon (for items table)
3MV9114WICRTUX N/A 70 mm N/A 4.3307 in110 mm N/A 0.7874 in20 mm N/A 8730 lbf38800 N N/A 10700 lbf47600 N N/A 25 º N/A CAD Icon (for items table)
3MVC9114WICRDUX N/A 70 mm N/A 4.3307 in110 mm N/A 0.7874 in20 mm N/A 7770 lbf34530 N N/A 10700 lbf47600 N N/A 25 º N/A CAD Icon (for items table)
3MVC9114WICRQUX N/A 70 mm N/A 4.3307 in110 mm N/A 0.7874 in20 mm N/A 7770 lbf34530 N N/A 10700 lbf47600 N N/A 25 º N/A CAD Icon (for items table)
3MVC9114WICRSUX N/A 70 mm N/A 4.3307 in110 mm N/A 0.7874 in20 mm N/A 7770 lbf34530 N N/A 10700 lbf47600 N N/A 25 º N/A CAD Icon (for items table)
3MVC9114WICRTUX N/A 70 mm N/A 4.3307 in110 mm N/A 0.7874 in20 mm N/A 7770 lbf34530 N N/A 10700 lbf47600 N N/A 25 º N/A CAD Icon (for items table)
2MM9114WICRDULFS637 N/A 70 mm N/A 4.3307 in110 mm N/A 0.7874 in20 mm N/A 9150 lbf40700 N N/A 11300 lbf50300 N N/A 15 º N/A CAD Icon (for items table)
2MM9114WICRDULFS934 N/A 70 mm N/A 4.3307 in110 mm N/A 0.7874 in20 mm N/A 9150 lbf40700 N N/A 11300 lbf50300 N N/A 15 º N/A CAD Icon (for items table)
2MM9114WICRDUMFS637 N/A 70 mm N/A 4.3307 in110 mm N/A 0.7874 in20 mm N/A 9150 lbf40700 N N/A 11300 lbf50300 N N/A 15 º N/A CAD Icon (for items table)
2MM9114WICRTULFS637 N/A 70 mm N/A 4.3307 in110 mm N/A 0.7874 in20 mm N/A 9150 lbf40700 N N/A 11300 lbf50300 N N/A 15 º N/A CAD Icon (for items table)
2MM9114WICRTULFS934 N/A 70 mm N/A 4.3307 in110 mm N/A 0.7874 in20 mm N/A 9150 lbf40700 N N/A 11300 lbf50300 N N/A 15 º N/A CAD Icon (for items table)
2MV9114WIPRLDUL N/A 70 mm N/A 4.3307 in110 mm N/A 0.7874 in20 mm N/A 9150 lbf40700 N N/A 11300 lbf50300 N N/A 15 º N/A CAD Icon (for items table)
2MV9114WIPRLSUL N/A 70 mm N/A 4.3307 in110 mm N/A 0.7874 in20 mm N/A 9150 lbf40700 N N/A 11300 lbf50300 N N/A 15 º N/A CAD Icon (for items table)
2MV9114WIPRLSUM N/A 70 mm N/A 4.3307 in110 mm N/A 0.7874 in20 mm N/A 9150 lbf40700 N N/A 11300 lbf50300 N N/A 15 º N/A CAD Icon (for items table)
3MMV9114HXCRQULFS637 N/A 70 mm N/A 4.3307 in110 mm N/A 0.7874 in20 mm N/A 7770 lbf34530 N N/A 10700 lbf47600 N N/A 25 º N/A CAD Icon (for items table)
3MMVC9114HXVVSUL N/A 70 mm N/A 4.3307 in110 mm N/A 0.7874 in20 mm N/A 7770 lbf34530 N N/A 10700 lbf47600 N N/A 25 º N/A CAD Icon (for items table)
3MMVC9114HXVVSULFS637 N/A 70 mm N/A 4.3307 in110 mm N/A 0.7874 in20 mm N/A 7770 lbf34530 N N/A 10700 lbf47600 N N/A 25 º N/A CAD Icon (for items table)
3MMVC9114HXVVSULFS915 N/A 70 mm N/A 4.3307 in110 mm N/A 0.7874 in20 mm N/A 7770 lbf34530 N N/A 10700 lbf47600 N N/A 25 º N/A CAD Icon (for items table)
3MMVC9114HXVVSULFS934 N/A 70 mm N/A 4.3307 in110 mm N/A 0.7874 in20 mm N/A 7770 lbf34530 N N/A 10700 lbf47600 N N/A 25 º N/A CAD Icon (for items table)
3MV9114WIPRLDUL N/A 70 mm N/A 4.3307 in110 mm N/A 0.7874 in20 mm N/A 8730 lbf38800 N N/A 10700 lbf47600 N N/A 25 º N/A CAD Icon (for items table)
3MV9114WIPRLDUM N/A 70 mm N/A 4.3307 in110 mm N/A 0.7874 in20 mm N/A 8730 lbf38800 N N/A 10700 lbf47600 N N/A 25 º N/A CAD Icon (for items table)
3MV9114WIPRLSUL N/A 70 mm N/A 4.3307 in110 mm N/A 0.7874 in20 mm N/A 8730 lbf38800 N N/A 10700 lbf47600 N N/A 25 º N/A CAD Icon (for items table)
3MV9114WIPRLSUM N/A 70 mm N/A 4.3307 in110 mm N/A 0.7874 in20 mm N/A 8730 lbf38800 N N/A 10700 lbf47600 N N/A 25 º N/A CAD Icon (for items table)
3MV9114WIPRLTUL N/A 70 mm N/A 4.3307 in110 mm N/A 0.7874 in20 mm N/A 8730 lbf38800 N N/A 10700 lbf47600 N N/A 25 º N/A CAD Icon (for items table)
2MM9114WICR N/A 70 mm N/A 4.3307 in110 mm N/A 0.7874 in20 mm N/A 9150 lbf40700 N N/A 11300 lbf50300 N N/A 15 º N/A CAD Icon (for items table)
2MMV9114HXCRSULFS934 N/A 70 mm N/A 4.3307 in110 mm N/A 0.7874 in20 mm N/A 8144 lbf36220 N N/A 11300 lbf50300 N N/A 15 º N/A CAD Icon (for items table)
2MMV9114HXVVDUHFS934 N/A 70 mm N/A 4.3307 in110 mm N/A 0.7874 in20 mm N/A 8144 lbf36220 N N/A 11300 lbf50300 N N/A 15 º N/A CAD Icon (for items table)
2MMV9114HXVVDULFS637 N/A 70 mm N/A 4.3307 in110 mm N/A 0.7874 in20 mm N/A 8144 lbf36220 N N/A 11300 lbf50300 N N/A 15 º N/A CAD Icon (for items table)
2MMV9114HXVVDULFS934 N/A 70 mm N/A 4.3307 in110 mm N/A 0.7874 in20 mm N/A 8144 lbf36220 N N/A 11300 lbf50300 N N/A 15 º N/A CAD Icon (for items table)
2MMV9114HXVVDUMFS637 N/A 70 mm N/A 4.3307 in110 mm N/A 0.7874 in20 mm N/A 8144 lbf36220 N N/A 11300 lbf50300 N N/A 15 º N/A CAD Icon (for items table)
2MMV9114HXVVDUMFS934 N/A 70 mm N/A 4.3307 in110 mm N/A 0.7874 in20 mm N/A 8144 lbf36220 N N/A 11300 lbf50300 N N/A 15 º N/A CAD Icon (for items table)
2MMV9114HXVVDUXFS934 N/A 70 mm N/A 4.3307 in110 mm N/A 0.7874 in20 mm N/A 8144 lbf36220 N N/A 11300 lbf50300 N N/A 15 º N/A CAD Icon (for items table)
2MMV9114HXVVQUHFS934 N/A 70 mm N/A 4.3307 in110 mm N/A 0.7874 in20 mm N/A 8144 lbf36220 N N/A 11300 lbf50300 N N/A 15 º N/A CAD Icon (for items table)
2MMV9114HXVVQULFS934 N/A 70 mm N/A 4.3307 in110 mm N/A 0.7874 in20 mm N/A 8144 lbf36220 N N/A 11300 lbf50300 N N/A 15 º N/A CAD Icon (for items table)
2MMV9114HXVVQUMFS934 N/A 70 mm N/A 4.3307 in110 mm N/A 0.7874 in20 mm N/A 8144 lbf36220 N N/A 11300 lbf50300 N N/A 15 º N/A CAD Icon (for items table)
8051 - 8100 of 13198 | Results Per Page | View | Unit of Measure
« 161 162 163 164 165 »