Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
8301 - 8350 of 13198 | Results Per Page | View | Unit of Measure
« 166 167 168 169 170 »  
Clear Filter

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

Width (B) (in)

Width (B) (mm)

Dynamic Radial Load Rating - 1M Revs (C1) (lbf)

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Limiting Speed - Oil (rpm)

Limiting Speed - Grease (rpm)

Part Number

Bore (d)

O.D. (D)

Width (B)

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Contact Angle

CAD

3MV214WICRSUH N/A 70 mm N/A 4.921 in125 mm N/A 0.945 in24 mm N/A 12900 lbf57400 N N/A 18000 lbf80200 N N/A 25 º N/A CAD Icon (for items table)
2MVC214WICRSUH N/A 70 mm N/A 4.921 in125 mm N/A 0.945 in24 mm N/A 12100 lbf53600 N N/A 18900 lbf84200 N N/A 15 º N/A CAD Icon (for items table)
3MVC214WICRSUH N/A 70 mm N/A 4.921 in125 mm N/A 0.945 in24 mm N/A 11500 lbf51100 N N/A 18000 lbf80200 N N/A 25 º N/A CAD Icon (for items table)
2MM214WICRDUH N/A 70 mm N/A 4.921 in125 mm N/A 0.945 in24 mm N/A 13400 lbf60000 N N/A 18900 lbf84200 N N/A 15 º N/A CAD Icon (for items table)
2MMC214WICRDUH N/A 70 mm N/A 4.921 in125 mm N/A 0.945 in24 mm N/A 12100 lbf53600 N N/A 18900 lbf84200 N N/A 15 º N/A CAD Icon (for items table)
3MMC214WICRDUH N/A 70 mm N/A 4.921 in125 mm N/A 0.945 in24 mm N/A 11500 lbf51100 N N/A 18000 lbf80200 N N/A 25 º N/A CAD Icon (for items table)
3MM214WICRDUH N/A 70 mm N/A 4.921 in125 mm N/A 0.945 in24 mm N/A 12900 lbf57400 N N/A 18000 lbf80200 N N/A 25 º N/A CAD Icon (for items table)
2MV214WICRDUH N/A 70 mm N/A 4.921 in125 mm N/A 0.945 in24 mm N/A 13400 lbf60000 N N/A 18900 lbf84200 N N/A 15 º N/A CAD Icon (for items table)
3MV214WICRDUH N/A 70 mm N/A 4.921 in125 mm N/A 0.945 in24 mm N/A 12900 lbf57400 N N/A 18000 lbf80200 N N/A 25 º N/A CAD Icon (for items table)
2MVC214WICRDUH N/A 70 mm N/A 4.921 in125 mm N/A 0.945 in24 mm N/A 12100 lbf53600 N N/A 18900 lbf84200 N N/A 15 º N/A CAD Icon (for items table)
3MVC214WICRDUH N/A 70 mm N/A 4.921 in125 mm N/A 0.945 in24 mm N/A 11500 lbf51100 N N/A 18000 lbf80200 N N/A 25 º N/A CAD Icon (for items table)
2MM214WICRTUH N/A 70 mm N/A 4.921 in125 mm N/A 0.945 in24 mm N/A 13400 lbf60000 N N/A 18900 lbf84200 N N/A 15 º N/A CAD Icon (for items table)
2MMC214WICRTUH N/A 70 mm N/A 4.921 in125 mm N/A 0.945 in24 mm N/A 12100 lbf53600 N N/A 18900 lbf84200 N N/A 15 º N/A CAD Icon (for items table)
3MMC214WICRTUH N/A 70 mm N/A 4.921 in125 mm N/A 0.945 in24 mm N/A 11500 lbf51100 N N/A 18000 lbf80200 N N/A 25 º N/A CAD Icon (for items table)
3MM214WICRTUH N/A 70 mm N/A 4.921 in125 mm N/A 0.945 in24 mm N/A 12900 lbf57400 N N/A 18000 lbf80200 N N/A 25 º N/A CAD Icon (for items table)
2MV214WICRTUH N/A 70 mm N/A 4.921 in125 mm N/A 0.945 in24 mm N/A 13400 lbf60000 N N/A 18900 lbf84200 N N/A 15 º N/A CAD Icon (for items table)
3MV214WICRTUH N/A 70 mm N/A 4.921 in125 mm N/A 0.945 in24 mm N/A 12900 lbf57400 N N/A 18000 lbf80200 N N/A 25 º N/A CAD Icon (for items table)
2MVC214WICRTUH N/A 70 mm N/A 4.921 in125 mm N/A 0.945 in24 mm N/A 12100 lbf53600 N N/A 18900 lbf84200 N N/A 15 º N/A CAD Icon (for items table)
3MVC214WICRTUH N/A 70 mm N/A 4.921 in125 mm N/A 0.945 in24 mm N/A 11500 lbf51100 N N/A 18000 lbf80200 N N/A 25 º N/A CAD Icon (for items table)
2MM214WICRQUH N/A 70 mm N/A 4.921 in125 mm N/A 0.945 in24 mm N/A 13400 lbf60000 N N/A 18900 lbf84200 N N/A 15 º N/A CAD Icon (for items table)
2MMC214WICRQUH N/A 70 mm N/A 4.921 in125 mm N/A 0.945 in24 mm N/A 12100 lbf53600 N N/A 18900 lbf84200 N N/A 15 º N/A CAD Icon (for items table)
3MMC214WICRQUH N/A 70 mm N/A 4.921 in125 mm N/A 0.945 in24 mm N/A 11500 lbf51100 N N/A 18000 lbf80200 N N/A 25 º N/A CAD Icon (for items table)
3MM214WICRQUH N/A 70 mm N/A 4.921 in125 mm N/A 0.945 in24 mm N/A 12900 lbf57400 N N/A 18000 lbf80200 N N/A 25 º N/A CAD Icon (for items table)
2MV214WICRQUH N/A 70 mm N/A 4.921 in125 mm N/A 0.945 in24 mm N/A 13400 lbf60000 N N/A 18900 lbf84200 N N/A 15 º N/A CAD Icon (for items table)
3MV214WICRQUH N/A 70 mm N/A 4.921 in125 mm N/A 0.945 in24 mm N/A 12900 lbf57400 N N/A 18000 lbf80200 N N/A 25 º N/A CAD Icon (for items table)
2MVC214WICRQUH N/A 70 mm N/A 4.921 in125 mm N/A 0.945 in24 mm N/A 12100 lbf53600 N N/A 18900 lbf84200 N N/A 15 º N/A CAD Icon (for items table)
3MVC214WICRQUH N/A 70 mm N/A 4.921 in125 mm N/A 0.945 in24 mm N/A 11500 lbf51100 N N/A 18000 lbf80200 N N/A 25 º N/A CAD Icon (for items table)
2MM214WICRSUM N/A 70 mm N/A 4.921 in125 mm N/A 0.945 in24 mm N/A 13400 lbf60000 N N/A 18900 lbf84200 N N/A 15 º N/A CAD Icon (for items table)
2MMC214WICRSUM N/A 70 mm N/A 4.921 in125 mm N/A 0.945 in24 mm N/A 12100 lbf53600 N N/A 18900 lbf84200 N N/A 15 º N/A CAD Icon (for items table)
3MMC214WICRSUM N/A 70 mm N/A 4.921 in125 mm N/A 0.945 in24 mm N/A 11500 lbf51100 N N/A 18000 lbf80200 N N/A 25 º N/A CAD Icon (for items table)
3MM214WICRSUM N/A 70 mm N/A 4.921 in125 mm N/A 0.945 in24 mm N/A 12900 lbf57400 N N/A 18000 lbf80200 N N/A 25 º N/A CAD Icon (for items table)
2MV214WICRSUM N/A 70 mm N/A 4.921 in125 mm N/A 0.945 in24 mm N/A 13400 lbf60000 N N/A 18900 lbf84200 N N/A 15 º N/A CAD Icon (for items table)
3MV214WICRSUM N/A 70 mm N/A 4.921 in125 mm N/A 0.945 in24 mm N/A 12900 lbf57400 N N/A 18000 lbf80200 N N/A 25 º N/A CAD Icon (for items table)
2MVC214WICRSUM N/A 70 mm N/A 4.921 in125 mm N/A 0.945 in24 mm N/A 12100 lbf53600 N N/A 18900 lbf84200 N N/A 15 º N/A CAD Icon (for items table)
3MVC214WICRSUM N/A 70 mm N/A 4.921 in125 mm N/A 0.945 in24 mm N/A 11500 lbf51100 N N/A 18000 lbf80200 N N/A 25 º N/A CAD Icon (for items table)
2MM214WICRDUM N/A 70 mm N/A 4.921 in125 mm N/A 0.945 in24 mm N/A 13400 lbf60000 N N/A 18900 lbf84200 N N/A 15 º N/A CAD Icon (for items table)
2MMC214WICRDUM N/A 70 mm N/A 4.921 in125 mm N/A 0.945 in24 mm N/A 12100 lbf53600 N N/A 18900 lbf84200 N N/A 15 º N/A CAD Icon (for items table)
3MMC214WICRDUM N/A 70 mm N/A 4.921 in125 mm N/A 0.945 in24 mm N/A 11500 lbf51100 N N/A 18000 lbf80200 N N/A 25 º N/A CAD Icon (for items table)
3MM214WICRDUM N/A 70 mm N/A 4.921 in125 mm N/A 0.945 in24 mm N/A 12900 lbf57400 N N/A 18000 lbf80200 N N/A 25 º N/A CAD Icon (for items table)
2MV214WICRDUM N/A 70 mm N/A 4.921 in125 mm N/A 0.945 in24 mm N/A 13400 lbf60000 N N/A 18900 lbf84200 N N/A 15 º N/A CAD Icon (for items table)
3MV214WICRDUM N/A 70 mm N/A 4.921 in125 mm N/A 0.945 in24 mm N/A 12900 lbf57400 N N/A 18000 lbf80200 N N/A 25 º N/A CAD Icon (for items table)
2MVC214WICRDUM N/A 70 mm N/A 4.921 in125 mm N/A 0.945 in24 mm N/A 12100 lbf53600 N N/A 18900 lbf84200 N N/A 15 º N/A CAD Icon (for items table)
3MVC214WICRDUM N/A 70 mm N/A 4.921 in125 mm N/A 0.945 in24 mm N/A 11500 lbf51100 N N/A 18000 lbf80200 N N/A 25 º N/A CAD Icon (for items table)
2MM214WICRTUM N/A 70 mm N/A 4.921 in125 mm N/A 0.945 in24 mm N/A 13400 lbf60000 N N/A 18900 lbf84200 N N/A 15 º N/A CAD Icon (for items table)
2MMC214WICRTUM N/A 70 mm N/A 4.921 in125 mm N/A 0.945 in24 mm N/A 12100 lbf53600 N N/A 18900 lbf84200 N N/A 15 º N/A CAD Icon (for items table)
3MMC214WICRTUM N/A 70 mm N/A 4.921 in125 mm N/A 0.945 in24 mm N/A 11500 lbf51100 N N/A 18000 lbf80200 N N/A 25 º N/A CAD Icon (for items table)
3MM214WICRTUM N/A 70 mm N/A 4.921 in125 mm N/A 0.945 in24 mm N/A 12900 lbf57400 N N/A 18000 lbf80200 N N/A 25 º N/A CAD Icon (for items table)
2MV214WICRTUM N/A 70 mm N/A 4.921 in125 mm N/A 0.945 in24 mm N/A 13400 lbf60000 N N/A 18900 lbf84200 N N/A 15 º N/A CAD Icon (for items table)
3MV214WICRTUM N/A 70 mm N/A 4.921 in125 mm N/A 0.945 in24 mm N/A 12900 lbf57400 N N/A 18000 lbf80200 N N/A 25 º N/A CAD Icon (for items table)
2MVC214WICRTUM N/A 70 mm N/A 4.921 in125 mm N/A 0.945 in24 mm N/A 12100 lbf53600 N N/A 18900 lbf84200 N N/A 15 º N/A CAD Icon (for items table)
8301 - 8350 of 13198 | Results Per Page | View | Unit of Measure
« 166 167 168 169 170 »