Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
8551 - 8600 of 13198 | Results Per Page | View | Unit of Measure
« 171 172 173 174 175 »  
Clear Filter

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

Width (B) (in)

Width (B) (mm)

Dynamic Radial Load Rating - 1M Revs (C1) (lbf)

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Limiting Speed - Oil (rpm)

Limiting Speed - Grease (rpm)

Part Number

Bore (d)

O.D. (D)

Width (B)

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Contact Angle

CAD

3MMV9315HXVVTUMFS934 N/A 75 mm N/A 4.1339 in105 mm N/A 0.6299 in16 mm N/A 5670 lbf25200 N N/A 6890 lbf30600 N N/A 25 º N/A CAD Icon (for items table)
3MMVC9315HXVVDUHFS934 N/A 75 mm N/A 4.1339 in105 mm N/A 0.6299 in16 mm N/A 5670 lbf25200 N N/A 6890 lbf30600 N N/A 25 º N/A CAD Icon (for items table)
3MMVC9315HXVVDULFS637 N/A 75 mm N/A 4.1339 in105 mm N/A 0.6299 in16 mm N/A 5670 lbf25200 N N/A 6890 lbf30600 N N/A 25 º N/A CAD Icon (for items table)
3MMVC9315HXVVDULFS934 N/A 75 mm N/A 4.1339 in105 mm N/A 0.6299 in16 mm N/A 5670 lbf25200 N N/A 6890 lbf30600 N N/A 25 º N/A CAD Icon (for items table)
3MMVC9315HXVVDUMFS934 N/A 75 mm N/A 4.1339 in105 mm N/A 0.6299 in16 mm N/A 5670 lbf25200 N N/A 6890 lbf30600 N N/A 25 º N/A CAD Icon (for items table)
3MMVC9315HXVVQUHFS934 N/A 75 mm N/A 4.1339 in105 mm N/A 0.6299 in16 mm N/A 5670 lbf25200 N N/A 6890 lbf30600 N N/A 25 º N/A CAD Icon (for items table)
3MMVC9315HXVVQULFS934 N/A 75 mm N/A 4.1339 in105 mm N/A 0.6299 in16 mm N/A 5670 lbf25200 N N/A 6890 lbf30600 N N/A 25 º N/A CAD Icon (for items table)
3MMVC9315HXVVQUMFS934 N/A 75 mm N/A 4.1339 in105 mm N/A 0.6299 in16 mm N/A 5670 lbf25200 N N/A 6890 lbf30600 N N/A 25 º N/A CAD Icon (for items table)
3MMVC9315HXVVSUHFS934 N/A 75 mm N/A 4.1339 in105 mm N/A 0.6299 in16 mm N/A 5670 lbf25200 N N/A 6890 lbf30600 N N/A 25 º N/A CAD Icon (for items table)
3MMVC9315HXVVSULFS934 N/A 75 mm N/A 4.1339 in105 mm N/A 0.6299 in16 mm N/A 5670 lbf25200 N N/A 6890 lbf30600 N N/A 25 º N/A CAD Icon (for items table)
3MMVC9315HXVVSUMFS934 N/A 75 mm N/A 4.1339 in105 mm N/A 0.6299 in16 mm N/A 5670 lbf25200 N N/A 6890 lbf30600 N N/A 25 º N/A CAD Icon (for items table)
3MMVC9315HXVVTUHFS934 N/A 75 mm N/A 4.1339 in105 mm N/A 0.6299 in16 mm N/A 5670 lbf25200 N N/A 6890 lbf30600 N N/A 25 º N/A CAD Icon (for items table)
3MMVC9315HXVVTULFS934 N/A 75 mm N/A 4.1339 in105 mm N/A 0.6299 in16 mm N/A 5670 lbf25200 N N/A 6890 lbf30600 N N/A 25 º N/A CAD Icon (for items table)
3MMVC9315HXVVTUMFS934 N/A 75 mm N/A 4.1339 in105 mm N/A 0.6299 in16 mm N/A 5670 lbf25200 N N/A 6890 lbf30600 N N/A 25 º N/A CAD Icon (for items table)
2MM9315WICRSUH N/A 75 mm N/A 4.134 in105 mm N/A 0.63 in16 mm N/A 6810 lbf30300 N N/A 7310 lbf32500 N N/A 15 º N/A CAD Icon (for items table)
2MMC9315WICRSUH N/A 75 mm N/A 4.134 in105 mm N/A 0.63 in16 mm N/A 6060 lbf26900 N N/A 7310 lbf32500 N N/A 15 º N/A CAD Icon (for items table)
3MM9315WICRSUH N/A 75 mm N/A 4.134 in105 mm N/A 0.63 in16 mm N/A 6380 lbf28400 N N/A 6890 lbf30600 N N/A 25 º N/A CAD Icon (for items table)
3MMC9315WICRSUH N/A 75 mm N/A 4.134 in105 mm N/A 0.63 in16 mm N/A 5670 lbf25200 N N/A 6890 lbf30600 N N/A 25 º N/A CAD Icon (for items table)
2MV9315WICRSUH N/A 75 mm N/A 4.134 in105 mm N/A 0.63 in16 mm N/A 6810 lbf30300 N N/A 7310 lbf32500 N N/A 15 º N/A CAD Icon (for items table)
2MVC9315WICRSUH N/A 75 mm N/A 4.134 in105 mm N/A 0.63 in16 mm N/A 6060 lbf26900 N N/A 7310 lbf32500 N N/A 15 º N/A CAD Icon (for items table)
3MV9315WICRSUH N/A 75 mm N/A 4.134 in105 mm N/A 0.63 in16 mm N/A 6380 lbf28400 N N/A 6890 lbf30600 N N/A 25 º N/A CAD Icon (for items table)
3MVC9315WICRSUH N/A 75 mm N/A 4.134 in105 mm N/A 0.63 in16 mm N/A 5670 lbf25200 N N/A 6890 lbf30600 N N/A 25 º N/A CAD Icon (for items table)
2MM9315WICRDUH N/A 75 mm N/A 4.134 in105 mm N/A 0.63 in16 mm N/A 6810 lbf30300 N N/A 7310 lbf32500 N N/A 15 º N/A CAD Icon (for items table)
2MMC9315WICRDUH N/A 75 mm N/A 4.134 in105 mm N/A 0.63 in16 mm N/A 6060 lbf26900 N N/A 7310 lbf32500 N N/A 15 º N/A CAD Icon (for items table)
3MM9315WICRDUH N/A 75 mm N/A 4.134 in105 mm N/A 0.63 in16 mm N/A 6380 lbf28400 N N/A 6890 lbf30600 N N/A 25 º N/A CAD Icon (for items table)
3MMC9315WICRDUH N/A 75 mm N/A 4.134 in105 mm N/A 0.63 in16 mm N/A 5670 lbf25200 N N/A 6890 lbf30600 N N/A 25 º N/A CAD Icon (for items table)
2MV9315WICRDUH N/A 75 mm N/A 4.134 in105 mm N/A 0.63 in16 mm N/A 6810 lbf30300 N N/A 7310 lbf32500 N N/A 15 º N/A CAD Icon (for items table)
2MVC9315WICRDUH N/A 75 mm N/A 4.134 in105 mm N/A 0.63 in16 mm N/A 6060 lbf26900 N N/A 7310 lbf32500 N N/A 15 º N/A CAD Icon (for items table)
3MV9315WICRDUH N/A 75 mm N/A 4.134 in105 mm N/A 0.63 in16 mm N/A 6380 lbf28400 N N/A 6890 lbf30600 N N/A 25 º N/A CAD Icon (for items table)
3MVC9315WICRDUH N/A 75 mm N/A 4.134 in105 mm N/A 0.63 in16 mm N/A 5670 lbf25200 N N/A 6890 lbf30600 N N/A 25 º N/A CAD Icon (for items table)
2MM9315WICRTUH N/A 75 mm N/A 4.134 in105 mm N/A 0.63 in16 mm N/A 6810 lbf30300 N N/A 7310 lbf32500 N N/A 15 º N/A CAD Icon (for items table)
2MMC9315WICRTUH N/A 75 mm N/A 4.134 in105 mm N/A 0.63 in16 mm N/A 6060 lbf26900 N N/A 7310 lbf32500 N N/A 15 º N/A CAD Icon (for items table)
3MM9315WICRTUH N/A 75 mm N/A 4.134 in105 mm N/A 0.63 in16 mm N/A 6380 lbf28400 N N/A 6890 lbf30600 N N/A 25 º N/A CAD Icon (for items table)
3MMC9315WICRTUH N/A 75 mm N/A 4.134 in105 mm N/A 0.63 in16 mm N/A 5670 lbf25200 N N/A 6890 lbf30600 N N/A 25 º N/A CAD Icon (for items table)
2MV9315WICRTUH N/A 75 mm N/A 4.134 in105 mm N/A 0.63 in16 mm N/A 6810 lbf30300 N N/A 7310 lbf32500 N N/A 15 º N/A CAD Icon (for items table)
2MVC9315WICRTUH N/A 75 mm N/A 4.134 in105 mm N/A 0.63 in16 mm N/A 6060 lbf26900 N N/A 7310 lbf32500 N N/A 15 º N/A CAD Icon (for items table)
3MV9315WICRTUH N/A 75 mm N/A 4.134 in105 mm N/A 0.63 in16 mm N/A 6380 lbf28400 N N/A 6890 lbf30600 N N/A 25 º N/A CAD Icon (for items table)
3MVC9315WICRTUH N/A 75 mm N/A 4.134 in105 mm N/A 0.63 in16 mm N/A 5670 lbf25200 N N/A 6890 lbf30600 N N/A 25 º N/A CAD Icon (for items table)
2MM9315WICRQUH N/A 75 mm N/A 4.134 in105 mm N/A 0.63 in16 mm N/A 6810 lbf30300 N N/A 7310 lbf32500 N N/A 15 º N/A CAD Icon (for items table)
2MMC9315WICRQUH N/A 75 mm N/A 4.134 in105 mm N/A 0.63 in16 mm N/A 6060 lbf26900 N N/A 7310 lbf32500 N N/A 15 º N/A CAD Icon (for items table)
3MM9315WICRQUH N/A 75 mm N/A 4.134 in105 mm N/A 0.63 in16 mm N/A 6380 lbf28400 N N/A 6890 lbf30600 N N/A 25 º N/A CAD Icon (for items table)
3MMC9315WICRQUH N/A 75 mm N/A 4.134 in105 mm N/A 0.63 in16 mm N/A 5670 lbf25200 N N/A 6890 lbf30600 N N/A 25 º N/A CAD Icon (for items table)
2MV9315WICRQUH N/A 75 mm N/A 4.134 in105 mm N/A 0.63 in16 mm N/A 6810 lbf30300 N N/A 7310 lbf32500 N N/A 15 º N/A CAD Icon (for items table)
2MVC9315WICRQUH N/A 75 mm N/A 4.134 in105 mm N/A 0.63 in16 mm N/A 6060 lbf26900 N N/A 7310 lbf32500 N N/A 15 º N/A CAD Icon (for items table)
3MV9315WICRQUH N/A 75 mm N/A 4.134 in105 mm N/A 0.63 in16 mm N/A 6380 lbf28400 N N/A 6890 lbf30600 N N/A 25 º N/A CAD Icon (for items table)
3MVC9315WICRQUH N/A 75 mm N/A 4.134 in105 mm N/A 0.63 in16 mm N/A 5670 lbf25200 N N/A 6890 lbf30600 N N/A 25 º N/A CAD Icon (for items table)
2MM9315WICRSUM N/A 75 mm N/A 4.134 in105 mm N/A 0.63 in16 mm N/A 6810 lbf30300 N N/A 7310 lbf32500 N N/A 15 º N/A CAD Icon (for items table)
2MMC9315WICRSUM N/A 75 mm N/A 4.134 in105 mm N/A 0.63 in16 mm N/A 6060 lbf26900 N N/A 7310 lbf32500 N N/A 15 º N/A CAD Icon (for items table)
3MM9315WICRSUM N/A 75 mm N/A 4.134 in105 mm N/A 0.63 in16 mm N/A 6380 lbf28400 N N/A 6890 lbf30600 N N/A 25 º N/A CAD Icon (for items table)
3MMC9315WICRSUM N/A 75 mm N/A 4.134 in105 mm N/A 0.63 in16 mm N/A 5670 lbf25200 N N/A 6890 lbf30600 N N/A 25 º N/A CAD Icon (for items table)
8551 - 8600 of 13198 | Results Per Page | View | Unit of Measure
« 171 172 173 174 175 »