Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
8801 - 8850 of 13198 | Results Per Page | View | Unit of Measure
« 176 177 178 179 180 »  
Clear Filter

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

Width (B) (in)

Width (B) (mm)

Dynamic Radial Load Rating - 1M Revs (C1) (lbf)

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Limiting Speed - Oil (rpm)

Limiting Speed - Grease (rpm)

Part Number

Bore (d)

O.D. (D)

Width (B)

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Contact Angle

CAD

2MMC9115WICRTUH N/A 75 mm N/A 4.528 in115 mm N/A 0.787 in20 mm N/A 8710 lbf38710 N N/A 11600 lbf51600 N N/A 15 º N/A CAD Icon (for items table)
3MM9115WICRTUH N/A 75 mm N/A 4.528 in115 mm N/A 0.787 in20 mm N/A 9260 lbf41200 N N/A 11000 lbf48900 N N/A 25 º N/A CAD Icon (for items table)
3MMC9115WICRTUH N/A 75 mm N/A 4.528 in115 mm N/A 0.787 in20 mm N/A 8250 lbf36670 N N/A 11000 lbf48900 N N/A 25 º N/A CAD Icon (for items table)
2MV9115WICRTUH N/A 75 mm N/A 4.528 in115 mm N/A 0.787 in20 mm N/A 9790 lbf43500 N N/A 11600 lbf51600 N N/A 15 º N/A CAD Icon (for items table)
3MV9115WICRTUH N/A 75 mm N/A 4.528 in115 mm N/A 0.787 in20 mm N/A 9260 lbf41200 N N/A 11000 lbf48900 N N/A 25 º N/A CAD Icon (for items table)
2MVC9115WICRTUH N/A 75 mm N/A 4.528 in115 mm N/A 0.787 in20 mm N/A 8710 lbf38710 N N/A 11600 lbf51600 N N/A 15 º N/A CAD Icon (for items table)
3MVC9115WICRTUH N/A 75 mm N/A 4.528 in115 mm N/A 0.787 in20 mm N/A 8250 lbf36670 N N/A 11000 lbf48900 N N/A 25 º N/A CAD Icon (for items table)
2MM9115WICRQUH N/A 75 mm N/A 4.528 in115 mm N/A 0.787 in20 mm N/A 9790 lbf43500 N N/A 11600 lbf51600 N N/A 15 º N/A CAD Icon (for items table)
2MMC9115WICRQUH N/A 75 mm N/A 4.528 in115 mm N/A 0.787 in20 mm N/A 8710 lbf38710 N N/A 11600 lbf51600 N N/A 15 º N/A CAD Icon (for items table)
3MM9115WICRQUH N/A 75 mm N/A 4.528 in115 mm N/A 0.787 in20 mm N/A 9260 lbf41200 N N/A 11000 lbf48900 N N/A 25 º N/A CAD Icon (for items table)
3MMC9115WICRQUH N/A 75 mm N/A 4.528 in115 mm N/A 0.787 in20 mm N/A 8250 lbf36670 N N/A 11000 lbf48900 N N/A 25 º N/A CAD Icon (for items table)
2MV9115WICRQUH N/A 75 mm N/A 4.528 in115 mm N/A 0.787 in20 mm N/A 9790 lbf43500 N N/A 11600 lbf51600 N N/A 15 º N/A CAD Icon (for items table)
3MV9115WICRQUH N/A 75 mm N/A 4.528 in115 mm N/A 0.787 in20 mm N/A 9260 lbf41200 N N/A 11000 lbf48900 N N/A 25 º N/A CAD Icon (for items table)
2MVC9115WICRQUH N/A 75 mm N/A 4.528 in115 mm N/A 0.787 in20 mm N/A 8710 lbf38710 N N/A 11600 lbf51600 N N/A 15 º N/A CAD Icon (for items table)
3MVC9115WICRQUH N/A 75 mm N/A 4.528 in115 mm N/A 0.787 in20 mm N/A 8250 lbf36670 N N/A 11000 lbf48900 N N/A 25 º N/A CAD Icon (for items table)
2MM9115WICRSUM N/A 75 mm N/A 4.528 in115 mm N/A 0.787 in20 mm N/A 9790 lbf43500 N N/A 11600 lbf51600 N N/A 15 º N/A CAD Icon (for items table)
2MMC9115WICRSUM N/A 75 mm N/A 4.528 in115 mm N/A 0.787 in20 mm N/A 8710 lbf38710 N N/A 11600 lbf51600 N N/A 15 º N/A CAD Icon (for items table)
3MM9115WICRSUM N/A 75 mm N/A 4.528 in115 mm N/A 0.787 in20 mm N/A 9260 lbf41200 N N/A 11000 lbf48900 N N/A 25 º N/A CAD Icon (for items table)
3MMC9115WICRSUM N/A 75 mm N/A 4.528 in115 mm N/A 0.787 in20 mm N/A 8250 lbf36670 N N/A 11000 lbf48900 N N/A 25 º N/A CAD Icon (for items table)
2MV9115WICRSUM N/A 75 mm N/A 4.528 in115 mm N/A 0.787 in20 mm N/A 9790 lbf43500 N N/A 11600 lbf51600 N N/A 15 º N/A CAD Icon (for items table)
3MV9115WICRSUM N/A 75 mm N/A 4.528 in115 mm N/A 0.787 in20 mm N/A 9260 lbf41200 N N/A 11000 lbf48900 N N/A 25 º N/A CAD Icon (for items table)
2MVC9115WICRSUM N/A 75 mm N/A 4.528 in115 mm N/A 0.787 in20 mm N/A 8710 lbf38710 N N/A 11600 lbf51600 N N/A 15 º N/A CAD Icon (for items table)
3MVC9115WICRSUM N/A 75 mm N/A 4.528 in115 mm N/A 0.787 in20 mm N/A 8250 lbf36670 N N/A 11000 lbf48900 N N/A 25 º N/A CAD Icon (for items table)
2MM9115WICRDUM N/A 75 mm N/A 4.528 in115 mm N/A 0.787 in20 mm N/A 9790 lbf43500 N N/A 11600 lbf51600 N N/A 15 º N/A CAD Icon (for items table)
2MMC9115WICRDUM N/A 75 mm N/A 4.528 in115 mm N/A 0.787 in20 mm N/A 8710 lbf38710 N N/A 11600 lbf51600 N N/A 15 º N/A CAD Icon (for items table)
3MM9115WICRDUM N/A 75 mm N/A 4.528 in115 mm N/A 0.787 in20 mm N/A 9260 lbf41200 N N/A 11000 lbf48900 N N/A 25 º N/A CAD Icon (for items table)
3MMC9115WICRDUM N/A 75 mm N/A 4.528 in115 mm N/A 0.787 in20 mm N/A 8250 lbf36670 N N/A 11000 lbf48900 N N/A 25 º N/A CAD Icon (for items table)
2MV9115WICRDUM N/A 75 mm N/A 4.528 in115 mm N/A 0.787 in20 mm N/A 9790 lbf43500 N N/A 11600 lbf51600 N N/A 15 º N/A CAD Icon (for items table)
3MV9115WICRDUM N/A 75 mm N/A 4.528 in115 mm N/A 0.787 in20 mm N/A 9260 lbf41200 N N/A 11000 lbf48900 N N/A 25 º N/A CAD Icon (for items table)
2MVC9115WICRDUM N/A 75 mm N/A 4.528 in115 mm N/A 0.787 in20 mm N/A 8710 lbf38710 N N/A 11600 lbf51600 N N/A 15 º N/A CAD Icon (for items table)
3MVC9115WICRDUM N/A 75 mm N/A 4.528 in115 mm N/A 0.787 in20 mm N/A 8250 lbf36670 N N/A 11000 lbf48900 N N/A 25 º N/A CAD Icon (for items table)
2MM9115WICRTUM N/A 75 mm N/A 4.528 in115 mm N/A 0.787 in20 mm N/A 9790 lbf43500 N N/A 11600 lbf51600 N N/A 15 º N/A CAD Icon (for items table)
2MMC9115WICRTUM N/A 75 mm N/A 4.528 in115 mm N/A 0.787 in20 mm N/A 8710 lbf38710 N N/A 11600 lbf51600 N N/A 15 º N/A CAD Icon (for items table)
3MM9115WICRTUM N/A 75 mm N/A 4.528 in115 mm N/A 0.787 in20 mm N/A 9260 lbf41200 N N/A 11000 lbf48900 N N/A 25 º N/A CAD Icon (for items table)
3MMC9115WICRTUM N/A 75 mm N/A 4.528 in115 mm N/A 0.787 in20 mm N/A 8250 lbf36670 N N/A 11000 lbf48900 N N/A 25 º N/A CAD Icon (for items table)
2MV9115WICRTUM N/A 75 mm N/A 4.528 in115 mm N/A 0.787 in20 mm N/A 9790 lbf43500 N N/A 11600 lbf51600 N N/A 15 º N/A CAD Icon (for items table)
3MV9115WICRTUM N/A 75 mm N/A 4.528 in115 mm N/A 0.787 in20 mm N/A 9260 lbf41200 N N/A 11000 lbf48900 N N/A 25 º N/A CAD Icon (for items table)
2MVC9115WICRTUM N/A 75 mm N/A 4.528 in115 mm N/A 0.787 in20 mm N/A 8710 lbf38710 N N/A 11600 lbf51600 N N/A 15 º N/A CAD Icon (for items table)
3MVC9115WICRTUM N/A 75 mm N/A 4.528 in115 mm N/A 0.787 in20 mm N/A 8250 lbf36670 N N/A 11000 lbf48900 N N/A 25 º N/A CAD Icon (for items table)
2MM9115WICRQUM N/A 75 mm N/A 4.528 in115 mm N/A 0.787 in20 mm N/A 9790 lbf43500 N N/A 11600 lbf51600 N N/A 15 º N/A CAD Icon (for items table)
2MMC9115WICRQUM N/A 75 mm N/A 4.528 in115 mm N/A 0.787 in20 mm N/A 8710 lbf38710 N N/A 11600 lbf51600 N N/A 15 º N/A CAD Icon (for items table)
3MM9115WICRQUM N/A 75 mm N/A 4.528 in115 mm N/A 0.787 in20 mm N/A 9260 lbf41200 N N/A 11000 lbf48900 N N/A 25 º N/A CAD Icon (for items table)
3MMC9115WICRQUM N/A 75 mm N/A 4.528 in115 mm N/A 0.787 in20 mm N/A 8250 lbf36670 N N/A 11000 lbf48900 N N/A 25 º N/A CAD Icon (for items table)
2MV9115WICRQUM N/A 75 mm N/A 4.528 in115 mm N/A 0.787 in20 mm N/A 9790 lbf43500 N N/A 11600 lbf51600 N N/A 15 º N/A CAD Icon (for items table)
3MV9115WICRQUM N/A 75 mm N/A 4.528 in115 mm N/A 0.787 in20 mm N/A 9260 lbf41200 N N/A 11000 lbf48900 N N/A 25 º N/A CAD Icon (for items table)
2MVC9115WICRQUM N/A 75 mm N/A 4.528 in115 mm N/A 0.787 in20 mm N/A 8710 lbf38710 N N/A 11600 lbf51600 N N/A 15 º N/A CAD Icon (for items table)
3MVC9115WICRQUM N/A 75 mm N/A 4.528 in115 mm N/A 0.787 in20 mm N/A 8250 lbf36670 N N/A 11000 lbf48900 N N/A 25 º N/A CAD Icon (for items table)
2MM9115WICRSUL N/A 75 mm N/A 4.528 in115 mm N/A 0.787 in20 mm N/A 9790 lbf43500 N N/A 11600 lbf51600 N N/A 15 º N/A CAD Icon (for items table)
2MMC9115WICRSUL N/A 75 mm N/A 4.528 in115 mm N/A 0.787 in20 mm N/A 8710 lbf38710 N N/A 11600 lbf51600 N N/A 15 º N/A CAD Icon (for items table)
3MM9115WICRSUL N/A 75 mm N/A 4.528 in115 mm N/A 0.787 in20 mm N/A 9260 lbf41200 N N/A 11000 lbf48900 N N/A 25 º N/A CAD Icon (for items table)
8801 - 8850 of 13198 | Results Per Page | View | Unit of Measure
« 176 177 178 179 180 »