Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
4451 - 4475 of 13198 | Results Per Page | View | Unit of Measure
« 176 177 178 179 180 »  
Clear Filter

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

Width (B) (in)

Width (B) (mm)

Dynamic Radial Load Rating - 1M Revs (C1) (lbf)

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Limiting Speed - Oil (rpm)

Limiting Speed - Grease (rpm)

Part Number

Bore (d)

O.D. (D)

Width (B)

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Contact Angle

CAD

3MVC208WICRQUX N/A 40 mm N/A 3.1496 in80 mm N/A 0.7087 in18 mm N/A 4550 lbf20200 N N/A 8690 lbf38700 N N/A 25 º N/A
3MVC208WICRSUX N/A 40 mm N/A 3.1496 in80 mm N/A 0.7087 in18 mm N/A 4550 lbf20200 N N/A 8690 lbf38700 N N/A 25 º N/A
3MVC208WICRTUX N/A 40 mm N/A 3.1496 in80 mm N/A 0.7087 in18 mm N/A 4550 lbf20200 N N/A 8690 lbf38700 N N/A 25 º N/A
2MM208WICRDULFS637 N/A 40 mm N/A 3.1496 in80 mm N/A 0.7087 in18 mm N/A 5340 lbf23800 N N/A 9070 lbf40400 N N/A 15 º N/A
2MV208WIPRLDUL N/A 40 mm N/A 3.1496 in80 mm N/A 0.7087 in18 mm N/A 5340 lbf23800 N N/A 9070 lbf40400 N N/A 15 º N/A
2MV208WIPRLSUL N/A 40 mm N/A 3.1496 in80 mm N/A 0.7087 in18 mm N/A 5340 lbf23800 N N/A 9070 lbf40400 N N/A 15 º N/A
2MV208WIPRLSUM N/A 40 mm N/A 3.1496 in80 mm N/A 0.7087 in18 mm N/A 5340 lbf23800 N N/A 9070 lbf40400 N N/A 15 º N/A
3MM208WICRDUMFS637 N/A 40 mm N/A 3.1496 in80 mm N/A 0.7087 in18 mm N/A 5110 lbf22700 N N/A 8690 lbf38700 N N/A 25 º N/A
3MV208WIPRLDUL N/A 40 mm N/A 3.1496 in80 mm N/A 0.7087 in18 mm N/A 5110 lbf22700 N N/A 8690 lbf38700 N N/A 25 º N/A
3MV208WIPRLDUM N/A 40 mm N/A 3.1496 in80 mm N/A 0.7087 in18 mm N/A 5110 lbf22700 N N/A 8690 lbf38700 N N/A 25 º N/A
3MV208WIPRLSUL N/A 40 mm N/A 3.1496 in80 mm N/A 0.7087 in18 mm N/A 5110 lbf22700 N N/A 8690 lbf38700 N N/A 25 º N/A
3MV208WIPRLSUM N/A 40 mm N/A 3.1496 in80 mm N/A 0.7087 in18 mm N/A 5110 lbf22700 N N/A 8690 lbf38700 N N/A 25 º N/A
2MM208WICR N/A 40 mm N/A 3.1496 in80 mm N/A 0.7087 in18 mm N/A 5340 lbf23800 N N/A 9070 lbf40400 N N/A 15 º N/A
2MM208WICRDULFS934 N/A 40 mm N/A 3.1496 in80 mm N/A 0.7087 in18 mm N/A 5340 lbf23800 N N/A 9070 lbf40400 N N/A 15 º N/A
2MV208WICRSUMFS637 N/A 40 mm N/A 3.1496 in80 mm N/A 0.7087 in18 mm N/A 5340 lbf23800 N N/A 9070 lbf40400 N N/A 15 º N/A
2MV208WIPRLDUH N/A 40 mm N/A 3.1496 in80 mm N/A 0.7087 in18 mm N/A 5340 lbf23800 N N/A 9070 lbf40400 N N/A 15 º N/A
2MV208WIPRLDUM N/A 40 mm N/A 3.1496 in80 mm N/A 0.7087 in18 mm N/A 5340 lbf23800 N N/A 9070 lbf40400 N N/A 15 º N/A
2MV208WIPRLQUH N/A 40 mm N/A 3.1496 in80 mm N/A 0.7087 in18 mm N/A 5340 lbf23800 N N/A 9070 lbf40400 N N/A 15 º N/A
2MV208WIPRLQUL N/A 40 mm N/A 3.1496 in80 mm N/A 0.7087 in18 mm N/A 5340 lbf23800 N N/A 9070 lbf40400 N N/A 15 º N/A
2MV208WIPRLQUM N/A 40 mm N/A 3.1496 in80 mm N/A 0.7087 in18 mm N/A 5340 lbf23800 N N/A 9070 lbf40400 N N/A 15 º N/A
2MV208WIPRLSUH N/A 40 mm N/A 3.1496 in80 mm N/A 0.7087 in18 mm N/A 5340 lbf23800 N N/A 9070 lbf40400 N N/A 15 º N/A
2MV208WIPRLTUH N/A 40 mm N/A 3.1496 in80 mm N/A 0.7087 in18 mm N/A 5340 lbf23800 N N/A 9070 lbf40400 N N/A 15 º N/A
2MV208WIPRLTUL N/A 40 mm N/A 3.1496 in80 mm N/A 0.7087 in18 mm N/A 5340 lbf23800 N N/A 9070 lbf40400 N N/A 15 º N/A
2MV208WIPRLTUM N/A 40 mm N/A 3.1496 in80 mm N/A 0.7087 in18 mm N/A 5340 lbf23800 N N/A 9070 lbf40400 N N/A 15 º N/A
3MV208WICRSUMFS637 N/A 40 mm N/A 3.1496 in80 mm N/A 0.7087 in18 mm N/A 5110 lbf22700 N N/A 8690 lbf38700 N N/A 25 º N/A
4451 - 4475 of 13198 | Results Per Page | View | Unit of Measure
« 176 177 178 179 180 »