Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
9051 - 9100 of 13198 | Results Per Page | View | Unit of Measure
« 181 182 183 184 185 »  
Clear Filter

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

Width (B) (in)

Width (B) (mm)

Dynamic Radial Load Rating - 1M Revs (C1) (lbf)

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Limiting Speed - Oil (rpm)

Limiting Speed - Grease (rpm)

Part Number

Bore (d)

O.D. (D)

Width (B)

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Contact Angle

CAD

3MMV9316HXVVDUHFS934 N/A 80 mm N/A 4.3307 in110 mm N/A 0.6299 in16 mm N/A 6100 lbf27100 N N/A 7170 lbf31900 N N/A 25 º N/A CAD Icon (for items table)
3MMV9316HXVVDUMFS637 N/A 80 mm N/A 4.3307 in110 mm N/A 0.6299 in16 mm N/A 6100 lbf27100 N N/A 7170 lbf31900 N N/A 25 º N/A CAD Icon (for items table)
3MMV9316HXVVDUMFS934 N/A 80 mm N/A 4.3307 in110 mm N/A 0.6299 in16 mm N/A 6100 lbf27100 N N/A 7170 lbf31900 N N/A 25 º N/A CAD Icon (for items table)
3MMV9316HXVVQUHFS934 N/A 80 mm N/A 4.3307 in110 mm N/A 0.6299 in16 mm N/A 6100 lbf27100 N N/A 7170 lbf31900 N N/A 25 º N/A CAD Icon (for items table)
3MMV9316HXVVQULFS637 N/A 80 mm N/A 4.3307 in110 mm N/A 0.6299 in16 mm N/A 6100 lbf27100 N N/A 7170 lbf31900 N N/A 25 º N/A CAD Icon (for items table)
3MMV9316HXVVQULFS934 N/A 80 mm N/A 4.3307 in110 mm N/A 0.6299 in16 mm N/A 6100 lbf27100 N N/A 7170 lbf31900 N N/A 25 º N/A CAD Icon (for items table)
3MMV9316HXVVQUMFS934 N/A 80 mm N/A 4.3307 in110 mm N/A 0.6299 in16 mm N/A 6100 lbf27100 N N/A 7170 lbf31900 N N/A 25 º N/A CAD Icon (for items table)
3MMV9316HXVVSUHFS934 N/A 80 mm N/A 4.3307 in110 mm N/A 0.6299 in16 mm N/A 6100 lbf27100 N N/A 7170 lbf31900 N N/A 25 º N/A CAD Icon (for items table)
3MMV9316HXVVSULFS637 N/A 80 mm N/A 4.3307 in110 mm N/A 0.6299 in16 mm N/A 6100 lbf27100 N N/A 7170 lbf31900 N N/A 25 º N/A CAD Icon (for items table)
3MMV9316HXVVSULFS934 N/A 80 mm N/A 4.3307 in110 mm N/A 0.6299 in16 mm N/A 6100 lbf27100 N N/A 7170 lbf31900 N N/A 25 º N/A CAD Icon (for items table)
3MMV9316HXVVSUMFS934 N/A 80 mm N/A 4.3307 in110 mm N/A 0.6299 in16 mm N/A 6100 lbf27100 N N/A 7170 lbf31900 N N/A 25 º N/A CAD Icon (for items table)
3MMV9316HXVVTUHFS934 N/A 80 mm N/A 4.3307 in110 mm N/A 0.6299 in16 mm N/A 6100 lbf27100 N N/A 7170 lbf31900 N N/A 25 º N/A CAD Icon (for items table)
3MMV9316HXVVTULFS934 N/A 80 mm N/A 4.3307 in110 mm N/A 0.6299 in16 mm N/A 6100 lbf27100 N N/A 7170 lbf31900 N N/A 25 º N/A CAD Icon (for items table)
3MMV9316HXVVTUMFS934 N/A 80 mm N/A 4.3307 in110 mm N/A 0.6299 in16 mm N/A 6100 lbf27100 N N/A 7170 lbf31900 N N/A 25 º N/A CAD Icon (for items table)
3MMVC9316HXCRQULFS934 N/A 80 mm N/A 4.3307 in110 mm N/A 0.6299 in16 mm N/A 6100 lbf27100 N N/A 7170 lbf31900 N N/A 25 º N/A CAD Icon (for items table)
3MMVC9316HXVVDUHFS934 N/A 80 mm N/A 4.3307 in110 mm N/A 0.6299 in16 mm N/A 6100 lbf27100 N N/A 7170 lbf31900 N N/A 25 º N/A CAD Icon (for items table)
3MMVC9316HXVVDUMFS934 N/A 80 mm N/A 4.3307 in110 mm N/A 0.6299 in16 mm N/A 6100 lbf27100 N N/A 7170 lbf31900 N N/A 25 º N/A CAD Icon (for items table)
3MMVC9316HXVVQUHFS934 N/A 80 mm N/A 4.3307 in110 mm N/A 0.6299 in16 mm N/A 6100 lbf27100 N N/A 7170 lbf31900 N N/A 25 º N/A CAD Icon (for items table)
3MMVC9316HXVVQULFS934 N/A 80 mm N/A 4.3307 in110 mm N/A 0.6299 in16 mm N/A 6100 lbf27100 N N/A 7170 lbf31900 N N/A 25 º N/A CAD Icon (for items table)
3MMVC9316HXVVQUMFS934 N/A 80 mm N/A 4.3307 in110 mm N/A 0.6299 in16 mm N/A 6100 lbf27100 N N/A 7170 lbf31900 N N/A 25 º N/A CAD Icon (for items table)
3MMVC9316HXVVSUHFS934 N/A 80 mm N/A 4.3307 in110 mm N/A 0.6299 in16 mm N/A 6100 lbf27100 N N/A 7170 lbf31900 N N/A 25 º N/A CAD Icon (for items table)
3MMVC9316HXVVSULFS637 N/A 80 mm N/A 4.3307 in110 mm N/A 0.6299 in16 mm N/A 6100 lbf27100 N N/A 7170 lbf31900 N N/A 25 º N/A CAD Icon (for items table)
3MMVC9316HXVVSUMFS934 N/A 80 mm N/A 4.3307 in110 mm N/A 0.6299 in16 mm N/A 6100 lbf27100 N N/A 7170 lbf31900 N N/A 25 º N/A CAD Icon (for items table)
3MMVC9316HXVVTUHFS934 N/A 80 mm N/A 4.3307 in110 mm N/A 0.6299 in16 mm N/A 6100 lbf27100 N N/A 7170 lbf31900 N N/A 25 º N/A CAD Icon (for items table)
3MMVC9316HXVVTULFS934 N/A 80 mm N/A 4.3307 in110 mm N/A 0.6299 in16 mm N/A 6100 lbf27100 N N/A 7170 lbf31900 N N/A 25 º N/A CAD Icon (for items table)
3MMVC9316HXVVTUMFS934 N/A 80 mm N/A 4.3307 in110 mm N/A 0.6299 in16 mm N/A 6100 lbf27100 N N/A 7170 lbf31900 N N/A 25 º N/A CAD Icon (for items table)
2MM9316WICRSUH N/A 80 mm N/A 4.331 in110 mm N/A 0.63 in16 mm N/A 7350 lbf32700 N N/A 7600 lbf33800 N N/A 15 º N/A CAD Icon (for items table)
2MMC9316WICRSUH N/A 80 mm N/A 4.331 in110 mm N/A 0.63 in16 mm N/A 6540 lbf29100 N N/A 7600 lbf33800 N N/A 15 º N/A CAD Icon (for items table)
3MM9316WICRSUH N/A 80 mm N/A 4.331 in110 mm N/A 0.63 in16 mm N/A 6860 lbf30500 N N/A 7170 lbf31900 N N/A 25 º N/A CAD Icon (for items table)
3MMC9316WICRSUH N/A 80 mm N/A 4.331 in110 mm N/A 0.63 in16 mm N/A 6100 lbf27100 N N/A 7170 lbf31900 N N/A 25 º N/A CAD Icon (for items table)
2MV9316WICRSUH N/A 80 mm N/A 4.331 in110 mm N/A 0.63 in16 mm N/A 7350 lbf32700 N N/A 7600 lbf33800 N N/A 15 º N/A CAD Icon (for items table)
2MVC9316WICRSUH N/A 80 mm N/A 4.331 in110 mm N/A 0.63 in16 mm N/A 6540 lbf29100 N N/A 7600 lbf33800 N N/A 15 º N/A CAD Icon (for items table)
3MV9316WICRSUH N/A 80 mm N/A 4.331 in110 mm N/A 0.63 in16 mm N/A 6860 lbf30500 N N/A 7170 lbf31900 N N/A 25 º N/A CAD Icon (for items table)
3MVC9316WICRSUH N/A 80 mm N/A 4.331 in110 mm N/A 0.63 in16 mm N/A 6100 lbf27100 N N/A 7170 lbf31900 N N/A 25 º N/A CAD Icon (for items table)
2MM9316WICRDUH N/A 80 mm N/A 4.331 in110 mm N/A 0.63 in16 mm N/A 7350 lbf32700 N N/A 7600 lbf33800 N N/A 15 º N/A CAD Icon (for items table)
2MMC9316WICRDUH N/A 80 mm N/A 4.331 in110 mm N/A 0.63 in16 mm N/A 6540 lbf29100 N N/A 7600 lbf33800 N N/A 15 º N/A CAD Icon (for items table)
3MM9316WICRDUH N/A 80 mm N/A 4.331 in110 mm N/A 0.63 in16 mm N/A 6860 lbf30500 N N/A 7170 lbf31900 N N/A 25 º N/A CAD Icon (for items table)
3MMC9316WICRDUH N/A 80 mm N/A 4.331 in110 mm N/A 0.63 in16 mm N/A 6100 lbf27100 N N/A 7170 lbf31900 N N/A 25 º N/A CAD Icon (for items table)
2MV9316WICRDUH N/A 80 mm N/A 4.331 in110 mm N/A 0.63 in16 mm N/A 7350 lbf32700 N N/A 7600 lbf33800 N N/A 15 º N/A CAD Icon (for items table)
2MVC9316WICRDUH N/A 80 mm N/A 4.331 in110 mm N/A 0.63 in16 mm N/A 6540 lbf29100 N N/A 7600 lbf33800 N N/A 15 º N/A CAD Icon (for items table)
3MV9316WICRDUH N/A 80 mm N/A 4.331 in110 mm N/A 0.63 in16 mm N/A 6860 lbf30500 N N/A 7170 lbf31900 N N/A 25 º N/A CAD Icon (for items table)
3MVC9316WICRDUH N/A 80 mm N/A 4.331 in110 mm N/A 0.63 in16 mm N/A 6100 lbf27100 N N/A 7170 lbf31900 N N/A 25 º N/A CAD Icon (for items table)
2MM9316WICRTUH N/A 80 mm N/A 4.331 in110 mm N/A 0.63 in16 mm N/A 7350 lbf32700 N N/A 7600 lbf33800 N N/A 15 º N/A CAD Icon (for items table)
2MMC9316WICRTUH N/A 80 mm N/A 4.331 in110 mm N/A 0.63 in16 mm N/A 6540 lbf29100 N N/A 7600 lbf33800 N N/A 15 º N/A CAD Icon (for items table)
3MM9316WICRTUH N/A 80 mm N/A 4.331 in110 mm N/A 0.63 in16 mm N/A 6860 lbf30500 N N/A 7170 lbf31900 N N/A 25 º N/A CAD Icon (for items table)
3MMC9316WICRTUH N/A 80 mm N/A 4.331 in110 mm N/A 0.63 in16 mm N/A 6100 lbf27100 N N/A 7170 lbf31900 N N/A 25 º N/A CAD Icon (for items table)
2MV9316WICRTUH N/A 80 mm N/A 4.331 in110 mm N/A 0.63 in16 mm N/A 7350 lbf32700 N N/A 7600 lbf33800 N N/A 15 º N/A CAD Icon (for items table)
2MVC9316WICRTUH N/A 80 mm N/A 4.331 in110 mm N/A 0.63 in16 mm N/A 6540 lbf29100 N N/A 7600 lbf33800 N N/A 15 º N/A CAD Icon (for items table)
3MV9316WICRTUH N/A 80 mm N/A 4.331 in110 mm N/A 0.63 in16 mm N/A 6860 lbf30500 N N/A 7170 lbf31900 N N/A 25 º N/A CAD Icon (for items table)
3MVC9316WICRTUH N/A 80 mm N/A 4.331 in110 mm N/A 0.63 in16 mm N/A 6100 lbf27100 N N/A 7170 lbf31900 N N/A 25 º N/A CAD Icon (for items table)
9051 - 9100 of 13198 | Results Per Page | View | Unit of Measure
« 181 182 183 184 185 »