Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
9301 - 9350 of 13198 | Results Per Page | View | Unit of Measure
« 186 187 188 189 190 »  
Clear Filter

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

Width (B) (in)

Width (B) (mm)

Dynamic Radial Load Rating - 1M Revs (C1) (lbf)

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Limiting Speed - Oil (rpm)

Limiting Speed - Grease (rpm)

Part Number

Bore (d)

O.D. (D)

Width (B)

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Contact Angle

CAD

3MMC9116WICRDUX N/A 80 mm N/A 4.921 in125 mm N/A 0.866 in22 mm N/A 10500 lbf46725 N N/A 13800 lbf61400 N N/A 25 º N/A CAD Icon (for items table)
3MM9116WICRTUX N/A 80 mm N/A 4.921 in125 mm N/A 0.866 in22 mm N/A 11800 lbf52500 N N/A 13800 lbf61400 N N/A 25 º N/A CAD Icon (for items table)
3MM9116WICRSUX N/A 80 mm N/A 4.921 in125 mm N/A 0.866 in22 mm N/A 11800 lbf52500 N N/A 13800 lbf61400 N N/A 25 º N/A CAD Icon (for items table)
3MM9116WICRQUX N/A 80 mm N/A 4.921 in125 mm N/A 0.866 in22 mm N/A 11800 lbf52500 N N/A 13800 lbf61400 N N/A 25 º N/A CAD Icon (for items table)
3MM9116WICRDUX N/A 80 mm N/A 4.921 in125 mm N/A 0.866 in22 mm N/A 11800 lbf52500 N N/A 13800 lbf61400 N N/A 25 º N/A CAD Icon (for items table)
3MM9116WI TUM N/A 80 mm N/A 4.921 in125 mm N/A 0.866 in22 mm N/A 11800 lbf52500 N N/A 13800 lbf61400 N N/A 25 º N/A CAD Icon (for items table)
3MM9116WI TM N/A 80 mm N/A 4.921 in125 mm N/A 0.866 in22 mm N/A 11800 lbf52500 N N/A 13800 lbf61400 N N/A 25 º N/A CAD Icon (for items table)
3MM9116WI SUM N/A 80 mm N/A 4.921 in125 mm N/A 0.866 in22 mm N/A 11800 lbf52500 N N/A 13800 lbf61400 N N/A 25 º N/A CAD Icon (for items table)
3MM9116WI QUL N/A 80 mm N/A 4.921 in125 mm N/A 0.866 in22 mm N/A 11800 lbf52500 N N/A 13800 lbf61400 N N/A 25 º N/A CAD Icon (for items table)
2MMC9116WICRTUX N/A 80 mm N/A 4.921 in125 mm N/A 0.866 in22 mm N/A 11036 lbf49130 N N/A 14600 lbf64900 N N/A 15 º N/A CAD Icon (for items table)
2MMC9116WICRTULFS637 N/A 80 mm N/A 4.921 in125 mm N/A 0.866 in22 mm N/A 11036 lbf49130 N N/A 14600 lbf64900 N N/A 15 º N/A CAD Icon (for items table)
2MMC9116WICRSUX N/A 80 mm N/A 4.921 in125 mm N/A 0.866 in22 mm N/A 11036 lbf49130 N N/A 14600 lbf64900 N N/A 15 º N/A CAD Icon (for items table)
2MMC9116WICRQUX N/A 80 mm N/A 4.921 in125 mm N/A 0.866 in22 mm N/A 11036 lbf49130 N N/A 14600 lbf64900 N N/A 15 º N/A CAD Icon (for items table)
2MMC9116WICRDUX N/A 80 mm N/A 4.921 in125 mm N/A 0.866 in22 mm N/A 11036 lbf49130 N N/A 14600 lbf64900 N N/A 15 º N/A CAD Icon (for items table)
2MMC9116WI QUL N/A 80 mm N/A 4.921 in125 mm N/A 0.866 in22 mm N/A 11036 lbf49130 N N/A 14600 lbf64900 N N/A 15 º N/A CAD Icon (for items table)
2MM9116WIDULFS637 N/A 80 mm N/A 4.921 in125 mm N/A 0.866 in22 mm N/A 12400 lbf55200 N N/A 14600 lbf64900 N N/A 15 º N/A CAD Icon (for items table)
2MM9116WIDUL N/A 80 mm N/A 4.921 in125 mm N/A 0.866 in22 mm N/A 12400 lbf55200 N N/A 14600 lbf64900 N N/A 15 º N/A CAD Icon (for items table)
2MM9116WICRTUX N/A 80 mm N/A 4.921 in125 mm N/A 0.866 in22 mm N/A 12400 lbf55200 N N/A 14600 lbf64900 N N/A 15 º N/A CAD Icon (for items table)
2MM9116WICRSUX N/A 80 mm N/A 4.921 in125 mm N/A 0.866 in22 mm N/A 12400 lbf55200 N N/A 14600 lbf64900 N N/A 15 º N/A CAD Icon (for items table)
2MM9116WICRSULFS637 N/A 80 mm N/A 4.921 in125 mm N/A 0.866 in22 mm N/A 12400 lbf55200 N N/A 14600 lbf64900 N N/A 15 º N/A CAD Icon (for items table)
2MM9116WICRQUX N/A 80 mm N/A 4.921 in125 mm N/A 0.866 in22 mm N/A 12400 lbf55200 N N/A 14600 lbf64900 N N/A 15 º N/A CAD Icon (for items table)
2MM9116WICRDUX N/A 80 mm N/A 4.921 in125 mm N/A 0.866 in22 mm N/A 12400 lbf55200 N N/A 14600 lbf64900 N N/A 15 º N/A CAD Icon (for items table)
2MM9116WI SUMFS637 N/A 80 mm N/A 4.921 in125 mm N/A 0.866 in22 mm N/A 12400 lbf55200 N N/A 14600 lbf64900 N N/A 15 º N/A CAD Icon (for items table)
2MM9116WI SUL N/A 80 mm N/A 4.921 in125 mm N/A 0.866 in22 mm N/A 12400 lbf55200 N N/A 14600 lbf64900 N N/A 15 º N/A CAD Icon (for items table)
2MMV9116HXCRDUX N/A 80 mm N/A 4.9213 in125 mm N/A 0.8661 in22 mm N/A 11036 lbf49130 N N/A 14600 lbf64900 N N/A 15 º N/A CAD Icon (for items table)
2MMV9116HXCRQUX N/A 80 mm N/A 4.9213 in125 mm N/A 0.8661 in22 mm N/A 11036 lbf49130 N N/A 14600 lbf64900 N N/A 15 º N/A CAD Icon (for items table)
2MMV9116HXCRSUX N/A 80 mm N/A 4.9213 in125 mm N/A 0.8661 in22 mm N/A 11036 lbf49130 N N/A 14600 lbf64900 N N/A 15 º N/A CAD Icon (for items table)
2MMV9116HXCRTUX N/A 80 mm N/A 4.9213 in125 mm N/A 0.8661 in22 mm N/A 11036 lbf49130 N N/A 14600 lbf64900 N N/A 15 º N/A CAD Icon (for items table)
2MMVC9116HXCRQUX N/A 80 mm N/A 4.9213 in125 mm N/A 0.8661 in22 mm N/A 11036 lbf49130 N N/A 14600 lbf64900 N N/A 15 º N/A CAD Icon (for items table)
2MMVC9116HXCRSUX N/A 80 mm N/A 4.9213 in125 mm N/A 0.8661 in22 mm N/A 11036 lbf49130 N N/A 14600 lbf64900 N N/A 15 º N/A CAD Icon (for items table)
2MMVC9116HXCRTUX N/A 80 mm N/A 4.9213 in125 mm N/A 0.8661 in22 mm N/A 11036 lbf49130 N N/A 14600 lbf64900 N N/A 15 º N/A CAD Icon (for items table)
2MMVC99116WNDUX N/A 80 mm N/A 4.9213 in125 mm N/A 0.8661 in22 mm N/A 11036 lbf49130 N N/A 14600 lbf64900 N N/A 15 º N/A CAD Icon (for items table)
2MV9116WICRDUX N/A 80 mm N/A 4.9213 in125 mm N/A 0.8661 in22 mm N/A 12400 lbf55200 N N/A 14600 lbf64900 N N/A 15 º N/A CAD Icon (for items table)
2MV9116WICRQUX N/A 80 mm N/A 4.9213 in125 mm N/A 0.8661 in22 mm N/A 12400 lbf55200 N N/A 14600 lbf64900 N N/A 15 º N/A CAD Icon (for items table)
2MV9116WICRTUX N/A 80 mm N/A 4.9213 in125 mm N/A 0.8661 in22 mm N/A 12400 lbf55200 N N/A 14600 lbf64900 N N/A 15 º N/A CAD Icon (for items table)
2MVC9116WICRDUX N/A 80 mm N/A 4.9213 in125 mm N/A 0.8661 in22 mm N/A 11036 lbf49130 N N/A 14600 lbf64900 N N/A 15 º N/A CAD Icon (for items table)
2MVC9116WICRQUX N/A 80 mm N/A 4.9213 in125 mm N/A 0.8661 in22 mm N/A 11036 lbf49130 N N/A 14600 lbf64900 N N/A 15 º N/A CAD Icon (for items table)
2MVC9116WICRSUX N/A 80 mm N/A 4.9213 in125 mm N/A 0.8661 in22 mm N/A 11036 lbf49130 N N/A 14600 lbf64900 N N/A 15 º N/A CAD Icon (for items table)
2MVC9116WICRTUX N/A 80 mm N/A 4.9213 in125 mm N/A 0.8661 in22 mm N/A 11036 lbf49130 N N/A 14600 lbf64900 N N/A 15 º N/A CAD Icon (for items table)
3MMV9116HXCRDUX N/A 80 mm N/A 4.9213 in125 mm N/A 0.8661 in22 mm N/A 10500 lbf46725 N N/A 13800 lbf61400 N N/A 25 º N/A CAD Icon (for items table)
3MMV9116HXCRQUX N/A 80 mm N/A 4.9213 in125 mm N/A 0.8661 in22 mm N/A 10500 lbf46725 N N/A 13800 lbf61400 N N/A 25 º N/A CAD Icon (for items table)
3MMV9116HXCRSUX N/A 80 mm N/A 4.9213 in125 mm N/A 0.8661 in22 mm N/A 10500 lbf46725 N N/A 13800 lbf61400 N N/A 25 º N/A CAD Icon (for items table)
3MMV9116HXCRTUX N/A 80 mm N/A 4.9213 in125 mm N/A 0.8661 in22 mm N/A 10500 lbf46725 N N/A 13800 lbf61400 N N/A 25 º N/A CAD Icon (for items table)
3MMVC9116HXCRDUX N/A 80 mm N/A 4.9213 in125 mm N/A 0.8661 in22 mm N/A 10500 lbf46725 N N/A 13800 lbf61400 N N/A 25 º N/A CAD Icon (for items table)
3MMVC9116HXCRQUX N/A 80 mm N/A 4.9213 in125 mm N/A 0.8661 in22 mm N/A 10500 lbf46725 N N/A 13800 lbf61400 N N/A 25 º N/A CAD Icon (for items table)
3MMVC9116HXCRSUX N/A 80 mm N/A 4.9213 in125 mm N/A 0.8661 in22 mm N/A 10500 lbf46725 N N/A 13800 lbf61400 N N/A 25 º N/A CAD Icon (for items table)
3MMVC9116HXCRTUX N/A 80 mm N/A 4.9213 in125 mm N/A 0.8661 in22 mm N/A 10500 lbf46725 N N/A 13800 lbf61400 N N/A 25 º N/A CAD Icon (for items table)
3MV9116WICRDUX N/A 80 mm N/A 4.9213 in125 mm N/A 0.8661 in22 mm N/A 11800 lbf52500 N N/A 13800 lbf61400 N N/A 25 º N/A CAD Icon (for items table)
3MV9116WICRQUX N/A 80 mm N/A 4.9213 in125 mm N/A 0.8661 in22 mm N/A 11800 lbf52500 N N/A 13800 lbf61400 N N/A 25 º N/A CAD Icon (for items table)
3MV9116WICRSUX N/A 80 mm N/A 4.9213 in125 mm N/A 0.8661 in22 mm N/A 11800 lbf52500 N N/A 13800 lbf61400 N N/A 25 º N/A CAD Icon (for items table)
9301 - 9350 of 13198 | Results Per Page | View | Unit of Measure
« 186 187 188 189 190 »