Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
4701 - 4725 of 13198 | Results Per Page | View | Unit of Measure
« 186 187 188 189 190 »  
Clear Filter

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

Width (B) (in)

Width (B) (mm)

Dynamic Radial Load Rating - 1M Revs (C1) (lbf)

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Limiting Speed - Oil (rpm)

Limiting Speed - Grease (rpm)

Part Number

Bore (d)

O.D. (D)

Width (B)

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Contact Angle

CAD

2MM9309WICRQUM N/A 45 mm N/A 2.677 in68 mm N/A 0.472 in12 mm N/A 2960 lbf13200 N N/A 3785 lbf16800 N N/A 15 º N/A
2MMC9309WICRQUM N/A 45 mm N/A 2.677 in68 mm N/A 0.472 in12 mm N/A 2640 lbf11700 N N/A 3785 lbf16800 N N/A 15 º N/A
3MM9309WICRQUM N/A 45 mm N/A 2.677 in68 mm N/A 0.472 in12 mm N/A 2810 lbf12500 N N/A 3560 lbf15900 N N/A 25 º N/A
3MMC9309WICRQUM N/A 45 mm N/A 2.677 in68 mm N/A 0.472 in12 mm N/A 2500 lbf11100 N N/A 3560 lbf15900 N N/A 25 º N/A
2MV9309WICRQUM N/A 45 mm N/A 2.677 in68 mm N/A 0.472 in12 mm N/A 2960 lbf13200 N N/A 3785 lbf16800 N N/A 15 º N/A
2MVC9309WICRQUM N/A 45 mm N/A 2.677 in68 mm N/A 0.472 in12 mm N/A 2640 lbf11700 N N/A 3785 lbf16800 N N/A 15 º N/A
3MV9309WICRQUM N/A 45 mm N/A 2.677 in68 mm N/A 0.472 in12 mm N/A 2810 lbf12500 N N/A 3560 lbf15900 N N/A 25 º N/A
3MVC9309WICRQUM N/A 45 mm N/A 2.677 in68 mm N/A 0.472 in12 mm N/A 2500 lbf11100 N N/A 3560 lbf15900 N N/A 25 º N/A
2MM9309WICRSUL N/A 45 mm N/A 2.677 in68 mm N/A 0.472 in12 mm N/A 2960 lbf13200 N N/A 3785 lbf16800 N N/A 15 º N/A
2MMC9309WICRSUL N/A 45 mm N/A 2.677 in68 mm N/A 0.472 in12 mm N/A 2640 lbf11700 N N/A 3785 lbf16800 N N/A 15 º N/A
3MM9309WICRSUL N/A 45 mm N/A 2.677 in68 mm N/A 0.472 in12 mm N/A 2810 lbf12500 N N/A 3560 lbf15900 N N/A 25 º N/A
3MMC9309WICRSUL N/A 45 mm N/A 2.677 in68 mm N/A 0.472 in12 mm N/A 2500 lbf11100 N N/A 3560 lbf15900 N N/A 25 º N/A
2MV9309WICRSUL N/A 45 mm N/A 2.677 in68 mm N/A 0.472 in12 mm N/A 2960 lbf13200 N N/A 3785 lbf16800 N N/A 15 º N/A
2MVC9309WICRSUL N/A 45 mm N/A 2.677 in68 mm N/A 0.472 in12 mm N/A 2640 lbf11700 N N/A 3785 lbf16800 N N/A 15 º N/A
3MV9309WICRSUL N/A 45 mm N/A 2.677 in68 mm N/A 0.472 in12 mm N/A 2810 lbf12500 N N/A 3560 lbf15900 N N/A 25 º N/A
3MVC9309WICRSUL N/A 45 mm N/A 2.677 in68 mm N/A 0.472 in12 mm N/A 2500 lbf11100 N N/A 3560 lbf15900 N N/A 25 º N/A
2MM9309WICRDUL N/A 45 mm N/A 2.677 in68 mm N/A 0.472 in12 mm N/A 2960 lbf13200 N N/A 3785 lbf16800 N N/A 15 º N/A
2MMC9309WICRDUL N/A 45 mm N/A 2.677 in68 mm N/A 0.472 in12 mm N/A 2640 lbf11700 N N/A 3785 lbf16800 N N/A 15 º N/A
3MM9309WICRDUL N/A 45 mm N/A 2.677 in68 mm N/A 0.472 in12 mm N/A 2810 lbf12500 N N/A 3560 lbf15900 N N/A 25 º N/A
3MMC9309WICRDUL N/A 45 mm N/A 2.677 in68 mm N/A 0.472 in12 mm N/A 2500 lbf11100 N N/A 3560 lbf15900 N N/A 25 º N/A
2MV9309WICRDUL N/A 45 mm N/A 2.677 in68 mm N/A 0.472 in12 mm N/A 2960 lbf13200 N N/A 3785 lbf16800 N N/A 15 º N/A
2MVC9309WICRDUL N/A 45 mm N/A 2.677 in68 mm N/A 0.472 in12 mm N/A 2640 lbf11700 N N/A 3785 lbf16800 N N/A 15 º N/A
3MV9309WICRDUL N/A 45 mm N/A 2.677 in68 mm N/A 0.472 in12 mm N/A 2810 lbf12500 N N/A 3560 lbf15900 N N/A 25 º N/A
3MVC9309WICRDUL N/A 45 mm N/A 2.677 in68 mm N/A 0.472 in12 mm N/A 2500 lbf11100 N N/A 3560 lbf15900 N N/A 25 º N/A
2MM9309WICRTUL N/A 45 mm N/A 2.677 in68 mm N/A 0.472 in12 mm N/A 2960 lbf13200 N N/A 3785 lbf16800 N N/A 15 º N/A
4701 - 4725 of 13198 | Results Per Page | View | Unit of Measure
« 186 187 188 189 190 »