Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
9551 - 9600 of 13198 | Results Per Page | View | Unit of Measure
« 191 192 193 194 195 »  
Clear Filter

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

Width (B) (in)

Width (B) (mm)

Dynamic Radial Load Rating - 1M Revs (C1) (lbf)

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Limiting Speed - Oil (rpm)

Limiting Speed - Grease (rpm)

Part Number

Bore (d)

O.D. (D)

Width (B)

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Contact Angle

CAD

3MM216WI DUL N/A 80 mm N/A 5.512 in140 mm N/A 1.024 in26 mm N/A 16600 lbf73800 N N/A 22000 lbf98000 N N/A 25 º N/A CAD Icon (for items table)
2MMC216WICRTUX N/A 80 mm N/A 5.512 in140 mm N/A 1.024 in26 mm N/A 15500 lbf69000 N N/A 23100 lbf102900 N N/A 15 º N/A CAD Icon (for items table)
2MMC216WICRSUX N/A 80 mm N/A 5.512 in140 mm N/A 1.024 in26 mm N/A 15500 lbf69000 N N/A 23100 lbf102900 N N/A 15 º N/A CAD Icon (for items table)
2MMC216WICRQUX N/A 80 mm N/A 5.512 in140 mm N/A 1.024 in26 mm N/A 15500 lbf69000 N N/A 23100 lbf102900 N N/A 15 º N/A CAD Icon (for items table)
2MMC216WICRDUX N/A 80 mm N/A 5.512 in140 mm N/A 1.024 in26 mm N/A 15500 lbf69000 N N/A 23100 lbf102900 N N/A 15 º N/A CAD Icon (for items table)
2MMC216WI DULFS934 N/A 80 mm N/A 5.512 in140 mm N/A 1.024 in26 mm N/A 15500 lbf69000 N N/A 23100 lbf102900 N N/A 15 º N/A CAD Icon (for items table)
2MM216WICRTUX N/A 80 mm N/A 5.512 in140 mm N/A 1.024 in26 mm N/A 17300 lbf77000 N N/A 23100 lbf102900 N N/A 15 º N/A CAD Icon (for items table)
2MM216WICRSUX N/A 80 mm N/A 5.512 in140 mm N/A 1.024 in26 mm N/A 17300 lbf77000 N N/A 23100 lbf102900 N N/A 15 º N/A CAD Icon (for items table)
2MM216WICRQUX N/A 80 mm N/A 5.512 in140 mm N/A 1.024 in26 mm N/A 17300 lbf77000 N N/A 23100 lbf102900 N N/A 15 º N/A CAD Icon (for items table)
2MM216WICRDUX N/A 80 mm N/A 5.512 in140 mm N/A 1.024 in26 mm N/A 17300 lbf77000 N N/A 23100 lbf102900 N N/A 15 º N/A CAD Icon (for items table)
2MM216WI SUL N/A 80 mm N/A 5.512 in140 mm N/A 1.024 in26 mm N/A 17300 lbf77000 N N/A 23100 lbf102900 N N/A 15 º N/A CAD Icon (for items table)
2MM216WI DULFS934 N/A 80 mm N/A 5.512 in140 mm N/A 1.024 in26 mm N/A 17300 lbf77000 N N/A 23100 lbf102900 N N/A 15 º N/A CAD Icon (for items table)
2MM216WI DULFS637 N/A 80 mm N/A 5.512 in140 mm N/A 1.024 in26 mm N/A 17300 lbf77000 N N/A 23100 lbf102900 N N/A 15 º N/A CAD Icon (for items table)
3MM9317WICRSUH N/A 85 mm N/A 4.724 in120 mm N/A 0.709 in18 mm N/A 7880 lbf35000 N N/A 8200 lbf36500 N N/A 25 º N/A CAD Icon (for items table)
3MMC9317WICRSUH N/A 85 mm N/A 4.724 in120 mm N/A 0.709 in18 mm N/A 7010 lbf31200 N N/A 8200 lbf36500 N N/A 25 º N/A CAD Icon (for items table)
2MM9317WICRSUH N/A 85 mm N/A 4.724 in120 mm N/A 0.709 in18 mm N/A 8440 lbf37500 N N/A 8700 lbf38700 N N/A 15 º N/A CAD Icon (for items table)
2MMC9317WICRSUH N/A 85 mm N/A 4.724 in120 mm N/A 0.709 in18 mm N/A 7510 lbf33400 N N/A 8700 lbf38700 N N/A 15 º N/A CAD Icon (for items table)
2MV9317WICRSUH N/A 85 mm N/A 4.724 in120 mm N/A 0.709 in18 mm N/A 8440 lbf37500 N N/A 8700 lbf38700 N N/A 15 º N/A CAD Icon (for items table)
2MVC9317WICRSUH N/A 85 mm N/A 4.724 in120 mm N/A 0.709 in18 mm N/A 7510 lbf33400 N N/A 8700 lbf38700 N N/A 15 º N/A CAD Icon (for items table)
3MV9317WICRSUH N/A 85 mm N/A 4.724 in120 mm N/A 0.709 in18 mm N/A 7880 lbf35000 N N/A 8200 lbf36500 N N/A 25 º N/A CAD Icon (for items table)
3MVC9317WICRSUH N/A 85 mm N/A 4.724 in120 mm N/A 0.709 in18 mm N/A 7010 lbf31200 N N/A 8200 lbf36500 N N/A 25 º N/A CAD Icon (for items table)
3MM9317WICRDUH N/A 85 mm N/A 4.724 in120 mm N/A 0.709 in18 mm N/A 7880 lbf35000 N N/A 8200 lbf36500 N N/A 25 º N/A CAD Icon (for items table)
3MMC9317WICRDUH N/A 85 mm N/A 4.724 in120 mm N/A 0.709 in18 mm N/A 7010 lbf31200 N N/A 8200 lbf36500 N N/A 25 º N/A CAD Icon (for items table)
2MM9317WICRDUH N/A 85 mm N/A 4.724 in120 mm N/A 0.709 in18 mm N/A 8440 lbf37500 N N/A 8700 lbf38700 N N/A 15 º N/A CAD Icon (for items table)
2MMC9317WICRDUH N/A 85 mm N/A 4.724 in120 mm N/A 0.709 in18 mm N/A 7510 lbf33400 N N/A 8700 lbf38700 N N/A 15 º N/A CAD Icon (for items table)
2MV9317WICRDUH N/A 85 mm N/A 4.724 in120 mm N/A 0.709 in18 mm N/A 8440 lbf37500 N N/A 8700 lbf38700 N N/A 15 º N/A CAD Icon (for items table)
2MVC9317WICRDUH N/A 85 mm N/A 4.724 in120 mm N/A 0.709 in18 mm N/A 7510 lbf33400 N N/A 8700 lbf38700 N N/A 15 º N/A CAD Icon (for items table)
3MV9317WICRDUH N/A 85 mm N/A 4.724 in120 mm N/A 0.709 in18 mm N/A 7880 lbf35000 N N/A 8200 lbf36500 N N/A 25 º N/A CAD Icon (for items table)
3MVC9317WICRDUH N/A 85 mm N/A 4.724 in120 mm N/A 0.709 in18 mm N/A 7010 lbf31200 N N/A 8200 lbf36500 N N/A 25 º N/A CAD Icon (for items table)
3MM9317WICRTUH N/A 85 mm N/A 4.724 in120 mm N/A 0.709 in18 mm N/A 7880 lbf35000 N N/A 8200 lbf36500 N N/A 25 º N/A CAD Icon (for items table)
3MMC9317WICRTUH N/A 85 mm N/A 4.724 in120 mm N/A 0.709 in18 mm N/A 7010 lbf31200 N N/A 8200 lbf36500 N N/A 25 º N/A CAD Icon (for items table)
2MM9317WICRTUH N/A 85 mm N/A 4.724 in120 mm N/A 0.709 in18 mm N/A 8440 lbf37500 N N/A 8700 lbf38700 N N/A 15 º N/A CAD Icon (for items table)
2MMC9317WICRTUH N/A 85 mm N/A 4.724 in120 mm N/A 0.709 in18 mm N/A 7510 lbf33400 N N/A 8700 lbf38700 N N/A 15 º N/A CAD Icon (for items table)
2MV9317WICRTUH N/A 85 mm N/A 4.724 in120 mm N/A 0.709 in18 mm N/A 8440 lbf37500 N N/A 8700 lbf38700 N N/A 15 º N/A CAD Icon (for items table)
2MVC9317WICRTUH N/A 85 mm N/A 4.724 in120 mm N/A 0.709 in18 mm N/A 7510 lbf33400 N N/A 8700 lbf38700 N N/A 15 º N/A CAD Icon (for items table)
3MV9317WICRTUH N/A 85 mm N/A 4.724 in120 mm N/A 0.709 in18 mm N/A 7880 lbf35000 N N/A 8200 lbf36500 N N/A 25 º N/A CAD Icon (for items table)
3MVC9317WICRTUH N/A 85 mm N/A 4.724 in120 mm N/A 0.709 in18 mm N/A 7010 lbf31200 N N/A 8200 lbf36500 N N/A 25 º N/A CAD Icon (for items table)
3MM9317WICRQUH N/A 85 mm N/A 4.724 in120 mm N/A 0.709 in18 mm N/A 7880 lbf35000 N N/A 8200 lbf36500 N N/A 25 º N/A CAD Icon (for items table)
3MMC9317WICRQUH N/A 85 mm N/A 4.724 in120 mm N/A 0.709 in18 mm N/A 7010 lbf31200 N N/A 8200 lbf36500 N N/A 25 º N/A CAD Icon (for items table)
2MM9317WICRQUH N/A 85 mm N/A 4.724 in120 mm N/A 0.709 in18 mm N/A 8440 lbf37500 N N/A 8700 lbf38700 N N/A 15 º N/A CAD Icon (for items table)
2MMC9317WICRQUH N/A 85 mm N/A 4.724 in120 mm N/A 0.709 in18 mm N/A 7510 lbf33400 N N/A 8700 lbf38700 N N/A 15 º N/A CAD Icon (for items table)
2MV9317WICRQUH N/A 85 mm N/A 4.724 in120 mm N/A 0.709 in18 mm N/A 8440 lbf37500 N N/A 8700 lbf38700 N N/A 15 º N/A CAD Icon (for items table)
2MVC9317WICRQUH N/A 85 mm N/A 4.724 in120 mm N/A 0.709 in18 mm N/A 7510 lbf33400 N N/A 8700 lbf38700 N N/A 15 º N/A CAD Icon (for items table)
3MV9317WICRQUH N/A 85 mm N/A 4.724 in120 mm N/A 0.709 in18 mm N/A 7880 lbf35000 N N/A 8200 lbf36500 N N/A 25 º N/A CAD Icon (for items table)
3MVC9317WICRQUH N/A 85 mm N/A 4.724 in120 mm N/A 0.709 in18 mm N/A 7010 lbf31200 N N/A 8200 lbf36500 N N/A 25 º N/A CAD Icon (for items table)
3MM9317WICRSUM N/A 85 mm N/A 4.724 in120 mm N/A 0.709 in18 mm N/A 7880 lbf35000 N N/A 8200 lbf36500 N N/A 25 º N/A CAD Icon (for items table)
3MMC9317WICRSUM N/A 85 mm N/A 4.724 in120 mm N/A 0.709 in18 mm N/A 7010 lbf31200 N N/A 8200 lbf36500 N N/A 25 º N/A CAD Icon (for items table)
2MM9317WICRSUM N/A 85 mm N/A 4.724 in120 mm N/A 0.709 in18 mm N/A 8440 lbf37500 N N/A 8700 lbf38700 N N/A 15 º N/A CAD Icon (for items table)
2MMC9317WICRSUM N/A 85 mm N/A 4.724 in120 mm N/A 0.709 in18 mm N/A 7510 lbf33400 N N/A 8700 lbf38700 N N/A 15 º N/A CAD Icon (for items table)
2MV9317WICRSUM N/A 85 mm N/A 4.724 in120 mm N/A 0.709 in18 mm N/A 8440 lbf37500 N N/A 8700 lbf38700 N N/A 15 º N/A CAD Icon (for items table)
9551 - 9600 of 13198 | Results Per Page | View | Unit of Measure
« 191 192 193 194 195 »