Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
9801 - 9850 of 13198 | Results Per Page | View | Unit of Measure
« 196 197 198 199 200 »  
Clear Filter

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

Width (B) (in)

Width (B) (mm)

Dynamic Radial Load Rating - 1M Revs (C1) (lbf)

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Limiting Speed - Oil (rpm)

Limiting Speed - Grease (rpm)

Part Number

Bore (d)

O.D. (D)

Width (B)

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Contact Angle

CAD

2MMV9117HXCRQUX N/A 85 mm N/A 5.1181 in130 mm N/A 0.8661 in22 mm N/A 11748 lbf52240 N N/A 15000 lbf66700 N N/A 15 º N/A CAD Icon (for items table)
2MMV9117HXCRSUX N/A 85 mm N/A 5.1181 in130 mm N/A 0.8661 in22 mm N/A 11748 lbf52240 N N/A 15000 lbf66700 N N/A 15 º N/A CAD Icon (for items table)
2MMV9117HXCRTUX N/A 85 mm N/A 5.1181 in130 mm N/A 0.8661 in22 mm N/A 11748 lbf52240 N N/A 15000 lbf66700 N N/A 15 º N/A CAD Icon (for items table)
2MMVC9117HXCRDUX N/A 85 mm N/A 5.1181 in130 mm N/A 0.8661 in22 mm N/A 11748 lbf52240 N N/A 15000 lbf66700 N N/A 15 º N/A CAD Icon (for items table)
2MMVC9117HXCRQUX N/A 85 mm N/A 5.1181 in130 mm N/A 0.8661 in22 mm N/A 11748 lbf52240 N N/A 15000 lbf66700 N N/A 15 º N/A CAD Icon (for items table)
2MMVC9117HXCRSUX N/A 85 mm N/A 5.1181 in130 mm N/A 0.8661 in22 mm N/A 11748 lbf52240 N N/A 15000 lbf66700 N N/A 15 º N/A CAD Icon (for items table)
2MMVC9117HXCRTUX N/A 85 mm N/A 5.1181 in130 mm N/A 0.8661 in22 mm N/A 11748 lbf52240 N N/A 15000 lbf66700 N N/A 15 º N/A CAD Icon (for items table)
2MV9117WICRDUX N/A 85 mm N/A 5.1181 in130 mm N/A 0.8661 in22 mm N/A 13200 lbf58700 N N/A 15000 lbf66700 N N/A 15 º N/A CAD Icon (for items table)
2MV9117WICRQUX N/A 85 mm N/A 5.1181 in130 mm N/A 0.8661 in22 mm N/A 13200 lbf58700 N N/A 15000 lbf66700 N N/A 15 º N/A CAD Icon (for items table)
2MV9117WICRSUX N/A 85 mm N/A 5.1181 in130 mm N/A 0.8661 in22 mm N/A 13200 lbf58700 N N/A 15000 lbf66700 N N/A 15 º N/A CAD Icon (for items table)
2MV9117WICRTUX N/A 85 mm N/A 5.1181 in130 mm N/A 0.8661 in22 mm N/A 13200 lbf58700 N N/A 15000 lbf66700 N N/A 15 º N/A CAD Icon (for items table)
2MV9117WIPRLDUX N/A 85 mm N/A 5.1181 in130 mm N/A 0.8661 in22 mm N/A 13200 lbf58700 N N/A 15000 lbf66700 N N/A 15 º N/A CAD Icon (for items table)
2MV9117WIPRLQUX N/A 85 mm N/A 5.1181 in130 mm N/A 0.8661 in22 mm N/A 13200 lbf58700 N N/A 15000 lbf66700 N N/A 15 º N/A CAD Icon (for items table)
2MV9117WIPRLSUX N/A 85 mm N/A 5.1181 in130 mm N/A 0.8661 in22 mm N/A 13200 lbf58700 N N/A 15000 lbf66700 N N/A 15 º N/A CAD Icon (for items table)
2MV9117WIPRLTUX N/A 85 mm N/A 5.1181 in130 mm N/A 0.8661 in22 mm N/A 13200 lbf58700 N N/A 15000 lbf66700 N N/A 15 º N/A CAD Icon (for items table)
2MVC9117WICRDUX N/A 85 mm N/A 5.1181 in130 mm N/A 0.8661 in22 mm N/A 11748 lbf52240 N N/A 15000 lbf66700 N N/A 15 º N/A CAD Icon (for items table)
2MVC9117WICRQUX N/A 85 mm N/A 5.1181 in130 mm N/A 0.8661 in22 mm N/A 11748 lbf52240 N N/A 15000 lbf66700 N N/A 15 º N/A CAD Icon (for items table)
2MVC9117WICRSUX N/A 85 mm N/A 5.1181 in130 mm N/A 0.8661 in22 mm N/A 11748 lbf52240 N N/A 15000 lbf66700 N N/A 15 º N/A CAD Icon (for items table)
2MVC9117WICRTUX N/A 85 mm N/A 5.1181 in130 mm N/A 0.8661 in22 mm N/A 11748 lbf52240 N N/A 15000 lbf66700 N N/A 15 º N/A CAD Icon (for items table)
3MMV9117HXCRDUX N/A 85 mm N/A 5.1181 in130 mm N/A 0.8661 in22 mm N/A 11125 lbf48480 N N/A 14200 lbf63200 N N/A 25 º N/A CAD Icon (for items table)
3MMV9117HXCRQUX N/A 85 mm N/A 5.1181 in130 mm N/A 0.8661 in22 mm N/A 11125 lbf48480 N N/A 14200 lbf63200 N N/A 25 º N/A CAD Icon (for items table)
3MMV9117HXCRSUX N/A 85 mm N/A 5.1181 in130 mm N/A 0.8661 in22 mm N/A 11125 lbf48480 N N/A 14200 lbf63200 N N/A 25 º N/A CAD Icon (for items table)
3MMV9117HXCRTUX N/A 85 mm N/A 5.1181 in130 mm N/A 0.8661 in22 mm N/A 11125 lbf48480 N N/A 14200 lbf63200 N N/A 25 º N/A CAD Icon (for items table)
3MMVC9117HXCRDUX N/A 85 mm N/A 5.1181 in130 mm N/A 0.8661 in22 mm N/A 11125 lbf48480 N N/A 14200 lbf63200 N N/A 25 º N/A CAD Icon (for items table)
3MMVC9117HXCRQUX N/A 85 mm N/A 5.1181 in130 mm N/A 0.8661 in22 mm N/A 11125 lbf48480 N N/A 14200 lbf63200 N N/A 25 º N/A CAD Icon (for items table)
3MMVC9117HXCRSUX N/A 85 mm N/A 5.1181 in130 mm N/A 0.8661 in22 mm N/A 11125 lbf48480 N N/A 14200 lbf63200 N N/A 25 º N/A CAD Icon (for items table)
3MMVC9117HXCRTUX N/A 85 mm N/A 5.1181 in130 mm N/A 0.8661 in22 mm N/A 11125 lbf48480 N N/A 14200 lbf63200 N N/A 25 º N/A CAD Icon (for items table)
3MV9117WICRDUX N/A 85 mm N/A 5.1181 in130 mm N/A 0.8661 in22 mm N/A 12500 lbf55600 N N/A 14200 lbf63200 N N/A 25 º N/A CAD Icon (for items table)
3MV9117WICRQUX N/A 85 mm N/A 5.1181 in130 mm N/A 0.8661 in22 mm N/A 12500 lbf55600 N N/A 14200 lbf63200 N N/A 25 º N/A CAD Icon (for items table)
3MV9117WICRSUX N/A 85 mm N/A 5.1181 in130 mm N/A 0.8661 in22 mm N/A 12500 lbf55600 N N/A 14200 lbf63200 N N/A 25 º N/A CAD Icon (for items table)
3MV9117WICRTUX N/A 85 mm N/A 5.1181 in130 mm N/A 0.8661 in22 mm N/A 12500 lbf55600 N N/A 14200 lbf63200 N N/A 25 º N/A CAD Icon (for items table)
3MV9117WIPRLDUX N/A 85 mm N/A 5.1181 in130 mm N/A 0.8661 in22 mm N/A 12500 lbf55600 N N/A 14200 lbf63200 N N/A 25 º N/A CAD Icon (for items table)
3MV9117WIPRLQUX N/A 85 mm N/A 5.1181 in130 mm N/A 0.8661 in22 mm N/A 12500 lbf55600 N N/A 14200 lbf63200 N N/A 25 º N/A CAD Icon (for items table)
3MV9117WIPRLSUX N/A 85 mm N/A 5.1181 in130 mm N/A 0.8661 in22 mm N/A 12500 lbf55600 N N/A 14200 lbf63200 N N/A 25 º N/A CAD Icon (for items table)
3MV9117WIPRLTUX N/A 85 mm N/A 5.1181 in130 mm N/A 0.8661 in22 mm N/A 12500 lbf55600 N N/A 14200 lbf63200 N N/A 25 º N/A CAD Icon (for items table)
3MVC9117WICRDUX N/A 85 mm N/A 5.1181 in130 mm N/A 0.8661 in22 mm N/A 11125 lbf48480 N N/A 14200 lbf63200 N N/A 25 º N/A CAD Icon (for items table)
3MVC9117WICRQUX N/A 85 mm N/A 5.1181 in130 mm N/A 0.8661 in22 mm N/A 11125 lbf48480 N N/A 14200 lbf63200 N N/A 25 º N/A CAD Icon (for items table)
3MVC9117WICRSUX N/A 85 mm N/A 5.1181 in130 mm N/A 0.8661 in22 mm N/A 11125 lbf48480 N N/A 14200 lbf63200 N N/A 25 º N/A CAD Icon (for items table)
3MVC9117WICRTUX N/A 85 mm N/A 5.1181 in130 mm N/A 0.8661 in22 mm N/A 11125 lbf48480 N N/A 14200 lbf63200 N N/A 25 º N/A CAD Icon (for items table)
2MV9117WIPRLDUL N/A 85 mm N/A 5.1181 in130 mm N/A 0.8661 in22 mm N/A 13200 lbf58700 N N/A 15000 lbf66700 N N/A 15 º N/A CAD Icon (for items table)
2MV9117WIPRLSUL N/A 85 mm N/A 5.1181 in130 mm N/A 0.8661 in22 mm N/A 13200 lbf58700 N N/A 15000 lbf66700 N N/A 15 º N/A CAD Icon (for items table)
2MV9117WIPRLSUM N/A 85 mm N/A 5.1181 in130 mm N/A 0.8661 in22 mm N/A 13200 lbf58700 N N/A 15000 lbf66700 N N/A 15 º N/A CAD Icon (for items table)
3MMV9117HXVVTUMFS915 N/A 85 mm N/A 5.1181 in130 mm N/A 0.8661 in22 mm N/A 11125 lbf48480 N N/A 14200 lbf63200 N N/A 25 º N/A CAD Icon (for items table)
3MMVC9117HXVVSULFS637 N/A 85 mm N/A 5.1181 in130 mm N/A 0.8661 in22 mm N/A 11125 lbf48480 N N/A 14200 lbf63200 N N/A 25 º N/A CAD Icon (for items table)
3MV9117WICRDUMFS637 N/A 85 mm N/A 5.1181 in130 mm N/A 0.8661 in22 mm N/A 12500 lbf55600 N N/A 14200 lbf63200 N N/A 25 º N/A CAD Icon (for items table)
3MV9117WIPRLDUL N/A 85 mm N/A 5.1181 in130 mm N/A 0.8661 in22 mm N/A 12500 lbf55600 N N/A 14200 lbf63200 N N/A 25 º N/A CAD Icon (for items table)
3MV9117WIPRLDUM N/A 85 mm N/A 5.1181 in130 mm N/A 0.8661 in22 mm N/A 12500 lbf55600 N N/A 14200 lbf63200 N N/A 25 º N/A CAD Icon (for items table)
3MV9117WIPRLSUL N/A 85 mm N/A 5.1181 in130 mm N/A 0.8661 in22 mm N/A 12500 lbf55600 N N/A 14200 lbf63200 N N/A 25 º N/A CAD Icon (for items table)
3MV9117WIPRLSUM N/A 85 mm N/A 5.1181 in130 mm N/A 0.8661 in22 mm N/A 12500 lbf55600 N N/A 14200 lbf63200 N N/A 25 º N/A CAD Icon (for items table)
2MM9117WICR N/A 85 mm N/A 5.1181 in130 mm N/A 0.8661 in22 mm N/A 13200 lbf58700 N N/A 15000 lbf66700 N N/A 15 º N/A CAD Icon (for items table)
9801 - 9850 of 13198 | Results Per Page | View | Unit of Measure
« 196 197 198 199 200 »