Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
9951 - 10000 of 13198 | Results Per Page | View | Unit of Measure
« 196 197 198 199 200 »  
Clear Filter

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

Width (B) (in)

Width (B) (mm)

Dynamic Radial Load Rating - 1M Revs (C1) (lbf)

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Limiting Speed - Oil (rpm)

Limiting Speed - Grease (rpm)

Part Number

Bore (d)

O.D. (D)

Width (B)

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Contact Angle

CAD

3MV217WICRDUH N/A 85 mm N/A 5.906 in150 mm N/A 1.102 in28 mm N/A 19300 lbf85800 N N/A 25500 lbf113000 N N/A 25 º N/A CAD Icon (for items table)
3MVC217WICRDUH N/A 85 mm N/A 5.906 in150 mm N/A 1.102 in28 mm N/A 17300 lbf76800 N N/A 25500 lbf113000 N N/A 25 º N/A CAD Icon (for items table)
2MM217WICRTUH N/A 85 mm N/A 5.906 in150 mm N/A 1.102 in28 mm N/A 20400 lbf90700 N N/A 26700 lbf118900 N N/A 15 º N/A CAD Icon (for items table)
2MMC217WICRTUH N/A 85 mm N/A 5.906 in150 mm N/A 1.102 in28 mm N/A 18200 lbf80700 N N/A 26700 lbf118900 N N/A 15 º N/A CAD Icon (for items table)
3MMC217WICRTUH N/A 85 mm N/A 5.906 in150 mm N/A 1.102 in28 mm N/A 17300 lbf76800 N N/A 25500 lbf113000 N N/A 25 º N/A CAD Icon (for items table)
3MM217WICRTUH N/A 85 mm N/A 5.906 in150 mm N/A 1.102 in28 mm N/A 19300 lbf85800 N N/A 25500 lbf113000 N N/A 25 º N/A CAD Icon (for items table)
2MV217WICRTUH N/A 85 mm N/A 5.906 in150 mm N/A 1.102 in28 mm N/A 20400 lbf90700 N N/A 26700 lbf118900 N N/A 15 º N/A CAD Icon (for items table)
2MVC217WICRTUH N/A 85 mm N/A 5.906 in150 mm N/A 1.102 in28 mm N/A 18200 lbf80700 N N/A 26700 lbf118900 N N/A 15 º N/A CAD Icon (for items table)
3MV217WICRTUH N/A 85 mm N/A 5.906 in150 mm N/A 1.102 in28 mm N/A 19300 lbf85800 N N/A 25500 lbf113000 N N/A 25 º N/A CAD Icon (for items table)
3MVC217WICRTUH N/A 85 mm N/A 5.906 in150 mm N/A 1.102 in28 mm N/A 17300 lbf76800 N N/A 25500 lbf113000 N N/A 25 º N/A CAD Icon (for items table)
2MM217WICRQUH N/A 85 mm N/A 5.906 in150 mm N/A 1.102 in28 mm N/A 20400 lbf90700 N N/A 26700 lbf118900 N N/A 15 º N/A CAD Icon (for items table)
2MMC217WICRQUH N/A 85 mm N/A 5.906 in150 mm N/A 1.102 in28 mm N/A 18200 lbf80700 N N/A 26700 lbf118900 N N/A 15 º N/A CAD Icon (for items table)
3MMC217WICRQUH N/A 85 mm N/A 5.906 in150 mm N/A 1.102 in28 mm N/A 17300 lbf76800 N N/A 25500 lbf113000 N N/A 25 º N/A CAD Icon (for items table)
3MM217WICRQUH N/A 85 mm N/A 5.906 in150 mm N/A 1.102 in28 mm N/A 19300 lbf85800 N N/A 25500 lbf113000 N N/A 25 º N/A CAD Icon (for items table)
2MV217WICRQUH N/A 85 mm N/A 5.906 in150 mm N/A 1.102 in28 mm N/A 20400 lbf90700 N N/A 26700 lbf118900 N N/A 15 º N/A CAD Icon (for items table)
2MVC217WICRQUH N/A 85 mm N/A 5.906 in150 mm N/A 1.102 in28 mm N/A 18200 lbf80700 N N/A 26700 lbf118900 N N/A 15 º N/A CAD Icon (for items table)
3MV217WICRQUH N/A 85 mm N/A 5.906 in150 mm N/A 1.102 in28 mm N/A 19300 lbf85800 N N/A 25500 lbf113000 N N/A 25 º N/A CAD Icon (for items table)
3MVC217WICRQUH N/A 85 mm N/A 5.906 in150 mm N/A 1.102 in28 mm N/A 17300 lbf76800 N N/A 25500 lbf113000 N N/A 25 º N/A CAD Icon (for items table)
2MM217WICRSUM N/A 85 mm N/A 5.906 in150 mm N/A 1.102 in28 mm N/A 20400 lbf90700 N N/A 26700 lbf118900 N N/A 15 º N/A CAD Icon (for items table)
2MMC217WICRSUM N/A 85 mm N/A 5.906 in150 mm N/A 1.102 in28 mm N/A 18200 lbf80700 N N/A 26700 lbf118900 N N/A 15 º N/A CAD Icon (for items table)
3MMC217WICRSUM N/A 85 mm N/A 5.906 in150 mm N/A 1.102 in28 mm N/A 17300 lbf76800 N N/A 25500 lbf113000 N N/A 25 º N/A CAD Icon (for items table)
3MM217WICRSUM N/A 85 mm N/A 5.906 in150 mm N/A 1.102 in28 mm N/A 19300 lbf85800 N N/A 25500 lbf113000 N N/A 25 º N/A CAD Icon (for items table)
2MV217WICRSUM N/A 85 mm N/A 5.906 in150 mm N/A 1.102 in28 mm N/A 20400 lbf90700 N N/A 26700 lbf118900 N N/A 15 º N/A CAD Icon (for items table)
2MVC217WICRSUM N/A 85 mm N/A 5.906 in150 mm N/A 1.102 in28 mm N/A 18200 lbf80700 N N/A 26700 lbf118900 N N/A 15 º N/A CAD Icon (for items table)
3MV217WICRSUM N/A 85 mm N/A 5.906 in150 mm N/A 1.102 in28 mm N/A 19300 lbf85800 N N/A 25500 lbf113000 N N/A 25 º N/A CAD Icon (for items table)
3MVC217WICRSUM N/A 85 mm N/A 5.906 in150 mm N/A 1.102 in28 mm N/A 17300 lbf76800 N N/A 25500 lbf113000 N N/A 25 º N/A CAD Icon (for items table)
2MM217WICRDUM N/A 85 mm N/A 5.906 in150 mm N/A 1.102 in28 mm N/A 20400 lbf90700 N N/A 26700 lbf118900 N N/A 15 º N/A CAD Icon (for items table)
2MMC217WICRDUM N/A 85 mm N/A 5.906 in150 mm N/A 1.102 in28 mm N/A 18200 lbf80700 N N/A 26700 lbf118900 N N/A 15 º N/A CAD Icon (for items table)
3MMC217WICRDUM N/A 85 mm N/A 5.906 in150 mm N/A 1.102 in28 mm N/A 17300 lbf76800 N N/A 25500 lbf113000 N N/A 25 º N/A CAD Icon (for items table)
3MM217WICRDUM N/A 85 mm N/A 5.906 in150 mm N/A 1.102 in28 mm N/A 19300 lbf85800 N N/A 25500 lbf113000 N N/A 25 º N/A CAD Icon (for items table)
2MV217WICRDUM N/A 85 mm N/A 5.906 in150 mm N/A 1.102 in28 mm N/A 20400 lbf90700 N N/A 26700 lbf118900 N N/A 15 º N/A CAD Icon (for items table)
2MVC217WICRDUM N/A 85 mm N/A 5.906 in150 mm N/A 1.102 in28 mm N/A 18200 lbf80700 N N/A 26700 lbf118900 N N/A 15 º N/A CAD Icon (for items table)
3MV217WICRDUM N/A 85 mm N/A 5.906 in150 mm N/A 1.102 in28 mm N/A 19300 lbf85800 N N/A 25500 lbf113000 N N/A 25 º N/A CAD Icon (for items table)
3MVC217WICRDUM N/A 85 mm N/A 5.906 in150 mm N/A 1.102 in28 mm N/A 17300 lbf76800 N N/A 25500 lbf113000 N N/A 25 º N/A CAD Icon (for items table)
2MM217WICRTUM N/A 85 mm N/A 5.906 in150 mm N/A 1.102 in28 mm N/A 20400 lbf90700 N N/A 26700 lbf118900 N N/A 15 º N/A CAD Icon (for items table)
2MMC217WICRTUM N/A 85 mm N/A 5.906 in150 mm N/A 1.102 in28 mm N/A 18200 lbf80700 N N/A 26700 lbf118900 N N/A 15 º N/A CAD Icon (for items table)
3MMC217WICRTUM N/A 85 mm N/A 5.906 in150 mm N/A 1.102 in28 mm N/A 17300 lbf76800 N N/A 25500 lbf113000 N N/A 25 º N/A CAD Icon (for items table)
3MM217WICRTUM N/A 85 mm N/A 5.906 in150 mm N/A 1.102 in28 mm N/A 19300 lbf85800 N N/A 25500 lbf113000 N N/A 25 º N/A CAD Icon (for items table)
2MV217WICRTUM N/A 85 mm N/A 5.906 in150 mm N/A 1.102 in28 mm N/A 20400 lbf90700 N N/A 26700 lbf118900 N N/A 15 º N/A CAD Icon (for items table)
2MVC217WICRTUM N/A 85 mm N/A 5.906 in150 mm N/A 1.102 in28 mm N/A 18200 lbf80700 N N/A 26700 lbf118900 N N/A 15 º N/A CAD Icon (for items table)
3MV217WICRTUM N/A 85 mm N/A 5.906 in150 mm N/A 1.102 in28 mm N/A 19300 lbf85800 N N/A 25500 lbf113000 N N/A 25 º N/A CAD Icon (for items table)
3MVC217WICRTUM N/A 85 mm N/A 5.906 in150 mm N/A 1.102 in28 mm N/A 17300 lbf76800 N N/A 25500 lbf113000 N N/A 25 º N/A CAD Icon (for items table)
2MM217WICRQUM N/A 85 mm N/A 5.906 in150 mm N/A 1.102 in28 mm N/A 20400 lbf90700 N N/A 26700 lbf118900 N N/A 15 º N/A CAD Icon (for items table)
2MMC217WICRQUM N/A 85 mm N/A 5.906 in150 mm N/A 1.102 in28 mm N/A 18200 lbf80700 N N/A 26700 lbf118900 N N/A 15 º N/A CAD Icon (for items table)
3MMC217WICRQUM N/A 85 mm N/A 5.906 in150 mm N/A 1.102 in28 mm N/A 17300 lbf76800 N N/A 25500 lbf113000 N N/A 25 º N/A CAD Icon (for items table)
3MM217WICRQUM N/A 85 mm N/A 5.906 in150 mm N/A 1.102 in28 mm N/A 19300 lbf85800 N N/A 25500 lbf113000 N N/A 25 º N/A CAD Icon (for items table)
2MV217WICRQUM N/A 85 mm N/A 5.906 in150 mm N/A 1.102 in28 mm N/A 20400 lbf90700 N N/A 26700 lbf118900 N N/A 15 º N/A CAD Icon (for items table)
2MVC217WICRQUM N/A 85 mm N/A 5.906 in150 mm N/A 1.102 in28 mm N/A 18200 lbf80700 N N/A 26700 lbf118900 N N/A 15 º N/A CAD Icon (for items table)
3MV217WICRQUM N/A 85 mm N/A 5.906 in150 mm N/A 1.102 in28 mm N/A 19300 lbf85800 N N/A 25500 lbf113000 N N/A 25 º N/A CAD Icon (for items table)
3MVC217WICRQUM N/A 85 mm N/A 5.906 in150 mm N/A 1.102 in28 mm N/A 17300 lbf76800 N N/A 25500 lbf113000 N N/A 25 º N/A CAD Icon (for items table)
9951 - 10000 of 13198 | Results Per Page | View | Unit of Measure
« 196 197 198 199 200 »