Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
10051 - 10100 of 13198 | Results Per Page | View | Unit of Measure
« 201 202 203 204 205 »  
Clear Filter

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

Width (B) (in)

Width (B) (mm)

Dynamic Radial Load Rating - 1M Revs (C1) (lbf)

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Limiting Speed - Oil (rpm)

Limiting Speed - Grease (rpm)

Part Number

Bore (d)

O.D. (D)

Width (B)

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Contact Angle

CAD

2MM217WICRDULFS637 N/A 85 mm N/A 5.906 in150 mm N/A 1.102 in28 mm N/A 20400 lbf90700 N N/A 26700 lbf118900 N N/A 15 º N/A CAD Icon (for items table)
2MM217WI DULFS934 N/A 85 mm N/A 5.906 in150 mm N/A 1.102 in28 mm N/A 20400 lbf90700 N N/A 26700 lbf118900 N N/A 15 º N/A CAD Icon (for items table)
2MM9318WICRSUH N/A 90 mm N/A 4.921 in125 mm N/A 0.709 in18 mm N/A 9900 lbf44000 N N/A 10100 lbf45000 N N/A 15 º N/A CAD Icon (for items table)
2MMC9318WICRSUH N/A 90 mm N/A 4.921 in125 mm N/A 0.709 in18 mm N/A 8810 lbf39200 N N/A 10100 lbf45000 N N/A 15 º N/A CAD Icon (for items table)
3MM9318WICRSUH N/A 90 mm N/A 4.921 in125 mm N/A 0.709 in18 mm N/A 9270 lbf41200 N N/A 9540 lbf42400 N N/A 25 º N/A CAD Icon (for items table)
3MMC9318WICRSUH N/A 90 mm N/A 4.921 in125 mm N/A 0.709 in18 mm N/A 8250 lbf36700 N N/A 9540 lbf42400 N N/A 25 º N/A CAD Icon (for items table)
2MV9318WICRSUH N/A 90 mm N/A 4.921 in125 mm N/A 0.709 in18 mm N/A 9900 lbf44000 N N/A 10100 lbf45000 N N/A 15 º N/A CAD Icon (for items table)
2MVC9318WICRSUH N/A 90 mm N/A 4.921 in125 mm N/A 0.709 in18 mm N/A 8810 lbf39200 N N/A 10100 lbf45000 N N/A 15 º N/A CAD Icon (for items table)
3MV9318WICRSUH N/A 90 mm N/A 4.921 in125 mm N/A 0.709 in18 mm N/A 9270 lbf41200 N N/A 9540 lbf42400 N N/A 25 º N/A CAD Icon (for items table)
3MVC9318WICRSUH N/A 90 mm N/A 4.921 in125 mm N/A 0.709 in18 mm N/A 8250 lbf36700 N N/A 9540 lbf42400 N N/A 25 º N/A CAD Icon (for items table)
2MM9318WICRDUH N/A 90 mm N/A 4.921 in125 mm N/A 0.709 in18 mm N/A 9900 lbf44000 N N/A 10100 lbf45000 N N/A 15 º N/A CAD Icon (for items table)
2MMC9318WICRDUH N/A 90 mm N/A 4.921 in125 mm N/A 0.709 in18 mm N/A 8810 lbf39200 N N/A 10100 lbf45000 N N/A 15 º N/A CAD Icon (for items table)
3MM9318WICRDUH N/A 90 mm N/A 4.921 in125 mm N/A 0.709 in18 mm N/A 9270 lbf41200 N N/A 9540 lbf42400 N N/A 25 º N/A CAD Icon (for items table)
3MMC9318WICRDUH N/A 90 mm N/A 4.921 in125 mm N/A 0.709 in18 mm N/A 8250 lbf36700 N N/A 9540 lbf42400 N N/A 25 º N/A CAD Icon (for items table)
2MV9318WICRDUH N/A 90 mm N/A 4.921 in125 mm N/A 0.709 in18 mm N/A 9900 lbf44000 N N/A 10100 lbf45000 N N/A 15 º N/A CAD Icon (for items table)
2MVC9318WICRDUH N/A 90 mm N/A 4.921 in125 mm N/A 0.709 in18 mm N/A 8810 lbf39200 N N/A 10100 lbf45000 N N/A 15 º N/A CAD Icon (for items table)
3MV9318WICRDUH N/A 90 mm N/A 4.921 in125 mm N/A 0.709 in18 mm N/A 9270 lbf41200 N N/A 9540 lbf42400 N N/A 25 º N/A CAD Icon (for items table)
3MVC9318WICRDUH N/A 90 mm N/A 4.921 in125 mm N/A 0.709 in18 mm N/A 8250 lbf36700 N N/A 9540 lbf42400 N N/A 25 º N/A CAD Icon (for items table)
2MM9318WICRTUH N/A 90 mm N/A 4.921 in125 mm N/A 0.709 in18 mm N/A 9900 lbf44000 N N/A 10100 lbf45000 N N/A 15 º N/A CAD Icon (for items table)
2MMC9318WICRTUH N/A 90 mm N/A 4.921 in125 mm N/A 0.709 in18 mm N/A 8810 lbf39200 N N/A 10100 lbf45000 N N/A 15 º N/A CAD Icon (for items table)
3MM9318WICRTUH N/A 90 mm N/A 4.921 in125 mm N/A 0.709 in18 mm N/A 9270 lbf41200 N N/A 9540 lbf42400 N N/A 25 º N/A CAD Icon (for items table)
3MMC9318WICRTUH N/A 90 mm N/A 4.921 in125 mm N/A 0.709 in18 mm N/A 8250 lbf36700 N N/A 9540 lbf42400 N N/A 25 º N/A CAD Icon (for items table)
2MV9318WICRTUH N/A 90 mm N/A 4.921 in125 mm N/A 0.709 in18 mm N/A 9900 lbf44000 N N/A 10100 lbf45000 N N/A 15 º N/A CAD Icon (for items table)
2MVC9318WICRTUH N/A 90 mm N/A 4.921 in125 mm N/A 0.709 in18 mm N/A 8810 lbf39200 N N/A 10100 lbf45000 N N/A 15 º N/A CAD Icon (for items table)
3MV9318WICRTUH N/A 90 mm N/A 4.921 in125 mm N/A 0.709 in18 mm N/A 9270 lbf41200 N N/A 9540 lbf42400 N N/A 25 º N/A CAD Icon (for items table)
3MVC9318WICRTUH N/A 90 mm N/A 4.921 in125 mm N/A 0.709 in18 mm N/A 8250 lbf36700 N N/A 9540 lbf42400 N N/A 25 º N/A CAD Icon (for items table)
2MM9318WICRQUH N/A 90 mm N/A 4.921 in125 mm N/A 0.709 in18 mm N/A 9900 lbf44000 N N/A 10100 lbf45000 N N/A 15 º N/A CAD Icon (for items table)
2MMC9318WICRQUH N/A 90 mm N/A 4.921 in125 mm N/A 0.709 in18 mm N/A 8810 lbf39200 N N/A 10100 lbf45000 N N/A 15 º N/A CAD Icon (for items table)
3MM9318WICRQUH N/A 90 mm N/A 4.921 in125 mm N/A 0.709 in18 mm N/A 9270 lbf41200 N N/A 9540 lbf42400 N N/A 25 º N/A CAD Icon (for items table)
3MMC9318WICRQUH N/A 90 mm N/A 4.921 in125 mm N/A 0.709 in18 mm N/A 8250 lbf36700 N N/A 9540 lbf42400 N N/A 25 º N/A CAD Icon (for items table)
2MV9318WICRQUH N/A 90 mm N/A 4.921 in125 mm N/A 0.709 in18 mm N/A 9900 lbf44000 N N/A 10100 lbf45000 N N/A 15 º N/A CAD Icon (for items table)
2MVC9318WICRQUH N/A 90 mm N/A 4.921 in125 mm N/A 0.709 in18 mm N/A 8810 lbf39200 N N/A 10100 lbf45000 N N/A 15 º N/A CAD Icon (for items table)
3MV9318WICRQUH N/A 90 mm N/A 4.921 in125 mm N/A 0.709 in18 mm N/A 9270 lbf41200 N N/A 9540 lbf42400 N N/A 25 º N/A CAD Icon (for items table)
3MVC9318WICRQUH N/A 90 mm N/A 4.921 in125 mm N/A 0.709 in18 mm N/A 8250 lbf36700 N N/A 9540 lbf42400 N N/A 25 º N/A CAD Icon (for items table)
2MM9318WICRSUM N/A 90 mm N/A 4.921 in125 mm N/A 0.709 in18 mm N/A 9900 lbf44000 N N/A 10100 lbf45000 N N/A 15 º N/A CAD Icon (for items table)
2MMC9318WICRSUM N/A 90 mm N/A 4.921 in125 mm N/A 0.709 in18 mm N/A 8810 lbf39200 N N/A 10100 lbf45000 N N/A 15 º N/A CAD Icon (for items table)
3MM9318WICRSUM N/A 90 mm N/A 4.921 in125 mm N/A 0.709 in18 mm N/A 9270 lbf41200 N N/A 9540 lbf42400 N N/A 25 º N/A CAD Icon (for items table)
3MMC9318WICRSUM N/A 90 mm N/A 4.921 in125 mm N/A 0.709 in18 mm N/A 8250 lbf36700 N N/A 9540 lbf42400 N N/A 25 º N/A CAD Icon (for items table)
2MV9318WICRSUM N/A 90 mm N/A 4.921 in125 mm N/A 0.709 in18 mm N/A 9900 lbf44000 N N/A 10100 lbf45000 N N/A 15 º N/A CAD Icon (for items table)
2MVC9318WICRSUM N/A 90 mm N/A 4.921 in125 mm N/A 0.709 in18 mm N/A 8810 lbf39200 N N/A 10100 lbf45000 N N/A 15 º N/A CAD Icon (for items table)
3MV9318WICRSUM N/A 90 mm N/A 4.921 in125 mm N/A 0.709 in18 mm N/A 9270 lbf41200 N N/A 9540 lbf42400 N N/A 25 º N/A CAD Icon (for items table)
3MVC9318WICRSUM N/A 90 mm N/A 4.921 in125 mm N/A 0.709 in18 mm N/A 8250 lbf36700 N N/A 9540 lbf42400 N N/A 25 º N/A CAD Icon (for items table)
2MM9318WICRDUM N/A 90 mm N/A 4.921 in125 mm N/A 0.709 in18 mm N/A 9900 lbf44000 N N/A 10100 lbf45000 N N/A 15 º N/A CAD Icon (for items table)
2MMC9318WICRDUM N/A 90 mm N/A 4.921 in125 mm N/A 0.709 in18 mm N/A 8810 lbf39200 N N/A 10100 lbf45000 N N/A 15 º N/A CAD Icon (for items table)
3MM9318WICRDUM N/A 90 mm N/A 4.921 in125 mm N/A 0.709 in18 mm N/A 9270 lbf41200 N N/A 9540 lbf42400 N N/A 25 º N/A CAD Icon (for items table)
3MMC9318WICRDUM N/A 90 mm N/A 4.921 in125 mm N/A 0.709 in18 mm N/A 8250 lbf36700 N N/A 9540 lbf42400 N N/A 25 º N/A CAD Icon (for items table)
2MV9318WICRDUM N/A 90 mm N/A 4.921 in125 mm N/A 0.709 in18 mm N/A 9900 lbf44000 N N/A 10100 lbf45000 N N/A 15 º N/A CAD Icon (for items table)
2MVC9318WICRDUM N/A 90 mm N/A 4.921 in125 mm N/A 0.709 in18 mm N/A 8810 lbf39200 N N/A 10100 lbf45000 N N/A 15 º N/A CAD Icon (for items table)
3MV9318WICRDUM N/A 90 mm N/A 4.921 in125 mm N/A 0.709 in18 mm N/A 9270 lbf41200 N N/A 9540 lbf42400 N N/A 25 º N/A CAD Icon (for items table)
3MVC9318WICRDUM N/A 90 mm N/A 4.921 in125 mm N/A 0.709 in18 mm N/A 8250 lbf36700 N N/A 9540 lbf42400 N N/A 25 º N/A CAD Icon (for items table)
10051 - 10100 of 13198 | Results Per Page | View | Unit of Measure
« 201 202 203 204 205 »