Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
10201 - 10250 of 13198 | Results Per Page | View | Unit of Measure
« 201 202 203 204 205 »  
Clear Filter

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

Width (B) (in)

Width (B) (mm)

Dynamic Radial Load Rating - 1M Revs (C1) (lbf)

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Limiting Speed - Oil (rpm)

Limiting Speed - Grease (rpm)

Part Number

Bore (d)

O.D. (D)

Width (B)

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Contact Angle

CAD

2MMV9118HXCRDUX N/A 90 mm N/A 5.5118 in140 mm N/A 0.9449 in24 mm N/A 13800 lbf61320 N N/A 17900 lbf79600 N N/A 15 º N/A CAD Icon (for items table)
2MMV9118HXCRQUX N/A 90 mm N/A 5.5118 in140 mm N/A 0.9449 in24 mm N/A 13800 lbf61320 N N/A 17900 lbf79600 N N/A 15 º N/A CAD Icon (for items table)
2MMV9118HXCRSUX N/A 90 mm N/A 5.5118 in140 mm N/A 0.9449 in24 mm N/A 13800 lbf61320 N N/A 17900 lbf79600 N N/A 15 º N/A CAD Icon (for items table)
2MMV9118HXCRTUX N/A 90 mm N/A 5.5118 in140 mm N/A 0.9449 in24 mm N/A 13800 lbf61320 N N/A 17900 lbf79600 N N/A 15 º N/A CAD Icon (for items table)
2MMVC9118HXCRQUX N/A 90 mm N/A 5.5118 in140 mm N/A 0.9449 in24 mm N/A 13800 lbf61320 N N/A 17900 lbf79600 N N/A 15 º N/A CAD Icon (for items table)
2MMVC9118HXCRSUX N/A 90 mm N/A 5.5118 in140 mm N/A 0.9449 in24 mm N/A 13800 lbf61320 N N/A 17900 lbf79600 N N/A 15 º N/A CAD Icon (for items table)
2MMVC9118HXCRTUX N/A 90 mm N/A 5.5118 in140 mm N/A 0.9449 in24 mm N/A 13800 lbf61320 N N/A 17900 lbf79600 N N/A 15 º N/A CAD Icon (for items table)
2MMVC99118WNDUX N/A 90 mm N/A 5.5118 in140 mm N/A 0.9449 in24 mm N/A 13800 lbf61320 N N/A 17900 lbf79600 N N/A 15 º N/A CAD Icon (for items table)
3MMV9118HXCRDUX N/A 90 mm N/A 5.5118 in140 mm N/A 0.9449 in24 mm N/A 13170 lbf58560 N N/A 16900 lbf75200 N N/A 25 º N/A CAD Icon (for items table)
3MMV9118HXCRQUX N/A 90 mm N/A 5.5118 in140 mm N/A 0.9449 in24 mm N/A 13170 lbf58560 N N/A 16900 lbf75200 N N/A 25 º N/A CAD Icon (for items table)
3MMV9118HXCRSUX N/A 90 mm N/A 5.5118 in140 mm N/A 0.9449 in24 mm N/A 13170 lbf58560 N N/A 16900 lbf75200 N N/A 25 º N/A CAD Icon (for items table)
3MMV9118HXCRTUX N/A 90 mm N/A 5.5118 in140 mm N/A 0.9449 in24 mm N/A 13170 lbf58560 N N/A 16900 lbf75200 N N/A 25 º N/A CAD Icon (for items table)
3MMVC9118HXCRDUX N/A 90 mm N/A 5.5118 in140 mm N/A 0.9449 in24 mm N/A 13170 lbf58560 N N/A 16900 lbf75200 N N/A 25 º N/A CAD Icon (for items table)
3MMVC9118HXCRQUX N/A 90 mm N/A 5.5118 in140 mm N/A 0.9449 in24 mm N/A 13170 lbf58560 N N/A 16900 lbf75200 N N/A 25 º N/A CAD Icon (for items table)
3MMVC9118HXCRSUX N/A 90 mm N/A 5.5118 in140 mm N/A 0.9449 in24 mm N/A 13170 lbf58560 N N/A 16900 lbf75200 N N/A 25 º N/A CAD Icon (for items table)
3MMVC9118HXCRTUX N/A 90 mm N/A 5.5118 in140 mm N/A 0.9449 in24 mm N/A 13170 lbf58560 N N/A 16900 lbf75200 N N/A 25 º N/A CAD Icon (for items table)
3MV9118WICRDUX N/A 90 mm N/A 5.5118 in140 mm N/A 0.9449 in24 mm N/A 14800 lbf65800 N N/A 16900 lbf75200 N N/A 25 º N/A CAD Icon (for items table)
3MV9118WICRQUX N/A 90 mm N/A 5.5118 in140 mm N/A 0.9449 in24 mm N/A 14800 lbf65800 N N/A 16900 lbf75200 N N/A 25 º N/A CAD Icon (for items table)
3MV9118WICRSUX N/A 90 mm N/A 5.5118 in140 mm N/A 0.9449 in24 mm N/A 14800 lbf65800 N N/A 16900 lbf75200 N N/A 25 º N/A CAD Icon (for items table)
3MV9118WICRTUX N/A 90 mm N/A 5.5118 in140 mm N/A 0.9449 in24 mm N/A 14800 lbf65800 N N/A 16900 lbf75200 N N/A 25 º N/A CAD Icon (for items table)
3MVC9118WICRDUX N/A 90 mm N/A 5.5118 in140 mm N/A 0.9449 in24 mm N/A 13170 lbf58560 N N/A 16900 lbf75200 N N/A 25 º N/A CAD Icon (for items table)
3MVC9118WICRQUX N/A 90 mm N/A 5.5118 in140 mm N/A 0.9449 in24 mm N/A 13170 lbf58560 N N/A 16900 lbf75200 N N/A 25 º N/A CAD Icon (for items table)
3MVC9118WICRSUX N/A 90 mm N/A 5.5118 in140 mm N/A 0.9449 in24 mm N/A 13170 lbf58560 N N/A 16900 lbf75200 N N/A 25 º N/A CAD Icon (for items table)
3MVC9118WICRTUX N/A 90 mm N/A 5.5118 in140 mm N/A 0.9449 in24 mm N/A 13170 lbf58560 N N/A 16900 lbf75200 N N/A 25 º N/A CAD Icon (for items table)
2MM9118WICRDULFS545 N/A 90 mm N/A 5.5118 in140 mm N/A 0.9449 in24 mm N/A 15500 lbf68900 N N/A 17900 lbf79600 N N/A 15 º N/A CAD Icon (for items table)
2MM9118WICRDUMFS637 N/A 90 mm N/A 5.5118 in140 mm N/A 0.9449 in24 mm N/A 15500 lbf68900 N N/A 17900 lbf79600 N N/A 15 º N/A CAD Icon (for items table)
2MV9118WIPRLDUL N/A 90 mm N/A 5.5118 in140 mm N/A 0.9449 in24 mm N/A 15500 lbf68900 N N/A 17900 lbf79600 N N/A 15 º N/A CAD Icon (for items table)
2MV9118WIPRLSUL N/A 90 mm N/A 5.5118 in140 mm N/A 0.9449 in24 mm N/A 15500 lbf68900 N N/A 17900 lbf79600 N N/A 15 º N/A CAD Icon (for items table)
2MV9118WIPRLSUM N/A 90 mm N/A 5.5118 in140 mm N/A 0.9449 in24 mm N/A 15500 lbf68900 N N/A 17900 lbf79600 N N/A 15 º N/A CAD Icon (for items table)
2MV9118WIPRLTUM N/A 90 mm N/A 5.5118 in140 mm N/A 0.9449 in24 mm N/A 15500 lbf68900 N N/A 17900 lbf79600 N N/A 15 º N/A CAD Icon (for items table)
3MM9118WICRDULFS637 N/A 90 mm N/A 5.5118 in140 mm N/A 0.9449 in24 mm N/A 14800 lbf65800 N N/A 16900 lbf75200 N N/A 25 º N/A CAD Icon (for items table)
3MM9118WICRDUMFS637 N/A 90 mm N/A 5.5118 in140 mm N/A 0.9449 in24 mm N/A 14800 lbf65800 N N/A 16900 lbf75200 N N/A 25 º N/A CAD Icon (for items table)
3MM9118WICRTUMFS637 N/A 90 mm N/A 5.5118 in140 mm N/A 0.9449 in24 mm N/A 14800 lbf65800 N N/A 16900 lbf75200 N N/A 25 º N/A CAD Icon (for items table)
3MV9118WIPRLDUL N/A 90 mm N/A 5.5118 in140 mm N/A 0.9449 in24 mm N/A 14800 lbf65800 N N/A 16900 lbf75200 N N/A 25 º N/A CAD Icon (for items table)
3MV9118WIPRLDUM N/A 90 mm N/A 5.5118 in140 mm N/A 0.9449 in24 mm N/A 14800 lbf65800 N N/A 16900 lbf75200 N N/A 25 º N/A CAD Icon (for items table)
3MV9118WIPRLSUL N/A 90 mm N/A 5.5118 in140 mm N/A 0.9449 in24 mm N/A 14800 lbf65800 N N/A 16900 lbf75200 N N/A 25 º N/A CAD Icon (for items table)
3MV9118WIPRLSUM N/A 90 mm N/A 5.5118 in140 mm N/A 0.9449 in24 mm N/A 14800 lbf65800 N N/A 16900 lbf75200 N N/A 25 º N/A CAD Icon (for items table)
2MM9118WICR N/A 90 mm N/A 5.5118 in140 mm N/A 0.9449 in24 mm N/A 15500 lbf68900 N N/A 17900 lbf79600 N N/A 15 º N/A CAD Icon (for items table)
2MM9118WICRDULFS934 N/A 90 mm N/A 5.5118 in140 mm N/A 0.9449 in24 mm N/A 15500 lbf68900 N N/A 17900 lbf79600 N N/A 15 º N/A CAD Icon (for items table)
2MMV9118HXCRDULFS637 N/A 90 mm N/A 5.5118 in140 mm N/A 0.9449 in24 mm N/A 13800 lbf61320 N N/A 17900 lbf79600 N N/A 15 º N/A CAD Icon (for items table)
2MMV9118HXVVDUHFS934 N/A 90 mm N/A 5.5118 in140 mm N/A 0.9449 in24 mm N/A 13800 lbf61320 N N/A 17900 lbf79600 N N/A 15 º N/A CAD Icon (for items table)
2MMV9118HXVVDUMFS934 N/A 90 mm N/A 5.5118 in140 mm N/A 0.9449 in24 mm N/A 13800 lbf61320 N N/A 17900 lbf79600 N N/A 15 º N/A CAD Icon (for items table)
2MMV9118HXVVDUXFS934 N/A 90 mm N/A 5.5118 in140 mm N/A 0.9449 in24 mm N/A 13800 lbf61320 N N/A 17900 lbf79600 N N/A 15 º N/A CAD Icon (for items table)
2MMV9118HXVVQUHFS934 N/A 90 mm N/A 5.5118 in140 mm N/A 0.9449 in24 mm N/A 13800 lbf61320 N N/A 17900 lbf79600 N N/A 15 º N/A CAD Icon (for items table)
2MMV9118HXVVQULFS934 N/A 90 mm N/A 5.5118 in140 mm N/A 0.9449 in24 mm N/A 13800 lbf61320 N N/A 17900 lbf79600 N N/A 15 º N/A CAD Icon (for items table)
2MMV9118HXVVQUMFS934 N/A 90 mm N/A 5.5118 in140 mm N/A 0.9449 in24 mm N/A 13800 lbf61320 N N/A 17900 lbf79600 N N/A 15 º N/A CAD Icon (for items table)
2MMV9118HXVVQUXFS934 N/A 90 mm N/A 5.5118 in140 mm N/A 0.9449 in24 mm N/A 13800 lbf61320 N N/A 17900 lbf79600 N N/A 15 º N/A CAD Icon (for items table)
2MMV9118HXVVSUHFS934 N/A 90 mm N/A 5.5118 in140 mm N/A 0.9449 in24 mm N/A 13800 lbf61320 N N/A 17900 lbf79600 N N/A 15 º N/A CAD Icon (for items table)
2MMV9118HXVVSULFS637 N/A 90 mm N/A 5.5118 in140 mm N/A 0.9449 in24 mm N/A 13800 lbf61320 N N/A 17900 lbf79600 N N/A 15 º N/A CAD Icon (for items table)
2MMV9118HXVVSULFS934 N/A 90 mm N/A 5.5118 in140 mm N/A 0.9449 in24 mm N/A 13800 lbf61320 N N/A 17900 lbf79600 N N/A 15 º N/A CAD Icon (for items table)
10201 - 10250 of 13198 | Results Per Page | View | Unit of Measure
« 201 202 203 204 205 »