Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
10301 - 10350 of 13198 | Results Per Page | View | Unit of Measure
« 206 207 208 209 210 »  
Clear Filter

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

Width (B) (in)

Width (B) (mm)

Dynamic Radial Load Rating - 1M Revs (C1) (lbf)

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Limiting Speed - Oil (rpm)

Limiting Speed - Grease (rpm)

Part Number

Bore (d)

O.D. (D)

Width (B)

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Contact Angle

CAD

3MMVC9118HXVVQUMFS934 N/A 90 mm N/A 5.5118 in140 mm N/A 0.9449 in24 mm N/A 13170 lbf58560 N N/A 16900 lbf75200 N N/A 25 º N/A CAD Icon (for items table)
3MMVC9118HXVVQUXFS934 N/A 90 mm N/A 5.5118 in140 mm N/A 0.9449 in24 mm N/A 13170 lbf58560 N N/A 16900 lbf75200 N N/A 25 º N/A CAD Icon (for items table)
3MMVC9118HXVVSUHFS934 N/A 90 mm N/A 5.5118 in140 mm N/A 0.9449 in24 mm N/A 13170 lbf58560 N N/A 16900 lbf75200 N N/A 25 º N/A CAD Icon (for items table)
3MMVC9118HXVVSULFS934 N/A 90 mm N/A 5.5118 in140 mm N/A 0.9449 in24 mm N/A 13170 lbf58560 N N/A 16900 lbf75200 N N/A 25 º N/A CAD Icon (for items table)
3MMVC9118HXVVSUMFS934 N/A 90 mm N/A 5.5118 in140 mm N/A 0.9449 in24 mm N/A 13170 lbf58560 N N/A 16900 lbf75200 N N/A 25 º N/A CAD Icon (for items table)
3MMVC9118HXVVSUXFS934 N/A 90 mm N/A 5.5118 in140 mm N/A 0.9449 in24 mm N/A 13170 lbf58560 N N/A 16900 lbf75200 N N/A 25 º N/A CAD Icon (for items table)
3MMVC9118HXVVTUHFS934 N/A 90 mm N/A 5.5118 in140 mm N/A 0.9449 in24 mm N/A 13170 lbf58560 N N/A 16900 lbf75200 N N/A 25 º N/A CAD Icon (for items table)
3MMVC9118HXVVTULFS934 N/A 90 mm N/A 5.5118 in140 mm N/A 0.9449 in24 mm N/A 13170 lbf58560 N N/A 16900 lbf75200 N N/A 25 º N/A CAD Icon (for items table)
3MMVC9118HXVVTUMFS934 N/A 90 mm N/A 5.5118 in140 mm N/A 0.9449 in24 mm N/A 13170 lbf58560 N N/A 16900 lbf75200 N N/A 25 º N/A CAD Icon (for items table)
3MMVC9118HXVVTUXFS934 N/A 90 mm N/A 5.5118 in140 mm N/A 0.9449 in24 mm N/A 13170 lbf58560 N N/A 16900 lbf75200 N N/A 25 º N/A CAD Icon (for items table)
2MM9118WICRSUH N/A 90 mm N/A 5.512 in140 mm N/A 0.945 in24 mm N/A 15500 lbf68900 N N/A 17900 lbf79600 N N/A 15 º N/A CAD Icon (for items table)
2MMC9118WICRSUH N/A 90 mm N/A 5.512 in140 mm N/A 0.945 in24 mm N/A 13800 lbf61320 N N/A 17900 lbf79600 N N/A 15 º N/A CAD Icon (for items table)
3MM9118WICRSUH N/A 90 mm N/A 5.512 in140 mm N/A 0.945 in24 mm N/A 14800 lbf65800 N N/A 16900 lbf75200 N N/A 25 º N/A CAD Icon (for items table)
3MMC9118WICRSUH N/A 90 mm N/A 5.512 in140 mm N/A 0.945 in24 mm N/A 13170 lbf58560 N N/A 16900 lbf75200 N N/A 25 º N/A CAD Icon (for items table)
2MV9118WICRSUH N/A 90 mm N/A 5.512 in140 mm N/A 0.945 in24 mm N/A 15500 lbf68900 N N/A 17900 lbf79600 N N/A 15 º N/A CAD Icon (for items table)
3MV9118WICRSUH N/A 90 mm N/A 5.512 in140 mm N/A 0.945 in24 mm N/A 14800 lbf65800 N N/A 16900 lbf75200 N N/A 25 º N/A CAD Icon (for items table)
2MVC9118WICRSUH N/A 90 mm N/A 5.512 in140 mm N/A 0.945 in24 mm N/A 13800 lbf61320 N N/A 17900 lbf79600 N N/A 15 º N/A CAD Icon (for items table)
3MVC9118WICRSUH N/A 90 mm N/A 5.512 in140 mm N/A 0.945 in24 mm N/A 13170 lbf58560 N N/A 16900 lbf75200 N N/A 25 º N/A CAD Icon (for items table)
2MM9118WICRDUH N/A 90 mm N/A 5.512 in140 mm N/A 0.945 in24 mm N/A 15500 lbf68900 N N/A 17900 lbf79600 N N/A 15 º N/A CAD Icon (for items table)
2MMC9118WICRDUH N/A 90 mm N/A 5.512 in140 mm N/A 0.945 in24 mm N/A 13800 lbf61320 N N/A 17900 lbf79600 N N/A 15 º N/A CAD Icon (for items table)
3MM9118WICRDUH N/A 90 mm N/A 5.512 in140 mm N/A 0.945 in24 mm N/A 14800 lbf65800 N N/A 16900 lbf75200 N N/A 25 º N/A CAD Icon (for items table)
3MMC9118WICRDUH N/A 90 mm N/A 5.512 in140 mm N/A 0.945 in24 mm N/A 13170 lbf58560 N N/A 16900 lbf75200 N N/A 25 º N/A CAD Icon (for items table)
2MV9118WICRDUH N/A 90 mm N/A 5.512 in140 mm N/A 0.945 in24 mm N/A 15500 lbf68900 N N/A 17900 lbf79600 N N/A 15 º N/A CAD Icon (for items table)
3MV9118WICRDUH N/A 90 mm N/A 5.512 in140 mm N/A 0.945 in24 mm N/A 14800 lbf65800 N N/A 16900 lbf75200 N N/A 25 º N/A CAD Icon (for items table)
2MVC9118WICRDUH N/A 90 mm N/A 5.512 in140 mm N/A 0.945 in24 mm N/A 13800 lbf61320 N N/A 17900 lbf79600 N N/A 15 º N/A CAD Icon (for items table)
3MVC9118WICRDUH N/A 90 mm N/A 5.512 in140 mm N/A 0.945 in24 mm N/A 13170 lbf58560 N N/A 16900 lbf75200 N N/A 25 º N/A CAD Icon (for items table)
2MM9118WICRTUH N/A 90 mm N/A 5.512 in140 mm N/A 0.945 in24 mm N/A 15500 lbf68900 N N/A 17900 lbf79600 N N/A 15 º N/A CAD Icon (for items table)
2MMC9118WICRTUH N/A 90 mm N/A 5.512 in140 mm N/A 0.945 in24 mm N/A 13800 lbf61320 N N/A 17900 lbf79600 N N/A 15 º N/A CAD Icon (for items table)
3MM9118WICRTUH N/A 90 mm N/A 5.512 in140 mm N/A 0.945 in24 mm N/A 14800 lbf65800 N N/A 16900 lbf75200 N N/A 25 º N/A CAD Icon (for items table)
3MMC9118WICRTUH N/A 90 mm N/A 5.512 in140 mm N/A 0.945 in24 mm N/A 13170 lbf58560 N N/A 16900 lbf75200 N N/A 25 º N/A CAD Icon (for items table)
2MV9118WICRTUH N/A 90 mm N/A 5.512 in140 mm N/A 0.945 in24 mm N/A 15500 lbf68900 N N/A 17900 lbf79600 N N/A 15 º N/A CAD Icon (for items table)
3MV9118WICRTUH N/A 90 mm N/A 5.512 in140 mm N/A 0.945 in24 mm N/A 14800 lbf65800 N N/A 16900 lbf75200 N N/A 25 º N/A CAD Icon (for items table)
2MVC9118WICRTUH N/A 90 mm N/A 5.512 in140 mm N/A 0.945 in24 mm N/A 13800 lbf61320 N N/A 17900 lbf79600 N N/A 15 º N/A CAD Icon (for items table)
3MVC9118WICRTUH N/A 90 mm N/A 5.512 in140 mm N/A 0.945 in24 mm N/A 13170 lbf58560 N N/A 16900 lbf75200 N N/A 25 º N/A CAD Icon (for items table)
2MM9118WICRQUH N/A 90 mm N/A 5.512 in140 mm N/A 0.945 in24 mm N/A 15500 lbf68900 N N/A 17900 lbf79600 N N/A 15 º N/A CAD Icon (for items table)
2MMC9118WICRQUH N/A 90 mm N/A 5.512 in140 mm N/A 0.945 in24 mm N/A 13800 lbf61320 N N/A 17900 lbf79600 N N/A 15 º N/A CAD Icon (for items table)
3MM9118WICRQUH N/A 90 mm N/A 5.512 in140 mm N/A 0.945 in24 mm N/A 14800 lbf65800 N N/A 16900 lbf75200 N N/A 25 º N/A CAD Icon (for items table)
3MMC9118WICRQUH N/A 90 mm N/A 5.512 in140 mm N/A 0.945 in24 mm N/A 13170 lbf58560 N N/A 16900 lbf75200 N N/A 25 º N/A CAD Icon (for items table)
2MV9118WICRQUH N/A 90 mm N/A 5.512 in140 mm N/A 0.945 in24 mm N/A 15500 lbf68900 N N/A 17900 lbf79600 N N/A 15 º N/A CAD Icon (for items table)
3MV9118WICRQUH N/A 90 mm N/A 5.512 in140 mm N/A 0.945 in24 mm N/A 14800 lbf65800 N N/A 16900 lbf75200 N N/A 25 º N/A CAD Icon (for items table)
2MVC9118WICRQUH N/A 90 mm N/A 5.512 in140 mm N/A 0.945 in24 mm N/A 13800 lbf61320 N N/A 17900 lbf79600 N N/A 15 º N/A CAD Icon (for items table)
3MVC9118WICRQUH N/A 90 mm N/A 5.512 in140 mm N/A 0.945 in24 mm N/A 13170 lbf58560 N N/A 16900 lbf75200 N N/A 25 º N/A CAD Icon (for items table)
2MM9118WICRSUM N/A 90 mm N/A 5.512 in140 mm N/A 0.945 in24 mm N/A 15500 lbf68900 N N/A 17900 lbf79600 N N/A 15 º N/A CAD Icon (for items table)
2MMC9118WICRSUM N/A 90 mm N/A 5.512 in140 mm N/A 0.945 in24 mm N/A 13800 lbf61320 N N/A 17900 lbf79600 N N/A 15 º N/A CAD Icon (for items table)
3MM9118WICRSUM N/A 90 mm N/A 5.512 in140 mm N/A 0.945 in24 mm N/A 14800 lbf65800 N N/A 16900 lbf75200 N N/A 25 º N/A CAD Icon (for items table)
3MMC9118WICRSUM N/A 90 mm N/A 5.512 in140 mm N/A 0.945 in24 mm N/A 13170 lbf58560 N N/A 16900 lbf75200 N N/A 25 º N/A CAD Icon (for items table)
2MV9118WICRSUM N/A 90 mm N/A 5.512 in140 mm N/A 0.945 in24 mm N/A 15500 lbf68900 N N/A 17900 lbf79600 N N/A 15 º N/A CAD Icon (for items table)
3MV9118WICRSUM N/A 90 mm N/A 5.512 in140 mm N/A 0.945 in24 mm N/A 14800 lbf65800 N N/A 16900 lbf75200 N N/A 25 º N/A CAD Icon (for items table)
2MVC9118WICRSUM N/A 90 mm N/A 5.512 in140 mm N/A 0.945 in24 mm N/A 13800 lbf61320 N N/A 17900 lbf79600 N N/A 15 º N/A CAD Icon (for items table)
3MVC9118WICRSUM N/A 90 mm N/A 5.512 in140 mm N/A 0.945 in24 mm N/A 13170 lbf58560 N N/A 16900 lbf75200 N N/A 25 º N/A CAD Icon (for items table)
10301 - 10350 of 13198 | Results Per Page | View | Unit of Measure
« 206 207 208 209 210 »