Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
10551 - 10600 of 13198 | Results Per Page | View | Unit of Measure
« 211 212 213 214 215 »  
Clear Filter

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

Width (B) (in)

Width (B) (mm)

Dynamic Radial Load Rating - 1M Revs (C1) (lbf)

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Limiting Speed - Oil (rpm)

Limiting Speed - Grease (rpm)

Part Number

Bore (d)

O.D. (D)

Width (B)

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Contact Angle

CAD

2MM218WICRQUX N/A 90 mm N/A 6.299 in160 mm N/A 1.181 in30 mm N/A 22000 lbf97900 N N/A 29200 lbf129900 N N/A 15 º N/A CAD Icon (for items table)
2MM218WICRDUX N/A 90 mm N/A 6.299 in160 mm N/A 1.181 in30 mm N/A 22000 lbf97900 N N/A 29200 lbf129900 N N/A 15 º N/A CAD Icon (for items table)
2MM218WI SUL N/A 90 mm N/A 6.299 in160 mm N/A 1.181 in30 mm N/A 22000 lbf97900 N N/A 29200 lbf129900 N N/A 15 º N/A CAD Icon (for items table)
2MM9319WICRSUH N/A 95 mm N/A 5.118 in130 mm N/A 0.709 in18 mm N/A 10700 lbf47400 N N/A 10500 lbf46800 N N/A 15 º N/A CAD Icon (for items table)
2MMC9319WICRSUH N/A 95 mm N/A 5.118 in130 mm N/A 0.709 in18 mm N/A 9480 lbf42200 N N/A 10500 lbf46800 N N/A 15 º N/A CAD Icon (for items table)
3MM9319WICRSUH N/A 95 mm N/A 5.118 in130 mm N/A 0.709 in18 mm N/A 9930 lbf44200 N N/A 9910 lbf44100 N N/A 25 º N/A CAD Icon (for items table)
3MMC9319WICRSUH N/A 95 mm N/A 5.118 in130 mm N/A 0.709 in18 mm N/A 8840 lbf39300 N N/A 9910 lbf44100 N N/A 25 º N/A CAD Icon (for items table)
2MV9319WICRSUH N/A 95 mm N/A 5.118 in130 mm N/A 0.709 in18 mm N/A 10700 lbf47400 N N/A 10500 lbf46800 N N/A 15 º N/A CAD Icon (for items table)
2MVC9319WICRSUH N/A 95 mm N/A 5.118 in130 mm N/A 0.709 in18 mm N/A 9480 lbf42200 N N/A 10500 lbf46800 N N/A 15 º N/A CAD Icon (for items table)
3MV9319WICRSUH N/A 95 mm N/A 5.118 in130 mm N/A 0.709 in18 mm N/A 9930 lbf44200 N N/A 9910 lbf44100 N N/A 25 º N/A CAD Icon (for items table)
3MVC9319WICRSUH N/A 95 mm N/A 5.118 in130 mm N/A 0.709 in18 mm N/A 8840 lbf39300 N N/A 9910 lbf44100 N N/A 25 º N/A CAD Icon (for items table)
2MM9319WICRDUH N/A 95 mm N/A 5.118 in130 mm N/A 0.709 in18 mm N/A 10700 lbf47400 N N/A 10500 lbf46800 N N/A 15 º N/A CAD Icon (for items table)
2MMC9319WICRDUH N/A 95 mm N/A 5.118 in130 mm N/A 0.709 in18 mm N/A 9480 lbf42200 N N/A 10500 lbf46800 N N/A 15 º N/A CAD Icon (for items table)
3MM9319WICRDUH N/A 95 mm N/A 5.118 in130 mm N/A 0.709 in18 mm N/A 9930 lbf44200 N N/A 9910 lbf44100 N N/A 25 º N/A CAD Icon (for items table)
3MMC9319WICRDUH N/A 95 mm N/A 5.118 in130 mm N/A 0.709 in18 mm N/A 8840 lbf39300 N N/A 9910 lbf44100 N N/A 25 º N/A CAD Icon (for items table)
2MV9319WICRDUH N/A 95 mm N/A 5.118 in130 mm N/A 0.709 in18 mm N/A 10700 lbf47400 N N/A 10500 lbf46800 N N/A 15 º N/A CAD Icon (for items table)
2MVC9319WICRDUH N/A 95 mm N/A 5.118 in130 mm N/A 0.709 in18 mm N/A 9480 lbf42200 N N/A 10500 lbf46800 N N/A 15 º N/A CAD Icon (for items table)
3MV9319WICRDUH N/A 95 mm N/A 5.118 in130 mm N/A 0.709 in18 mm N/A 9930 lbf44200 N N/A 9910 lbf44100 N N/A 25 º N/A CAD Icon (for items table)
3MVC9319WICRDUH N/A 95 mm N/A 5.118 in130 mm N/A 0.709 in18 mm N/A 8840 lbf39300 N N/A 9910 lbf44100 N N/A 25 º N/A CAD Icon (for items table)
2MM9319WICRTUH N/A 95 mm N/A 5.118 in130 mm N/A 0.709 in18 mm N/A 10700 lbf47400 N N/A 10500 lbf46800 N N/A 15 º N/A CAD Icon (for items table)
2MMC9319WICRTUH N/A 95 mm N/A 5.118 in130 mm N/A 0.709 in18 mm N/A 9480 lbf42200 N N/A 10500 lbf46800 N N/A 15 º N/A CAD Icon (for items table)
3MM9319WICRTUH N/A 95 mm N/A 5.118 in130 mm N/A 0.709 in18 mm N/A 9930 lbf44200 N N/A 9910 lbf44100 N N/A 25 º N/A CAD Icon (for items table)
3MMC9319WICRTUH N/A 95 mm N/A 5.118 in130 mm N/A 0.709 in18 mm N/A 8840 lbf39300 N N/A 9910 lbf44100 N N/A 25 º N/A CAD Icon (for items table)
2MV9319WICRTUH N/A 95 mm N/A 5.118 in130 mm N/A 0.709 in18 mm N/A 10700 lbf47400 N N/A 10500 lbf46800 N N/A 15 º N/A CAD Icon (for items table)
2MVC9319WICRTUH N/A 95 mm N/A 5.118 in130 mm N/A 0.709 in18 mm N/A 9480 lbf42200 N N/A 10500 lbf46800 N N/A 15 º N/A CAD Icon (for items table)
3MV9319WICRTUH N/A 95 mm N/A 5.118 in130 mm N/A 0.709 in18 mm N/A 9930 lbf44200 N N/A 9910 lbf44100 N N/A 25 º N/A CAD Icon (for items table)
3MVC9319WICRTUH N/A 95 mm N/A 5.118 in130 mm N/A 0.709 in18 mm N/A 8840 lbf39300 N N/A 9910 lbf44100 N N/A 25 º N/A CAD Icon (for items table)
2MM9319WICRQUH N/A 95 mm N/A 5.118 in130 mm N/A 0.709 in18 mm N/A 10700 lbf47400 N N/A 10500 lbf46800 N N/A 15 º N/A CAD Icon (for items table)
2MMC9319WICRQUH N/A 95 mm N/A 5.118 in130 mm N/A 0.709 in18 mm N/A 9480 lbf42200 N N/A 10500 lbf46800 N N/A 15 º N/A CAD Icon (for items table)
3MM9319WICRQUH N/A 95 mm N/A 5.118 in130 mm N/A 0.709 in18 mm N/A 9930 lbf44200 N N/A 9910 lbf44100 N N/A 25 º N/A CAD Icon (for items table)
3MMC9319WICRQUH N/A 95 mm N/A 5.118 in130 mm N/A 0.709 in18 mm N/A 8840 lbf39300 N N/A 9910 lbf44100 N N/A 25 º N/A CAD Icon (for items table)
2MV9319WICRQUH N/A 95 mm N/A 5.118 in130 mm N/A 0.709 in18 mm N/A 10700 lbf47400 N N/A 10500 lbf46800 N N/A 15 º N/A CAD Icon (for items table)
2MVC9319WICRQUH N/A 95 mm N/A 5.118 in130 mm N/A 0.709 in18 mm N/A 9480 lbf42200 N N/A 10500 lbf46800 N N/A 15 º N/A CAD Icon (for items table)
3MV9319WICRQUH N/A 95 mm N/A 5.118 in130 mm N/A 0.709 in18 mm N/A 9930 lbf44200 N N/A 9910 lbf44100 N N/A 25 º N/A CAD Icon (for items table)
3MVC9319WICRQUH N/A 95 mm N/A 5.118 in130 mm N/A 0.709 in18 mm N/A 8840 lbf39300 N N/A 9910 lbf44100 N N/A 25 º N/A CAD Icon (for items table)
2MM9319WICRSUM N/A 95 mm N/A 5.118 in130 mm N/A 0.709 in18 mm N/A 10700 lbf47400 N N/A 10500 lbf46800 N N/A 15 º N/A CAD Icon (for items table)
2MMC9319WICRSUM N/A 95 mm N/A 5.118 in130 mm N/A 0.709 in18 mm N/A 9480 lbf42200 N N/A 10500 lbf46800 N N/A 15 º N/A CAD Icon (for items table)
3MM9319WICRSUM N/A 95 mm N/A 5.118 in130 mm N/A 0.709 in18 mm N/A 9930 lbf44200 N N/A 9910 lbf44100 N N/A 25 º N/A CAD Icon (for items table)
3MMC9319WICRSUM N/A 95 mm N/A 5.118 in130 mm N/A 0.709 in18 mm N/A 8840 lbf39300 N N/A 9910 lbf44100 N N/A 25 º N/A CAD Icon (for items table)
2MV9319WICRSUM N/A 95 mm N/A 5.118 in130 mm N/A 0.709 in18 mm N/A 10700 lbf47400 N N/A 10500 lbf46800 N N/A 15 º N/A CAD Icon (for items table)
2MVC9319WICRSUM N/A 95 mm N/A 5.118 in130 mm N/A 0.709 in18 mm N/A 9480 lbf42200 N N/A 10500 lbf46800 N N/A 15 º N/A CAD Icon (for items table)
3MV9319WICRSUM N/A 95 mm N/A 5.118 in130 mm N/A 0.709 in18 mm N/A 9930 lbf44200 N N/A 9910 lbf44100 N N/A 25 º N/A CAD Icon (for items table)
3MVC9319WICRSUM N/A 95 mm N/A 5.118 in130 mm N/A 0.709 in18 mm N/A 8840 lbf39300 N N/A 9910 lbf44100 N N/A 25 º N/A CAD Icon (for items table)
2MM9319WICRDUM N/A 95 mm N/A 5.118 in130 mm N/A 0.709 in18 mm N/A 10700 lbf47400 N N/A 10500 lbf46800 N N/A 15 º N/A CAD Icon (for items table)
2MMC9319WICRDUM N/A 95 mm N/A 5.118 in130 mm N/A 0.709 in18 mm N/A 9480 lbf42200 N N/A 10500 lbf46800 N N/A 15 º N/A CAD Icon (for items table)
3MM9319WICRDUM N/A 95 mm N/A 5.118 in130 mm N/A 0.709 in18 mm N/A 9930 lbf44200 N N/A 9910 lbf44100 N N/A 25 º N/A CAD Icon (for items table)
3MMC9319WICRDUM N/A 95 mm N/A 5.118 in130 mm N/A 0.709 in18 mm N/A 8840 lbf39300 N N/A 9910 lbf44100 N N/A 25 º N/A CAD Icon (for items table)
2MV9319WICRDUM N/A 95 mm N/A 5.118 in130 mm N/A 0.709 in18 mm N/A 10700 lbf47400 N N/A 10500 lbf46800 N N/A 15 º N/A CAD Icon (for items table)
2MVC9319WICRDUM N/A 95 mm N/A 5.118 in130 mm N/A 0.709 in18 mm N/A 9480 lbf42200 N N/A 10500 lbf46800 N N/A 15 º N/A CAD Icon (for items table)
3MV9319WICRDUM N/A 95 mm N/A 5.118 in130 mm N/A 0.709 in18 mm N/A 9930 lbf44200 N N/A 9910 lbf44100 N N/A 25 º N/A CAD Icon (for items table)
10551 - 10600 of 13198 | Results Per Page | View | Unit of Measure
« 211 212 213 214 215 »