Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
10801 - 10850 of 13198 | Results Per Page | View | Unit of Measure
« 216 217 218 219 220 »  
Clear Filter

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

Width (B) (in)

Width (B) (mm)

Dynamic Radial Load Rating - 1M Revs (C1) (lbf)

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Limiting Speed - Oil (rpm)

Limiting Speed - Grease (rpm)

Part Number

Bore (d)

O.D. (D)

Width (B)

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Contact Angle

CAD

2MM9119WI QUL N/A 95 mm N/A 5.709 in145 mm N/A 0.945 in24 mm N/A 16500 lbf73400 N N/A 18300 lbf81400 N N/A 15 º N/A CAD Icon (for items table)
2MM9119WI DUM N/A 95 mm N/A 5.709 in145 mm N/A 0.945 in24 mm N/A 16500 lbf73400 N N/A 18300 lbf81400 N N/A 15 º N/A CAD Icon (for items table)
2MMC219WICRDUX N/A 95 mm N/A 6.6929 in170 mm N/A 1.2598 in32 mm N/A 22400 lbf99600 N N/A 33100 lbf147100 N N/A 15 º N/A CAD Icon (for items table)
2MMC219WICRQUX N/A 95 mm N/A 6.6929 in170 mm N/A 1.2598 in32 mm N/A 22400 lbf99600 N N/A 33100 lbf147100 N N/A 15 º N/A CAD Icon (for items table)
2MMC219WICRSUX N/A 95 mm N/A 6.6929 in170 mm N/A 1.2598 in32 mm N/A 22400 lbf99600 N N/A 33100 lbf147100 N N/A 15 º N/A CAD Icon (for items table)
2MMC219WICRTUX N/A 95 mm N/A 6.6929 in170 mm N/A 1.2598 in32 mm N/A 22400 lbf99600 N N/A 33100 lbf147100 N N/A 15 º N/A CAD Icon (for items table)
3MMC219WICRDUX N/A 95 mm N/A 6.6929 in170 mm N/A 1.2598 in32 mm N/A 21300 lbf94900 N N/A 31500 lbf140100 N N/A 25 º N/A CAD Icon (for items table)
3MMC219WICRQUX N/A 95 mm N/A 6.6929 in170 mm N/A 1.2598 in32 mm N/A 21300 lbf94900 N N/A 31500 lbf140100 N N/A 25 º N/A CAD Icon (for items table)
3MMC219WICRSUX N/A 95 mm N/A 6.6929 in170 mm N/A 1.2598 in32 mm N/A 21300 lbf94900 N N/A 31500 lbf140100 N N/A 25 º N/A CAD Icon (for items table)
3MMC219WICRTUX N/A 95 mm N/A 6.6929 in170 mm N/A 1.2598 in32 mm N/A 21300 lbf94900 N N/A 31500 lbf140100 N N/A 25 º N/A CAD Icon (for items table)
2MM219WICR N/A 95 mm N/A 6.6929 in170 mm N/A 1.2598 in32 mm N/A 25000 lbf112000 N N/A 33100 lbf147100 N N/A 15 º N/A CAD Icon (for items table)
2MM219WICRDULFS637 N/A 95 mm N/A 6.6929 in170 mm N/A 1.2598 in32 mm N/A 25000 lbf112000 N N/A 33100 lbf147100 N N/A 15 º N/A CAD Icon (for items table)
2MM219WICRSUH N/A 95 mm N/A 6.693 in170 mm N/A 1.26 in32 mm N/A 25000 lbf112000 N N/A 33100 lbf147100 N N/A 15 º N/A CAD Icon (for items table)
2MMC219WICRSUH N/A 95 mm N/A 6.693 in170 mm N/A 1.26 in32 mm N/A 22400 lbf99600 N N/A 33100 lbf147100 N N/A 15 º N/A CAD Icon (for items table)
3MMC219WICRSUH N/A 95 mm N/A 6.693 in170 mm N/A 1.26 in32 mm N/A 21300 lbf94900 N N/A 31500 lbf140100 N N/A 25 º N/A CAD Icon (for items table)
3MM219WICRSUH N/A 95 mm N/A 6.693 in170 mm N/A 1.26 in32 mm N/A 24000 lbf106800 N N/A 31500 lbf140100 N N/A 25 º N/A CAD Icon (for items table)
2MV219WICRSUH N/A 95 mm N/A 6.693 in170 mm N/A 1.26 in32 mm N/A 25000 lbf112000 N N/A 33100 lbf147100 N N/A 15 º N/A CAD Icon (for items table)
2MVC219WICRSUH N/A 95 mm N/A 6.693 in170 mm N/A 1.26 in32 mm N/A 22400 lbf99600 N N/A 33100 lbf147100 N N/A 15 º N/A CAD Icon (for items table)
3MV219WICRSUH N/A 95 mm N/A 6.693 in170 mm N/A 1.26 in32 mm N/A 24000 lbf106800 N N/A 31500 lbf140100 N N/A 25 º N/A CAD Icon (for items table)
3MVC219WICRSUH N/A 95 mm N/A 6.693 in170 mm N/A 1.26 in32 mm N/A 21300 lbf94900 N N/A 31500 lbf140100 N N/A 25 º N/A CAD Icon (for items table)
2MM219WICRDUH N/A 95 mm N/A 6.693 in170 mm N/A 1.26 in32 mm N/A 25000 lbf112000 N N/A 33100 lbf147100 N N/A 15 º N/A CAD Icon (for items table)
2MMC219WICRDUH N/A 95 mm N/A 6.693 in170 mm N/A 1.26 in32 mm N/A 22400 lbf99600 N N/A 33100 lbf147100 N N/A 15 º N/A CAD Icon (for items table)
3MMC219WICRDUH N/A 95 mm N/A 6.693 in170 mm N/A 1.26 in32 mm N/A 21300 lbf94900 N N/A 31500 lbf140100 N N/A 25 º N/A CAD Icon (for items table)
3MM219WICRDUH N/A 95 mm N/A 6.693 in170 mm N/A 1.26 in32 mm N/A 24000 lbf106800 N N/A 31500 lbf140100 N N/A 25 º N/A CAD Icon (for items table)
2MV219WICRDUH N/A 95 mm N/A 6.693 in170 mm N/A 1.26 in32 mm N/A 25000 lbf112000 N N/A 33100 lbf147100 N N/A 15 º N/A CAD Icon (for items table)
2MVC219WICRDUH N/A 95 mm N/A 6.693 in170 mm N/A 1.26 in32 mm N/A 22400 lbf99600 N N/A 33100 lbf147100 N N/A 15 º N/A CAD Icon (for items table)
3MV219WICRDUH N/A 95 mm N/A 6.693 in170 mm N/A 1.26 in32 mm N/A 24000 lbf106800 N N/A 31500 lbf140100 N N/A 25 º N/A CAD Icon (for items table)
3MVC219WICRDUH N/A 95 mm N/A 6.693 in170 mm N/A 1.26 in32 mm N/A 21300 lbf94900 N N/A 31500 lbf140100 N N/A 25 º N/A CAD Icon (for items table)
2MM219WICRTUH N/A 95 mm N/A 6.693 in170 mm N/A 1.26 in32 mm N/A 25000 lbf112000 N N/A 33100 lbf147100 N N/A 15 º N/A CAD Icon (for items table)
2MMC219WICRTUH N/A 95 mm N/A 6.693 in170 mm N/A 1.26 in32 mm N/A 22400 lbf99600 N N/A 33100 lbf147100 N N/A 15 º N/A CAD Icon (for items table)
3MMC219WICRTUH N/A 95 mm N/A 6.693 in170 mm N/A 1.26 in32 mm N/A 21300 lbf94900 N N/A 31500 lbf140100 N N/A 25 º N/A CAD Icon (for items table)
3MM219WICRTUH N/A 95 mm N/A 6.693 in170 mm N/A 1.26 in32 mm N/A 24000 lbf106800 N N/A 31500 lbf140100 N N/A 25 º N/A CAD Icon (for items table)
2MV219WICRTUH N/A 95 mm N/A 6.693 in170 mm N/A 1.26 in32 mm N/A 25000 lbf112000 N N/A 33100 lbf147100 N N/A 15 º N/A CAD Icon (for items table)
2MVC219WICRTUH N/A 95 mm N/A 6.693 in170 mm N/A 1.26 in32 mm N/A 22400 lbf99600 N N/A 33100 lbf147100 N N/A 15 º N/A CAD Icon (for items table)
3MV219WICRTUH N/A 95 mm N/A 6.693 in170 mm N/A 1.26 in32 mm N/A 24000 lbf106800 N N/A 31500 lbf140100 N N/A 25 º N/A CAD Icon (for items table)
3MVC219WICRTUH N/A 95 mm N/A 6.693 in170 mm N/A 1.26 in32 mm N/A 21300 lbf94900 N N/A 31500 lbf140100 N N/A 25 º N/A CAD Icon (for items table)
2MM219WICRQUH N/A 95 mm N/A 6.693 in170 mm N/A 1.26 in32 mm N/A 25000 lbf112000 N N/A 33100 lbf147100 N N/A 15 º N/A CAD Icon (for items table)
2MMC219WICRQUH N/A 95 mm N/A 6.693 in170 mm N/A 1.26 in32 mm N/A 22400 lbf99600 N N/A 33100 lbf147100 N N/A 15 º N/A CAD Icon (for items table)
3MMC219WICRQUH N/A 95 mm N/A 6.693 in170 mm N/A 1.26 in32 mm N/A 21300 lbf94900 N N/A 31500 lbf140100 N N/A 25 º N/A CAD Icon (for items table)
3MM219WICRQUH N/A 95 mm N/A 6.693 in170 mm N/A 1.26 in32 mm N/A 24000 lbf106800 N N/A 31500 lbf140100 N N/A 25 º N/A CAD Icon (for items table)
2MV219WICRQUH N/A 95 mm N/A 6.693 in170 mm N/A 1.26 in32 mm N/A 25000 lbf112000 N N/A 33100 lbf147100 N N/A 15 º N/A CAD Icon (for items table)
2MVC219WICRQUH N/A 95 mm N/A 6.693 in170 mm N/A 1.26 in32 mm N/A 22400 lbf99600 N N/A 33100 lbf147100 N N/A 15 º N/A CAD Icon (for items table)
3MV219WICRQUH N/A 95 mm N/A 6.693 in170 mm N/A 1.26 in32 mm N/A 24000 lbf106800 N N/A 31500 lbf140100 N N/A 25 º N/A CAD Icon (for items table)
3MVC219WICRQUH N/A 95 mm N/A 6.693 in170 mm N/A 1.26 in32 mm N/A 21300 lbf94900 N N/A 31500 lbf140100 N N/A 25 º N/A CAD Icon (for items table)
2MM219WICRSUM N/A 95 mm N/A 6.693 in170 mm N/A 1.26 in32 mm N/A 25000 lbf112000 N N/A 33100 lbf147100 N N/A 15 º N/A CAD Icon (for items table)
2MMC219WICRSUM N/A 95 mm N/A 6.693 in170 mm N/A 1.26 in32 mm N/A 22400 lbf99600 N N/A 33100 lbf147100 N N/A 15 º N/A CAD Icon (for items table)
3MMC219WICRSUM N/A 95 mm N/A 6.693 in170 mm N/A 1.26 in32 mm N/A 21300 lbf94900 N N/A 31500 lbf140100 N N/A 25 º N/A CAD Icon (for items table)
3MM219WICRSUM N/A 95 mm N/A 6.693 in170 mm N/A 1.26 in32 mm N/A 24000 lbf106800 N N/A 31500 lbf140100 N N/A 25 º N/A CAD Icon (for items table)
2MV219WICRSUM N/A 95 mm N/A 6.693 in170 mm N/A 1.26 in32 mm N/A 25000 lbf112000 N N/A 33100 lbf147100 N N/A 15 º N/A CAD Icon (for items table)
2MVC219WICRSUM N/A 95 mm N/A 6.693 in170 mm N/A 1.26 in32 mm N/A 22400 lbf99600 N N/A 33100 lbf147100 N N/A 15 º N/A CAD Icon (for items table)
10801 - 10850 of 13198 | Results Per Page | View | Unit of Measure
« 216 217 218 219 220 »