Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
1051 - 1100 of 13198 | Results Per Page | View | Unit of Measure
« 21 22 23 24 25 »  
Clear Filter

Rows per Set

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

Bearing Width (in)

Bearing Width (mm)

Total Width (in)

Total Width (mm)

Dynamic Radial Load Rating - 1M Revs (C1) (lbf)

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Limiting Speed - Grease (rpm)

Limiting Speed - Oil (rpm)

Preload

Part Number

Rows per Set

Bore (d)

O.D. (D)

Bearing Width

Total Width

Contact Angle

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Ball Type

CAD

2MMV9102HXVVDULFS934 N/A Duplex N/A 15 mm N/A 1.2598 in32 mm N/A 0.3543 in9 mm N/A 0.7086 in18 mm N/A 15 º N/A 730 lbf3200 N N/A 1630 lbf7300 N N/A STEEL N/A CAD Icon (for items table)
2MMV9102HXVVQUHFS934 N/A Quadruplex N/A 15 mm N/A 1.2598 in32 mm N/A 0.3543 in9 mm N/A 0.7086 in18 mm N/A 15 º N/A 730 lbf3200 N N/A 1630 lbf7300 N N/A STEEL N/A CAD Icon (for items table)
2MMV9102HXVVQULFS934 N/A Quadruplex N/A 15 mm N/A 1.2598 in32 mm N/A 0.3543 in9 mm N/A 1.4172 in36 mm N/A 15 º N/A 730 lbf3200 N N/A 1630 lbf7300 N N/A STEEL N/A CAD Icon (for items table)
2MMV9102HXVVQUMFS934 N/A Quadruplex N/A 15 mm N/A 1.2598 in32 mm N/A 0.3543 in9 mm N/A 1.4172 in36 mm N/A 15 º N/A 730 lbf3200 N N/A 1630 lbf7300 N N/A STEEL N/A CAD Icon (for items table)
2MMV9102HXVVSUHFS934 N/A Single N/A 15 mm N/A 1.2598 in32 mm N/A 0.3543 in9 mm N/A 1.4172 in36 mm N/A 15 º N/A 730 lbf3200 N N/A 1630 lbf7300 N N/A STEEL N/A CAD Icon (for items table)
2MMV9102HXVVTUHFS934 N/A Triplex N/A 15 mm N/A 1.2598 in32 mm N/A 0.3543 in9 mm N/A 0.3543 in9 mm N/A 15 º N/A 730 lbf3200 N N/A 1630 lbf7300 N N/A STEEL N/A CAD Icon (for items table)
2MMV9102HXVVTULFS934 N/A Triplex N/A 15 mm N/A 1.2598 in32 mm N/A 0.3543 in9 mm N/A 1.0629 in27 mm N/A 15 º N/A 730 lbf3200 N N/A 1630 lbf7300 N N/A STEEL N/A CAD Icon (for items table)
2MMV9102HXVVTUMFS934 N/A Triplex N/A 15 mm N/A 1.2598 in32 mm N/A 0.3543 in9 mm N/A 1.0629 in27 mm N/A 15 º N/A 730 lbf3200 N N/A 1630 lbf7300 N N/A STEEL N/A CAD Icon (for items table)
2MMVC9102HXVVDUHFS934 N/A Duplex N/A 15 mm N/A 1.2598 in32 mm N/A 0.3543 in9 mm N/A 0.945 in24 mm N/A 15 º N/A 730 lbf3200 N N/A 1630 lbf7300 N N/A Ceramic N/A CAD Icon (for items table)
2MMVC9102HXVVDULFS934 N/A Duplex N/A 15 mm N/A 1.2598 in32 mm N/A 0.3543 in9 mm N/A 0.7086 in18 mm N/A 15 º N/A 730 lbf3200 N N/A 1630 lbf7300 N N/A Ceramic N/A CAD Icon (for items table)
2MMVC9102HXVVDUMFS934 N/A Duplex N/A 15 mm N/A 1.2598 in32 mm N/A 0.3543 in9 mm N/A 0.7086 in18 mm N/A 15 º N/A 730 lbf3200 N N/A 1630 lbf7300 N N/A Ceramic N/A CAD Icon (for items table)
2MMVC9102HXVVQUHFS934 N/A Quadruplex N/A 15 mm N/A 1.2598 in32 mm N/A 0.3543 in9 mm N/A 0.7086 in18 mm N/A 15 º N/A 730 lbf3200 N N/A 1630 lbf7300 N N/A Ceramic N/A CAD Icon (for items table)
2MMVC9102HXVVQULFS934 N/A Quadruplex N/A 15 mm N/A 1.2598 in32 mm N/A 0.3543 in9 mm N/A 1.4172 in36 mm N/A 15 º N/A 730 lbf3200 N N/A 1630 lbf7300 N N/A Ceramic N/A CAD Icon (for items table)
2MMVC9102HXVVQUMFS934 N/A Quadruplex N/A 15 mm N/A 1.2598 in32 mm N/A 0.3543 in9 mm N/A 1.4172 in36 mm N/A 15 º N/A 730 lbf3200 N N/A 1630 lbf7300 N N/A Ceramic N/A CAD Icon (for items table)
2MMVC9102HXVVSUHFS934 N/A Single N/A 15 mm N/A 1.2598 in32 mm N/A 0.3543 in9 mm N/A 1.4172 in36 mm N/A 15 º N/A 730 lbf3200 N N/A 1630 lbf7300 N N/A Ceramic N/A CAD Icon (for items table)
2MMVC9102HXVVSULFS934 N/A Single N/A 15 mm N/A 1.2598 in32 mm N/A 0.3543 in9 mm N/A 0.3543 in9 mm N/A 15 º N/A 730 lbf3200 N N/A 1630 lbf7300 N N/A Ceramic N/A CAD Icon (for items table)
2MMVC9102HXVVSUMFS934 N/A Single N/A 15 mm N/A 1.2598 in32 mm N/A 0.3543 in9 mm N/A 0.3543 in9 mm N/A 15 º N/A 730 lbf3200 N N/A 1630 lbf7300 N N/A Ceramic N/A CAD Icon (for items table)
2MMVC9102HXVVTUHFS934 N/A Triplex N/A 15 mm N/A 1.2598 in32 mm N/A 0.3543 in9 mm N/A 0.3543 in9 mm N/A 15 º N/A 730 lbf3200 N N/A 1630 lbf7300 N N/A Ceramic N/A CAD Icon (for items table)
2MMVC9102HXVVTULFS934 N/A Triplex N/A 15 mm N/A 1.2598 in32 mm N/A 0.3543 in9 mm N/A 1.0629 in27 mm N/A 15 º N/A 730 lbf3200 N N/A 1630 lbf7300 N N/A Ceramic N/A CAD Icon (for items table)
2MMVC9102HXVVTUMFS934 N/A Triplex N/A 15 mm N/A 1.2598 in32 mm N/A 0.3543 in9 mm N/A 1.0629 in27 mm N/A 15 º N/A 730 lbf3200 N N/A 1630 lbf7300 N N/A Ceramic N/A CAD Icon (for items table)
2MV9102WICRDUMFS637 N/A Duplex N/A 15 mm N/A 1.2598 in32 mm N/A 0.3543 in9 mm N/A 2.8347 in72 mm N/A 15 º N/A 820 lbf3600 N N/A 1630 lbf7300 N N/A STEEL N/A CAD Icon (for items table)
3MMV9102HXVVDUHFS934 N/A Duplex N/A 15 mm N/A 1.2598 in32 mm N/A 0.3543 in9 mm N/A 0.945 in24 mm N/A 25 º N/A 700 lbf3140 N N/A 1580 lbf7020 N N/A STEEL N/A CAD Icon (for items table)
3MMV9102HXVVDULFS637 N/A Duplex N/A 15 mm N/A 1.2598 in32 mm N/A 0.3543 in9 mm N/A 0.7086 in18 mm N/A 25 º N/A 700 lbf3140 N N/A 1580 lbf7020 N N/A STEEL N/A CAD Icon (for items table)
3MMV9102HXVVDULFS934 N/A Duplex N/A 15 mm N/A 1.2598 in32 mm N/A 0.3543 in9 mm N/A 0.7086 in18 mm N/A 25 º N/A 700 lbf3140 N N/A 1580 lbf7020 N N/A STEEL N/A CAD Icon (for items table)
3MMV9102HXVVDUMFS637 N/A Duplex N/A 15 mm N/A 1.2598 in32 mm N/A 0.3543 in9 mm N/A 0.7086 in18 mm N/A 25 º N/A 700 lbf3140 N N/A 1580 lbf7020 N N/A STEEL N/A CAD Icon (for items table)
3MMV9102HXVVDUMFS934 N/A Duplex N/A 15 mm N/A 1.2598 in32 mm N/A 0.3543 in9 mm N/A 0.7086 in18 mm N/A 25 º N/A 700 lbf3140 N N/A 1580 lbf7020 N N/A STEEL N/A CAD Icon (for items table)
3MMV9102HXVVDUXFS934 N/A Duplex N/A 15 mm N/A 1.2598 in32 mm N/A 0.3543 in9 mm N/A 0.7086 in18 mm N/A 25 º N/A 700 lbf3140 N N/A 1580 lbf7020 N N/A STEEL N/A CAD Icon (for items table)
3MMV9102HXVVQUHFS934 N/A Quadruplex N/A 15 mm N/A 1.2598 in32 mm N/A 0.3543 in9 mm N/A 0.7086 in18 mm N/A 25 º N/A 700 lbf3140 N N/A 1580 lbf7020 N N/A STEEL N/A CAD Icon (for items table)
3MMV9102HXVVQULFS934 N/A Quadruplex N/A 15 mm N/A 1.2598 in32 mm N/A 0.3543 in9 mm N/A 1.4172 in36 mm N/A 25 º N/A 700 lbf3140 N N/A 1580 lbf7020 N N/A STEEL N/A CAD Icon (for items table)
3MMV9102HXVVQUMFS934 N/A Quadruplex N/A 15 mm N/A 1.2598 in32 mm N/A 0.3543 in9 mm N/A 1.4172 in36 mm N/A 25 º N/A 700 lbf3140 N N/A 1580 lbf7020 N N/A STEEL N/A CAD Icon (for items table)
3MMV9102HXVVQUXFS934 N/A Quadruplex N/A 15 mm N/A 1.2598 in32 mm N/A 0.3543 in9 mm N/A 1.4172 in36 mm N/A 25 º N/A 700 lbf3140 N N/A 1580 lbf7020 N N/A STEEL N/A CAD Icon (for items table)
3MMV9102HXVVSUHFS934 N/A Single N/A 15 mm N/A 1.2598 in32 mm N/A 0.3543 in9 mm N/A 1.4172 in36 mm N/A 25 º N/A 700 lbf3140 N N/A 1580 lbf7020 N N/A STEEL N/A CAD Icon (for items table)
3MMV9102HXVVSULFS637 N/A Single N/A 15 mm N/A 1.2598 in32 mm N/A 0.3543 in9 mm N/A 0.3543 in9 mm N/A 25 º N/A 700 lbf3140 N N/A 1580 lbf7020 N N/A STEEL N/A CAD Icon (for items table)
3MMV9102HXVVSUMFS637 N/A Single N/A 15 mm N/A 1.2598 in32 mm N/A 0.3543 in9 mm N/A 0.3543 in9 mm N/A 25 º N/A 700 lbf3140 N N/A 1580 lbf7020 N N/A STEEL N/A CAD Icon (for items table)
3MMV9102HXVVSUMFS934 N/A Single N/A 15 mm N/A 1.2598 in32 mm N/A 0.3543 in9 mm N/A 0.3543 in9 mm N/A 25 º N/A 700 lbf3140 N N/A 1580 lbf7020 N N/A STEEL N/A CAD Icon (for items table)
3MMV9102HXVVSUXFS934 N/A Single N/A 15 mm N/A 1.2598 in32 mm N/A 0.3543 in9 mm N/A 0.3543 in9 mm N/A 25 º N/A 700 lbf3140 N N/A 1580 lbf7020 N N/A STEEL N/A CAD Icon (for items table)
3MMV9102HXVVTUHFS934 N/A Triplex N/A 15 mm N/A 1.2598 in32 mm N/A 0.3543 in9 mm N/A 0.3543 in9 mm N/A 25 º N/A 700 lbf3140 N N/A 1580 lbf7020 N N/A STEEL N/A CAD Icon (for items table)
3MMV9102HXVVTULFS934 N/A Triplex N/A 15 mm N/A 1.2598 in32 mm N/A 0.3543 in9 mm N/A 1.0629 in27 mm N/A 25 º N/A 700 lbf3140 N N/A 1580 lbf7020 N N/A STEEL N/A CAD Icon (for items table)
3MMV9102HXVVTUMFS934 N/A Triplex N/A 15 mm N/A 1.2598 in32 mm N/A 0.3543 in9 mm N/A 1.0629 in27 mm N/A 25 º N/A 700 lbf3140 N N/A 1580 lbf7020 N N/A STEEL N/A CAD Icon (for items table)
3MMV9102HXVVTUXFS934 N/A Triplex N/A 15 mm N/A 1.2598 in32 mm N/A 0.3543 in9 mm N/A 1.0629 in27 mm N/A 25 º N/A 700 lbf3140 N N/A 1580 lbf7020 N N/A STEEL N/A CAD Icon (for items table)
3MMVC9102HXVVDUHFS934 N/A Duplex N/A 15 mm N/A 1.2598 in32 mm N/A 0.3543 in9 mm N/A 0.945 in24 mm N/A 25 º N/A 700 lbf3140 N N/A 1580 lbf7020 N N/A Ceramic N/A CAD Icon (for items table)
3MMVC9102HXVVDULFS637 N/A Duplex N/A 15 mm N/A 1.2598 in32 mm N/A 0.3543 in9 mm N/A 0.7086 in18 mm N/A 25 º N/A 700 lbf3140 N N/A 1580 lbf7020 N N/A Ceramic N/A CAD Icon (for items table)
3MMVC9102HXVVDULFS934 N/A Duplex N/A 15 mm N/A 1.2598 in32 mm N/A 0.3543 in9 mm N/A 0.7086 in18 mm N/A 25 º N/A 700 lbf3140 N N/A 1580 lbf7020 N N/A Ceramic N/A CAD Icon (for items table)
3MMVC9102HXVVDUMFS934 N/A Duplex N/A 15 mm N/A 1.2598 in32 mm N/A 0.3543 in9 mm N/A 0.7086 in18 mm N/A 25 º N/A 700 lbf3140 N N/A 1580 lbf7020 N N/A Ceramic N/A CAD Icon (for items table)
3MMVC9102HXVVDUXFS934 N/A Duplex N/A 15 mm N/A 1.2598 in32 mm N/A 0.3543 in9 mm N/A 0.7086 in18 mm N/A 25 º N/A 700 lbf3140 N N/A 1580 lbf7020 N N/A Ceramic N/A CAD Icon (for items table)
3MMVC9102HXVVQUHFS934 N/A Quadruplex N/A 15 mm N/A 1.2598 in32 mm N/A 0.3543 in9 mm N/A 0.7086 in18 mm N/A 25 º N/A 700 lbf3140 N N/A 1580 lbf7020 N N/A Ceramic N/A CAD Icon (for items table)
3MMVC9102HXVVQULFS934 N/A Quadruplex N/A 15 mm N/A 1.2598 in32 mm N/A 0.3543 in9 mm N/A 1.4172 in36 mm N/A 25 º N/A 700 lbf3140 N N/A 1580 lbf7020 N N/A Ceramic N/A CAD Icon (for items table)
3MMVC9102HXVVQUMFS934 N/A Quadruplex N/A 15 mm N/A 1.2598 in32 mm N/A 0.3543 in9 mm N/A 1.4172 in36 mm N/A 25 º N/A 700 lbf3140 N N/A 1580 lbf7020 N N/A Ceramic N/A CAD Icon (for items table)
3MMVC9102HXVVQUXFS934 N/A Quadruplex N/A 15 mm N/A 1.2598 in32 mm N/A 0.3543 in9 mm N/A 1.4172 in36 mm N/A 25 º N/A 700 lbf3140 N N/A 1580 lbf7020 N N/A Ceramic N/A CAD Icon (for items table)
3MMVC9102HXVVSUHFS934 N/A Single N/A 15 mm N/A 1.2598 in32 mm N/A 0.3543 in9 mm N/A 1.4172 in36 mm N/A 25 º N/A 700 lbf3140 N N/A 1580 lbf7020 N N/A Ceramic N/A CAD Icon (for items table)
1051 - 1100 of 13198 | Results Per Page | View | Unit of Measure
« 21 22 23 24 25 »