Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
11051 - 11100 of 13198 | Results Per Page | View | Unit of Measure
« 221 222 223 224 225 »  
Clear Filter

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

Width (B) (in)

Width (B) (mm)

Dynamic Radial Load Rating - 1M Revs (C1) (lbf)

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Limiting Speed - Oil (rpm)

Limiting Speed - Grease (rpm)

Part Number

Bore (d)

O.D. (D)

Width (B)

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Contact Angle

CAD

3MV9320WICRTUM N/A 100 mm N/A 5.512 in140 mm N/A 0.787 in20 mm N/A 10200 lbf45500 N N/A 9990 lbf44400 N N/A 25 º N/A CAD Icon (for items table)
3MVC9320WICRTUM N/A 100 mm N/A 5.512 in140 mm N/A 0.787 in20 mm N/A 9100 lbf40500 N N/A 9990 lbf44400 N N/A 25 º N/A CAD Icon (for items table)
2MM9320WICRQUM N/A 100 mm N/A 5.512 in140 mm N/A 0.787 in20 mm N/A 11000 lbf48800 N N/A 10600 lbf47200 N N/A 15 º N/A CAD Icon (for items table)
2MMC9320WICRQUM N/A 100 mm N/A 5.512 in140 mm N/A 0.787 in20 mm N/A 9760 lbf43400 N N/A 10600 lbf47200 N N/A 15 º N/A CAD Icon (for items table)
3MM9320WICRQUM N/A 100 mm N/A 5.512 in140 mm N/A 0.787 in20 mm N/A 10200 lbf45500 N N/A 9990 lbf44400 N N/A 25 º N/A CAD Icon (for items table)
3MMC9320WICRQUM N/A 100 mm N/A 5.512 in140 mm N/A 0.787 in20 mm N/A 9100 lbf40500 N N/A 9990 lbf44400 N N/A 25 º N/A CAD Icon (for items table)
2MV9320WICRQUM N/A 100 mm N/A 5.512 in140 mm N/A 0.787 in20 mm N/A 11000 lbf48800 N N/A 10600 lbf47200 N N/A 15 º N/A CAD Icon (for items table)
2MVC9320WICRQUM N/A 100 mm N/A 5.512 in140 mm N/A 0.787 in20 mm N/A 9760 lbf43400 N N/A 10600 lbf47200 N N/A 15 º N/A CAD Icon (for items table)
3MV9320WICRQUM N/A 100 mm N/A 5.512 in140 mm N/A 0.787 in20 mm N/A 10200 lbf45500 N N/A 9990 lbf44400 N N/A 25 º N/A CAD Icon (for items table)
3MVC9320WICRQUM N/A 100 mm N/A 5.512 in140 mm N/A 0.787 in20 mm N/A 9100 lbf40500 N N/A 9990 lbf44400 N N/A 25 º N/A CAD Icon (for items table)
2MM9320WICRSUL N/A 100 mm N/A 5.512 in140 mm N/A 0.787 in20 mm N/A 11000 lbf48800 N N/A 10600 lbf47200 N N/A 15 º N/A CAD Icon (for items table)
2MMC9320WICRSUL N/A 100 mm N/A 5.512 in140 mm N/A 0.787 in20 mm N/A 9760 lbf43400 N N/A 10600 lbf47200 N N/A 15 º N/A CAD Icon (for items table)
3MM9320WICRSUL N/A 100 mm N/A 5.512 in140 mm N/A 0.787 in20 mm N/A 10200 lbf45500 N N/A 9990 lbf44400 N N/A 25 º N/A CAD Icon (for items table)
3MMC9320WICRSUL N/A 100 mm N/A 5.512 in140 mm N/A 0.787 in20 mm N/A 9100 lbf40500 N N/A 9990 lbf44400 N N/A 25 º N/A CAD Icon (for items table)
2MV9320WICRSUL N/A 100 mm N/A 5.512 in140 mm N/A 0.787 in20 mm N/A 11000 lbf48800 N N/A 10600 lbf47200 N N/A 15 º N/A CAD Icon (for items table)
2MVC9320WICRSUL N/A 100 mm N/A 5.512 in140 mm N/A 0.787 in20 mm N/A 9760 lbf43400 N N/A 10600 lbf47200 N N/A 15 º N/A CAD Icon (for items table)
3MV9320WICRSUL N/A 100 mm N/A 5.512 in140 mm N/A 0.787 in20 mm N/A 10200 lbf45500 N N/A 9990 lbf44400 N N/A 25 º N/A CAD Icon (for items table)
3MVC9320WICRSUL N/A 100 mm N/A 5.512 in140 mm N/A 0.787 in20 mm N/A 9100 lbf40500 N N/A 9990 lbf44400 N N/A 25 º N/A CAD Icon (for items table)
2MM9320WICRDUL N/A 100 mm N/A 5.512 in140 mm N/A 0.787 in20 mm N/A 11000 lbf48800 N N/A 10600 lbf47200 N N/A 15 º N/A CAD Icon (for items table)
2MMC9320WICRDUL N/A 100 mm N/A 5.512 in140 mm N/A 0.787 in20 mm N/A 9760 lbf43400 N N/A 10600 lbf47200 N N/A 15 º N/A CAD Icon (for items table)
3MM9320WICRDUL N/A 100 mm N/A 5.512 in140 mm N/A 0.787 in20 mm N/A 10200 lbf45500 N N/A 9990 lbf44400 N N/A 25 º N/A CAD Icon (for items table)
3MMC9320WICRDUL N/A 100 mm N/A 5.512 in140 mm N/A 0.787 in20 mm N/A 9100 lbf40500 N N/A 9990 lbf44400 N N/A 25 º N/A CAD Icon (for items table)
2MV9320WICRDUL N/A 100 mm N/A 5.512 in140 mm N/A 0.787 in20 mm N/A 11000 lbf48800 N N/A 10600 lbf47200 N N/A 15 º N/A CAD Icon (for items table)
2MVC9320WICRDUL N/A 100 mm N/A 5.512 in140 mm N/A 0.787 in20 mm N/A 9760 lbf43400 N N/A 10600 lbf47200 N N/A 15 º N/A CAD Icon (for items table)
3MV9320WICRDUL N/A 100 mm N/A 5.512 in140 mm N/A 0.787 in20 mm N/A 10200 lbf45500 N N/A 9990 lbf44400 N N/A 25 º N/A CAD Icon (for items table)
3MVC9320WICRDUL N/A 100 mm N/A 5.512 in140 mm N/A 0.787 in20 mm N/A 9100 lbf40500 N N/A 9990 lbf44400 N N/A 25 º N/A CAD Icon (for items table)
2MM9320WICRTUL N/A 100 mm N/A 5.512 in140 mm N/A 0.787 in20 mm N/A 11000 lbf48800 N N/A 10600 lbf47200 N N/A 15 º N/A CAD Icon (for items table)
2MMC9320WICRTUL N/A 100 mm N/A 5.512 in140 mm N/A 0.787 in20 mm N/A 9760 lbf43400 N N/A 10600 lbf47200 N N/A 15 º N/A CAD Icon (for items table)
3MM9320WICRTUL N/A 100 mm N/A 5.512 in140 mm N/A 0.787 in20 mm N/A 10200 lbf45500 N N/A 9990 lbf44400 N N/A 25 º N/A CAD Icon (for items table)
3MMC9320WICRTUL N/A 100 mm N/A 5.512 in140 mm N/A 0.787 in20 mm N/A 9100 lbf40500 N N/A 9990 lbf44400 N N/A 25 º N/A CAD Icon (for items table)
2MV9320WICRTUL N/A 100 mm N/A 5.512 in140 mm N/A 0.787 in20 mm N/A 11000 lbf48800 N N/A 10600 lbf47200 N N/A 15 º N/A CAD Icon (for items table)
2MVC9320WICRTUL N/A 100 mm N/A 5.512 in140 mm N/A 0.787 in20 mm N/A 9760 lbf43400 N N/A 10600 lbf47200 N N/A 15 º N/A CAD Icon (for items table)
3MV9320WICRTUL N/A 100 mm N/A 5.512 in140 mm N/A 0.787 in20 mm N/A 10200 lbf45500 N N/A 9990 lbf44400 N N/A 25 º N/A CAD Icon (for items table)
3MVC9320WICRTUL N/A 100 mm N/A 5.512 in140 mm N/A 0.787 in20 mm N/A 9100 lbf40500 N N/A 9990 lbf44400 N N/A 25 º N/A CAD Icon (for items table)
2MM9320WICRQUL N/A 100 mm N/A 5.512 in140 mm N/A 0.787 in20 mm N/A 11000 lbf48800 N N/A 10600 lbf47200 N N/A 15 º N/A CAD Icon (for items table)
2MMC9320WICRQUL N/A 100 mm N/A 5.512 in140 mm N/A 0.787 in20 mm N/A 9760 lbf43400 N N/A 10600 lbf47200 N N/A 15 º N/A CAD Icon (for items table)
3MM9320WICRQUL N/A 100 mm N/A 5.512 in140 mm N/A 0.787 in20 mm N/A 10200 lbf45500 N N/A 9990 lbf44400 N N/A 25 º N/A CAD Icon (for items table)
3MMC9320WICRQUL N/A 100 mm N/A 5.512 in140 mm N/A 0.787 in20 mm N/A 9100 lbf40500 N N/A 9990 lbf44400 N N/A 25 º N/A CAD Icon (for items table)
2MV9320WICRQUL N/A 100 mm N/A 5.512 in140 mm N/A 0.787 in20 mm N/A 11000 lbf48800 N N/A 10600 lbf47200 N N/A 15 º N/A CAD Icon (for items table)
2MVC9320WICRQUL N/A 100 mm N/A 5.512 in140 mm N/A 0.787 in20 mm N/A 9760 lbf43400 N N/A 10600 lbf47200 N N/A 15 º N/A CAD Icon (for items table)
3MV9320WICRQUL N/A 100 mm N/A 5.512 in140 mm N/A 0.787 in20 mm N/A 10200 lbf45500 N N/A 9990 lbf44400 N N/A 25 º N/A CAD Icon (for items table)
3MVC9320WICRQUL N/A 100 mm N/A 5.512 in140 mm N/A 0.787 in20 mm N/A 9100 lbf40500 N N/A 9990 lbf44400 N N/A 25 º N/A CAD Icon (for items table)
3MMC9320WIDULFS934 N/A 100 mm N/A 5.512 in140 mm N/A 0.787 in20 mm N/A 9100 lbf40500 N N/A 9990 lbf44400 N N/A 25 º N/A CAD Icon (for items table)
3MMC9320WICRTUX N/A 100 mm N/A 5.512 in140 mm N/A 0.787 in20 mm N/A 9100 lbf40500 N N/A 9990 lbf44400 N N/A 25 º N/A CAD Icon (for items table)
3MMC9320WICRSUX N/A 100 mm N/A 5.512 in140 mm N/A 0.787 in20 mm N/A 9100 lbf40500 N N/A 9990 lbf44400 N N/A 25 º N/A CAD Icon (for items table)
3MMC9320WICRQUX N/A 100 mm N/A 5.512 in140 mm N/A 0.787 in20 mm N/A 9100 lbf40500 N N/A 9990 lbf44400 N N/A 25 º N/A CAD Icon (for items table)
3MMC9320WICRDUX N/A 100 mm N/A 5.512 in140 mm N/A 0.787 in20 mm N/A 9100 lbf40500 N N/A 9990 lbf44400 N N/A 25 º N/A CAD Icon (for items table)
3MMC9320WI QUL N/A 100 mm N/A 5.512 in140 mm N/A 0.787 in20 mm N/A 9100 lbf40500 N N/A 9990 lbf44400 N N/A 25 º N/A CAD Icon (for items table)
3MM9320WICRSUX N/A 100 mm N/A 5.512 in140 mm N/A 0.787 in20 mm N/A 10200 lbf45500 N N/A 9990 lbf44400 N N/A 25 º N/A CAD Icon (for items table)
3MM9320WICRQUX N/A 100 mm N/A 5.512 in140 mm N/A 0.787 in20 mm N/A 10200 lbf45500 N N/A 9990 lbf44400 N N/A 25 º N/A CAD Icon (for items table)
11051 - 11100 of 13198 | Results Per Page | View | Unit of Measure
« 221 222 223 224 225 »