Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
11301 - 11350 of 13198 | Results Per Page | View | Unit of Measure
« 226 227 228 229 230 »  
Clear Filter

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

Width (B) (in)

Width (B) (mm)

Dynamic Radial Load Rating - 1M Revs (C1) (lbf)

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Limiting Speed - Oil (rpm)

Limiting Speed - Grease (rpm)

Part Number

Bore (d)

O.D. (D)

Width (B)

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Contact Angle

CAD

2MMC9120WICRSUX N/A 100 mm N/A 5.906 in150 mm N/A 0.945 in24 mm N/A 15486 lbf68886 N N/A 18800 lbf83600 N N/A 15 º N/A CAD Icon (for items table)
2MMC9120WICRQUX N/A 100 mm N/A 5.906 in150 mm N/A 0.945 in24 mm N/A 15486 lbf68886 N N/A 18800 lbf83600 N N/A 15 º N/A CAD Icon (for items table)
2MMC9120WICRDUX N/A 100 mm N/A 5.906 in150 mm N/A 0.945 in24 mm N/A 15486 lbf68886 N N/A 18800 lbf83600 N N/A 15 º N/A CAD Icon (for items table)
2MM9120WIQULFS637 N/A 100 mm N/A 5.906 in150 mm N/A 0.945 in24 mm N/A 17400 lbf77400 N N/A 18800 lbf83600 N N/A 15 º N/A CAD Icon (for items table)
2MM9120WIDULFS637 N/A 100 mm N/A 5.906 in150 mm N/A 0.945 in24 mm N/A 17400 lbf77400 N N/A 18800 lbf83600 N N/A 15 º N/A CAD Icon (for items table)
2MM9120WIDUHFS637 N/A 100 mm N/A 5.906 in150 mm N/A 0.945 in24 mm N/A 17400 lbf77400 N N/A 18800 lbf83600 N N/A 15 º N/A CAD Icon (for items table)
2MM9120WICRTUX N/A 100 mm N/A 5.906 in150 mm N/A 0.945 in24 mm N/A 17400 lbf77400 N N/A 18800 lbf83600 N N/A 15 º N/A CAD Icon (for items table)
2MM9120WICRSUX N/A 100 mm N/A 5.906 in150 mm N/A 0.945 in24 mm N/A 17400 lbf77400 N N/A 18800 lbf83600 N N/A 15 º N/A CAD Icon (for items table)
2MM9120WICRQUX N/A 100 mm N/A 5.906 in150 mm N/A 0.945 in24 mm N/A 17400 lbf77400 N N/A 18800 lbf83600 N N/A 15 º N/A CAD Icon (for items table)
2MM9120WICRQUHFS637 N/A 100 mm N/A 5.906 in150 mm N/A 0.945 in24 mm N/A 17400 lbf77400 N N/A 18800 lbf83600 N N/A 15 º N/A CAD Icon (for items table)
2MM9120WICRDUX N/A 100 mm N/A 5.906 in150 mm N/A 0.945 in24 mm N/A 17400 lbf77400 N N/A 18800 lbf83600 N N/A 15 º N/A CAD Icon (for items table)
2MM9120WI TUM N/A 100 mm N/A 5.906 in150 mm N/A 0.945 in24 mm N/A 17400 lbf77400 N N/A 18800 lbf83600 N N/A 15 º N/A CAD Icon (for items table)
2MM9120WI TUL N/A 100 mm N/A 5.906 in150 mm N/A 0.945 in24 mm N/A 17400 lbf77400 N N/A 18800 lbf83600 N N/A 15 º N/A CAD Icon (for items table)
2MM9120WI TM N/A 100 mm N/A 5.906 in150 mm N/A 0.945 in24 mm N/A 17400 lbf77400 N N/A 18800 lbf83600 N N/A 15 º N/A CAD Icon (for items table)
2MM9120WI TH N/A 100 mm N/A 5.906 in150 mm N/A 0.945 in24 mm N/A 17400 lbf77400 N N/A 18800 lbf83600 N N/A 15 º N/A CAD Icon (for items table)
2MM9120WI SUL N/A 100 mm N/A 5.906 in150 mm N/A 0.945 in24 mm N/A 17400 lbf77400 N N/A 18800 lbf83600 N N/A 15 º N/A CAD Icon (for items table)
2MM9120WI QUMFS737 N/A 100 mm N/A 5.906 in150 mm N/A 0.945 in24 mm N/A 17400 lbf77400 N N/A 18800 lbf83600 N N/A 15 º N/A CAD Icon (for items table)
2MM9120WI QULFS934 N/A 100 mm N/A 5.906 in150 mm N/A 0.945 in24 mm N/A 17400 lbf77400 N N/A 18800 lbf83600 N N/A 15 º N/A CAD Icon (for items table)
2MM9120WI DULFS934 N/A 100 mm N/A 5.906 in150 mm N/A 0.945 in24 mm N/A 17400 lbf77400 N N/A 18800 lbf83600 N N/A 15 º N/A CAD Icon (for items table)
2MM9120WI DULFS737 N/A 100 mm N/A 5.906 in150 mm N/A 0.945 in24 mm N/A 17400 lbf77400 N N/A 18800 lbf83600 N N/A 15 º N/A CAD Icon (for items table)
3MM220WICRDUMFS637 N/A 100 mm N/A 7.0866 in180 mm N/A 1.3386 in34 mm N/A 27200 lbf121000 N N/A 35400 lbf157500 N N/A 25 º N/A CAD Icon (for items table)
2MM220WICRSUH N/A 100 mm N/A 7.087 in180 mm N/A 1.339 in34 mm N/A 28500 lbf126800 N N/A 37100 lbf165200 N N/A 15 º N/A CAD Icon (for items table)
2MMC220WICRSUH N/A 100 mm N/A 7.087 in180 mm N/A 1.339 in34 mm N/A 25400 lbf112900 N N/A 37100 lbf165200 N N/A 15 º N/A CAD Icon (for items table)
3MMC220WICRSUH N/A 100 mm N/A 7.087 in180 mm N/A 1.339 in34 mm N/A 24200 lbf107800 N N/A 35400 lbf157500 N N/A 25 º N/A CAD Icon (for items table)
3MM220WICRSUH N/A 100 mm N/A 7.087 in180 mm N/A 1.339 in34 mm N/A 27200 lbf121000 N N/A 35400 lbf157500 N N/A 25 º N/A CAD Icon (for items table)
2MM220WICRDUH N/A 100 mm N/A 7.087 in180 mm N/A 1.339 in34 mm N/A 28500 lbf126800 N N/A 37100 lbf165200 N N/A 15 º N/A CAD Icon (for items table)
2MMC220WICRDUH N/A 100 mm N/A 7.087 in180 mm N/A 1.339 in34 mm N/A 25400 lbf112900 N N/A 37100 lbf165200 N N/A 15 º N/A CAD Icon (for items table)
3MMC220WICRDUH N/A 100 mm N/A 7.087 in180 mm N/A 1.339 in34 mm N/A 24200 lbf107800 N N/A 35400 lbf157500 N N/A 25 º N/A CAD Icon (for items table)
3MM220WICRDUH N/A 100 mm N/A 7.087 in180 mm N/A 1.339 in34 mm N/A 27200 lbf121000 N N/A 35400 lbf157500 N N/A 25 º N/A CAD Icon (for items table)
2MM220WICRTUH N/A 100 mm N/A 7.087 in180 mm N/A 1.339 in34 mm N/A 28500 lbf126800 N N/A 37100 lbf165200 N N/A 15 º N/A CAD Icon (for items table)
2MMC220WICRTUH N/A 100 mm N/A 7.087 in180 mm N/A 1.339 in34 mm N/A 25400 lbf112900 N N/A 37100 lbf165200 N N/A 15 º N/A CAD Icon (for items table)
3MMC220WICRTUH N/A 100 mm N/A 7.087 in180 mm N/A 1.339 in34 mm N/A 24200 lbf107800 N N/A 35400 lbf157500 N N/A 25 º N/A CAD Icon (for items table)
3MM220WICRTUH N/A 100 mm N/A 7.087 in180 mm N/A 1.339 in34 mm N/A 27200 lbf121000 N N/A 35400 lbf157500 N N/A 25 º N/A CAD Icon (for items table)
2MM220WICRQUH N/A 100 mm N/A 7.087 in180 mm N/A 1.339 in34 mm N/A 28500 lbf126800 N N/A 37100 lbf165200 N N/A 15 º N/A CAD Icon (for items table)
2MMC220WICRQUH N/A 100 mm N/A 7.087 in180 mm N/A 1.339 in34 mm N/A 25400 lbf112900 N N/A 37100 lbf165200 N N/A 15 º N/A CAD Icon (for items table)
3MMC220WICRQUH N/A 100 mm N/A 7.087 in180 mm N/A 1.339 in34 mm N/A 24200 lbf107800 N N/A 35400 lbf157500 N N/A 25 º N/A CAD Icon (for items table)
3MM220WICRQUH N/A 100 mm N/A 7.087 in180 mm N/A 1.339 in34 mm N/A 27200 lbf121000 N N/A 35400 lbf157500 N N/A 25 º N/A CAD Icon (for items table)
2MM220WICRSUM N/A 100 mm N/A 7.087 in180 mm N/A 1.339 in34 mm N/A 28500 lbf126800 N N/A 37100 lbf165200 N N/A 15 º N/A CAD Icon (for items table)
2MMC220WICRSUM N/A 100 mm N/A 7.087 in180 mm N/A 1.339 in34 mm N/A 25400 lbf112900 N N/A 37100 lbf165200 N N/A 15 º N/A CAD Icon (for items table)
3MMC220WICRSUM N/A 100 mm N/A 7.087 in180 mm N/A 1.339 in34 mm N/A 24200 lbf107800 N N/A 35400 lbf157500 N N/A 25 º N/A CAD Icon (for items table)
3MM220WICRSUM N/A 100 mm N/A 7.087 in180 mm N/A 1.339 in34 mm N/A 27200 lbf121000 N N/A 35400 lbf157500 N N/A 25 º N/A CAD Icon (for items table)
2MM220WICRDUM N/A 100 mm N/A 7.087 in180 mm N/A 1.339 in34 mm N/A 28500 lbf126800 N N/A 37100 lbf165200 N N/A 15 º N/A CAD Icon (for items table)
2MMC220WICRDUM N/A 100 mm N/A 7.087 in180 mm N/A 1.339 in34 mm N/A 25400 lbf112900 N N/A 37100 lbf165200 N N/A 15 º N/A CAD Icon (for items table)
3MMC220WICRDUM N/A 100 mm N/A 7.087 in180 mm N/A 1.339 in34 mm N/A 24200 lbf107800 N N/A 35400 lbf157500 N N/A 25 º N/A CAD Icon (for items table)
3MM220WICRDUM N/A 100 mm N/A 7.087 in180 mm N/A 1.339 in34 mm N/A 27200 lbf121000 N N/A 35400 lbf157500 N N/A 25 º N/A CAD Icon (for items table)
2MM220WICRTUM N/A 100 mm N/A 7.087 in180 mm N/A 1.339 in34 mm N/A 28500 lbf126800 N N/A 37100 lbf165200 N N/A 15 º N/A CAD Icon (for items table)
2MMC220WICRTUM N/A 100 mm N/A 7.087 in180 mm N/A 1.339 in34 mm N/A 25400 lbf112900 N N/A 37100 lbf165200 N N/A 15 º N/A CAD Icon (for items table)
3MMC220WICRTUM N/A 100 mm N/A 7.087 in180 mm N/A 1.339 in34 mm N/A 24200 lbf107800 N N/A 35400 lbf157500 N N/A 25 º N/A CAD Icon (for items table)
3MM220WICRTUM N/A 100 mm N/A 7.087 in180 mm N/A 1.339 in34 mm N/A 27200 lbf121000 N N/A 35400 lbf157500 N N/A 25 º N/A CAD Icon (for items table)
2MM220WICRQUM N/A 100 mm N/A 7.087 in180 mm N/A 1.339 in34 mm N/A 28500 lbf126800 N N/A 37100 lbf165200 N N/A 15 º N/A CAD Icon (for items table)
11301 - 11350 of 13198 | Results Per Page | View | Unit of Measure
« 226 227 228 229 230 »