Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
11801 - 11850 of 13198 | Results Per Page | View | Unit of Measure
« 236 237 238 239 240 »  
Clear Filter

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

Width (B) (in)

Width (B) (mm)

Dynamic Radial Load Rating - 1M Revs (C1) (lbf)

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Limiting Speed - Oil (rpm)

Limiting Speed - Grease (rpm)

Part Number

Bore (d)

O.D. (D)

Width (B)

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Contact Angle

CAD

3MM9122WI TUL N/A 110 mm N/A 6.693 in170 mm N/A 1.102 in28 mm N/A 21900 lbf97400 N N/A 23200 lbf103200 N N/A 25 º N/A CAD Icon (for items table)
3MM9122WI SUM N/A 110 mm N/A 6.693 in170 mm N/A 1.102 in28 mm N/A 21900 lbf97400 N N/A 23200 lbf103200 N N/A 25 º N/A CAD Icon (for items table)
3MM9122WI SUL N/A 110 mm N/A 6.693 in170 mm N/A 1.102 in28 mm N/A 21900 lbf97400 N N/A 23200 lbf103200 N N/A 25 º N/A CAD Icon (for items table)
3MM9122WI DUH N/A 110 mm N/A 6.693 in170 mm N/A 1.102 in28 mm N/A 21900 lbf97400 N N/A 23200 lbf103200 N N/A 25 º N/A CAD Icon (for items table)
2MMC9122WICRTUX N/A 110 mm N/A 6.693 in170 mm N/A 1.102 in28 mm N/A 20560 lbf91400 N N/A 24600 lbf109400 N N/A 15 º N/A CAD Icon (for items table)
2MMC9122WICRSUX N/A 110 mm N/A 6.693 in170 mm N/A 1.102 in28 mm N/A 20560 lbf91400 N N/A 24600 lbf109400 N N/A 15 º N/A CAD Icon (for items table)
2MMC9122WICRQUX N/A 110 mm N/A 6.693 in170 mm N/A 1.102 in28 mm N/A 20560 lbf91400 N N/A 24600 lbf109400 N N/A 15 º N/A CAD Icon (for items table)
2MMC9122WICRDUX N/A 110 mm N/A 6.693 in170 mm N/A 1.102 in28 mm N/A 20560 lbf91400 N N/A 24600 lbf109400 N N/A 15 º N/A CAD Icon (for items table)
2MMC9122WI DUL N/A 110 mm N/A 6.693 in170 mm N/A 1.102 in28 mm N/A 20560 lbf91400 N N/A 24600 lbf109400 N N/A 15 º N/A CAD Icon (for items table)
2MM9122WIDULFS637 N/A 110 mm N/A 6.693 in170 mm N/A 1.102 in28 mm N/A 23100 lbf102700 N N/A 24600 lbf109400 N N/A 15 º N/A CAD Icon (for items table)
2MM9122WICRTUX N/A 110 mm N/A 6.693 in170 mm N/A 1.102 in28 mm N/A 23100 lbf102700 N N/A 24600 lbf109400 N N/A 15 º N/A CAD Icon (for items table)
2MM9122WICRSUX N/A 110 mm N/A 6.693 in170 mm N/A 1.102 in28 mm N/A 23100 lbf102700 N N/A 24600 lbf109400 N N/A 15 º N/A CAD Icon (for items table)
2MM9122WICRQUX N/A 110 mm N/A 6.693 in170 mm N/A 1.102 in28 mm N/A 23100 lbf102700 N N/A 24600 lbf109400 N N/A 15 º N/A CAD Icon (for items table)
2MM9122WICRDUX N/A 110 mm N/A 6.693 in170 mm N/A 1.102 in28 mm N/A 23100 lbf102700 N N/A 24600 lbf109400 N N/A 15 º N/A CAD Icon (for items table)
2MM9122WI TUL N/A 110 mm N/A 6.693 in170 mm N/A 1.102 in28 mm N/A 23100 lbf102700 N N/A 24600 lbf109400 N N/A 15 º N/A CAD Icon (for items table)
2MM9122WI SUM N/A 110 mm N/A 6.693 in170 mm N/A 1.102 in28 mm N/A 23100 lbf102700 N N/A 24600 lbf109400 N N/A 15 º N/A CAD Icon (for items table)
2MM222WICRSUH N/A 110 mm N/A 7.874 in200 mm N/A 1.496 in38 mm N/A 36000 lbf160100 N N/A 43800 lbf194900 N N/A 15 º N/A CAD Icon (for items table)
2MMC222WICRSUH N/A 110 mm N/A 7.874 in200 mm N/A 1.496 in38 mm N/A 31900 lbf142000 N N/A 43800 lbf194900 N N/A 15 º N/A CAD Icon (for items table)
3MMC222WICRSUH N/A 110 mm N/A 7.874 in200 mm N/A 1.496 in38 mm N/A 30600 lbf135900 N N/A 41800 lbf185800 N N/A 25 º N/A CAD Icon (for items table)
3MM222WICRSUH N/A 110 mm N/A 7.874 in200 mm N/A 1.496 in38 mm N/A 34500 lbf153500 N N/A 41800 lbf185800 N N/A 25 º N/A CAD Icon (for items table)
2MM222WICRDUH N/A 110 mm N/A 7.874 in200 mm N/A 1.496 in38 mm N/A 36000 lbf160100 N N/A 43800 lbf194900 N N/A 15 º N/A CAD Icon (for items table)
2MMC222WICRDUH N/A 110 mm N/A 7.874 in200 mm N/A 1.496 in38 mm N/A 31900 lbf142000 N N/A 43800 lbf194900 N N/A 15 º N/A CAD Icon (for items table)
3MMC222WICRDUH N/A 110 mm N/A 7.874 in200 mm N/A 1.496 in38 mm N/A 30600 lbf135900 N N/A 41800 lbf185800 N N/A 25 º N/A CAD Icon (for items table)
3MM222WICRDUH N/A 110 mm N/A 7.874 in200 mm N/A 1.496 in38 mm N/A 34500 lbf153500 N N/A 41800 lbf185800 N N/A 25 º N/A CAD Icon (for items table)
2MM222WICRTUH N/A 110 mm N/A 7.874 in200 mm N/A 1.496 in38 mm N/A 36000 lbf160100 N N/A 43800 lbf194900 N N/A 15 º N/A CAD Icon (for items table)
2MMC222WICRTUH N/A 110 mm N/A 7.874 in200 mm N/A 1.496 in38 mm N/A 31900 lbf142000 N N/A 43800 lbf194900 N N/A 15 º N/A CAD Icon (for items table)
3MMC222WICRTUH N/A 110 mm N/A 7.874 in200 mm N/A 1.496 in38 mm N/A 30600 lbf135900 N N/A 41800 lbf185800 N N/A 25 º N/A CAD Icon (for items table)
3MM222WICRTUH N/A 110 mm N/A 7.874 in200 mm N/A 1.496 in38 mm N/A 34500 lbf153500 N N/A 41800 lbf185800 N N/A 25 º N/A CAD Icon (for items table)
2MM222WICRQUH N/A 110 mm N/A 7.874 in200 mm N/A 1.496 in38 mm N/A 36000 lbf160100 N N/A 43800 lbf194900 N N/A 15 º N/A CAD Icon (for items table)
2MMC222WICRQUH N/A 110 mm N/A 7.874 in200 mm N/A 1.496 in38 mm N/A 31900 lbf142000 N N/A 43800 lbf194900 N N/A 15 º N/A CAD Icon (for items table)
3MMC222WICRQUH N/A 110 mm N/A 7.874 in200 mm N/A 1.496 in38 mm N/A 30600 lbf135900 N N/A 41800 lbf185800 N N/A 25 º N/A CAD Icon (for items table)
3MM222WICRQUH N/A 110 mm N/A 7.874 in200 mm N/A 1.496 in38 mm N/A 34500 lbf153500 N N/A 41800 lbf185800 N N/A 25 º N/A CAD Icon (for items table)
2MM222WICRSUM N/A 110 mm N/A 7.874 in200 mm N/A 1.496 in38 mm N/A 36000 lbf160100 N N/A 43800 lbf194900 N N/A 15 º N/A CAD Icon (for items table)
2MMC222WICRSUM N/A 110 mm N/A 7.874 in200 mm N/A 1.496 in38 mm N/A 31900 lbf142000 N N/A 43800 lbf194900 N N/A 15 º N/A CAD Icon (for items table)
3MMC222WICRSUM N/A 110 mm N/A 7.874 in200 mm N/A 1.496 in38 mm N/A 30600 lbf135900 N N/A 41800 lbf185800 N N/A 25 º N/A CAD Icon (for items table)
3MM222WICRSUM N/A 110 mm N/A 7.874 in200 mm N/A 1.496 in38 mm N/A 34500 lbf153500 N N/A 41800 lbf185800 N N/A 25 º N/A CAD Icon (for items table)
2MM222WICRDUM N/A 110 mm N/A 7.874 in200 mm N/A 1.496 in38 mm N/A 36000 lbf160100 N N/A 43800 lbf194900 N N/A 15 º N/A CAD Icon (for items table)
2MMC222WICRDUM N/A 110 mm N/A 7.874 in200 mm N/A 1.496 in38 mm N/A 31900 lbf142000 N N/A 43800 lbf194900 N N/A 15 º N/A CAD Icon (for items table)
3MMC222WICRDUM N/A 110 mm N/A 7.874 in200 mm N/A 1.496 in38 mm N/A 30600 lbf135900 N N/A 41800 lbf185800 N N/A 25 º N/A CAD Icon (for items table)
3MM222WICRDUM N/A 110 mm N/A 7.874 in200 mm N/A 1.496 in38 mm N/A 34500 lbf153500 N N/A 41800 lbf185800 N N/A 25 º N/A CAD Icon (for items table)
2MM222WICRTUM N/A 110 mm N/A 7.874 in200 mm N/A 1.496 in38 mm N/A 36000 lbf160100 N N/A 43800 lbf194900 N N/A 15 º N/A CAD Icon (for items table)
2MMC222WICRTUM N/A 110 mm N/A 7.874 in200 mm N/A 1.496 in38 mm N/A 31900 lbf142000 N N/A 43800 lbf194900 N N/A 15 º N/A CAD Icon (for items table)
3MMC222WICRTUM N/A 110 mm N/A 7.874 in200 mm N/A 1.496 in38 mm N/A 30600 lbf135900 N N/A 41800 lbf185800 N N/A 25 º N/A CAD Icon (for items table)
3MM222WICRTUM N/A 110 mm N/A 7.874 in200 mm N/A 1.496 in38 mm N/A 34500 lbf153500 N N/A 41800 lbf185800 N N/A 25 º N/A CAD Icon (for items table)
2MM222WICRQUM N/A 110 mm N/A 7.874 in200 mm N/A 1.496 in38 mm N/A 36000 lbf160100 N N/A 43800 lbf194900 N N/A 15 º N/A CAD Icon (for items table)
2MMC222WICRQUM N/A 110 mm N/A 7.874 in200 mm N/A 1.496 in38 mm N/A 31900 lbf142000 N N/A 43800 lbf194900 N N/A 15 º N/A CAD Icon (for items table)
3MMC222WICRQUM N/A 110 mm N/A 7.874 in200 mm N/A 1.496 in38 mm N/A 30600 lbf135900 N N/A 41800 lbf185800 N N/A 25 º N/A CAD Icon (for items table)
3MM222WICRQUM N/A 110 mm N/A 7.874 in200 mm N/A 1.496 in38 mm N/A 34500 lbf153500 N N/A 41800 lbf185800 N N/A 25 º N/A CAD Icon (for items table)
2MM222WICRSUL N/A 110 mm N/A 7.874 in200 mm N/A 1.496 in38 mm N/A 36000 lbf160100 N N/A 43800 lbf194900 N N/A 15 º N/A CAD Icon (for items table)
2MMC222WICRSUL N/A 110 mm N/A 7.874 in200 mm N/A 1.496 in38 mm N/A 31900 lbf142000 N N/A 43800 lbf194900 N N/A 15 º N/A CAD Icon (for items table)
11801 - 11850 of 13198 | Results Per Page | View | Unit of Measure
« 236 237 238 239 240 »