Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
11851 - 11900 of 13198 | Results Per Page | View | Unit of Measure
« 236 237 238 239 240 »  
Clear Filter

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

Width (B) (in)

Width (B) (mm)

Dynamic Radial Load Rating - 1M Revs (C1) (lbf)

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Limiting Speed - Oil (rpm)

Limiting Speed - Grease (rpm)

Part Number

Bore (d)

O.D. (D)

Width (B)

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Contact Angle

CAD

3MMC222WICRSUL N/A 110 mm N/A 7.874 in200 mm N/A 1.496 in38 mm N/A 30600 lbf135900 N N/A 41800 lbf185800 N N/A 25 º N/A CAD Icon (for items table)
3MM222WICRSUL N/A 110 mm N/A 7.874 in200 mm N/A 1.496 in38 mm N/A 34500 lbf153500 N N/A 41800 lbf185800 N N/A 25 º N/A CAD Icon (for items table)
2MM222WICRDUL N/A 110 mm N/A 7.874 in200 mm N/A 1.496 in38 mm N/A 36000 lbf160100 N N/A 43800 lbf194900 N N/A 15 º N/A CAD Icon (for items table)
2MMC222WICRDUL N/A 110 mm N/A 7.874 in200 mm N/A 1.496 in38 mm N/A 31900 lbf142000 N N/A 43800 lbf194900 N N/A 15 º N/A CAD Icon (for items table)
3MMC222WICRDUL N/A 110 mm N/A 7.874 in200 mm N/A 1.496 in38 mm N/A 30600 lbf135900 N N/A 41800 lbf185800 N N/A 25 º N/A CAD Icon (for items table)
3MM222WICRDUL N/A 110 mm N/A 7.874 in200 mm N/A 1.496 in38 mm N/A 34500 lbf153500 N N/A 41800 lbf185800 N N/A 25 º N/A CAD Icon (for items table)
2MM222WICRTUL N/A 110 mm N/A 7.874 in200 mm N/A 1.496 in38 mm N/A 36000 lbf160100 N N/A 43800 lbf194900 N N/A 15 º N/A CAD Icon (for items table)
2MMC222WICRTUL N/A 110 mm N/A 7.874 in200 mm N/A 1.496 in38 mm N/A 31900 lbf142000 N N/A 43800 lbf194900 N N/A 15 º N/A CAD Icon (for items table)
3MMC222WICRTUL N/A 110 mm N/A 7.874 in200 mm N/A 1.496 in38 mm N/A 30600 lbf135900 N N/A 41800 lbf185800 N N/A 25 º N/A CAD Icon (for items table)
3MM222WICRTUL N/A 110 mm N/A 7.874 in200 mm N/A 1.496 in38 mm N/A 34500 lbf153500 N N/A 41800 lbf185800 N N/A 25 º N/A CAD Icon (for items table)
2MM222WICRQUL N/A 110 mm N/A 7.874 in200 mm N/A 1.496 in38 mm N/A 36000 lbf160100 N N/A 43800 lbf194900 N N/A 15 º N/A CAD Icon (for items table)
2MMC222WICRQUL N/A 110 mm N/A 7.874 in200 mm N/A 1.496 in38 mm N/A 31900 lbf142000 N N/A 43800 lbf194900 N N/A 15 º N/A CAD Icon (for items table)
3MMC222WICRQUL N/A 110 mm N/A 7.874 in200 mm N/A 1.496 in38 mm N/A 30600 lbf135900 N N/A 41800 lbf185800 N N/A 25 º N/A CAD Icon (for items table)
3MM222WICRQUL N/A 110 mm N/A 7.874 in200 mm N/A 1.496 in38 mm N/A 34500 lbf153500 N N/A 41800 lbf185800 N N/A 25 º N/A CAD Icon (for items table)
3MMC222WICRTUX N/A 110 mm N/A 7.874 in200 mm N/A 1.496 in38 mm N/A 30600 lbf135900 N N/A 41800 lbf185800 N N/A 25 º N/A CAD Icon (for items table)
3MMC222WICRSUX N/A 110 mm N/A 7.874 in200 mm N/A 1.496 in38 mm N/A 30600 lbf135900 N N/A 41800 lbf185800 N N/A 25 º N/A CAD Icon (for items table)
3MMC222WICRQUX N/A 110 mm N/A 7.874 in200 mm N/A 1.496 in38 mm N/A 30600 lbf135900 N N/A 41800 lbf185800 N N/A 25 º N/A CAD Icon (for items table)
3MMC222WICRDUX N/A 110 mm N/A 7.874 in200 mm N/A 1.496 in38 mm N/A 30600 lbf135900 N N/A 41800 lbf185800 N N/A 25 º N/A CAD Icon (for items table)
3MM222WICRTUX N/A 110 mm N/A 7.874 in200 mm N/A 1.496 in38 mm N/A 34500 lbf153500 N N/A 41800 lbf185800 N N/A 25 º N/A CAD Icon (for items table)
3MM222WICRSUX N/A 110 mm N/A 7.874 in200 mm N/A 1.496 in38 mm N/A 34500 lbf153500 N N/A 41800 lbf185800 N N/A 25 º N/A CAD Icon (for items table)
3MM222WICRQUX N/A 110 mm N/A 7.874 in200 mm N/A 1.496 in38 mm N/A 34500 lbf153500 N N/A 41800 lbf185800 N N/A 25 º N/A CAD Icon (for items table)
3MM222WICRDUX N/A 110 mm N/A 7.874 in200 mm N/A 1.496 in38 mm N/A 34500 lbf153500 N N/A 41800 lbf185800 N N/A 25 º N/A CAD Icon (for items table)
2MMC222WICRTUX N/A 110 mm N/A 7.874 in200 mm N/A 1.496 in38 mm N/A 31900 lbf142000 N N/A 43800 lbf194900 N N/A 15 º N/A CAD Icon (for items table)
2MMC222WICRSUX N/A 110 mm N/A 7.874 in200 mm N/A 1.496 in38 mm N/A 31900 lbf142000 N N/A 43800 lbf194900 N N/A 15 º N/A CAD Icon (for items table)
2MMC222WICRQUX N/A 110 mm N/A 7.874 in200 mm N/A 1.496 in38 mm N/A 31900 lbf142000 N N/A 43800 lbf194900 N N/A 15 º N/A CAD Icon (for items table)
2MMC222WICRDUX N/A 110 mm N/A 7.874 in200 mm N/A 1.496 in38 mm N/A 31900 lbf142000 N N/A 43800 lbf194900 N N/A 15 º N/A CAD Icon (for items table)
2MM222WICRTUX N/A 110 mm N/A 7.874 in200 mm N/A 1.496 in38 mm N/A 36000 lbf160100 N N/A 43800 lbf194900 N N/A 15 º N/A CAD Icon (for items table)
2MM222WICRSUX N/A 110 mm N/A 7.874 in200 mm N/A 1.496 in38 mm N/A 36000 lbf160100 N N/A 43800 lbf194900 N N/A 15 º N/A CAD Icon (for items table)
2MM222WICRQUX N/A 110 mm N/A 7.874 in200 mm N/A 1.496 in38 mm N/A 36000 lbf160100 N N/A 43800 lbf194900 N N/A 15 º N/A CAD Icon (for items table)
2MM222WICRDUX N/A 110 mm N/A 7.874 in200 mm N/A 1.496 in38 mm N/A 36000 lbf160100 N N/A 43800 lbf194900 N N/A 15 º N/A CAD Icon (for items table)
2MM222WI DUM N/A 110 mm N/A 7.874 in200 mm N/A 1.496 in38 mm N/A 36000 lbf160100 N N/A 43800 lbf194900 N N/A 15 º N/A CAD Icon (for items table)
2MM222WICRDULFS637 N/A 110 mm N/A 7.874 in200 mm N/A 1.4961 in38 mm N/A 36000 lbf160100 N N/A 43800 lbf194900 N N/A 15 º N/A CAD Icon (for items table)
2MM9324WICRSUH N/A 120 mm N/A 6.496 in165 mm N/A 0.866 in22 mm N/A 15000 lbf66900 N N/A 13900 lbf62000 N N/A 15 º N/A CAD Icon (for items table)
2MMC9324WICRSUH N/A 120 mm N/A 6.496 in165 mm N/A 0.866 in22 mm N/A 13400 lbf59500 N N/A 13900 lbf62000 N N/A 15 º N/A CAD Icon (for items table)
3MM9324WICRSUH N/A 120 mm N/A 6.496 in165 mm N/A 0.866 in22 mm N/A 14000 lbf62300 N N/A 13100 lbf58300 N N/A 25 º N/A CAD Icon (for items table)
3MMC9324WICRSUH N/A 120 mm N/A 6.496 in165 mm N/A 0.866 in22 mm N/A 12500 lbf55500 N N/A 13100 lbf58300 N N/A 25 º N/A CAD Icon (for items table)
2MV9324WICRSUH N/A 120 mm N/A 6.496 in165 mm N/A 0.866 in22 mm N/A 15000 lbf66900 N N/A 13900 lbf62000 N N/A 15 º N/A CAD Icon (for items table)
2MVC9324WICRSUH N/A 120 mm N/A 6.496 in165 mm N/A 0.866 in22 mm N/A 13400 lbf59500 N N/A 13900 lbf62000 N N/A 15 º N/A CAD Icon (for items table)
3MV9324WICRSUH N/A 120 mm N/A 6.496 in165 mm N/A 0.866 in22 mm N/A 14000 lbf62300 N N/A 13100 lbf58300 N N/A 25 º N/A CAD Icon (for items table)
3MVC9324WICRSUH N/A 120 mm N/A 6.496 in165 mm N/A 0.866 in22 mm N/A 12500 lbf55500 N N/A 13100 lbf58300 N N/A 25 º N/A CAD Icon (for items table)
2MM9324WICRDUH N/A 120 mm N/A 6.496 in165 mm N/A 0.866 in22 mm N/A 15000 lbf66900 N N/A 13900 lbf62000 N N/A 15 º N/A CAD Icon (for items table)
2MMC9324WICRDUH N/A 120 mm N/A 6.496 in165 mm N/A 0.866 in22 mm N/A 13400 lbf59500 N N/A 13900 lbf62000 N N/A 15 º N/A CAD Icon (for items table)
3MM9324WICRDUH N/A 120 mm N/A 6.496 in165 mm N/A 0.866 in22 mm N/A 14000 lbf62300 N N/A 13100 lbf58300 N N/A 25 º N/A CAD Icon (for items table)
3MMC9324WICRDUH N/A 120 mm N/A 6.496 in165 mm N/A 0.866 in22 mm N/A 12500 lbf55500 N N/A 13100 lbf58300 N N/A 25 º N/A CAD Icon (for items table)
2MV9324WICRDUH N/A 120 mm N/A 6.496 in165 mm N/A 0.866 in22 mm N/A 15000 lbf66900 N N/A 13900 lbf62000 N N/A 15 º N/A CAD Icon (for items table)
2MVC9324WICRDUH N/A 120 mm N/A 6.496 in165 mm N/A 0.866 in22 mm N/A 13400 lbf59500 N N/A 13900 lbf62000 N N/A 15 º N/A CAD Icon (for items table)
3MV9324WICRDUH N/A 120 mm N/A 6.496 in165 mm N/A 0.866 in22 mm N/A 14000 lbf62300 N N/A 13100 lbf58300 N N/A 25 º N/A CAD Icon (for items table)
3MVC9324WICRDUH N/A 120 mm N/A 6.496 in165 mm N/A 0.866 in22 mm N/A 12500 lbf55500 N N/A 13100 lbf58300 N N/A 25 º N/A CAD Icon (for items table)
2MM9324WICRTUH N/A 120 mm N/A 6.496 in165 mm N/A 0.866 in22 mm N/A 15000 lbf66900 N N/A 13900 lbf62000 N N/A 15 º N/A CAD Icon (for items table)
2MMC9324WICRTUH N/A 120 mm N/A 6.496 in165 mm N/A 0.866 in22 mm N/A 13400 lbf59500 N N/A 13900 lbf62000 N N/A 15 º N/A CAD Icon (for items table)
11851 - 11900 of 13198 | Results Per Page | View | Unit of Measure
« 236 237 238 239 240 »