Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
12001 - 12050 of 13198 | Results Per Page | View | Unit of Measure
« 241 242 243 244 245 »  
Clear Filter

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

Width (B) (in)

Width (B) (mm)

Dynamic Radial Load Rating - 1M Revs (C1) (lbf)

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Limiting Speed - Oil (rpm)

Limiting Speed - Grease (rpm)

Part Number

Bore (d)

O.D. (D)

Width (B)

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Contact Angle

CAD

2MMVC9124HXCRQUX N/A 120 mm N/A 7.0866 in180 mm N/A 1.1024 in28 mm N/A 21716 lbf96565 N N/A 25000 lbf111200 N N/A 15 º N/A CAD Icon (for items table)
2MMVC9124HXCRSUX N/A 120 mm N/A 7.0866 in180 mm N/A 1.1024 in28 mm N/A 21716 lbf96565 N N/A 25000 lbf111200 N N/A 15 º N/A CAD Icon (for items table)
2MMVC9124HXCRTUX N/A 120 mm N/A 7.0866 in180 mm N/A 1.1024 in28 mm N/A 21716 lbf96565 N N/A 25000 lbf111200 N N/A 15 º N/A CAD Icon (for items table)
3MMV9124HXCRDUX N/A 120 mm N/A 7.0866 in180 mm N/A 1.1024 in28 mm N/A 20648 lbf91848 N N/A 23600 lbf105000 N N/A 25 º N/A CAD Icon (for items table)
3MMV9124HXCRQUX N/A 120 mm N/A 7.0866 in180 mm N/A 1.1024 in28 mm N/A 20648 lbf91848 N N/A 23600 lbf105000 N N/A 25 º N/A CAD Icon (for items table)
3MMV9124HXCRSUX N/A 120 mm N/A 7.0866 in180 mm N/A 1.1024 in28 mm N/A 20648 lbf91848 N N/A 23600 lbf105000 N N/A 25 º N/A CAD Icon (for items table)
3MMV9124HXCRTUX N/A 120 mm N/A 7.0866 in180 mm N/A 1.1024 in28 mm N/A 20648 lbf91848 N N/A 23600 lbf105000 N N/A 25 º N/A CAD Icon (for items table)
3MMVC9124HXCRDUX N/A 120 mm N/A 7.0866 in180 mm N/A 1.1024 in28 mm N/A 20648 lbf91848 N N/A 23600 lbf105000 N N/A 25 º N/A CAD Icon (for items table)
3MMVC9124HXCRQUX N/A 120 mm N/A 7.0866 in180 mm N/A 1.1024 in28 mm N/A 20648 lbf91848 N N/A 23600 lbf105000 N N/A 25 º N/A CAD Icon (for items table)
3MMVC9124HXCRSUX N/A 120 mm N/A 7.0866 in180 mm N/A 1.1024 in28 mm N/A 20648 lbf91848 N N/A 23600 lbf105000 N N/A 25 º N/A CAD Icon (for items table)
3MMVC9124HXCRTUX N/A 120 mm N/A 7.0866 in180 mm N/A 1.1024 in28 mm N/A 20648 lbf91848 N N/A 23600 lbf105000 N N/A 25 º N/A CAD Icon (for items table)
3MM9124WICRDUMFS637 N/A 120 mm N/A 7.0866 in180 mm N/A 1.1024 in28 mm N/A 23200 lbf103200 N N/A 23600 lbf105000 N N/A 25 º N/A CAD Icon (for items table)
3MV9124WICRDUMFS637 N/A 120 mm N/A 7.0866 in180 mm N/A 1.1024 in28 mm N/A 23200 lbf103200 N N/A 23600 lbf105000 N N/A 25 º N/A CAD Icon (for items table)
2MM9124WICR N/A 120 mm N/A 7.0866 in180 mm N/A 1.1024 in28 mm N/A 24400 lbf108500 N N/A 25000 lbf111200 N N/A 15 º N/A CAD Icon (for items table)
2MM9124WICRDULFS637 N/A 120 mm N/A 7.0866 in180 mm N/A 1.1024 in28 mm N/A 24400 lbf108500 N N/A 25000 lbf111200 N N/A 15 º N/A CAD Icon (for items table)
2MM9124WICRSUH N/A 120 mm N/A 7.087 in180 mm N/A 1.102 in28 mm N/A 24400 lbf108500 N N/A 25000 lbf111200 N N/A 15 º N/A CAD Icon (for items table)
2MMC9124WICRSUH N/A 120 mm N/A 7.087 in180 mm N/A 1.102 in28 mm N/A 21716 lbf96565 N N/A 25000 lbf111200 N N/A 15 º N/A CAD Icon (for items table)
3MM9124WICRSUH N/A 120 mm N/A 7.087 in180 mm N/A 1.102 in28 mm N/A 23200 lbf103200 N N/A 23600 lbf105000 N N/A 25 º N/A CAD Icon (for items table)
3MMC9124WICRSUH N/A 120 mm N/A 7.087 in180 mm N/A 1.102 in28 mm N/A 20648 lbf91848 N N/A 23600 lbf105000 N N/A 25 º N/A CAD Icon (for items table)
2MV9124WICRSUH N/A 120 mm N/A 7.087 in180 mm N/A 1.102 in28 mm N/A 24400 lbf108500 N N/A 25000 lbf111200 N N/A 15 º N/A CAD Icon (for items table)
3MV9124WICRSUH N/A 120 mm N/A 7.087 in180 mm N/A 1.102 in28 mm N/A 23200 lbf103200 N N/A 23600 lbf105000 N N/A 25 º N/A CAD Icon (for items table)
2MM9124WICRDUH N/A 120 mm N/A 7.087 in180 mm N/A 1.102 in28 mm N/A 24400 lbf108500 N N/A 25000 lbf111200 N N/A 15 º N/A CAD Icon (for items table)
2MMC9124WICRDUH N/A 120 mm N/A 7.087 in180 mm N/A 1.102 in28 mm N/A 21716 lbf96565 N N/A 25000 lbf111200 N N/A 15 º N/A CAD Icon (for items table)
3MM9124WICRDUH N/A 120 mm N/A 7.087 in180 mm N/A 1.102 in28 mm N/A 23200 lbf103200 N N/A 23600 lbf105000 N N/A 25 º N/A CAD Icon (for items table)
3MMC9124WICRDUH N/A 120 mm N/A 7.087 in180 mm N/A 1.102 in28 mm N/A 20648 lbf91848 N N/A 23600 lbf105000 N N/A 25 º N/A CAD Icon (for items table)
2MV9124WICRDUH N/A 120 mm N/A 7.087 in180 mm N/A 1.102 in28 mm N/A 24400 lbf108500 N N/A 25000 lbf111200 N N/A 15 º N/A CAD Icon (for items table)
3MV9124WICRDUH N/A 120 mm N/A 7.087 in180 mm N/A 1.102 in28 mm N/A 23200 lbf103200 N N/A 23600 lbf105000 N N/A 25 º N/A CAD Icon (for items table)
2MM9124WICRTUH N/A 120 mm N/A 7.087 in180 mm N/A 1.102 in28 mm N/A 24400 lbf108500 N N/A 25000 lbf111200 N N/A 15 º N/A CAD Icon (for items table)
2MMC9124WICRTUH N/A 120 mm N/A 7.087 in180 mm N/A 1.102 in28 mm N/A 21716 lbf96565 N N/A 25000 lbf111200 N N/A 15 º N/A CAD Icon (for items table)
3MM9124WICRTUH N/A 120 mm N/A 7.087 in180 mm N/A 1.102 in28 mm N/A 23200 lbf103200 N N/A 23600 lbf105000 N N/A 25 º N/A CAD Icon (for items table)
3MMC9124WICRTUH N/A 120 mm N/A 7.087 in180 mm N/A 1.102 in28 mm N/A 20648 lbf91848 N N/A 23600 lbf105000 N N/A 25 º N/A CAD Icon (for items table)
2MV9124WICRTUH N/A 120 mm N/A 7.087 in180 mm N/A 1.102 in28 mm N/A 24400 lbf108500 N N/A 25000 lbf111200 N N/A 15 º N/A CAD Icon (for items table)
3MV9124WICRTUH N/A 120 mm N/A 7.087 in180 mm N/A 1.102 in28 mm N/A 23200 lbf103200 N N/A 23600 lbf105000 N N/A 25 º N/A CAD Icon (for items table)
2MM9124WICRQUH N/A 120 mm N/A 7.087 in180 mm N/A 1.102 in28 mm N/A 24400 lbf108500 N N/A 25000 lbf111200 N N/A 15 º N/A CAD Icon (for items table)
2MMC9124WICRQUH N/A 120 mm N/A 7.087 in180 mm N/A 1.102 in28 mm N/A 21716 lbf96565 N N/A 25000 lbf111200 N N/A 15 º N/A CAD Icon (for items table)
3MM9124WICRQUH N/A 120 mm N/A 7.087 in180 mm N/A 1.102 in28 mm N/A 23200 lbf103200 N N/A 23600 lbf105000 N N/A 25 º N/A CAD Icon (for items table)
3MMC9124WICRQUH N/A 120 mm N/A 7.087 in180 mm N/A 1.102 in28 mm N/A 20648 lbf91848 N N/A 23600 lbf105000 N N/A 25 º N/A CAD Icon (for items table)
2MV9124WICRQUH N/A 120 mm N/A 7.087 in180 mm N/A 1.102 in28 mm N/A 24400 lbf108500 N N/A 25000 lbf111200 N N/A 15 º N/A CAD Icon (for items table)
3MV9124WICRQUH N/A 120 mm N/A 7.087 in180 mm N/A 1.102 in28 mm N/A 23200 lbf103200 N N/A 23600 lbf105000 N N/A 25 º N/A CAD Icon (for items table)
2MM9124WICRSUM N/A 120 mm N/A 7.087 in180 mm N/A 1.102 in28 mm N/A 24400 lbf108500 N N/A 25000 lbf111200 N N/A 15 º N/A CAD Icon (for items table)
2MMC9124WICRSUM N/A 120 mm N/A 7.087 in180 mm N/A 1.102 in28 mm N/A 21716 lbf96565 N N/A 25000 lbf111200 N N/A 15 º N/A CAD Icon (for items table)
3MM9124WICRSUM N/A 120 mm N/A 7.087 in180 mm N/A 1.102 in28 mm N/A 23200 lbf103200 N N/A 23600 lbf105000 N N/A 25 º N/A CAD Icon (for items table)
3MMC9124WICRSUM N/A 120 mm N/A 7.087 in180 mm N/A 1.102 in28 mm N/A 20648 lbf91848 N N/A 23600 lbf105000 N N/A 25 º N/A CAD Icon (for items table)
2MV9124WICRSUM N/A 120 mm N/A 7.087 in180 mm N/A 1.102 in28 mm N/A 24400 lbf108500 N N/A 25000 lbf111200 N N/A 15 º N/A CAD Icon (for items table)
3MV9124WICRSUM N/A 120 mm N/A 7.087 in180 mm N/A 1.102 in28 mm N/A 23200 lbf103200 N N/A 23600 lbf105000 N N/A 25 º N/A CAD Icon (for items table)
2MM9124WICRDUM N/A 120 mm N/A 7.087 in180 mm N/A 1.102 in28 mm N/A 24400 lbf108500 N N/A 25000 lbf111200 N N/A 15 º N/A CAD Icon (for items table)
2MMC9124WICRDUM N/A 120 mm N/A 7.087 in180 mm N/A 1.102 in28 mm N/A 21716 lbf96565 N N/A 25000 lbf111200 N N/A 15 º N/A CAD Icon (for items table)
3MM9124WICRDUM N/A 120 mm N/A 7.087 in180 mm N/A 1.102 in28 mm N/A 23200 lbf103200 N N/A 23600 lbf105000 N N/A 25 º N/A CAD Icon (for items table)
3MMC9124WICRDUM N/A 120 mm N/A 7.087 in180 mm N/A 1.102 in28 mm N/A 20648 lbf91848 N N/A 23600 lbf105000 N N/A 25 º N/A CAD Icon (for items table)
2MV9124WICRDUM N/A 120 mm N/A 7.087 in180 mm N/A 1.102 in28 mm N/A 24400 lbf108500 N N/A 25000 lbf111200 N N/A 15 º N/A CAD Icon (for items table)
12001 - 12050 of 13198 | Results Per Page | View | Unit of Measure
« 241 242 243 244 245 »