Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
12051 - 12100 of 13198 | Results Per Page | View | Unit of Measure
« 241 242 243 244 245 »  
Clear Filter

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

Width (B) (in)

Width (B) (mm)

Dynamic Radial Load Rating - 1M Revs (C1) (lbf)

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Limiting Speed - Oil (rpm)

Limiting Speed - Grease (rpm)

Part Number

Bore (d)

O.D. (D)

Width (B)

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Contact Angle

CAD

3MV9124WICRDUM N/A 120 mm N/A 7.087 in180 mm N/A 1.102 in28 mm N/A 23200 lbf103200 N N/A 23600 lbf105000 N N/A 25 º N/A CAD Icon (for items table)
2MM9124WICRTUM N/A 120 mm N/A 7.087 in180 mm N/A 1.102 in28 mm N/A 24400 lbf108500 N N/A 25000 lbf111200 N N/A 15 º N/A CAD Icon (for items table)
2MMC9124WICRTUM N/A 120 mm N/A 7.087 in180 mm N/A 1.102 in28 mm N/A 21716 lbf96565 N N/A 25000 lbf111200 N N/A 15 º N/A CAD Icon (for items table)
3MM9124WICRTUM N/A 120 mm N/A 7.087 in180 mm N/A 1.102 in28 mm N/A 23200 lbf103200 N N/A 23600 lbf105000 N N/A 25 º N/A CAD Icon (for items table)
3MMC9124WICRTUM N/A 120 mm N/A 7.087 in180 mm N/A 1.102 in28 mm N/A 20648 lbf91848 N N/A 23600 lbf105000 N N/A 25 º N/A CAD Icon (for items table)
2MV9124WICRTUM N/A 120 mm N/A 7.087 in180 mm N/A 1.102 in28 mm N/A 24400 lbf108500 N N/A 25000 lbf111200 N N/A 15 º N/A CAD Icon (for items table)
3MV9124WICRTUM N/A 120 mm N/A 7.087 in180 mm N/A 1.102 in28 mm N/A 23200 lbf103200 N N/A 23600 lbf105000 N N/A 25 º N/A CAD Icon (for items table)
2MM9124WICRQUM N/A 120 mm N/A 7.087 in180 mm N/A 1.102 in28 mm N/A 24400 lbf108500 N N/A 25000 lbf111200 N N/A 15 º N/A CAD Icon (for items table)
2MMC9124WICRQUM N/A 120 mm N/A 7.087 in180 mm N/A 1.102 in28 mm N/A 21716 lbf96565 N N/A 25000 lbf111200 N N/A 15 º N/A CAD Icon (for items table)
3MM9124WICRQUM N/A 120 mm N/A 7.087 in180 mm N/A 1.102 in28 mm N/A 23200 lbf103200 N N/A 23600 lbf105000 N N/A 25 º N/A CAD Icon (for items table)
3MMC9124WICRQUM N/A 120 mm N/A 7.087 in180 mm N/A 1.102 in28 mm N/A 20648 lbf91848 N N/A 23600 lbf105000 N N/A 25 º N/A CAD Icon (for items table)
2MV9124WICRQUM N/A 120 mm N/A 7.087 in180 mm N/A 1.102 in28 mm N/A 24400 lbf108500 N N/A 25000 lbf111200 N N/A 15 º N/A CAD Icon (for items table)
3MV9124WICRQUM N/A 120 mm N/A 7.087 in180 mm N/A 1.102 in28 mm N/A 23200 lbf103200 N N/A 23600 lbf105000 N N/A 25 º N/A CAD Icon (for items table)
2MM9124WICRSUL N/A 120 mm N/A 7.087 in180 mm N/A 1.102 in28 mm N/A 24400 lbf108500 N N/A 25000 lbf111200 N N/A 15 º N/A CAD Icon (for items table)
2MMC9124WICRSUL N/A 120 mm N/A 7.087 in180 mm N/A 1.102 in28 mm N/A 21716 lbf96565 N N/A 25000 lbf111200 N N/A 15 º N/A CAD Icon (for items table)
3MM9124WICRSUL N/A 120 mm N/A 7.087 in180 mm N/A 1.102 in28 mm N/A 23200 lbf103200 N N/A 23600 lbf105000 N N/A 25 º N/A CAD Icon (for items table)
3MMC9124WICRSUL N/A 120 mm N/A 7.087 in180 mm N/A 1.102 in28 mm N/A 20648 lbf91848 N N/A 23600 lbf105000 N N/A 25 º N/A CAD Icon (for items table)
2MV9124WICRSUL N/A 120 mm N/A 7.087 in180 mm N/A 1.102 in28 mm N/A 24400 lbf108500 N N/A 25000 lbf111200 N N/A 15 º N/A CAD Icon (for items table)
3MV9124WICRSUL N/A 120 mm N/A 7.087 in180 mm N/A 1.102 in28 mm N/A 23200 lbf103200 N N/A 23600 lbf105000 N N/A 25 º N/A CAD Icon (for items table)
2MM9124WICRDUL N/A 120 mm N/A 7.087 in180 mm N/A 1.102 in28 mm N/A 24400 lbf108500 N N/A 25000 lbf111200 N N/A 15 º N/A CAD Icon (for items table)
2MMC9124WICRDUL N/A 120 mm N/A 7.087 in180 mm N/A 1.102 in28 mm N/A 21716 lbf96565 N N/A 25000 lbf111200 N N/A 15 º N/A CAD Icon (for items table)
3MM9124WICRDUL N/A 120 mm N/A 7.087 in180 mm N/A 1.102 in28 mm N/A 23200 lbf103200 N N/A 23600 lbf105000 N N/A 25 º N/A CAD Icon (for items table)
3MMC9124WICRDUL N/A 120 mm N/A 7.087 in180 mm N/A 1.102 in28 mm N/A 20648 lbf91848 N N/A 23600 lbf105000 N N/A 25 º N/A CAD Icon (for items table)
2MV9124WICRDUL N/A 120 mm N/A 7.087 in180 mm N/A 1.102 in28 mm N/A 24400 lbf108500 N N/A 25000 lbf111200 N N/A 15 º N/A CAD Icon (for items table)
3MV9124WICRDUL N/A 120 mm N/A 7.087 in180 mm N/A 1.102 in28 mm N/A 23200 lbf103200 N N/A 23600 lbf105000 N N/A 25 º N/A CAD Icon (for items table)
2MM9124WICRTUL N/A 120 mm N/A 7.087 in180 mm N/A 1.102 in28 mm N/A 24400 lbf108500 N N/A 25000 lbf111200 N N/A 15 º N/A CAD Icon (for items table)
2MMC9124WICRTUL N/A 120 mm N/A 7.087 in180 mm N/A 1.102 in28 mm N/A 21716 lbf96565 N N/A 25000 lbf111200 N N/A 15 º N/A CAD Icon (for items table)
3MM9124WICRTUL N/A 120 mm N/A 7.087 in180 mm N/A 1.102 in28 mm N/A 23200 lbf103200 N N/A 23600 lbf105000 N N/A 25 º N/A CAD Icon (for items table)
3MMC9124WICRTUL N/A 120 mm N/A 7.087 in180 mm N/A 1.102 in28 mm N/A 20648 lbf91848 N N/A 23600 lbf105000 N N/A 25 º N/A CAD Icon (for items table)
2MV9124WICRTUL N/A 120 mm N/A 7.087 in180 mm N/A 1.102 in28 mm N/A 24400 lbf108500 N N/A 25000 lbf111200 N N/A 15 º N/A CAD Icon (for items table)
3MV9124WICRTUL N/A 120 mm N/A 7.087 in180 mm N/A 1.102 in28 mm N/A 23200 lbf103200 N N/A 23600 lbf105000 N N/A 25 º N/A CAD Icon (for items table)
2MM9124WICRQUL N/A 120 mm N/A 7.087 in180 mm N/A 1.102 in28 mm N/A 24400 lbf108500 N N/A 25000 lbf111200 N N/A 15 º N/A CAD Icon (for items table)
2MMC9124WICRQUL N/A 120 mm N/A 7.087 in180 mm N/A 1.102 in28 mm N/A 21716 lbf96565 N N/A 25000 lbf111200 N N/A 15 º N/A CAD Icon (for items table)
3MM9124WICRQUL N/A 120 mm N/A 7.087 in180 mm N/A 1.102 in28 mm N/A 23200 lbf103200 N N/A 23600 lbf105000 N N/A 25 º N/A CAD Icon (for items table)
3MMC9124WICRQUL N/A 120 mm N/A 7.087 in180 mm N/A 1.102 in28 mm N/A 20648 lbf91848 N N/A 23600 lbf105000 N N/A 25 º N/A CAD Icon (for items table)
2MV9124WICRQUL N/A 120 mm N/A 7.087 in180 mm N/A 1.102 in28 mm N/A 24400 lbf108500 N N/A 25000 lbf111200 N N/A 15 º N/A CAD Icon (for items table)
3MV9124WICRQUL N/A 120 mm N/A 7.087 in180 mm N/A 1.102 in28 mm N/A 23200 lbf103200 N N/A 23600 lbf105000 N N/A 25 º N/A CAD Icon (for items table)
3MMC9124WICRTUX N/A 120 mm N/A 7.087 in180 mm N/A 1.102 in28 mm N/A 20648 lbf91848 N N/A 23600 lbf105000 N N/A 25 º N/A CAD Icon (for items table)
3MMC9124WICRSUX N/A 120 mm N/A 7.087 in180 mm N/A 1.102 in28 mm N/A 20648 lbf91848 N N/A 23600 lbf105000 N N/A 25 º N/A CAD Icon (for items table)
3MMC9124WICRQUX N/A 120 mm N/A 7.087 in180 mm N/A 1.102 in28 mm N/A 20648 lbf91848 N N/A 23600 lbf105000 N N/A 25 º N/A CAD Icon (for items table)
3MMC9124WICRDUX N/A 120 mm N/A 7.087 in180 mm N/A 1.102 in28 mm N/A 20648 lbf91848 N N/A 23600 lbf105000 N N/A 25 º N/A CAD Icon (for items table)
3MM9124WITUMFS381A N/A 120 mm N/A 7.087 in180 mm N/A 1.102 in28 mm N/A 23200 lbf103200 N N/A 23600 lbf105000 N N/A 25 º N/A CAD Icon (for items table)
3MM9124WICRTUX N/A 120 mm N/A 7.087 in180 mm N/A 1.102 in28 mm N/A 23200 lbf103200 N N/A 23600 lbf105000 N N/A 25 º N/A CAD Icon (for items table)
3MM9124WICRSUX N/A 120 mm N/A 7.087 in180 mm N/A 1.102 in28 mm N/A 23200 lbf103200 N N/A 23600 lbf105000 N N/A 25 º N/A CAD Icon (for items table)
3MM9124WICRQUX N/A 120 mm N/A 7.087 in180 mm N/A 1.102 in28 mm N/A 23200 lbf103200 N N/A 23600 lbf105000 N N/A 25 º N/A CAD Icon (for items table)
3MM9124WICRDUX N/A 120 mm N/A 7.087 in180 mm N/A 1.102 in28 mm N/A 23200 lbf103200 N N/A 23600 lbf105000 N N/A 25 º N/A CAD Icon (for items table)
3MM9124WI TUM N/A 120 mm N/A 7.087 in180 mm N/A 1.102 in28 mm N/A 23200 lbf103200 N N/A 23600 lbf105000 N N/A 25 º N/A CAD Icon (for items table)
3MM9124WI TH N/A 120 mm N/A 7.087 in180 mm N/A 1.102 in28 mm N/A 23200 lbf103200 N N/A 23600 lbf105000 N N/A 25 º N/A CAD Icon (for items table)
3MM9124WI SUM N/A 120 mm N/A 7.087 in180 mm N/A 1.102 in28 mm N/A 23200 lbf103200 N N/A 23600 lbf105000 N N/A 25 º N/A CAD Icon (for items table)
3MM9124WI SUL N/A 120 mm N/A 7.087 in180 mm N/A 1.102 in28 mm N/A 23200 lbf103200 N N/A 23600 lbf105000 N N/A 25 º N/A CAD Icon (for items table)
12051 - 12100 of 13198 | Results Per Page | View | Unit of Measure
« 241 242 243 244 245 »