Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
12301 - 12350 of 13198 | Results Per Page | View | Unit of Measure
« 246 247 248 249 250 »  
Clear Filter

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

Width (B) (in)

Width (B) (mm)

Dynamic Radial Load Rating - 1M Revs (C1) (lbf)

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Limiting Speed - Oil (rpm)

Limiting Speed - Grease (rpm)

Part Number

Bore (d)

O.D. (D)

Width (B)

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Contact Angle

CAD

3MMC9126WICRQUX N/A 130 mm N/A 7.874 in200 mm N/A 1.299 in33 mm N/A 25988 lbf115611 N N/A 30500 lbf135700 N N/A 25 º N/A CAD Icon (for items table)
3MMC9126WICRDUX N/A 130 mm N/A 7.874 in200 mm N/A 1.299 in33 mm N/A 25988 lbf115611 N N/A 30500 lbf135700 N N/A 25 º N/A CAD Icon (for items table)
3MM9126WITULFS637 N/A 130 mm N/A 7.874 in200 mm N/A 1.299 in33 mm N/A 29200 lbf129900 N N/A 30500 lbf135700 N N/A 25 º N/A CAD Icon (for items table)
3MM9126WICRTUX N/A 130 mm N/A 7.874 in200 mm N/A 1.299 in33 mm N/A 29200 lbf129900 N N/A 30500 lbf135700 N N/A 25 º N/A CAD Icon (for items table)
3MM9126WICRSUX N/A 130 mm N/A 7.874 in200 mm N/A 1.299 in33 mm N/A 29200 lbf129900 N N/A 30500 lbf135700 N N/A 25 º N/A CAD Icon (for items table)
3MM9126WICRQUX N/A 130 mm N/A 7.874 in200 mm N/A 1.299 in33 mm N/A 29200 lbf129900 N N/A 30500 lbf135700 N N/A 25 º N/A CAD Icon (for items table)
3MM9126WICRDUX N/A 130 mm N/A 7.874 in200 mm N/A 1.299 in33 mm N/A 29200 lbf129900 N N/A 30500 lbf135700 N N/A 25 º N/A CAD Icon (for items table)
3MM9126WI TUM N/A 130 mm N/A 7.874 in200 mm N/A 1.299 in33 mm N/A 29200 lbf129900 N N/A 30500 lbf135700 N N/A 25 º N/A CAD Icon (for items table)
3MM9126WI TUL N/A 130 mm N/A 7.874 in200 mm N/A 1.299 in33 mm N/A 29200 lbf129900 N N/A 30500 lbf135700 N N/A 25 º N/A CAD Icon (for items table)
3MM9126WI TM N/A 130 mm N/A 7.874 in200 mm N/A 1.299 in33 mm N/A 29200 lbf129900 N N/A 30500 lbf135700 N N/A 25 º N/A CAD Icon (for items table)
3MM9126WI SUM N/A 130 mm N/A 7.874 in200 mm N/A 1.299 in33 mm N/A 29200 lbf129900 N N/A 30500 lbf135700 N N/A 25 º N/A CAD Icon (for items table)
3MM9126WI SUL N/A 130 mm N/A 7.874 in200 mm N/A 1.299 in33 mm N/A 29200 lbf129900 N N/A 30500 lbf135700 N N/A 25 º N/A CAD Icon (for items table)
3MM9126WI QUH N/A 130 mm N/A 7.874 in200 mm N/A 1.299 in33 mm N/A 29200 lbf129900 N N/A 30500 lbf135700 N N/A 25 º N/A CAD Icon (for items table)
3MM9126WI DUL N/A 130 mm N/A 7.874 in200 mm N/A 1.299 in33 mm N/A 29200 lbf129900 N N/A 30500 lbf135700 N N/A 25 º N/A CAD Icon (for items table)
3MM9126WI DUH N/A 130 mm N/A 7.874 in200 mm N/A 1.299 in33 mm N/A 29200 lbf129900 N N/A 30500 lbf135700 N N/A 25 º N/A CAD Icon (for items table)
2MMC9126WICRTUX N/A 130 mm N/A 7.874 in200 mm N/A 1.299 in33 mm N/A 27400 lbf121930 N N/A 32200 lbf143200 N N/A 15 º N/A CAD Icon (for items table)
2MMC9126WICRSUX N/A 130 mm N/A 7.874 in200 mm N/A 1.299 in33 mm N/A 27400 lbf121930 N N/A 32200 lbf143200 N N/A 15 º N/A CAD Icon (for items table)
2MMC9126WICRQUX N/A 130 mm N/A 7.874 in200 mm N/A 1.299 in33 mm N/A 27400 lbf121930 N N/A 32200 lbf143200 N N/A 15 º N/A CAD Icon (for items table)
2MMC9126WICRDUX N/A 130 mm N/A 7.874 in200 mm N/A 1.299 in33 mm N/A 27400 lbf121930 N N/A 32200 lbf143200 N N/A 15 º N/A CAD Icon (for items table)
2MMC9126WI DUL N/A 130 mm N/A 7.874 in200 mm N/A 1.299 in33 mm N/A 27400 lbf121930 N N/A 32200 lbf143200 N N/A 15 º N/A CAD Icon (for items table)
2MM9126WIDULFS637 N/A 130 mm N/A 7.874 in200 mm N/A 1.299 in33 mm N/A 30800 lbf137000 N N/A 32200 lbf143200 N N/A 15 º N/A CAD Icon (for items table)
2MM9126WICRTUX N/A 130 mm N/A 7.874 in200 mm N/A 1.299 in33 mm N/A 30800 lbf137000 N N/A 32200 lbf143200 N N/A 15 º N/A CAD Icon (for items table)
2MM9126WICRSUX N/A 130 mm N/A 7.874 in200 mm N/A 1.299 in33 mm N/A 30800 lbf137000 N N/A 32200 lbf143200 N N/A 15 º N/A CAD Icon (for items table)
2MM9126WICRQUX N/A 130 mm N/A 7.874 in200 mm N/A 1.299 in33 mm N/A 30800 lbf137000 N N/A 32200 lbf143200 N N/A 15 º N/A CAD Icon (for items table)
2MM9126WICRDUX N/A 130 mm N/A 7.874 in200 mm N/A 1.299 in33 mm N/A 30800 lbf137000 N N/A 32200 lbf143200 N N/A 15 º N/A CAD Icon (for items table)
2MM9126WI SUM N/A 130 mm N/A 7.874 in200 mm N/A 1.299 in33 mm N/A 30800 lbf137000 N N/A 32200 lbf143200 N N/A 15 º N/A CAD Icon (for items table)
2MM9126WI SUL N/A 130 mm N/A 7.874 in200 mm N/A 1.299 in33 mm N/A 30800 lbf137000 N N/A 32200 lbf143200 N N/A 15 º N/A CAD Icon (for items table)
2MM9126WI QUM N/A 130 mm N/A 7.874 in200 mm N/A 1.299 in33 mm N/A 30800 lbf137000 N N/A 32200 lbf143200 N N/A 15 º N/A CAD Icon (for items table)
2MM9126WICRDULFS637 N/A 130 mm N/A 7.874 in200 mm N/A 1.2992 in33 mm N/A 30800 lbf137000 N N/A 32200 lbf143200 N N/A 15 º N/A CAD Icon (for items table)
2MMV9126WICRDUL N/A 130 mm N/A 7.874 in200 mm N/A 1.2992 in33 mm N/A 27400 lbf121930 N N/A 32200 lbf143200 N N/A 15 º N/A CAD Icon (for items table)
3MM9126WICRTULFS637 N/A 130 mm N/A 7.874 in200 mm N/A 1.2992 in33 mm N/A 29200 lbf129900 N N/A 30500 lbf135700 N N/A 25 º N/A CAD Icon (for items table)
2MM226WICRSUH N/A 130 mm N/A 9.055 in230 mm N/A 1.575 in40 mm N/A 50000 lbf222400 N N/A 53500 lbf238200 N N/A 15 º N/A CAD Icon (for items table)
2MMC226WICRSUH N/A 130 mm N/A 9.055 in230 mm N/A 1.575 in40 mm N/A 44400 lbf197400 N N/A 53500 lbf238200 N N/A 15 º N/A CAD Icon (for items table)
3MMC226WICRSUH N/A 130 mm N/A 9.055 in230 mm N/A 1.575 in40 mm N/A 42500 lbf188800 N N/A 51000 lbf226800 N N/A 25 º N/A CAD Icon (for items table)
3MM226WICRSUH N/A 130 mm N/A 9.055 in230 mm N/A 1.575 in40 mm N/A 47500 lbf211300 N N/A 51000 lbf226800 N N/A 25 º N/A CAD Icon (for items table)
2MM226WICRDUH N/A 130 mm N/A 9.055 in230 mm N/A 1.575 in40 mm N/A 50000 lbf222400 N N/A 53500 lbf238200 N N/A 15 º N/A CAD Icon (for items table)
2MMC226WICRDUH N/A 130 mm N/A 9.055 in230 mm N/A 1.575 in40 mm N/A 44400 lbf197400 N N/A 53500 lbf238200 N N/A 15 º N/A CAD Icon (for items table)
3MMC226WICRDUH N/A 130 mm N/A 9.055 in230 mm N/A 1.575 in40 mm N/A 42500 lbf188800 N N/A 51000 lbf226800 N N/A 25 º N/A CAD Icon (for items table)
3MM226WICRDUH N/A 130 mm N/A 9.055 in230 mm N/A 1.575 in40 mm N/A 47500 lbf211300 N N/A 51000 lbf226800 N N/A 25 º N/A CAD Icon (for items table)
2MM226WICRTUH N/A 130 mm N/A 9.055 in230 mm N/A 1.575 in40 mm N/A 50000 lbf222400 N N/A 53500 lbf238200 N N/A 15 º N/A CAD Icon (for items table)
2MMC226WICRTUH N/A 130 mm N/A 9.055 in230 mm N/A 1.575 in40 mm N/A 44400 lbf197400 N N/A 53500 lbf238200 N N/A 15 º N/A CAD Icon (for items table)
3MMC226WICRTUH N/A 130 mm N/A 9.055 in230 mm N/A 1.575 in40 mm N/A 42500 lbf188800 N N/A 51000 lbf226800 N N/A 25 º N/A CAD Icon (for items table)
3MM226WICRTUH N/A 130 mm N/A 9.055 in230 mm N/A 1.575 in40 mm N/A 47500 lbf211300 N N/A 51000 lbf226800 N N/A 25 º N/A CAD Icon (for items table)
2MM226WICRQUH N/A 130 mm N/A 9.055 in230 mm N/A 1.575 in40 mm N/A 50000 lbf222400 N N/A 53500 lbf238200 N N/A 15 º N/A CAD Icon (for items table)
2MMC226WICRQUH N/A 130 mm N/A 9.055 in230 mm N/A 1.575 in40 mm N/A 44400 lbf197400 N N/A 53500 lbf238200 N N/A 15 º N/A CAD Icon (for items table)
3MMC226WICRQUH N/A 130 mm N/A 9.055 in230 mm N/A 1.575 in40 mm N/A 42500 lbf188800 N N/A 51000 lbf226800 N N/A 25 º N/A CAD Icon (for items table)
3MM226WICRQUH N/A 130 mm N/A 9.055 in230 mm N/A 1.575 in40 mm N/A 47500 lbf211300 N N/A 51000 lbf226800 N N/A 25 º N/A CAD Icon (for items table)
2MM226WICRSUM N/A 130 mm N/A 9.055 in230 mm N/A 1.575 in40 mm N/A 50000 lbf222400 N N/A 53500 lbf238200 N N/A 15 º N/A CAD Icon (for items table)
2MMC226WICRSUM N/A 130 mm N/A 9.055 in230 mm N/A 1.575 in40 mm N/A 44400 lbf197400 N N/A 53500 lbf238200 N N/A 15 º N/A CAD Icon (for items table)
3MMC226WICRSUM N/A 130 mm N/A 9.055 in230 mm N/A 1.575 in40 mm N/A 42500 lbf188800 N N/A 51000 lbf226800 N N/A 25 º N/A CAD Icon (for items table)
12301 - 12350 of 13198 | Results Per Page | View | Unit of Measure
« 246 247 248 249 250 »