Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
12401 - 12450 of 13198 | Results Per Page | View | Unit of Measure
« 246 247 248 249 250 »  
Clear Filter

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

Width (B) (in)

Width (B) (mm)

Dynamic Radial Load Rating - 1M Revs (C1) (lbf)

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Limiting Speed - Oil (rpm)

Limiting Speed - Grease (rpm)

Part Number

Bore (d)

O.D. (D)

Width (B)

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Contact Angle

CAD

2MM9328WICRDUH N/A 140 mm N/A 7.480 in190 mm N/A 0.945 in24 mm N/A 20600 lbf91600 N N/A 18200 lbf80700 N N/A 15 º N/A CAD Icon (for items table)
2MMC9328WICRDUH N/A 140 mm N/A 7.480 in190 mm N/A 0.945 in24 mm N/A 18300 lbf81500 N N/A 18200 lbf80700 N N/A 15 º N/A CAD Icon (for items table)
3MM9328WICRDUH N/A 140 mm N/A 7.480 in190 mm N/A 0.945 in24 mm N/A 19200 lbf85400 N N/A 17100 lbf76000 N N/A 25 º N/A CAD Icon (for items table)
3MMC9328WICRDUH N/A 140 mm N/A 7.480 in190 mm N/A 0.945 in24 mm N/A 17100 lbf76000 N N/A 17100 lbf76000 N N/A 25 º N/A CAD Icon (for items table)
2MM9328WICRTUH N/A 140 mm N/A 7.480 in190 mm N/A 0.945 in24 mm N/A 20600 lbf91600 N N/A 18200 lbf80700 N N/A 15 º N/A CAD Icon (for items table)
2MMC9328WICRTUH N/A 140 mm N/A 7.480 in190 mm N/A 0.945 in24 mm N/A 18300 lbf81500 N N/A 18200 lbf80700 N N/A 15 º N/A CAD Icon (for items table)
3MM9328WICRTUH N/A 140 mm N/A 7.480 in190 mm N/A 0.945 in24 mm N/A 19200 lbf85400 N N/A 17100 lbf76000 N N/A 25 º N/A CAD Icon (for items table)
3MMC9328WICRTUH N/A 140 mm N/A 7.480 in190 mm N/A 0.945 in24 mm N/A 17100 lbf76000 N N/A 17100 lbf76000 N N/A 25 º N/A CAD Icon (for items table)
2MM9328WICRQUH N/A 140 mm N/A 7.480 in190 mm N/A 0.945 in24 mm N/A 20600 lbf91600 N N/A 18200 lbf80700 N N/A 15 º N/A CAD Icon (for items table)
2MMC9328WICRQUH N/A 140 mm N/A 7.480 in190 mm N/A 0.945 in24 mm N/A 18300 lbf81500 N N/A 18200 lbf80700 N N/A 15 º N/A CAD Icon (for items table)
3MM9328WICRQUH N/A 140 mm N/A 7.480 in190 mm N/A 0.945 in24 mm N/A 19200 lbf85400 N N/A 17100 lbf76000 N N/A 25 º N/A CAD Icon (for items table)
3MMC9328WICRQUH N/A 140 mm N/A 7.480 in190 mm N/A 0.945 in24 mm N/A 17100 lbf76000 N N/A 17100 lbf76000 N N/A 25 º N/A CAD Icon (for items table)
2MM9328WICRSUM N/A 140 mm N/A 7.480 in190 mm N/A 0.945 in24 mm N/A 20600 lbf91600 N N/A 18200 lbf80700 N N/A 15 º N/A CAD Icon (for items table)
2MMC9328WICRSUM N/A 140 mm N/A 7.480 in190 mm N/A 0.945 in24 mm N/A 18300 lbf81500 N N/A 18200 lbf80700 N N/A 15 º N/A CAD Icon (for items table)
3MM9328WICRSUM N/A 140 mm N/A 7.480 in190 mm N/A 0.945 in24 mm N/A 19200 lbf85400 N N/A 17100 lbf76000 N N/A 25 º N/A CAD Icon (for items table)
3MMC9328WICRSUM N/A 140 mm N/A 7.480 in190 mm N/A 0.945 in24 mm N/A 17100 lbf76000 N N/A 17100 lbf76000 N N/A 25 º N/A CAD Icon (for items table)
2MM9328WICRDUM N/A 140 mm N/A 7.480 in190 mm N/A 0.945 in24 mm N/A 20600 lbf91600 N N/A 18200 lbf80700 N N/A 15 º N/A CAD Icon (for items table)
2MMC9328WICRDUM N/A 140 mm N/A 7.480 in190 mm N/A 0.945 in24 mm N/A 18300 lbf81500 N N/A 18200 lbf80700 N N/A 15 º N/A CAD Icon (for items table)
3MM9328WICRDUM N/A 140 mm N/A 7.480 in190 mm N/A 0.945 in24 mm N/A 19200 lbf85400 N N/A 17100 lbf76000 N N/A 25 º N/A CAD Icon (for items table)
3MMC9328WICRDUM N/A 140 mm N/A 7.480 in190 mm N/A 0.945 in24 mm N/A 17100 lbf76000 N N/A 17100 lbf76000 N N/A 25 º N/A CAD Icon (for items table)
2MM9328WICRTUM N/A 140 mm N/A 7.480 in190 mm N/A 0.945 in24 mm N/A 20600 lbf91600 N N/A 18200 lbf80700 N N/A 15 º N/A CAD Icon (for items table)
2MMC9328WICRTUM N/A 140 mm N/A 7.480 in190 mm N/A 0.945 in24 mm N/A 18300 lbf81500 N N/A 18200 lbf80700 N N/A 15 º N/A CAD Icon (for items table)
3MM9328WICRTUM N/A 140 mm N/A 7.480 in190 mm N/A 0.945 in24 mm N/A 19200 lbf85400 N N/A 17100 lbf76000 N N/A 25 º N/A CAD Icon (for items table)
3MMC9328WICRTUM N/A 140 mm N/A 7.480 in190 mm N/A 0.945 in24 mm N/A 17100 lbf76000 N N/A 17100 lbf76000 N N/A 25 º N/A CAD Icon (for items table)
2MM9328WICRQUM N/A 140 mm N/A 7.480 in190 mm N/A 0.945 in24 mm N/A 20600 lbf91600 N N/A 18200 lbf80700 N N/A 15 º N/A CAD Icon (for items table)
2MMC9328WICRQUM N/A 140 mm N/A 7.480 in190 mm N/A 0.945 in24 mm N/A 18300 lbf81500 N N/A 18200 lbf80700 N N/A 15 º N/A CAD Icon (for items table)
3MM9328WICRQUM N/A 140 mm N/A 7.480 in190 mm N/A 0.945 in24 mm N/A 19200 lbf85400 N N/A 17100 lbf76000 N N/A 25 º N/A CAD Icon (for items table)
3MMC9328WICRQUM N/A 140 mm N/A 7.480 in190 mm N/A 0.945 in24 mm N/A 17100 lbf76000 N N/A 17100 lbf76000 N N/A 25 º N/A CAD Icon (for items table)
2MM9328WICRSUL N/A 140 mm N/A 7.480 in190 mm N/A 0.945 in24 mm N/A 20600 lbf91600 N N/A 18200 lbf80700 N N/A 15 º N/A CAD Icon (for items table)
2MMC9328WICRSUL N/A 140 mm N/A 7.480 in190 mm N/A 0.945 in24 mm N/A 18300 lbf81500 N N/A 18200 lbf80700 N N/A 15 º N/A CAD Icon (for items table)
3MM9328WICRSUL N/A 140 mm N/A 7.480 in190 mm N/A 0.945 in24 mm N/A 19200 lbf85400 N N/A 17100 lbf76000 N N/A 25 º N/A CAD Icon (for items table)
3MMC9328WICRSUL N/A 140 mm N/A 7.480 in190 mm N/A 0.945 in24 mm N/A 17100 lbf76000 N N/A 17100 lbf76000 N N/A 25 º N/A CAD Icon (for items table)
2MM9328WICRDUL N/A 140 mm N/A 7.480 in190 mm N/A 0.945 in24 mm N/A 20600 lbf91600 N N/A 18200 lbf80700 N N/A 15 º N/A CAD Icon (for items table)
2MMC9328WICRDUL N/A 140 mm N/A 7.480 in190 mm N/A 0.945 in24 mm N/A 18300 lbf81500 N N/A 18200 lbf80700 N N/A 15 º N/A CAD Icon (for items table)
3MM9328WICRDUL N/A 140 mm N/A 7.480 in190 mm N/A 0.945 in24 mm N/A 19200 lbf85400 N N/A 17100 lbf76000 N N/A 25 º N/A CAD Icon (for items table)
3MMC9328WICRDUL N/A 140 mm N/A 7.480 in190 mm N/A 0.945 in24 mm N/A 17100 lbf76000 N N/A 17100 lbf76000 N N/A 25 º N/A CAD Icon (for items table)
2MM9328WICRTUL N/A 140 mm N/A 7.480 in190 mm N/A 0.945 in24 mm N/A 20600 lbf91600 N N/A 18200 lbf80700 N N/A 15 º N/A CAD Icon (for items table)
2MMC9328WICRTUL N/A 140 mm N/A 7.480 in190 mm N/A 0.945 in24 mm N/A 18300 lbf81500 N N/A 18200 lbf80700 N N/A 15 º N/A CAD Icon (for items table)
3MM9328WICRTUL N/A 140 mm N/A 7.480 in190 mm N/A 0.945 in24 mm N/A 19200 lbf85400 N N/A 17100 lbf76000 N N/A 25 º N/A CAD Icon (for items table)
3MMC9328WICRTUL N/A 140 mm N/A 7.480 in190 mm N/A 0.945 in24 mm N/A 17100 lbf76000 N N/A 17100 lbf76000 N N/A 25 º N/A CAD Icon (for items table)
2MM9328WICRQUL N/A 140 mm N/A 7.480 in190 mm N/A 0.945 in24 mm N/A 20600 lbf91600 N N/A 18200 lbf80700 N N/A 15 º N/A CAD Icon (for items table)
2MMC9328WICRQUL N/A 140 mm N/A 7.480 in190 mm N/A 0.945 in24 mm N/A 18300 lbf81500 N N/A 18200 lbf80700 N N/A 15 º N/A CAD Icon (for items table)
3MM9328WICRQUL N/A 140 mm N/A 7.480 in190 mm N/A 0.945 in24 mm N/A 19200 lbf85400 N N/A 17100 lbf76000 N N/A 25 º N/A CAD Icon (for items table)
3MMC9328WICRQUL N/A 140 mm N/A 7.480 in190 mm N/A 0.945 in24 mm N/A 17100 lbf76000 N N/A 17100 lbf76000 N N/A 25 º N/A CAD Icon (for items table)
3MMC9328WICRTUX N/A 140 mm N/A 7.480 in190 mm N/A 0.945 in24 mm N/A 17100 lbf76000 N N/A 17100 lbf76000 N N/A 25 º N/A CAD Icon (for items table)
3MMC9328WICRSUX N/A 140 mm N/A 7.480 in190 mm N/A 0.945 in24 mm N/A 17100 lbf76000 N N/A 17100 lbf76000 N N/A 25 º N/A CAD Icon (for items table)
3MMC9328WICRQUX N/A 140 mm N/A 7.480 in190 mm N/A 0.945 in24 mm N/A 17100 lbf76000 N N/A 17100 lbf76000 N N/A 25 º N/A CAD Icon (for items table)
3MMC9328WICRDUX N/A 140 mm N/A 7.480 in190 mm N/A 0.945 in24 mm N/A 17100 lbf76000 N N/A 17100 lbf76000 N N/A 25 º N/A CAD Icon (for items table)
3MM9328WICRTUX N/A 140 mm N/A 7.480 in190 mm N/A 0.945 in24 mm N/A 19200 lbf85400 N N/A 17100 lbf76000 N N/A 25 º N/A CAD Icon (for items table)
3MM9328WICRSUX N/A 140 mm N/A 7.480 in190 mm N/A 0.945 in24 mm N/A 19200 lbf85400 N N/A 17100 lbf76000 N N/A 25 º N/A CAD Icon (for items table)
12401 - 12450 of 13198 | Results Per Page | View | Unit of Measure
« 246 247 248 249 250 »