Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
12551 - 12600 of 13198 | Results Per Page | View | Unit of Measure
« 251 252 253 254 255 »  
Clear Filter

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

Width (B) (in)

Width (B) (mm)

Dynamic Radial Load Rating - 1M Revs (C1) (lbf)

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Limiting Speed - Oil (rpm)

Limiting Speed - Grease (rpm)

Part Number

Bore (d)

O.D. (D)

Width (B)

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Contact Angle

CAD

3MMC9330WICRTUH N/A 150 mm N/A 8.268 in210 mm N/A 1.102 in28 mm N/A 24500 lbf109200 N N/A 25300 lbf112400 N N/A 25 º N/A CAD Icon (for items table)
2MM9330WICRQUH N/A 150 mm N/A 8.268 in210 mm N/A 1.102 in28 mm N/A 29400 lbf130800 N N/A 26805 lbf119200 N N/A 15 º N/A CAD Icon (for items table)
2MMC9330WICRQUH N/A 150 mm N/A 8.268 in210 mm N/A 1.102 in28 mm N/A 26200 lbf116400 N N/A 26805 lbf119200 N N/A 15 º N/A CAD Icon (for items table)
3MM9330WICRQUH N/A 150 mm N/A 8.268 in210 mm N/A 1.102 in28 mm N/A 27600 lbf122700 N N/A 25300 lbf112400 N N/A 25 º N/A CAD Icon (for items table)
3MMC9330WICRQUH N/A 150 mm N/A 8.268 in210 mm N/A 1.102 in28 mm N/A 24500 lbf109200 N N/A 25300 lbf112400 N N/A 25 º N/A CAD Icon (for items table)
2MM9330WICRSUM N/A 150 mm N/A 8.268 in210 mm N/A 1.102 in28 mm N/A 29400 lbf130800 N N/A 26805 lbf119200 N N/A 15 º N/A CAD Icon (for items table)
2MMC9330WICRSUM N/A 150 mm N/A 8.268 in210 mm N/A 1.102 in28 mm N/A 26200 lbf116400 N N/A 26805 lbf119200 N N/A 15 º N/A CAD Icon (for items table)
3MM9330WICRSUM N/A 150 mm N/A 8.268 in210 mm N/A 1.102 in28 mm N/A 27600 lbf122700 N N/A 25300 lbf112400 N N/A 25 º N/A CAD Icon (for items table)
3MMC9330WICRSUM N/A 150 mm N/A 8.268 in210 mm N/A 1.102 in28 mm N/A 24500 lbf109200 N N/A 25300 lbf112400 N N/A 25 º N/A CAD Icon (for items table)
2MM9330WICRDUM N/A 150 mm N/A 8.268 in210 mm N/A 1.102 in28 mm N/A 29400 lbf130800 N N/A 26805 lbf119200 N N/A 15 º N/A CAD Icon (for items table)
2MMC9330WICRDUM N/A 150 mm N/A 8.268 in210 mm N/A 1.102 in28 mm N/A 26200 lbf116400 N N/A 26805 lbf119200 N N/A 15 º N/A CAD Icon (for items table)
3MM9330WICRDUM N/A 150 mm N/A 8.268 in210 mm N/A 1.102 in28 mm N/A 27600 lbf122700 N N/A 25300 lbf112400 N N/A 25 º N/A CAD Icon (for items table)
3MMC9330WICRDUM N/A 150 mm N/A 8.268 in210 mm N/A 1.102 in28 mm N/A 24500 lbf109200 N N/A 25300 lbf112400 N N/A 25 º N/A CAD Icon (for items table)
2MM9330WICRTUM N/A 150 mm N/A 8.268 in210 mm N/A 1.102 in28 mm N/A 29400 lbf130800 N N/A 26805 lbf119200 N N/A 15 º N/A CAD Icon (for items table)
2MMC9330WICRTUM N/A 150 mm N/A 8.268 in210 mm N/A 1.102 in28 mm N/A 26200 lbf116400 N N/A 26805 lbf119200 N N/A 15 º N/A CAD Icon (for items table)
3MM9330WICRTUM N/A 150 mm N/A 8.268 in210 mm N/A 1.102 in28 mm N/A 27600 lbf122700 N N/A 25300 lbf112400 N N/A 25 º N/A CAD Icon (for items table)
3MMC9330WICRTUM N/A 150 mm N/A 8.268 in210 mm N/A 1.102 in28 mm N/A 24500 lbf109200 N N/A 25300 lbf112400 N N/A 25 º N/A CAD Icon (for items table)
2MM9330WICRQUM N/A 150 mm N/A 8.268 in210 mm N/A 1.102 in28 mm N/A 29400 lbf130800 N N/A 26805 lbf119200 N N/A 15 º N/A CAD Icon (for items table)
2MMC9330WICRQUM N/A 150 mm N/A 8.268 in210 mm N/A 1.102 in28 mm N/A 26200 lbf116400 N N/A 26805 lbf119200 N N/A 15 º N/A CAD Icon (for items table)
3MM9330WICRQUM N/A 150 mm N/A 8.268 in210 mm N/A 1.102 in28 mm N/A 27600 lbf122700 N N/A 25300 lbf112400 N N/A 25 º N/A CAD Icon (for items table)
3MMC9330WICRQUM N/A 150 mm N/A 8.268 in210 mm N/A 1.102 in28 mm N/A 24500 lbf109200 N N/A 25300 lbf112400 N N/A 25 º N/A CAD Icon (for items table)
2MM9330WICRSUL N/A 150 mm N/A 8.268 in210 mm N/A 1.102 in28 mm N/A 29400 lbf130800 N N/A 26805 lbf119200 N N/A 15 º N/A CAD Icon (for items table)
2MMC9330WICRSUL N/A 150 mm N/A 8.268 in210 mm N/A 1.102 in28 mm N/A 26200 lbf116400 N N/A 26805 lbf119200 N N/A 15 º N/A CAD Icon (for items table)
3MM9330WICRSUL N/A 150 mm N/A 8.268 in210 mm N/A 1.102 in28 mm N/A 27600 lbf122700 N N/A 25300 lbf112400 N N/A 25 º N/A CAD Icon (for items table)
3MMC9330WICRSUL N/A 150 mm N/A 8.268 in210 mm N/A 1.102 in28 mm N/A 24500 lbf109200 N N/A 25300 lbf112400 N N/A 25 º N/A CAD Icon (for items table)
2MM9330WICRDUL N/A 150 mm N/A 8.268 in210 mm N/A 1.102 in28 mm N/A 29400 lbf130800 N N/A 26805 lbf119200 N N/A 15 º N/A CAD Icon (for items table)
2MMC9330WICRDUL N/A 150 mm N/A 8.268 in210 mm N/A 1.102 in28 mm N/A 26200 lbf116400 N N/A 26805 lbf119200 N N/A 15 º N/A CAD Icon (for items table)
3MM9330WICRDUL N/A 150 mm N/A 8.268 in210 mm N/A 1.102 in28 mm N/A 27600 lbf122700 N N/A 25300 lbf112400 N N/A 25 º N/A CAD Icon (for items table)
3MMC9330WICRDUL N/A 150 mm N/A 8.268 in210 mm N/A 1.102 in28 mm N/A 24500 lbf109200 N N/A 25300 lbf112400 N N/A 25 º N/A CAD Icon (for items table)
2MM9330WICRTUL N/A 150 mm N/A 8.268 in210 mm N/A 1.102 in28 mm N/A 29400 lbf130800 N N/A 26805 lbf119200 N N/A 15 º N/A CAD Icon (for items table)
2MMC9330WICRTUL N/A 150 mm N/A 8.268 in210 mm N/A 1.102 in28 mm N/A 26200 lbf116400 N N/A 26805 lbf119200 N N/A 15 º N/A CAD Icon (for items table)
3MM9330WICRTUL N/A 150 mm N/A 8.268 in210 mm N/A 1.102 in28 mm N/A 27600 lbf122700 N N/A 25300 lbf112400 N N/A 25 º N/A CAD Icon (for items table)
3MMC9330WICRTUL N/A 150 mm N/A 8.268 in210 mm N/A 1.102 in28 mm N/A 24500 lbf109200 N N/A 25300 lbf112400 N N/A 25 º N/A CAD Icon (for items table)
2MM9330WICRQUL N/A 150 mm N/A 8.268 in210 mm N/A 1.102 in28 mm N/A 29400 lbf130800 N N/A 26805 lbf119200 N N/A 15 º N/A CAD Icon (for items table)
2MMC9330WICRQUL N/A 150 mm N/A 8.268 in210 mm N/A 1.102 in28 mm N/A 26200 lbf116400 N N/A 26805 lbf119200 N N/A 15 º N/A CAD Icon (for items table)
3MM9330WICRQUL N/A 150 mm N/A 8.268 in210 mm N/A 1.102 in28 mm N/A 27600 lbf122700 N N/A 25300 lbf112400 N N/A 25 º N/A CAD Icon (for items table)
3MMC9330WICRQUL N/A 150 mm N/A 8.268 in210 mm N/A 1.102 in28 mm N/A 24500 lbf109200 N N/A 25300 lbf112400 N N/A 25 º N/A CAD Icon (for items table)
3MMC9330WICRTUX N/A 150 mm N/A 8.268 in210 mm N/A 1.102 in28 mm N/A 24500 lbf109200 N N/A 25300 lbf112400 N N/A 25 º N/A CAD Icon (for items table)
3MMC9330WICRSUX N/A 150 mm N/A 8.268 in210 mm N/A 1.102 in28 mm N/A 24500 lbf109200 N N/A 25300 lbf112400 N N/A 25 º N/A CAD Icon (for items table)
3MMC9330WICRQUX N/A 150 mm N/A 8.268 in210 mm N/A 1.102 in28 mm N/A 24500 lbf109200 N N/A 25300 lbf112400 N N/A 25 º N/A CAD Icon (for items table)
3MMC9330WICRDUX N/A 150 mm N/A 8.268 in210 mm N/A 1.102 in28 mm N/A 24500 lbf109200 N N/A 25300 lbf112400 N N/A 25 º N/A CAD Icon (for items table)
3MM9330WICRTUX N/A 150 mm N/A 8.268 in210 mm N/A 1.102 in28 mm N/A 27600 lbf122700 N N/A 25300 lbf112400 N N/A 25 º N/A CAD Icon (for items table)
3MM9330WICRSUX N/A 150 mm N/A 8.268 in210 mm N/A 1.102 in28 mm N/A 27600 lbf122700 N N/A 25300 lbf112400 N N/A 25 º N/A CAD Icon (for items table)
3MM9330WICRQUX N/A 150 mm N/A 8.268 in210 mm N/A 1.102 in28 mm N/A 27600 lbf122700 N N/A 25300 lbf112400 N N/A 25 º N/A CAD Icon (for items table)
3MM9330WICRDUX N/A 150 mm N/A 8.268 in210 mm N/A 1.102 in28 mm N/A 27600 lbf122700 N N/A 25300 lbf112400 N N/A 25 º N/A CAD Icon (for items table)
3MM9330WICRDULFS934 N/A 150 mm N/A 8.268 in210 mm N/A 1.102 in28 mm N/A 27600 lbf122700 N N/A 25300 lbf112400 N N/A 25 º N/A CAD Icon (for items table)
3MM9330WI DUM N/A 150 mm N/A 8.268 in210 mm N/A 1.102 in28 mm N/A 27600 lbf122700 N N/A 25300 lbf112400 N N/A 25 º N/A CAD Icon (for items table)
3MM9330WI DUL N/A 150 mm N/A 8.268 in210 mm N/A 1.102 in28 mm N/A 27600 lbf122700 N N/A 25300 lbf112400 N N/A 25 º N/A CAD Icon (for items table)
2MMC9330WICRTUX N/A 150 mm N/A 8.268 in210 mm N/A 1.102 in28 mm N/A 26200 lbf116400 N N/A 26805 lbf119200 N N/A 15 º N/A CAD Icon (for items table)
2MMC9330WICRSUX N/A 150 mm N/A 8.268 in210 mm N/A 1.102 in28 mm N/A 26200 lbf116400 N N/A 26805 lbf119200 N N/A 15 º N/A CAD Icon (for items table)
12551 - 12600 of 13198 | Results Per Page | View | Unit of Measure
« 251 252 253 254 255 »