Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
12801 - 12850 of 13198 | Results Per Page | View | Unit of Measure
« 256 257 258 259 260 »  
Clear Filter

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

Width (B) (in)

Width (B) (mm)

Dynamic Radial Load Rating - 1M Revs (C1) (lbf)

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Limiting Speed - Oil (rpm)

Limiting Speed - Grease (rpm)

Part Number

Bore (d)

O.D. (D)

Width (B)

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Contact Angle

CAD

3MMC9332WICRDUX N/A 160 mm N/A 8.6614 in220 mm N/A 1.1024 in28 mm N/A 26800 lbf119300 N N/A 27300 lbf121600 N N/A 25 º N/A CAD Icon (for items table)
3MMC9332WICRQUX N/A 160 mm N/A 8.6614 in220 mm N/A 1.1024 in28 mm N/A 26800 lbf119300 N N/A 27300 lbf121600 N N/A 25 º N/A CAD Icon (for items table)
3MMC9332WICRSUX N/A 160 mm N/A 8.6614 in220 mm N/A 1.1024 in28 mm N/A 26800 lbf119300 N N/A 27300 lbf121600 N N/A 25 º N/A CAD Icon (for items table)
3MMC9332WICRTUX N/A 160 mm N/A 8.6614 in220 mm N/A 1.1024 in28 mm N/A 26800 lbf119300 N N/A 27300 lbf121600 N N/A 25 º N/A CAD Icon (for items table)
2MMC9132WICRDUX N/A 160 mm N/A 9.4488 in240 mm N/A 1.4961 in38 mm N/A 38540 lbf171414 N N/A 42600 lbf189500 N N/A 15 º N/A CAD Icon (for items table)
2MMC9132WICRQUX N/A 160 mm N/A 9.4488 in240 mm N/A 1.4961 in38 mm N/A 38540 lbf171414 N N/A 42600 lbf189500 N N/A 15 º N/A CAD Icon (for items table)
2MMC9132WICRSUX N/A 160 mm N/A 9.4488 in240 mm N/A 1.4961 in38 mm N/A 38540 lbf171414 N N/A 42600 lbf189500 N N/A 15 º N/A CAD Icon (for items table)
2MMC9132WICRTUX N/A 160 mm N/A 9.4488 in240 mm N/A 1.4961 in38 mm N/A 38540 lbf171414 N N/A 42600 lbf189500 N N/A 15 º N/A CAD Icon (for items table)
3MMC9132WICRDUX N/A 160 mm N/A 9.4488 in240 mm N/A 1.4961 in38 mm N/A 36580 lbf162690 N N/A 40300 lbf179300 N N/A 25 º N/A CAD Icon (for items table)
3MMC9132WICRQUX N/A 160 mm N/A 9.4488 in240 mm N/A 1.4961 in38 mm N/A 36580 lbf162690 N N/A 40300 lbf179300 N N/A 25 º N/A CAD Icon (for items table)
3MMC9132WICRSUX N/A 160 mm N/A 9.4488 in240 mm N/A 1.4961 in38 mm N/A 36580 lbf162690 N N/A 40300 lbf179300 N N/A 25 º N/A CAD Icon (for items table)
3MMC9132WICRTUX N/A 160 mm N/A 9.4488 in240 mm N/A 1.4961 in38 mm N/A 36580 lbf162690 N N/A 40300 lbf179300 N N/A 25 º N/A CAD Icon (for items table)
2MM9132WICRSUH N/A 160 mm N/A 9.449 in240 mm N/A 1.496 in38 mm N/A 43300 lbf192600 N N/A 42600 lbf189500 N N/A 15 º N/A CAD Icon (for items table)
2MMC9132WICRSUH N/A 160 mm N/A 9.449 in240 mm N/A 1.496 in38 mm N/A 38540 lbf171414 N N/A 42600 lbf189500 N N/A 15 º N/A CAD Icon (for items table)
3MM9132WICRSUH N/A 160 mm N/A 9.449 in240 mm N/A 1.496 in38 mm N/A 41100 lbf182800 N N/A 40300 lbf179300 N N/A 25 º N/A CAD Icon (for items table)
3MMC9132WICRSUH N/A 160 mm N/A 9.449 in240 mm N/A 1.496 in38 mm N/A 36580 lbf162690 N N/A 40300 lbf179300 N N/A 25 º N/A CAD Icon (for items table)
2MM9132WICRDUH N/A 160 mm N/A 9.449 in240 mm N/A 1.496 in38 mm N/A 43300 lbf192600 N N/A 42600 lbf189500 N N/A 15 º N/A CAD Icon (for items table)
2MMC9132WICRDUH N/A 160 mm N/A 9.449 in240 mm N/A 1.496 in38 mm N/A 38540 lbf171414 N N/A 42600 lbf189500 N N/A 15 º N/A CAD Icon (for items table)
3MM9132WICRDUH N/A 160 mm N/A 9.449 in240 mm N/A 1.496 in38 mm N/A 41100 lbf182800 N N/A 40300 lbf179300 N N/A 25 º N/A CAD Icon (for items table)
3MMC9132WICRDUH N/A 160 mm N/A 9.449 in240 mm N/A 1.496 in38 mm N/A 36580 lbf162690 N N/A 40300 lbf179300 N N/A 25 º N/A CAD Icon (for items table)
2MM9132WICRTUH N/A 160 mm N/A 9.449 in240 mm N/A 1.496 in38 mm N/A 43300 lbf192600 N N/A 42600 lbf189500 N N/A 15 º N/A CAD Icon (for items table)
2MMC9132WICRTUH N/A 160 mm N/A 9.449 in240 mm N/A 1.496 in38 mm N/A 38540 lbf171414 N N/A 42600 lbf189500 N N/A 15 º N/A CAD Icon (for items table)
3MM9132WICRTUH N/A 160 mm N/A 9.449 in240 mm N/A 1.496 in38 mm N/A 41100 lbf182800 N N/A 40300 lbf179300 N N/A 25 º N/A CAD Icon (for items table)
3MMC9132WICRTUH N/A 160 mm N/A 9.449 in240 mm N/A 1.496 in38 mm N/A 36580 lbf162690 N N/A 40300 lbf179300 N N/A 25 º N/A CAD Icon (for items table)
2MM9132WICRQUH N/A 160 mm N/A 9.449 in240 mm N/A 1.496 in38 mm N/A 43300 lbf192600 N N/A 42600 lbf189500 N N/A 15 º N/A CAD Icon (for items table)
2MMC9132WICRQUH N/A 160 mm N/A 9.449 in240 mm N/A 1.496 in38 mm N/A 38540 lbf171414 N N/A 42600 lbf189500 N N/A 15 º N/A CAD Icon (for items table)
3MM9132WICRQUH N/A 160 mm N/A 9.449 in240 mm N/A 1.496 in38 mm N/A 41100 lbf182800 N N/A 40300 lbf179300 N N/A 25 º N/A CAD Icon (for items table)
3MMC9132WICRQUH N/A 160 mm N/A 9.449 in240 mm N/A 1.496 in38 mm N/A 36580 lbf162690 N N/A 40300 lbf179300 N N/A 25 º N/A CAD Icon (for items table)
2MM9132WICRSUM N/A 160 mm N/A 9.449 in240 mm N/A 1.496 in38 mm N/A 43300 lbf192600 N N/A 42600 lbf189500 N N/A 15 º N/A CAD Icon (for items table)
2MMC9132WICRSUM N/A 160 mm N/A 9.449 in240 mm N/A 1.496 in38 mm N/A 38540 lbf171414 N N/A 42600 lbf189500 N N/A 15 º N/A CAD Icon (for items table)
3MM9132WICRSUM N/A 160 mm N/A 9.449 in240 mm N/A 1.496 in38 mm N/A 41100 lbf182800 N N/A 40300 lbf179300 N N/A 25 º N/A CAD Icon (for items table)
3MMC9132WICRSUM N/A 160 mm N/A 9.449 in240 mm N/A 1.496 in38 mm N/A 36580 lbf162690 N N/A 40300 lbf179300 N N/A 25 º N/A CAD Icon (for items table)
2MM9132WICRDUM N/A 160 mm N/A 9.449 in240 mm N/A 1.496 in38 mm N/A 43300 lbf192600 N N/A 42600 lbf189500 N N/A 15 º N/A CAD Icon (for items table)
2MMC9132WICRDUM N/A 160 mm N/A 9.449 in240 mm N/A 1.496 in38 mm N/A 38540 lbf171414 N N/A 42600 lbf189500 N N/A 15 º N/A CAD Icon (for items table)
3MM9132WICRDUM N/A 160 mm N/A 9.449 in240 mm N/A 1.496 in38 mm N/A 41100 lbf182800 N N/A 40300 lbf179300 N N/A 25 º N/A CAD Icon (for items table)
3MMC9132WICRDUM N/A 160 mm N/A 9.449 in240 mm N/A 1.496 in38 mm N/A 36580 lbf162690 N N/A 40300 lbf179300 N N/A 25 º N/A CAD Icon (for items table)
2MM9132WICRTUM N/A 160 mm N/A 9.449 in240 mm N/A 1.496 in38 mm N/A 43300 lbf192600 N N/A 42600 lbf189500 N N/A 15 º N/A CAD Icon (for items table)
2MMC9132WICRTUM N/A 160 mm N/A 9.449 in240 mm N/A 1.496 in38 mm N/A 38540 lbf171414 N N/A 42600 lbf189500 N N/A 15 º N/A CAD Icon (for items table)
3MM9132WICRTUM N/A 160 mm N/A 9.449 in240 mm N/A 1.496 in38 mm N/A 41100 lbf182800 N N/A 40300 lbf179300 N N/A 25 º N/A CAD Icon (for items table)
3MMC9132WICRTUM N/A 160 mm N/A 9.449 in240 mm N/A 1.496 in38 mm N/A 36580 lbf162690 N N/A 40300 lbf179300 N N/A 25 º N/A CAD Icon (for items table)
2MM9132WICRQUM N/A 160 mm N/A 9.449 in240 mm N/A 1.496 in38 mm N/A 43300 lbf192600 N N/A 42600 lbf189500 N N/A 15 º N/A CAD Icon (for items table)
2MMC9132WICRQUM N/A 160 mm N/A 9.449 in240 mm N/A 1.496 in38 mm N/A 38540 lbf171414 N N/A 42600 lbf189500 N N/A 15 º N/A CAD Icon (for items table)
3MM9132WICRQUM N/A 160 mm N/A 9.449 in240 mm N/A 1.496 in38 mm N/A 41100 lbf182800 N N/A 40300 lbf179300 N N/A 25 º N/A CAD Icon (for items table)
3MMC9132WICRQUM N/A 160 mm N/A 9.449 in240 mm N/A 1.496 in38 mm N/A 36580 lbf162690 N N/A 40300 lbf179300 N N/A 25 º N/A CAD Icon (for items table)
2MM9132WICRSUL N/A 160 mm N/A 9.449 in240 mm N/A 1.496 in38 mm N/A 43300 lbf192600 N N/A 42600 lbf189500 N N/A 15 º N/A CAD Icon (for items table)
2MMC9132WICRSUL N/A 160 mm N/A 9.449 in240 mm N/A 1.496 in38 mm N/A 38540 lbf171414 N N/A 42600 lbf189500 N N/A 15 º N/A CAD Icon (for items table)
3MM9132WICRSUL N/A 160 mm N/A 9.449 in240 mm N/A 1.496 in38 mm N/A 41100 lbf182800 N N/A 40300 lbf179300 N N/A 25 º N/A CAD Icon (for items table)
3MMC9132WICRSUL N/A 160 mm N/A 9.449 in240 mm N/A 1.496 in38 mm N/A 36580 lbf162690 N N/A 40300 lbf179300 N N/A 25 º N/A CAD Icon (for items table)
2MM9132WICRDUL N/A 160 mm N/A 9.449 in240 mm N/A 1.496 in38 mm N/A 43300 lbf192600 N N/A 42600 lbf189500 N N/A 15 º N/A CAD Icon (for items table)
2MMC9132WICRDUL N/A 160 mm N/A 9.449 in240 mm N/A 1.496 in38 mm N/A 38540 lbf171414 N N/A 42600 lbf189500 N N/A 15 º N/A CAD Icon (for items table)
12801 - 12850 of 13198 | Results Per Page | View | Unit of Measure
« 256 257 258 259 260 »