Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
1701 - 1750 of 13198 | Results Per Page | View | Unit of Measure
« 31 32 33 34 35 »  
Clear Filter

Rows per Set

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

Bearing Width (in)

Bearing Width (mm)

Total Width (in)

Total Width (mm)

Dynamic Radial Load Rating - 1M Revs (C1) (lbf)

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Limiting Speed - Grease (rpm)

Limiting Speed - Oil (rpm)

Preload

Part Number

Rows per Set

Bore (d)

O.D. (D)

Bearing Width

Total Width

Contact Angle

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Ball Type

CAD

2MM203WICRTUH N/A Triplex N/A 17 mm N/A 1.575 in40 mm N/A 0.472 in12 mm N/A 1.417 in36 mm N/A 15 º N/A 1320 lbf5900 N N/A 2750 lbf12000 N N/A STEEL N/A CAD Icon (for items table)
2MMC203WICRTUH N/A Triplex N/A 17 mm N/A 1.575 in40 mm N/A 0.472 in12 mm N/A 1.417 in36 mm N/A 15 º N/A 1160 lbf5170 N N/A 2750 lbf12000 N N/A Ceramic N/A CAD Icon (for items table)
3MMC203WICRTUH N/A Triplex N/A 17 mm N/A 1.575 in40 mm N/A 0.472 in12 mm N/A 1.417 in36 mm N/A 25 º N/A 1120 lbf5000 N N/A 2600 lbf11600 N N/A Ceramic N/A CAD Icon (for items table)
3MM203WICRTUH N/A Triplex N/A 17 mm N/A 1.575 in40 mm N/A 0.472 in12 mm N/A 1.417 in36 mm N/A 25 º N/A 1270 lbf5600 N N/A 2600 lbf11600 N N/A STEEL N/A CAD Icon (for items table)
2MV203WICRTUH N/A Triplex N/A 17 mm N/A 1.575 in40 mm N/A 0.472 in12 mm N/A 1.417 in36 mm N/A 15 º N/A 1320 lbf5900 N N/A 2750 lbf12000 N N/A STEEL N/A CAD Icon (for items table)
2MVC203WICRTUH N/A Triplex N/A 17 mm N/A 1.575 in40 mm N/A 0.472 in12 mm N/A 1.417 in36 mm N/A 15 º N/A 1160 lbf5170 N N/A 2750 lbf12000 N N/A Ceramic N/A CAD Icon (for items table)
3MV203WICRTUH N/A Triplex N/A 17 mm N/A 1.575 in40 mm N/A 0.472 in12 mm N/A 1.417 in36 mm N/A 25 º N/A 1270 lbf5600 N N/A 2600 lbf11600 N N/A STEEL N/A CAD Icon (for items table)
3MVC203WICRTUH N/A Triplex N/A 17 mm N/A 1.575 in40 mm N/A 0.472 in12 mm N/A 1.417 in36 mm N/A 25 º N/A 1120 lbf5000 N N/A 2600 lbf11600 N N/A Ceramic N/A CAD Icon (for items table)
2MM203WICRQUH N/A Quadruplex N/A 17 mm N/A 1.575 in40 mm N/A 0.472 in12 mm N/A 1.89 in48 mm N/A 15 º N/A 1320 lbf5900 N N/A 2750 lbf12000 N N/A STEEL N/A CAD Icon (for items table)
2MMC203WICRQUH N/A Quadruplex N/A 17 mm N/A 1.575 in40 mm N/A 0.472 in12 mm N/A 1.89 in48 mm N/A 15 º N/A 1160 lbf5170 N N/A 2750 lbf12000 N N/A Ceramic N/A CAD Icon (for items table)
3MMC203WICRQUH N/A Quadruplex N/A 17 mm N/A 1.575 in40 mm N/A 0.472 in12 mm N/A 1.89 in48 mm N/A 25 º N/A 1120 lbf5000 N N/A 2600 lbf11600 N N/A Ceramic N/A CAD Icon (for items table)
3MM203WICRQUH N/A Quadruplex N/A 17 mm N/A 1.575 in40 mm N/A 0.472 in12 mm N/A 1.89 in48 mm N/A 25 º N/A 1270 lbf5600 N N/A 2600 lbf11600 N N/A STEEL N/A CAD Icon (for items table)
2MV203WICRQUH N/A Quadruplex N/A 17 mm N/A 1.575 in40 mm N/A 0.472 in12 mm N/A 1.89 in48 mm N/A 15 º N/A 1320 lbf5900 N N/A 2750 lbf12000 N N/A STEEL N/A CAD Icon (for items table)
2MVC203WICRQUH N/A Quadruplex N/A 17 mm N/A 1.575 in40 mm N/A 0.472 in12 mm N/A 1.89 in48 mm N/A 15 º N/A 1160 lbf5170 N N/A 2750 lbf12000 N N/A Ceramic N/A CAD Icon (for items table)
3MV203WICRQUH N/A Quadruplex N/A 17 mm N/A 1.575 in40 mm N/A 0.472 in12 mm N/A 1.89 in48 mm N/A 25 º N/A 1270 lbf5600 N N/A 2600 lbf11600 N N/A STEEL N/A CAD Icon (for items table)
3MVC203WICRQUH N/A Quadruplex N/A 17 mm N/A 1.575 in40 mm N/A 0.472 in12 mm N/A 1.89 in48 mm N/A 25 º N/A 1120 lbf5000 N N/A 2600 lbf11600 N N/A Ceramic N/A CAD Icon (for items table)
2MM203WICRSUM N/A Single N/A 17 mm N/A 1.575 in40 mm N/A 0.472 in12 mm N/A 0.4720 in12 mm N/A 15 º N/A 1320 lbf5900 N N/A 2750 lbf12000 N N/A STEEL N/A CAD Icon (for items table)
2MMC203WICRSUM N/A Single N/A 17 mm N/A 1.575 in40 mm N/A 0.472 in12 mm N/A 0.4720 in12 mm N/A 15 º N/A 1160 lbf5170 N N/A 2750 lbf12000 N N/A Ceramic N/A CAD Icon (for items table)
3MMC203WICRSUM N/A Single N/A 17 mm N/A 1.575 in40 mm N/A 0.472 in12 mm N/A 0.4720 in12 mm N/A 25 º N/A 1120 lbf5000 N N/A 2600 lbf11600 N N/A Ceramic N/A CAD Icon (for items table)
3MM203WICRSUM N/A Single N/A 17 mm N/A 1.575 in40 mm N/A 0.472 in12 mm N/A 0.4720 in12 mm N/A 25 º N/A 1270 lbf5600 N N/A 2600 lbf11600 N N/A STEEL N/A CAD Icon (for items table)
2MV203WICRSUM N/A Single N/A 17 mm N/A 1.575 in40 mm N/A 0.472 in12 mm N/A 0.4720 in12 mm N/A 15 º N/A 1320 lbf5900 N N/A 2750 lbf12000 N N/A STEEL N/A CAD Icon (for items table)
2MVC203WICRSUM N/A Single N/A 17 mm N/A 1.575 in40 mm N/A 0.472 in12 mm N/A 0.4720 in12 mm N/A 15 º N/A 1160 lbf5170 N N/A 2750 lbf12000 N N/A Ceramic N/A CAD Icon (for items table)
3MV203WICRSUM N/A Single N/A 17 mm N/A 1.575 in40 mm N/A 0.472 in12 mm N/A 0.4720 in12 mm N/A 25 º N/A 1270 lbf5600 N N/A 2600 lbf11600 N N/A STEEL N/A CAD Icon (for items table)
3MVC203WICRSUM N/A Single N/A 17 mm N/A 1.575 in40 mm N/A 0.472 in12 mm N/A 0.4720 in12 mm N/A 25 º N/A 1120 lbf5000 N N/A 2600 lbf11600 N N/A Ceramic N/A CAD Icon (for items table)
2MM203WICRDUM N/A Duplex N/A 17 mm N/A 1.575 in40 mm N/A 0.472 in12 mm N/A 0.945 in24 mm N/A 15 º N/A 1320 lbf5900 N N/A 2750 lbf12000 N N/A STEEL N/A CAD Icon (for items table)
2MMC203WICRDUM N/A Duplex N/A 17 mm N/A 1.575 in40 mm N/A 0.472 in12 mm N/A 0.945 in24 mm N/A 15 º N/A 1160 lbf5170 N N/A 2750 lbf12000 N N/A Ceramic N/A CAD Icon (for items table)
3MMC203WICRDUM N/A Duplex N/A 17 mm N/A 1.575 in40 mm N/A 0.472 in12 mm N/A 0.945 in24 mm N/A 25 º N/A 1120 lbf5000 N N/A 2600 lbf11600 N N/A Ceramic N/A CAD Icon (for items table)
3MM203WICRDUM N/A Duplex N/A 17 mm N/A 1.575 in40 mm N/A 0.472 in12 mm N/A 0.945 in24 mm N/A 25 º N/A 1270 lbf5600 N N/A 2600 lbf11600 N N/A STEEL N/A CAD Icon (for items table)
2MV203WICRDUM N/A Duplex N/A 17 mm N/A 1.575 in40 mm N/A 0.472 in12 mm N/A 0.945 in24 mm N/A 15 º N/A 1320 lbf5900 N N/A 2750 lbf12000 N N/A STEEL N/A CAD Icon (for items table)
2MVC203WICRDUM N/A Duplex N/A 17 mm N/A 1.575 in40 mm N/A 0.472 in12 mm N/A 0.945 in24 mm N/A 15 º N/A 1160 lbf5170 N N/A 2750 lbf12000 N N/A Ceramic N/A CAD Icon (for items table)
3MV203WICRDUM N/A Duplex N/A 17 mm N/A 1.575 in40 mm N/A 0.472 in12 mm N/A 0.945 in24 mm N/A 25 º N/A 1270 lbf5600 N N/A 2600 lbf11600 N N/A STEEL N/A CAD Icon (for items table)
3MVC203WICRDUM N/A Duplex N/A 17 mm N/A 1.575 in40 mm N/A 0.472 in12 mm N/A 0.945 in24 mm N/A 25 º N/A 1120 lbf5000 N N/A 2600 lbf11600 N N/A Ceramic N/A CAD Icon (for items table)
2MM203WICRTUM N/A Triplex N/A 17 mm N/A 1.575 in40 mm N/A 0.472 in12 mm N/A 1.417 in36 mm N/A 15 º N/A 1320 lbf5900 N N/A 2750 lbf12000 N N/A STEEL N/A CAD Icon (for items table)
2MMC203WICRTUM N/A Triplex N/A 17 mm N/A 1.575 in40 mm N/A 0.472 in12 mm N/A 1.417 in36 mm N/A 15 º N/A 1160 lbf5170 N N/A 2750 lbf12000 N N/A Ceramic N/A CAD Icon (for items table)
3MMC203WICRTUM N/A Triplex N/A 17 mm N/A 1.575 in40 mm N/A 0.472 in12 mm N/A 1.417 in36 mm N/A 25 º N/A 1120 lbf5000 N N/A 2600 lbf11600 N N/A Ceramic N/A CAD Icon (for items table)
3MM203WICRTUM N/A Triplex N/A 17 mm N/A 1.575 in40 mm N/A 0.472 in12 mm N/A 1.417 in36 mm N/A 25 º N/A 1270 lbf5600 N N/A 2600 lbf11600 N N/A STEEL N/A CAD Icon (for items table)
2MV203WICRTUM N/A Triplex N/A 17 mm N/A 1.575 in40 mm N/A 0.472 in12 mm N/A 1.417 in36 mm N/A 15 º N/A 1320 lbf5900 N N/A 2750 lbf12000 N N/A STEEL N/A CAD Icon (for items table)
2MVC203WICRTUM N/A Triplex N/A 17 mm N/A 1.575 in40 mm N/A 0.472 in12 mm N/A 1.417 in36 mm N/A 15 º N/A 1160 lbf5170 N N/A 2750 lbf12000 N N/A Ceramic N/A CAD Icon (for items table)
3MV203WICRTUM N/A Triplex N/A 17 mm N/A 1.575 in40 mm N/A 0.472 in12 mm N/A 1.417 in36 mm N/A 25 º N/A 1270 lbf5600 N N/A 2600 lbf11600 N N/A STEEL N/A CAD Icon (for items table)
3MVC203WICRTUM N/A Triplex N/A 17 mm N/A 1.575 in40 mm N/A 0.472 in12 mm N/A 1.417 in36 mm N/A 25 º N/A 1120 lbf5000 N N/A 2600 lbf11600 N N/A Ceramic N/A CAD Icon (for items table)
2MM203WICRQUM N/A Quadruplex N/A 17 mm N/A 1.575 in40 mm N/A 0.472 in12 mm N/A 1.89 in48 mm N/A 15 º N/A 1320 lbf5900 N N/A 2750 lbf12000 N N/A STEEL N/A CAD Icon (for items table)
2MMC203WICRQUM N/A Quadruplex N/A 17 mm N/A 1.575 in40 mm N/A 0.472 in12 mm N/A 1.89 in48 mm N/A 15 º N/A 1160 lbf5170 N N/A 2750 lbf12000 N N/A Ceramic N/A CAD Icon (for items table)
3MMC203WICRQUM N/A Quadruplex N/A 17 mm N/A 1.575 in40 mm N/A 0.472 in12 mm N/A 1.89 in48 mm N/A 25 º N/A 1120 lbf5000 N N/A 2600 lbf11600 N N/A Ceramic N/A CAD Icon (for items table)
3MM203WICRQUM N/A Quadruplex N/A 17 mm N/A 1.575 in40 mm N/A 0.472 in12 mm N/A 1.89 in48 mm N/A 25 º N/A 1270 lbf5600 N N/A 2600 lbf11600 N N/A STEEL N/A CAD Icon (for items table)
2MV203WICRQUM N/A Quadruplex N/A 17 mm N/A 1.575 in40 mm N/A 0.472 in12 mm N/A 1.89 in48 mm N/A 15 º N/A 1320 lbf5900 N N/A 2750 lbf12000 N N/A STEEL N/A CAD Icon (for items table)
2MVC203WICRQUM N/A Quadruplex N/A 17 mm N/A 1.575 in40 mm N/A 0.472 in12 mm N/A 1.89 in48 mm N/A 15 º N/A 1160 lbf5170 N N/A 2750 lbf12000 N N/A Ceramic N/A CAD Icon (for items table)
3MV203WICRQUM N/A Quadruplex N/A 17 mm N/A 1.575 in40 mm N/A 0.472 in12 mm N/A 1.89 in48 mm N/A 25 º N/A 1270 lbf5600 N N/A 2600 lbf11600 N N/A STEEL N/A CAD Icon (for items table)
3MVC203WICRQUM N/A Quadruplex N/A 17 mm N/A 1.575 in40 mm N/A 0.472 in12 mm N/A 1.89 in48 mm N/A 25 º N/A 1120 lbf5000 N N/A 2600 lbf11600 N N/A Ceramic N/A CAD Icon (for items table)
2MM203WICRSUL N/A Single N/A 17 mm N/A 1.575 in40 mm N/A 0.472 in12 mm N/A 0.4720 in12 mm N/A 15 º N/A 1320 lbf5900 N N/A 2750 lbf12000 N N/A STEEL N/A CAD Icon (for items table)
2MMC203WICRSUL N/A Single N/A 17 mm N/A 1.575 in40 mm N/A 0.472 in12 mm N/A 0.4720 in12 mm N/A 15 º N/A 1160 lbf5170 N N/A 2750 lbf12000 N N/A Ceramic N/A CAD Icon (for items table)
1701 - 1750 of 13198 | Results Per Page | View | Unit of Measure
« 31 32 33 34 35 »