Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
2051 - 2100 of 13198 | Results Per Page | View | Unit of Measure
« 41 42 43 44 45 »  
Clear Filter

Rows per Set

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

Bearing Width (in)

Bearing Width (mm)

Total Width (in)

Total Width (mm)

Dynamic Radial Load Rating - 1M Revs (C1) (lbf)

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Limiting Speed - Grease (rpm)

Limiting Speed - Oil (rpm)

Preload

Part Number

Rows per Set

Bore (d)

O.D. (D)

Bearing Width

Total Width

Contact Angle

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Ball Type

CAD

3MMV9104HXVVTUXFS934 N/A Triplex N/A 20 mm N/A 1.6535 in42 mm N/A 0.4724 in12 mm N/A 1.4172 in36 mm N/A 25 º N/A 1150 lbf5100 N N/A 2500 lbf11100 N N/A STEEL N/A CAD Icon (for items table)
3MMVC9104HXVVDUHFS934 N/A Duplex N/A 20 mm N/A 1.6535 in42 mm N/A 0.4724 in12 mm N/A 1.1811 in30 mm N/A 25 º N/A 1150 lbf5100 N N/A 2500 lbf11100 N N/A Ceramic N/A CAD Icon (for items table)
3MMVC9104HXVVDULFS934 N/A Duplex N/A 20 mm N/A 1.6535 in42 mm N/A 0.4724 in12 mm N/A 0.9448 in24 mm N/A 25 º N/A 1150 lbf5100 N N/A 2500 lbf11100 N N/A Ceramic N/A CAD Icon (for items table)
3MMVC9104HXVVDUMFS934 N/A Duplex N/A 20 mm N/A 1.6535 in42 mm N/A 0.4724 in12 mm N/A 0.9448 in24 mm N/A 25 º N/A 1150 lbf5100 N N/A 2500 lbf11100 N N/A Ceramic N/A CAD Icon (for items table)
3MMVC9104HXVVDUXFS934 N/A Duplex N/A 20 mm N/A 1.6535 in42 mm N/A 0.4724 in12 mm N/A 0.9448 in24 mm N/A 25 º N/A 1150 lbf5100 N N/A 2500 lbf11100 N N/A Ceramic N/A CAD Icon (for items table)
3MMVC9104HXVVQUHFS934 N/A Quadruplex N/A 20 mm N/A 1.6535 in42 mm N/A 0.4724 in12 mm N/A 0.9448 in24 mm N/A 25 º N/A 1150 lbf5100 N N/A 2500 lbf11100 N N/A Ceramic N/A CAD Icon (for items table)
3MMVC9104HXVVQULFS934 N/A Quadruplex N/A 20 mm N/A 1.6535 in42 mm N/A 0.4724 in12 mm N/A 1.8896 in48 mm N/A 25 º N/A 1150 lbf5100 N N/A 2500 lbf11100 N N/A Ceramic N/A CAD Icon (for items table)
3MMVC9104HXVVQUMFS934 N/A Quadruplex N/A 20 mm N/A 1.6535 in42 mm N/A 0.4724 in12 mm N/A 1.8896 in48 mm N/A 25 º N/A 1150 lbf5100 N N/A 2500 lbf11100 N N/A Ceramic N/A CAD Icon (for items table)
3MMVC9104HXVVQUXFS934 N/A Quadruplex N/A 20 mm N/A 1.6535 in42 mm N/A 0.4724 in12 mm N/A 1.8896 in48 mm N/A 25 º N/A 1150 lbf5100 N N/A 2500 lbf11100 N N/A Ceramic N/A CAD Icon (for items table)
3MMVC9104HXVVSUHFS934 N/A Single N/A 20 mm N/A 1.6535 in42 mm N/A 0.4724 in12 mm N/A 1.8896 in48 mm N/A 25 º N/A 1150 lbf5100 N N/A 2500 lbf11100 N N/A Ceramic N/A CAD Icon (for items table)
3MMVC9104HXVVSULFS934 N/A Single N/A 20 mm N/A 1.6535 in42 mm N/A 0.4724 in12 mm N/A 0.4724 in12 mm N/A 25 º N/A 1150 lbf5100 N N/A 2500 lbf11100 N N/A Ceramic N/A CAD Icon (for items table)
3MMVC9104HXVVSUMFS934 N/A Single N/A 20 mm N/A 1.6535 in42 mm N/A 0.4724 in12 mm N/A 0.4724 in12 mm N/A 25 º N/A 1150 lbf5100 N N/A 2500 lbf11100 N N/A Ceramic N/A CAD Icon (for items table)
3MMVC9104HXVVSUXFS934 N/A Single N/A 20 mm N/A 1.6535 in42 mm N/A 0.4724 in12 mm N/A 0.4724 in12 mm N/A 25 º N/A 1150 lbf5100 N N/A 2500 lbf11100 N N/A Ceramic N/A CAD Icon (for items table)
3MMVC9104HXVVTUHFS934 N/A Triplex N/A 20 mm N/A 1.6535 in42 mm N/A 0.4724 in12 mm N/A 0.4724 in12 mm N/A 25 º N/A 1150 lbf5100 N N/A 2500 lbf11100 N N/A Ceramic N/A CAD Icon (for items table)
3MMVC9104HXVVTULFS934 N/A Triplex N/A 20 mm N/A 1.6535 in42 mm N/A 0.4724 in12 mm N/A 1.4172 in36 mm N/A 25 º N/A 1150 lbf5100 N N/A 2500 lbf11100 N N/A Ceramic N/A CAD Icon (for items table)
3MMVC9104HXVVTUMFS934 N/A Triplex N/A 20 mm N/A 1.6535 in42 mm N/A 0.4724 in12 mm N/A 1.4172 in36 mm N/A 25 º N/A 1150 lbf5100 N N/A 2500 lbf11100 N N/A Ceramic N/A CAD Icon (for items table)
3MMVC9104HXVVTUXFS934 N/A Triplex N/A 20 mm N/A 1.6535 in42 mm N/A 0.4724 in12 mm N/A 1.4172 in36 mm N/A 25 º N/A 1150 lbf5100 N N/A 2500 lbf11100 N N/A Ceramic N/A CAD Icon (for items table)
2MM9104WICRSUH N/A Single N/A 20 mm N/A 1.654 in42 mm N/A 0.472 in12 mm N/A 0.4720 in12 mm N/A 15 º N/A 1350 lbf6010 N N/A 2610 lbf11600 N N/A STEEL N/A CAD Icon (for items table)
2MMC9104WICRSUH N/A Single N/A 20 mm N/A 1.654 in42 mm N/A 0.472 in12 mm N/A 0.4720 in12 mm N/A 15 º N/A 1200 lbf5350 N N/A 2610 lbf11600 N N/A Ceramic N/A CAD Icon (for items table)
3MM9104WICRSUH N/A Single N/A 20 mm N/A 1.654 in42 mm N/A 0.472 in12 mm N/A 0.4720 in12 mm N/A 25 º N/A 1290 lbf5700 N N/A 2500 lbf11100 N N/A STEEL N/A CAD Icon (for items table)
3MMC9104WICRSUH N/A Single N/A 20 mm N/A 1.654 in42 mm N/A 0.472 in12 mm N/A 0.4720 in12 mm N/A 25 º N/A 1150 lbf5100 N N/A 2500 lbf11100 N N/A Ceramic N/A CAD Icon (for items table)
2MV9104WICRSUH N/A Single N/A 20 mm N/A 1.654 in42 mm N/A 0.472 in12 mm N/A 0.4720 in12 mm N/A 15 º N/A 1350 lbf6010 N N/A 2610 lbf11600 N N/A STEEL N/A CAD Icon (for items table)
2MVC9104WICRSUH N/A Single N/A 20 mm N/A 1.654 in42 mm N/A 0.472 in12 mm N/A 0.4720 in12 mm N/A 15 º N/A 1200 lbf5350 N N/A 2610 lbf11600 N N/A Ceramic N/A CAD Icon (for items table)
3MV9104WICRSUH N/A Single N/A 20 mm N/A 1.654 in42 mm N/A 0.472 in12 mm N/A 0.4720 in12 mm N/A 25 º N/A 1290 lbf5700 N N/A 2500 lbf11100 N N/A STEEL N/A CAD Icon (for items table)
3MVC9104WICRSUH N/A Single N/A 20 mm N/A 1.654 in42 mm N/A 0.472 in12 mm N/A 0.4720 in12 mm N/A 25 º N/A 1150 lbf5100 N N/A 2500 lbf11100 N N/A Ceramic N/A CAD Icon (for items table)
2MM9104WICRDUH N/A Duplex N/A 20 mm N/A 1.654 in42 mm N/A 0.472 in12 mm N/A 0.945 in24 mm N/A 15 º N/A 1350 lbf6010 N N/A 2610 lbf11600 N N/A STEEL N/A CAD Icon (for items table)
2MMC9104WICRDUH N/A Duplex N/A 20 mm N/A 1.654 in42 mm N/A 0.472 in12 mm N/A 0.945 in24 mm N/A 15 º N/A 1200 lbf5350 N N/A 2610 lbf11600 N N/A Ceramic N/A CAD Icon (for items table)
3MM9104WICRDUH N/A Duplex N/A 20 mm N/A 1.654 in42 mm N/A 0.472 in12 mm N/A 0.945 in24 mm N/A 25 º N/A 1290 lbf5700 N N/A 2500 lbf11100 N N/A STEEL N/A CAD Icon (for items table)
3MMC9104WICRDUH N/A Duplex N/A 20 mm N/A 1.654 in42 mm N/A 0.472 in12 mm N/A 0.945 in24 mm N/A 25 º N/A 1150 lbf5100 N N/A 2500 lbf11100 N N/A Ceramic N/A CAD Icon (for items table)
2MV9104WICRDUH N/A Duplex N/A 20 mm N/A 1.654 in42 mm N/A 0.472 in12 mm N/A 0.945 in24 mm N/A 15 º N/A 1350 lbf6010 N N/A 2610 lbf11600 N N/A STEEL N/A CAD Icon (for items table)
2MVC9104WICRDUH N/A Duplex N/A 20 mm N/A 1.654 in42 mm N/A 0.472 in12 mm N/A 0.945 in24 mm N/A 15 º N/A 1200 lbf5350 N N/A 2610 lbf11600 N N/A Ceramic N/A CAD Icon (for items table)
3MV9104WICRDUH N/A Duplex N/A 20 mm N/A 1.654 in42 mm N/A 0.472 in12 mm N/A 0.945 in24 mm N/A 25 º N/A 1290 lbf5700 N N/A 2500 lbf11100 N N/A STEEL N/A CAD Icon (for items table)
3MVC9104WICRDUH N/A Duplex N/A 20 mm N/A 1.654 in42 mm N/A 0.472 in12 mm N/A 0.945 in24 mm N/A 25 º N/A 1150 lbf5100 N N/A 2500 lbf11100 N N/A Ceramic N/A CAD Icon (for items table)
2MM9104WICRTUH N/A Triplex N/A 20 mm N/A 1.654 in42 mm N/A 0.472 in12 mm N/A 1.417 in36 mm N/A 15 º N/A 1350 lbf6010 N N/A 2610 lbf11600 N N/A STEEL N/A CAD Icon (for items table)
2MMC9104WICRTUH N/A Triplex N/A 20 mm N/A 1.654 in42 mm N/A 0.472 in12 mm N/A 1.417 in36 mm N/A 15 º N/A 1200 lbf5350 N N/A 2610 lbf11600 N N/A Ceramic N/A CAD Icon (for items table)
3MM9104WICRTUH N/A Triplex N/A 20 mm N/A 1.654 in42 mm N/A 0.472 in12 mm N/A 1.417 in36 mm N/A 25 º N/A 1290 lbf5700 N N/A 2500 lbf11100 N N/A STEEL N/A CAD Icon (for items table)
3MMC9104WICRTUH N/A Triplex N/A 20 mm N/A 1.654 in42 mm N/A 0.472 in12 mm N/A 1.417 in36 mm N/A 25 º N/A 1150 lbf5100 N N/A 2500 lbf11100 N N/A Ceramic N/A CAD Icon (for items table)
2MV9104WICRTUH N/A Triplex N/A 20 mm N/A 1.654 in42 mm N/A 0.472 in12 mm N/A 1.417 in36 mm N/A 15 º N/A 1350 lbf6010 N N/A 2610 lbf11600 N N/A STEEL N/A CAD Icon (for items table)
2MVC9104WICRTUH N/A Triplex N/A 20 mm N/A 1.654 in42 mm N/A 0.472 in12 mm N/A 1.417 in36 mm N/A 15 º N/A 1200 lbf5350 N N/A 2610 lbf11600 N N/A Ceramic N/A CAD Icon (for items table)
3MV9104WICRTUH N/A Triplex N/A 20 mm N/A 1.654 in42 mm N/A 0.472 in12 mm N/A 1.417 in36 mm N/A 25 º N/A 1290 lbf5700 N N/A 2500 lbf11100 N N/A STEEL N/A CAD Icon (for items table)
3MVC9104WICRTUH N/A Triplex N/A 20 mm N/A 1.654 in42 mm N/A 0.472 in12 mm N/A 1.417 in36 mm N/A 25 º N/A 1150 lbf5100 N N/A 2500 lbf11100 N N/A Ceramic N/A CAD Icon (for items table)
2MM9104WICRQUH N/A Quadruplex N/A 20 mm N/A 1.654 in42 mm N/A 0.472 in12 mm N/A 1.89 in48 mm N/A 15 º N/A 1350 lbf6010 N N/A 2610 lbf11600 N N/A STEEL N/A CAD Icon (for items table)
2MMC9104WICRQUH N/A Quadruplex N/A 20 mm N/A 1.654 in42 mm N/A 0.472 in12 mm N/A 1.89 in48 mm N/A 15 º N/A 1200 lbf5350 N N/A 2610 lbf11600 N N/A Ceramic N/A CAD Icon (for items table)
3MM9104WICRQUH N/A Quadruplex N/A 20 mm N/A 1.654 in42 mm N/A 0.472 in12 mm N/A 1.89 in48 mm N/A 25 º N/A 1290 lbf5700 N N/A 2500 lbf11100 N N/A STEEL N/A CAD Icon (for items table)
3MMC9104WICRQUH N/A Quadruplex N/A 20 mm N/A 1.654 in42 mm N/A 0.472 in12 mm N/A 1.89 in48 mm N/A 25 º N/A 1150 lbf5100 N N/A 2500 lbf11100 N N/A Ceramic N/A CAD Icon (for items table)
2MV9104WICRQUH N/A Quadruplex N/A 20 mm N/A 1.654 in42 mm N/A 0.472 in12 mm N/A 1.89 in48 mm N/A 15 º N/A 1350 lbf6010 N N/A 2610 lbf11600 N N/A STEEL N/A CAD Icon (for items table)
2MVC9104WICRQUH N/A Quadruplex N/A 20 mm N/A 1.654 in42 mm N/A 0.472 in12 mm N/A 1.89 in48 mm N/A 15 º N/A 1200 lbf5350 N N/A 2610 lbf11600 N N/A Ceramic N/A CAD Icon (for items table)
3MV9104WICRQUH N/A Quadruplex N/A 20 mm N/A 1.654 in42 mm N/A 0.472 in12 mm N/A 1.89 in48 mm N/A 25 º N/A 1290 lbf5700 N N/A 2500 lbf11100 N N/A STEEL N/A CAD Icon (for items table)
3MVC9104WICRQUH N/A Quadruplex N/A 20 mm N/A 1.654 in42 mm N/A 0.472 in12 mm N/A 1.89 in48 mm N/A 25 º N/A 1150 lbf5100 N N/A 2500 lbf11100 N N/A Ceramic N/A CAD Icon (for items table)
2MM9104WICRSUM N/A Single N/A 20 mm N/A 1.654 in42 mm N/A 0.472 in12 mm N/A 0.4720 in12 mm N/A 15 º N/A 1350 lbf6010 N N/A 2610 lbf11600 N N/A STEEL N/A CAD Icon (for items table)
2051 - 2100 of 13198 | Results Per Page | View | Unit of Measure
« 41 42 43 44 45 »