Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
2301 - 2350 of 13198 | Results Per Page | View | Unit of Measure
« 46 47 48 49 50 »  
Clear Filter

Rows per Set

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

Bearing Width (in)

Bearing Width (mm)

Total Width (in)

Total Width (mm)

Dynamic Radial Load Rating - 1M Revs (C1) (lbf)

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Limiting Speed - Grease (rpm)

Limiting Speed - Oil (rpm)

Preload

Part Number

Rows per Set

Bore (d)

O.D. (D)

Bearing Width

Total Width

Contact Angle

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Ball Type

CAD

2MM304WICRDUH N/A Duplex N/A 20 mm N/A 2.0470 in52 mm N/A 0.591 in15 mm N/A 1.181 in30 mm N/A 15 º N/A 2200 lbf10000 N N/A 4840 lbf21500 N N/A STEEL N/A CAD Icon (for items table)
2MMC304WICRDUH N/A Duplex N/A 20 mm N/A 2.0470 in52 mm N/A 0.591 in15 mm N/A 1.181 in30 mm N/A 15 º N/A 2000 lbf8900 N N/A 4840 lbf21500 N N/A Ceramic N/A CAD Icon (for items table)
3MM304WICRDUH N/A Duplex N/A 20 mm N/A 2.0470 in52 mm N/A 0.591 in15 mm N/A 1.181 in30 mm N/A 25 º N/A 2160 lbf9650 N N/A 4700 lbf20900 N N/A STEEL N/A CAD Icon (for items table)
3MMC304WICRDUH N/A Duplex N/A 20 mm N/A 2.0470 in52 mm N/A 0.591 in15 mm N/A 1.181 in30 mm N/A 25 º N/A 1930 lbf8590 N N/A 4700 lbf20900 N N/A Ceramic N/A CAD Icon (for items table)
2MM304WICRTUH N/A Triplex N/A 20 mm N/A 2.0470 in52 mm N/A 0.591 in15 mm N/A 1.772 in45 mm N/A 15 º N/A 2200 lbf10000 N N/A 4840 lbf21500 N N/A STEEL N/A CAD Icon (for items table)
2MMC304WICRTUH N/A Triplex N/A 20 mm N/A 2.0470 in52 mm N/A 0.591 in15 mm N/A 1.772 in45 mm N/A 15 º N/A 2000 lbf8900 N N/A 4840 lbf21500 N N/A Ceramic N/A CAD Icon (for items table)
3MM304WICRTUH N/A Triplex N/A 20 mm N/A 2.0470 in52 mm N/A 0.591 in15 mm N/A 1.772 in45 mm N/A 25 º N/A 2160 lbf9650 N N/A 4700 lbf20900 N N/A STEEL N/A CAD Icon (for items table)
3MMC304WICRTUH N/A Triplex N/A 20 mm N/A 2.0470 in52 mm N/A 0.591 in15 mm N/A 1.772 in45 mm N/A 25 º N/A 1930 lbf8590 N N/A 4700 lbf20900 N N/A Ceramic N/A CAD Icon (for items table)
2MM304WICRQUH N/A Quadruplex N/A 20 mm N/A 2.0470 in52 mm N/A 0.591 in15 mm N/A 2.362 in60 mm N/A 15 º N/A 2200 lbf10000 N N/A 4840 lbf21500 N N/A STEEL N/A CAD Icon (for items table)
2MMC304WICRQUH N/A Quadruplex N/A 20 mm N/A 2.0470 in52 mm N/A 0.591 in15 mm N/A 2.362 in60 mm N/A 15 º N/A 2000 lbf8900 N N/A 4840 lbf21500 N N/A Ceramic N/A CAD Icon (for items table)
3MM304WICRQUH N/A Quadruplex N/A 20 mm N/A 2.0470 in52 mm N/A 0.591 in15 mm N/A 2.362 in60 mm N/A 25 º N/A 2160 lbf9650 N N/A 4700 lbf20900 N N/A STEEL N/A CAD Icon (for items table)
3MMC304WICRQUH N/A Quadruplex N/A 20 mm N/A 2.0470 in52 mm N/A 0.591 in15 mm N/A 2.362 in60 mm N/A 25 º N/A 1930 lbf8590 N N/A 4700 lbf20900 N N/A Ceramic N/A CAD Icon (for items table)
2MM304WICRSUM N/A Single N/A 20 mm N/A 2.0470 in52 mm N/A 0.591 in15 mm N/A 0.591 in15 mm N/A 15 º N/A 2200 lbf10000 N N/A 4840 lbf21500 N N/A STEEL N/A CAD Icon (for items table)
2MMC304WICRSUM N/A Single N/A 20 mm N/A 2.0470 in52 mm N/A 0.591 in15 mm N/A 0.591 in15 mm N/A 15 º N/A 2000 lbf8900 N N/A 4840 lbf21500 N N/A Ceramic N/A CAD Icon (for items table)
3MM304WICRSUM N/A Single N/A 20 mm N/A 2.0470 in52 mm N/A 0.591 in15 mm N/A 0.591 in15 mm N/A 25 º N/A 2160 lbf9650 N N/A 4700 lbf20900 N N/A STEEL N/A CAD Icon (for items table)
3MMC304WICRSUM N/A Single N/A 20 mm N/A 2.0470 in52 mm N/A 0.591 in15 mm N/A 0.591 in15 mm N/A 25 º N/A 1930 lbf8590 N N/A 4700 lbf20900 N N/A Ceramic N/A CAD Icon (for items table)
2MM304WICRDUM N/A Duplex N/A 20 mm N/A 2.0470 in52 mm N/A 0.591 in15 mm N/A 1.181 in30 mm N/A 15 º N/A 2200 lbf10000 N N/A 4840 lbf21500 N N/A STEEL N/A CAD Icon (for items table)
2MMC304WICRDUM N/A Duplex N/A 20 mm N/A 2.0470 in52 mm N/A 0.591 in15 mm N/A 1.181 in30 mm N/A 15 º N/A 2000 lbf8900 N N/A 4840 lbf21500 N N/A Ceramic N/A CAD Icon (for items table)
3MM304WICRDUM N/A Duplex N/A 20 mm N/A 2.0470 in52 mm N/A 0.591 in15 mm N/A 1.181 in30 mm N/A 25 º N/A 2160 lbf9650 N N/A 4700 lbf20900 N N/A STEEL N/A CAD Icon (for items table)
3MMC304WICRDUM N/A Duplex N/A 20 mm N/A 2.0470 in52 mm N/A 0.591 in15 mm N/A 1.181 in30 mm N/A 25 º N/A 1930 lbf8590 N N/A 4700 lbf20900 N N/A Ceramic N/A CAD Icon (for items table)
2MM304WICRTUM N/A Triplex N/A 20 mm N/A 2.0470 in52 mm N/A 0.591 in15 mm N/A 1.772 in45 mm N/A 15 º N/A 2200 lbf10000 N N/A 4840 lbf21500 N N/A STEEL N/A CAD Icon (for items table)
2MMC304WICRTUM N/A Triplex N/A 20 mm N/A 2.0470 in52 mm N/A 0.591 in15 mm N/A 1.772 in45 mm N/A 15 º N/A 2000 lbf8900 N N/A 4840 lbf21500 N N/A Ceramic N/A CAD Icon (for items table)
3MM304WICRTUM N/A Triplex N/A 20 mm N/A 2.0470 in52 mm N/A 0.591 in15 mm N/A 1.772 in45 mm N/A 25 º N/A 2160 lbf9650 N N/A 4700 lbf20900 N N/A STEEL N/A CAD Icon (for items table)
3MMC304WICRTUM N/A Triplex N/A 20 mm N/A 2.0470 in52 mm N/A 0.591 in15 mm N/A 1.772 in45 mm N/A 25 º N/A 1930 lbf8590 N N/A 4700 lbf20900 N N/A Ceramic N/A CAD Icon (for items table)
2MM304WICRQUM N/A Quadruplex N/A 20 mm N/A 2.0470 in52 mm N/A 0.591 in15 mm N/A 2.362 in60 mm N/A 15 º N/A 2200 lbf10000 N N/A 4840 lbf21500 N N/A STEEL N/A CAD Icon (for items table)
2MMC304WICRQUM N/A Quadruplex N/A 20 mm N/A 2.0470 in52 mm N/A 0.591 in15 mm N/A 2.362 in60 mm N/A 15 º N/A 2000 lbf8900 N N/A 4840 lbf21500 N N/A Ceramic N/A CAD Icon (for items table)
3MM304WICRQUM N/A Quadruplex N/A 20 mm N/A 2.0470 in52 mm N/A 0.591 in15 mm N/A 2.362 in60 mm N/A 25 º N/A 2160 lbf9650 N N/A 4700 lbf20900 N N/A STEEL N/A CAD Icon (for items table)
3MMC304WICRQUM N/A Quadruplex N/A 20 mm N/A 2.0470 in52 mm N/A 0.591 in15 mm N/A 2.362 in60 mm N/A 25 º N/A 1930 lbf8590 N N/A 4700 lbf20900 N N/A Ceramic N/A CAD Icon (for items table)
2MM304WICRSUL N/A Single N/A 20 mm N/A 2.0470 in52 mm N/A 0.591 in15 mm N/A 0.591 in15 mm N/A 15 º N/A 2200 lbf10000 N N/A 4840 lbf21500 N N/A STEEL N/A CAD Icon (for items table)
2MMC304WICRSUL N/A Single N/A 20 mm N/A 2.0470 in52 mm N/A 0.591 in15 mm N/A 0.591 in15 mm N/A 15 º N/A 2000 lbf8900 N N/A 4840 lbf21500 N N/A Ceramic N/A CAD Icon (for items table)
3MM304WICRSUL N/A Single N/A 20 mm N/A 2.0470 in52 mm N/A 0.591 in15 mm N/A 0.591 in15 mm N/A 25 º N/A 2160 lbf9650 N N/A 4700 lbf20900 N N/A STEEL N/A CAD Icon (for items table)
3MMC304WICRSUL N/A Single N/A 20 mm N/A 2.0470 in52 mm N/A 0.591 in15 mm N/A 0.591 in15 mm N/A 25 º N/A 1930 lbf8590 N N/A 4700 lbf20900 N N/A Ceramic N/A CAD Icon (for items table)
2MM304WICRDUL N/A Duplex N/A 20 mm N/A 2.0470 in52 mm N/A 0.591 in15 mm N/A 1.181 in30 mm N/A 15 º N/A 2200 lbf10000 N N/A 4840 lbf21500 N N/A STEEL N/A CAD Icon (for items table)
2MMC304WICRDUL N/A Duplex N/A 20 mm N/A 2.0470 in52 mm N/A 0.591 in15 mm N/A 1.181 in30 mm N/A 15 º N/A 2000 lbf8900 N N/A 4840 lbf21500 N N/A Ceramic N/A CAD Icon (for items table)
3MM304WICRDUL N/A Duplex N/A 20 mm N/A 2.0470 in52 mm N/A 0.591 in15 mm N/A 1.181 in30 mm N/A 25 º N/A 2160 lbf9650 N N/A 4700 lbf20900 N N/A STEEL N/A CAD Icon (for items table)
3MMC304WICRDUL N/A Duplex N/A 20 mm N/A 2.0470 in52 mm N/A 0.591 in15 mm N/A 1.181 in30 mm N/A 25 º N/A 1930 lbf8590 N N/A 4700 lbf20900 N N/A Ceramic N/A CAD Icon (for items table)
2MM304WICRTUL N/A Triplex N/A 20 mm N/A 2.0470 in52 mm N/A 0.591 in15 mm N/A 1.772 in45 mm N/A 15 º N/A 2200 lbf10000 N N/A 4840 lbf21500 N N/A STEEL N/A CAD Icon (for items table)
2MMC304WICRTUL N/A Triplex N/A 20 mm N/A 2.0470 in52 mm N/A 0.591 in15 mm N/A 1.772 in45 mm N/A 15 º N/A 2000 lbf8900 N N/A 4840 lbf21500 N N/A Ceramic N/A CAD Icon (for items table)
3MM304WICRTUL N/A Triplex N/A 20 mm N/A 2.0470 in52 mm N/A 0.591 in15 mm N/A 1.772 in45 mm N/A 25 º N/A 2160 lbf9650 N N/A 4700 lbf20900 N N/A STEEL N/A CAD Icon (for items table)
3MMC304WICRTUL N/A Triplex N/A 20 mm N/A 2.0470 in52 mm N/A 0.591 in15 mm N/A 1.772 in45 mm N/A 25 º N/A 1930 lbf8590 N N/A 4700 lbf20900 N N/A Ceramic N/A CAD Icon (for items table)
2MM304WICRQUL N/A Quadruplex N/A 20 mm N/A 2.0470 in52 mm N/A 0.591 in15 mm N/A 2.362 in60 mm N/A 15 º N/A 2200 lbf10000 N N/A 4840 lbf21500 N N/A STEEL N/A CAD Icon (for items table)
2MMC304WICRQUL N/A Quadruplex N/A 20 mm N/A 2.0470 in52 mm N/A 0.591 in15 mm N/A 2.362 in60 mm N/A 15 º N/A 2000 lbf8900 N N/A 4840 lbf21500 N N/A Ceramic N/A CAD Icon (for items table)
3MM304WICRQUL N/A Quadruplex N/A 20 mm N/A 2.0470 in52 mm N/A 0.591 in15 mm N/A 2.362 in60 mm N/A 25 º N/A 2160 lbf9650 N N/A 4700 lbf20900 N N/A STEEL N/A CAD Icon (for items table)
3MMC304WICRQUL N/A Quadruplex N/A 20 mm N/A 2.0470 in52 mm N/A 0.591 in15 mm N/A 2.362 in60 mm N/A 25 º N/A 1930 lbf8590 N N/A 4700 lbf20900 N N/A Ceramic N/A CAD Icon (for items table)
3MM304WI DUL N/A Duplex N/A 20 mm N/A 2.0470 in52 mm N/A 0.591 in15 mm N/A 1.181 in30 mm N/A 25 º N/A 2160 lbf9650 N N/A 4700 lbf20900 N N/A STEEL N/A CAD Icon (for items table)
2MM304WI DUL N/A Duplex N/A 20 mm N/A 2.0470 in52 mm N/A 0.591 in15 mm N/A 1.181 in30 mm N/A 15 º N/A 2200 lbf10000 N N/A 4840 lbf21500 N N/A STEEL N/A CAD Icon (for items table)
2MMVC9305HXCRDULFS637 N/A Duplex N/A 25 mm N/A 1.6535 in42 mm N/A 0.3543 in9 mm N/A 0.7086 in18 mm N/A 15 º N/A 1150 lbf5120 N N/A 2030 lbf9040 N N/A Ceramic N/A CAD Icon (for items table)
3MM9305WICRQUMFS637 N/A Quadruplex N/A 25 mm N/A 1.6535 in42 mm N/A 0.3543 in9 mm N/A 0.7086 in18 mm N/A 25 º N/A 1230 lbf5470 N N/A 1930 lbf8590 N N/A STEEL N/A CAD Icon (for items table)
3MMV9305HXVVSUMFS934 N/A Single N/A 25 mm N/A 1.6535 in42 mm N/A 0.3543 in9 mm N/A 0.2756 in7 mm N/A 25 º N/A 1090 lbf4860 N N/A 1930 lbf8590 N N/A STEEL N/A CAD Icon (for items table)
2MM9305WICRDULFS637 N/A Duplex N/A 25 mm N/A 1.6535 in42 mm N/A 0.3543 in9 mm N/A 2.5984 in66 mm N/A 15 º N/A 1290 lbf5750 N N/A 2030 lbf9040 N N/A STEEL N/A CAD Icon (for items table)
2301 - 2350 of 13198 | Results Per Page | View | Unit of Measure
« 46 47 48 49 50 »