Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
2351 - 2400 of 13198 | Results Per Page | View | Unit of Measure
« 46 47 48 49 50 »  
Clear Filter

Rows per Set

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

Bearing Width (in)

Bearing Width (mm)

Total Width (in)

Total Width (mm)

Dynamic Radial Load Rating - 1M Revs (C1) (lbf)

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Limiting Speed - Grease (rpm)

Limiting Speed - Oil (rpm)

Preload

Part Number

Rows per Set

Bore (d)

O.D. (D)

Bearing Width

Total Width

Contact Angle

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Ball Type

CAD

2MM9305WICRQULFS934 N/A Quadruplex N/A 25 mm N/A 1.6535 in42 mm N/A 0.3543 in9 mm N/A 0.7086 in18 mm N/A 15 º N/A 1290 lbf5750 N N/A 2030 lbf9040 N N/A STEEL N/A CAD Icon (for items table)
2MMV9305HXVVDUHFS934 N/A Duplex N/A 25 mm N/A 1.6535 in42 mm N/A 0.3543 in9 mm N/A 1.0629 in27 mm N/A 15 º N/A 1150 lbf5120 N N/A 2030 lbf9040 N N/A STEEL N/A CAD Icon (for items table)
2MMV9305HXVVDUMFS934 N/A Duplex N/A 25 mm N/A 1.6535 in42 mm N/A 0.3543 in9 mm N/A 0.7086 in18 mm N/A 15 º N/A 1150 lbf5120 N N/A 2030 lbf9040 N N/A STEEL N/A CAD Icon (for items table)
2MMV9305HXVVQUHFS934 N/A Quadruplex N/A 25 mm N/A 1.6535 in42 mm N/A 0.3543 in9 mm N/A 0.7086 in18 mm N/A 15 º N/A 1150 lbf5120 N N/A 2030 lbf9040 N N/A STEEL N/A CAD Icon (for items table)
2MMV9305HXVVQULFS934 N/A Quadruplex N/A 25 mm N/A 1.6535 in42 mm N/A 0.3543 in9 mm N/A 1.4172 in36 mm N/A 15 º N/A 1150 lbf5120 N N/A 2030 lbf9040 N N/A STEEL N/A CAD Icon (for items table)
2MMV9305HXVVQUMFS934 N/A Quadruplex N/A 25 mm N/A 1.6535 in42 mm N/A 0.3543 in9 mm N/A 1.4172 in36 mm N/A 15 º N/A 1150 lbf5120 N N/A 2030 lbf9040 N N/A STEEL N/A CAD Icon (for items table)
2MMV9305HXVVSUHFS934 N/A Single N/A 25 mm N/A 1.6535 in42 mm N/A 0.3543 in9 mm N/A 1.4172 in36 mm N/A 15 º N/A 1150 lbf5120 N N/A 2030 lbf9040 N N/A STEEL N/A CAD Icon (for items table)
2MMV9305HXVVSULFS934 N/A Single N/A 25 mm N/A 1.6535 in42 mm N/A 0.3543 in9 mm N/A 0.3543 in9 mm N/A 15 º N/A 1150 lbf5120 N N/A 2030 lbf9040 N N/A STEEL N/A CAD Icon (for items table)
2MMV9305HXVVSUMFS934 N/A Single N/A 25 mm N/A 1.6535 in42 mm N/A 0.3543 in9 mm N/A 0.3543 in9 mm N/A 15 º N/A 1150 lbf5120 N N/A 2030 lbf9040 N N/A STEEL N/A CAD Icon (for items table)
2MMV9305HXVVTUHFS934 N/A Triplex N/A 25 mm N/A 1.6535 in42 mm N/A 0.3543 in9 mm N/A 0.3543 in9 mm N/A 15 º N/A 1150 lbf5120 N N/A 2030 lbf9040 N N/A STEEL N/A CAD Icon (for items table)
2MMV9305HXVVTULFS934 N/A Triplex N/A 25 mm N/A 1.6535 in42 mm N/A 0.3543 in9 mm N/A 1.0629 in27 mm N/A 15 º N/A 1150 lbf5120 N N/A 2030 lbf9040 N N/A STEEL N/A CAD Icon (for items table)
2MMV9305HXVVTUMFS934 N/A Triplex N/A 25 mm N/A 1.6535 in42 mm N/A 0.3543 in9 mm N/A 1.0629 in27 mm N/A 15 º N/A 1150 lbf5120 N N/A 2030 lbf9040 N N/A STEEL N/A CAD Icon (for items table)
2MMVC9305HXVVDUHFS934 N/A Duplex N/A 25 mm N/A 1.6535 in42 mm N/A 0.3543 in9 mm N/A 1.0629 in27 mm N/A 15 º N/A 1150 lbf5120 N N/A 2030 lbf9040 N N/A Ceramic N/A CAD Icon (for items table)
2MMVC9305HXVVDULFS637 N/A Duplex N/A 25 mm N/A 1.6535 in42 mm N/A 0.3543 in9 mm N/A 0.7086 in18 mm N/A 15 º N/A 1150 lbf5120 N N/A 2030 lbf9040 N N/A Ceramic N/A CAD Icon (for items table)
2MMVC9305HXVVDUMFS934 N/A Duplex N/A 25 mm N/A 1.6535 in42 mm N/A 0.3543 in9 mm N/A 0.7086 in18 mm N/A 15 º N/A 1150 lbf5120 N N/A 2030 lbf9040 N N/A Ceramic N/A CAD Icon (for items table)
2MMVC9305HXVVQUHFS934 N/A Quadruplex N/A 25 mm N/A 1.6535 in42 mm N/A 0.3543 in9 mm N/A 0.7086 in18 mm N/A 15 º N/A 1150 lbf5120 N N/A 2030 lbf9040 N N/A Ceramic N/A CAD Icon (for items table)
2MMVC9305HXVVQULFS934 N/A Quadruplex N/A 25 mm N/A 1.6535 in42 mm N/A 0.3543 in9 mm N/A 1.4172 in36 mm N/A 15 º N/A 1150 lbf5120 N N/A 2030 lbf9040 N N/A Ceramic N/A CAD Icon (for items table)
2MMVC9305HXVVQUMFS934 N/A Quadruplex N/A 25 mm N/A 1.6535 in42 mm N/A 0.3543 in9 mm N/A 1.4172 in36 mm N/A 15 º N/A 1150 lbf5120 N N/A 2030 lbf9040 N N/A Ceramic N/A CAD Icon (for items table)
2MMVC9305HXVVSUHFS934 N/A Single N/A 25 mm N/A 1.6535 in42 mm N/A 0.3543 in9 mm N/A 1.4172 in36 mm N/A 15 º N/A 1150 lbf5120 N N/A 2030 lbf9040 N N/A Ceramic N/A CAD Icon (for items table)
2MMVC9305HXVVSULFS637 N/A Single N/A 25 mm N/A 1.6535 in42 mm N/A 0.3543 in9 mm N/A 0.3543 in9 mm N/A 15 º N/A 1150 lbf5120 N N/A 2030 lbf9040 N N/A Ceramic N/A CAD Icon (for items table)
2MMVC9305HXVVSULFS934 N/A Single N/A 25 mm N/A 1.6535 in42 mm N/A 0.3543 in9 mm N/A 0.3543 in9 mm N/A 15 º N/A 1150 lbf5120 N N/A 2030 lbf9040 N N/A Ceramic N/A CAD Icon (for items table)
2MMVC9305HXVVSUMFS934 N/A Single N/A 25 mm N/A 1.6535 in42 mm N/A 0.3543 in9 mm N/A 0.3543 in9 mm N/A 15 º N/A 1150 lbf5120 N N/A 2030 lbf9040 N N/A Ceramic N/A CAD Icon (for items table)
2MMVC9305HXVVTUHFS934 N/A Triplex N/A 25 mm N/A 1.6535 in42 mm N/A 0.3543 in9 mm N/A 0.3543 in9 mm N/A 15 º N/A 1150 lbf5120 N N/A 2030 lbf9040 N N/A Ceramic N/A CAD Icon (for items table)
2MMVC9305HXVVTULFS934 N/A Triplex N/A 25 mm N/A 1.6535 in42 mm N/A 0.3543 in9 mm N/A 1.0629 in27 mm N/A 15 º N/A 1150 lbf5120 N N/A 2030 lbf9040 N N/A Ceramic N/A CAD Icon (for items table)
2MMVC9305HXVVTUMFS934 N/A Triplex N/A 25 mm N/A 1.6535 in42 mm N/A 0.3543 in9 mm N/A 1.0629 in27 mm N/A 15 º N/A 1150 lbf5120 N N/A 2030 lbf9040 N N/A Ceramic N/A CAD Icon (for items table)
3MMV9305HXVVDUHFS934 N/A Duplex N/A 25 mm N/A 1.6535 in42 mm N/A 0.3543 in9 mm N/A 1.0629 in27 mm N/A 25 º N/A 1090 lbf4860 N N/A 1930 lbf8590 N N/A STEEL N/A CAD Icon (for items table)
3MMV9305HXVVDULFS637 N/A Duplex N/A 25 mm N/A 1.6535 in42 mm N/A 0.3543 in9 mm N/A 0.7086 in18 mm N/A 25 º N/A 1090 lbf4860 N N/A 1930 lbf8590 N N/A STEEL N/A CAD Icon (for items table)
3MMV9305HXVVDULFS934 N/A Duplex N/A 25 mm N/A 1.6535 in42 mm N/A 0.3543 in9 mm N/A 0.7086 in18 mm N/A 25 º N/A 1090 lbf4860 N N/A 1930 lbf8590 N N/A STEEL N/A CAD Icon (for items table)
3MMV9305HXVVDUMFS934 N/A Duplex N/A 25 mm N/A 1.6535 in42 mm N/A 0.3543 in9 mm N/A 0.7086 in18 mm N/A 25 º N/A 1090 lbf4860 N N/A 1930 lbf8590 N N/A STEEL N/A CAD Icon (for items table)
3MMV9305HXVVQUHFS934 N/A Quadruplex N/A 25 mm N/A 1.6535 in42 mm N/A 0.3543 in9 mm N/A 0.7086 in18 mm N/A 25 º N/A 1090 lbf4860 N N/A 1930 lbf8590 N N/A STEEL N/A CAD Icon (for items table)
3MMV9305HXVVQULFS934 N/A Quadruplex N/A 25 mm N/A 1.6535 in42 mm N/A 0.3543 in9 mm N/A 1.4172 in36 mm N/A 25 º N/A 1090 lbf4860 N N/A 1930 lbf8590 N N/A STEEL N/A CAD Icon (for items table)
3MMV9305HXVVQUMFS934 N/A Quadruplex N/A 25 mm N/A 1.6535 in42 mm N/A 0.3543 in9 mm N/A 1.4172 in36 mm N/A 25 º N/A 1090 lbf4860 N N/A 1930 lbf8590 N N/A STEEL N/A CAD Icon (for items table)
3MMV9305HXVVSUHFS934 N/A Single N/A 25 mm N/A 1.6535 in42 mm N/A 0.3543 in9 mm N/A 1.4172 in36 mm N/A 25 º N/A 1090 lbf4860 N N/A 1930 lbf8590 N N/A STEEL N/A CAD Icon (for items table)
3MMV9305HXVVSULFS637 N/A Single N/A 25 mm N/A 1.6535 in42 mm N/A 0.3543 in9 mm N/A 0.3543 in9 mm N/A 25 º N/A 1090 lbf4860 N N/A 1930 lbf8590 N N/A STEEL N/A CAD Icon (for items table)
3MMV9305HXVVSULFS934 N/A Single N/A 25 mm N/A 1.6535 in42 mm N/A 0.3543 in9 mm N/A 0.3543 in9 mm N/A 25 º N/A 1090 lbf4860 N N/A 1930 lbf8590 N N/A STEEL N/A CAD Icon (for items table)
3MMV9305HXVVTUHFS934 N/A Triplex N/A 25 mm N/A 1.6535 in42 mm N/A 0.3543 in9 mm N/A 0.3543 in9 mm N/A 25 º N/A 1090 lbf4860 N N/A 1930 lbf8590 N N/A STEEL N/A CAD Icon (for items table)
3MMV9305HXVVTULFS934 N/A Triplex N/A 25 mm N/A 1.6535 in42 mm N/A 0.3543 in9 mm N/A 1.0629 in27 mm N/A 25 º N/A 1090 lbf4860 N N/A 1930 lbf8590 N N/A STEEL N/A CAD Icon (for items table)
3MMV9305HXVVTUMFS934 N/A Triplex N/A 25 mm N/A 1.6535 in42 mm N/A 0.3543 in9 mm N/A 1.0629 in27 mm N/A 25 º N/A 1090 lbf4860 N N/A 1930 lbf8590 N N/A STEEL N/A CAD Icon (for items table)
3MMVC9305HXVVDUHFS934 N/A Duplex N/A 25 mm N/A 1.6535 in42 mm N/A 0.3543 in9 mm N/A 1.0629 in27 mm N/A 25 º N/A 1090 lbf4860 N N/A 1930 lbf8590 N N/A Ceramic N/A CAD Icon (for items table)
3MMVC9305HXVVDULFS637 N/A Duplex N/A 25 mm N/A 1.6535 in42 mm N/A 0.3543 in9 mm N/A 0.7086 in18 mm N/A 25 º N/A 1090 lbf4860 N N/A 1930 lbf8590 N N/A Ceramic N/A CAD Icon (for items table)
3MMVC9305HXVVDULFS934 N/A Duplex N/A 25 mm N/A 1.6535 in42 mm N/A 0.3543 in9 mm N/A 0.7086 in18 mm N/A 25 º N/A 1090 lbf4860 N N/A 1930 lbf8590 N N/A Ceramic N/A CAD Icon (for items table)
3MMVC9305HXVVDUMFS934 N/A Duplex N/A 25 mm N/A 1.6535 in42 mm N/A 0.3543 in9 mm N/A 0.7086 in18 mm N/A 25 º N/A 1090 lbf4860 N N/A 1930 lbf8590 N N/A Ceramic N/A CAD Icon (for items table)
3MMVC9305HXVVQUHFS934 N/A Quadruplex N/A 25 mm N/A 1.6535 in42 mm N/A 0.3543 in9 mm N/A 0.7086 in18 mm N/A 25 º N/A 1090 lbf4860 N N/A 1930 lbf8590 N N/A Ceramic N/A CAD Icon (for items table)
3MMVC9305HXVVQULFS934 N/A Quadruplex N/A 25 mm N/A 1.6535 in42 mm N/A 0.3543 in9 mm N/A 1.4172 in36 mm N/A 25 º N/A 1090 lbf4860 N N/A 1930 lbf8590 N N/A Ceramic N/A CAD Icon (for items table)
3MMVC9305HXVVQUMFS934 N/A Quadruplex N/A 25 mm N/A 1.6535 in42 mm N/A 0.3543 in9 mm N/A 1.4172 in36 mm N/A 25 º N/A 1090 lbf4860 N N/A 1930 lbf8590 N N/A Ceramic N/A CAD Icon (for items table)
3MMVC9305HXVVSUHFS934 N/A Single N/A 25 mm N/A 1.6535 in42 mm N/A 0.3543 in9 mm N/A 1.4172 in36 mm N/A 25 º N/A 1090 lbf4860 N N/A 1930 lbf8590 N N/A Ceramic N/A CAD Icon (for items table)
3MMVC9305HXVVSULFS637 N/A Single N/A 25 mm N/A 1.6535 in42 mm N/A 0.3543 in9 mm N/A 0.3543 in9 mm N/A 25 º N/A 1090 lbf4860 N N/A 1930 lbf8590 N N/A Ceramic N/A CAD Icon (for items table)
3MMVC9305HXVVSULFS934 N/A Single N/A 25 mm N/A 1.6535 in42 mm N/A 0.3543 in9 mm N/A 0.3543 in9 mm N/A 25 º N/A 1090 lbf4860 N N/A 1930 lbf8590 N N/A Ceramic N/A CAD Icon (for items table)
3MMVC9305HXVVSUMFS934 N/A Single N/A 25 mm N/A 1.6535 in42 mm N/A 0.3543 in9 mm N/A 0.3543 in9 mm N/A 25 º N/A 1090 lbf4860 N N/A 1930 lbf8590 N N/A Ceramic N/A CAD Icon (for items table)
3MMVC9305HXVVTUHFS934 N/A Triplex N/A 25 mm N/A 1.6535 in42 mm N/A 0.3543 in9 mm N/A 0.3543 in9 mm N/A 25 º N/A 1090 lbf4860 N N/A 1930 lbf8590 N N/A Ceramic N/A CAD Icon (for items table)
2351 - 2400 of 13198 | Results Per Page | View | Unit of Measure
« 46 47 48 49 50 »