Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
2501 - 2550 of 13198 | Results Per Page | View | Unit of Measure
« 51 52 53 54 55 »  
Clear Filter

Rows per Set

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

Bearing Width (in)

Bearing Width (mm)

Total Width (in)

Total Width (mm)

Dynamic Radial Load Rating - 1M Revs (C1) (lbf)

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Limiting Speed - Grease (rpm)

Limiting Speed - Oil (rpm)

Preload

Part Number

Rows per Set

Bore (d)

O.D. (D)

Bearing Width

Total Width

Contact Angle

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Ball Type

CAD

3MM9305WI QUH N/A Quadruplex N/A 25 mm N/A 1.654 in42 mm N/A 0.354 in9 mm N/A 1.417 in36 mm N/A 25 º N/A 1230 lbf5470 N N/A 1930 lbf8590 N N/A STEEL N/A CAD Icon (for items table)
3MM9305WI DUM N/A Duplex N/A 25 mm N/A 1.654 in42 mm N/A 0.354 in9 mm N/A 0.709 in18 mm N/A 25 º N/A 1230 lbf5470 N N/A 1930 lbf8590 N N/A STEEL N/A CAD Icon (for items table)
2MMC9305WI DUM N/A Duplex N/A 25 mm N/A 1.654 in42 mm N/A 0.354 in9 mm N/A 0.709 in18 mm N/A 15 º N/A 1150 lbf5120 N N/A 2030 lbf9040 N N/A Ceramic N/A CAD Icon (for items table)
2MMC9305WI DUL N/A Duplex N/A 25 mm N/A 1.654 in42 mm N/A 0.354 in9 mm N/A 0.709 in18 mm N/A 15 º N/A 1150 lbf5120 N N/A 2030 lbf9040 N N/A Ceramic N/A CAD Icon (for items table)
2MM9305WI TUL N/A Triplex N/A 25 mm N/A 1.654 in42 mm N/A 0.354 in9 mm N/A 1.063 in27 mm N/A 15 º N/A 1290 lbf5750 N N/A 2030 lbf9040 N N/A STEEL N/A CAD Icon (for items table)
2MM9305WI QULFS934 N/A Quadruplex N/A 25 mm N/A 1.654 in42 mm N/A 0.354 in9 mm N/A 1.417 in36 mm N/A 15 º N/A 1290 lbf5750 N N/A 2030 lbf9040 N N/A STEEL N/A CAD Icon (for items table)
2MM9105WICRSUH N/A Single N/A 25 mm N/A 1.8500 in47 mm N/A 0.472 in12 mm N/A 0.4720 in12 mm N/A 15 º N/A 1660 lbf7400 N N/A 2910 lbf12900 N N/A STEEL N/A CAD Icon (for items table)
2MMC9105WICRSUH N/A Single N/A 25 mm N/A 1.8500 in47 mm N/A 0.472 in12 mm N/A 0.4720 in12 mm N/A 15 º N/A 1480 lbf6590 N N/A 2910 lbf12900 N N/A Ceramic N/A CAD Icon (for items table)
3MM9105WICRSUH N/A Single N/A 25 mm N/A 1.8500 in47 mm N/A 0.472 in12 mm N/A 0.4720 in12 mm N/A 25 º N/A 1590 lbf7100 N N/A 2770 lbf12300 N N/A STEEL N/A CAD Icon (for items table)
3MMC9105WICRSUH N/A Single N/A 25 mm N/A 1.8500 in47 mm N/A 0.472 in12 mm N/A 0.4720 in12 mm N/A 25 º N/A 1410 lbf6320 N N/A 2770 lbf12300 N N/A Ceramic N/A CAD Icon (for items table)
2MV9105WICRSUH N/A Single N/A 25 mm N/A 1.8500 in47 mm N/A 0.472 in12 mm N/A 0.4720 in12 mm N/A 15 º N/A 1660 lbf7400 N N/A 2910 lbf12900 N N/A STEEL N/A CAD Icon (for items table)
2MVC9105WICRSUH N/A Single N/A 25 mm N/A 1.8500 in47 mm N/A 0.472 in12 mm N/A 0.4720 in12 mm N/A 15 º N/A 1480 lbf6590 N N/A 2910 lbf12900 N N/A Ceramic N/A CAD Icon (for items table)
3MV9105WICRSUH N/A Single N/A 25 mm N/A 1.8500 in47 mm N/A 0.472 in12 mm N/A 0.4720 in12 mm N/A 25 º N/A 1590 lbf7100 N N/A 2770 lbf12300 N N/A STEEL N/A CAD Icon (for items table)
3MVC9105WICRSUH N/A Single N/A 25 mm N/A 1.8500 in47 mm N/A 0.472 in12 mm N/A 0.4720 in12 mm N/A 25 º N/A 1410 lbf6320 N N/A 2770 lbf12300 N N/A Ceramic N/A CAD Icon (for items table)
2MM9105WICRDUH N/A Duplex N/A 25 mm N/A 1.8500 in47 mm N/A 0.472 in12 mm N/A 0.945 in24 mm N/A 15 º N/A 1660 lbf7400 N N/A 2910 lbf12900 N N/A STEEL N/A CAD Icon (for items table)
2MMC9105WICRDUH N/A Duplex N/A 25 mm N/A 1.8500 in47 mm N/A 0.472 in12 mm N/A 0.945 in24 mm N/A 15 º N/A 1480 lbf6590 N N/A 2910 lbf12900 N N/A Ceramic N/A CAD Icon (for items table)
3MM9105WICRDUH N/A Duplex N/A 25 mm N/A 1.8500 in47 mm N/A 0.472 in12 mm N/A 0.945 in24 mm N/A 25 º N/A 1590 lbf7100 N N/A 2770 lbf12300 N N/A STEEL N/A CAD Icon (for items table)
3MMC9105WICRDUH N/A Duplex N/A 25 mm N/A 1.8500 in47 mm N/A 0.472 in12 mm N/A 0.945 in24 mm N/A 25 º N/A 1410 lbf6320 N N/A 2770 lbf12300 N N/A Ceramic N/A CAD Icon (for items table)
2MV9105WICRDUH N/A Duplex N/A 25 mm N/A 1.8500 in47 mm N/A 0.472 in12 mm N/A 0.945 in24 mm N/A 15 º N/A 1660 lbf7400 N N/A 2910 lbf12900 N N/A STEEL N/A CAD Icon (for items table)
2MVC9105WICRDUH N/A Duplex N/A 25 mm N/A 1.8500 in47 mm N/A 0.472 in12 mm N/A 0.945 in24 mm N/A 15 º N/A 1480 lbf6590 N N/A 2910 lbf12900 N N/A Ceramic N/A CAD Icon (for items table)
3MV9105WICRDUH N/A Duplex N/A 25 mm N/A 1.8500 in47 mm N/A 0.472 in12 mm N/A 0.945 in24 mm N/A 25 º N/A 1590 lbf7100 N N/A 2770 lbf12300 N N/A STEEL N/A CAD Icon (for items table)
3MVC9105WICRDUH N/A Duplex N/A 25 mm N/A 1.8500 in47 mm N/A 0.472 in12 mm N/A 0.945 in24 mm N/A 25 º N/A 1410 lbf6320 N N/A 2770 lbf12300 N N/A Ceramic N/A CAD Icon (for items table)
2MM9105WICRTUH N/A Triplex N/A 25 mm N/A 1.8500 in47 mm N/A 0.472 in12 mm N/A 1.417 in36 mm N/A 15 º N/A 1660 lbf7400 N N/A 2910 lbf12900 N N/A STEEL N/A CAD Icon (for items table)
2MMC9105WICRTUH N/A Triplex N/A 25 mm N/A 1.8500 in47 mm N/A 0.472 in12 mm N/A 1.417 in36 mm N/A 15 º N/A 1480 lbf6590 N N/A 2910 lbf12900 N N/A Ceramic N/A CAD Icon (for items table)
3MM9105WICRTUH N/A Triplex N/A 25 mm N/A 1.8500 in47 mm N/A 0.472 in12 mm N/A 1.417 in36 mm N/A 25 º N/A 1590 lbf7100 N N/A 2770 lbf12300 N N/A STEEL N/A CAD Icon (for items table)
3MMC9105WICRTUH N/A Triplex N/A 25 mm N/A 1.8500 in47 mm N/A 0.472 in12 mm N/A 1.417 in36 mm N/A 25 º N/A 1410 lbf6320 N N/A 2770 lbf12300 N N/A Ceramic N/A CAD Icon (for items table)
2MV9105WICRTUH N/A Triplex N/A 25 mm N/A 1.8500 in47 mm N/A 0.472 in12 mm N/A 1.417 in36 mm N/A 15 º N/A 1660 lbf7400 N N/A 2910 lbf12900 N N/A STEEL N/A CAD Icon (for items table)
2MVC9105WICRTUH N/A Triplex N/A 25 mm N/A 1.8500 in47 mm N/A 0.472 in12 mm N/A 1.417 in36 mm N/A 15 º N/A 1480 lbf6590 N N/A 2910 lbf12900 N N/A Ceramic N/A CAD Icon (for items table)
3MV9105WICRTUH N/A Triplex N/A 25 mm N/A 1.8500 in47 mm N/A 0.472 in12 mm N/A 1.417 in36 mm N/A 25 º N/A 1590 lbf7100 N N/A 2770 lbf12300 N N/A STEEL N/A CAD Icon (for items table)
3MVC9105WICRTUH N/A Triplex N/A 25 mm N/A 1.8500 in47 mm N/A 0.472 in12 mm N/A 1.417 in36 mm N/A 25 º N/A 1410 lbf6320 N N/A 2770 lbf12300 N N/A Ceramic N/A CAD Icon (for items table)
2MM9105WICRQUH N/A Quadruplex N/A 25 mm N/A 1.8500 in47 mm N/A 0.472 in12 mm N/A 1.89 in48 mm N/A 15 º N/A 1660 lbf7400 N N/A 2910 lbf12900 N N/A STEEL N/A CAD Icon (for items table)
2MMC9105WICRQUH N/A Quadruplex N/A 25 mm N/A 1.8500 in47 mm N/A 0.472 in12 mm N/A 1.89 in48 mm N/A 15 º N/A 1480 lbf6590 N N/A 2910 lbf12900 N N/A Ceramic N/A CAD Icon (for items table)
3MM9105WICRQUH N/A Quadruplex N/A 25 mm N/A 1.8500 in47 mm N/A 0.472 in12 mm N/A 1.89 in48 mm N/A 25 º N/A 1590 lbf7100 N N/A 2770 lbf12300 N N/A STEEL N/A CAD Icon (for items table)
3MMC9105WICRQUH N/A Quadruplex N/A 25 mm N/A 1.8500 in47 mm N/A 0.472 in12 mm N/A 1.89 in48 mm N/A 25 º N/A 1410 lbf6320 N N/A 2770 lbf12300 N N/A Ceramic N/A CAD Icon (for items table)
2MV9105WICRQUH N/A Quadruplex N/A 25 mm N/A 1.8500 in47 mm N/A 0.472 in12 mm N/A 1.89 in48 mm N/A 15 º N/A 1660 lbf7400 N N/A 2910 lbf12900 N N/A STEEL N/A CAD Icon (for items table)
2MVC9105WICRQUH N/A Quadruplex N/A 25 mm N/A 1.8500 in47 mm N/A 0.472 in12 mm N/A 1.89 in48 mm N/A 15 º N/A 1480 lbf6590 N N/A 2910 lbf12900 N N/A Ceramic N/A CAD Icon (for items table)
3MV9105WICRQUH N/A Quadruplex N/A 25 mm N/A 1.8500 in47 mm N/A 0.472 in12 mm N/A 1.89 in48 mm N/A 25 º N/A 1590 lbf7100 N N/A 2770 lbf12300 N N/A STEEL N/A CAD Icon (for items table)
3MVC9105WICRQUH N/A Quadruplex N/A 25 mm N/A 1.8500 in47 mm N/A 0.472 in12 mm N/A 1.89 in48 mm N/A 25 º N/A 1410 lbf6320 N N/A 2770 lbf12300 N N/A Ceramic N/A CAD Icon (for items table)
2MM9105WICRSUM N/A Single N/A 25 mm N/A 1.8500 in47 mm N/A 0.472 in12 mm N/A 0.4720 in12 mm N/A 15 º N/A 1660 lbf7400 N N/A 2910 lbf12900 N N/A STEEL N/A CAD Icon (for items table)
2MMC9105WICRSUM N/A Single N/A 25 mm N/A 1.8500 in47 mm N/A 0.472 in12 mm N/A 0.4720 in12 mm N/A 15 º N/A 1480 lbf6590 N N/A 2910 lbf12900 N N/A Ceramic N/A CAD Icon (for items table)
3MM9105WICRSUM N/A Single N/A 25 mm N/A 1.8500 in47 mm N/A 0.472 in12 mm N/A 0.4720 in12 mm N/A 25 º N/A 1590 lbf7100 N N/A 2770 lbf12300 N N/A STEEL N/A CAD Icon (for items table)
3MMC9105WICRSUM N/A Single N/A 25 mm N/A 1.8500 in47 mm N/A 0.472 in12 mm N/A 0.4720 in12 mm N/A 25 º N/A 1410 lbf6320 N N/A 2770 lbf12300 N N/A Ceramic N/A CAD Icon (for items table)
2MV9105WICRSUM N/A Single N/A 25 mm N/A 1.8500 in47 mm N/A 0.472 in12 mm N/A 0.4720 in12 mm N/A 15 º N/A 1660 lbf7400 N N/A 2910 lbf12900 N N/A STEEL N/A CAD Icon (for items table)
2MVC9105WICRSUM N/A Single N/A 25 mm N/A 1.8500 in47 mm N/A 0.472 in12 mm N/A 0.4720 in12 mm N/A 15 º N/A 1480 lbf6590 N N/A 2910 lbf12900 N N/A Ceramic N/A CAD Icon (for items table)
3MV9105WICRSUM N/A Single N/A 25 mm N/A 1.8500 in47 mm N/A 0.472 in12 mm N/A 0.4720 in12 mm N/A 25 º N/A 1590 lbf7100 N N/A 2770 lbf12300 N N/A STEEL N/A CAD Icon (for items table)
3MVC9105WICRSUM N/A Single N/A 25 mm N/A 1.8500 in47 mm N/A 0.472 in12 mm N/A 0.4720 in12 mm N/A 25 º N/A 1410 lbf6320 N N/A 2770 lbf12300 N N/A Ceramic N/A CAD Icon (for items table)
2MM9105WICRDUM N/A Duplex N/A 25 mm N/A 1.8500 in47 mm N/A 0.472 in12 mm N/A 0.945 in24 mm N/A 15 º N/A 1660 lbf7400 N N/A 2910 lbf12900 N N/A STEEL N/A CAD Icon (for items table)
2MMC9105WICRDUM N/A Duplex N/A 25 mm N/A 1.8500 in47 mm N/A 0.472 in12 mm N/A 0.945 in24 mm N/A 15 º N/A 1480 lbf6590 N N/A 2910 lbf12900 N N/A Ceramic N/A CAD Icon (for items table)
3MM9105WICRDUM N/A Duplex N/A 25 mm N/A 1.8500 in47 mm N/A 0.472 in12 mm N/A 0.945 in24 mm N/A 25 º N/A 1590 lbf7100 N N/A 2770 lbf12300 N N/A STEEL N/A CAD Icon (for items table)
3MMC9105WICRDUM N/A Duplex N/A 25 mm N/A 1.8500 in47 mm N/A 0.472 in12 mm N/A 0.945 in24 mm N/A 25 º N/A 1410 lbf6320 N N/A 2770 lbf12300 N N/A Ceramic N/A CAD Icon (for items table)
2501 - 2550 of 13198 | Results Per Page | View | Unit of Measure
« 51 52 53 54 55 »