Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
2851 - 2900 of 13198 | Results Per Page | View | Unit of Measure
« 56 57 58 59 60 »  
Clear Filter

Rows per Set

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

Bearing Width (in)

Bearing Width (mm)

Total Width (in)

Total Width (mm)

Dynamic Radial Load Rating - 1M Revs (C1) (lbf)

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Limiting Speed - Grease (rpm)

Limiting Speed - Oil (rpm)

Preload

Part Number

Rows per Set

Bore (d)

O.D. (D)

Bearing Width

Total Width

Contact Angle

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Ball Type

CAD

2MMC305WICRDUM N/A Duplex N/A 25 mm N/A 2.441 in62 mm N/A 0.669 in17 mm N/A 1.339 in34 mm N/A 15 º N/A 3060 lbf13600 N N/A 6850 lbf30500 N N/A Ceramic N/A CAD Icon (for items table)
3MM305WICRDUM N/A Duplex N/A 25 mm N/A 2.441 in62 mm N/A 0.669 in17 mm N/A 1.339 in34 mm N/A 25 º N/A 3350 lbf14800 N N/A 6630 lbf29500 N N/A STEEL N/A CAD Icon (for items table)
3MMC305WICRDUM N/A Duplex N/A 25 mm N/A 2.441 in62 mm N/A 0.669 in17 mm N/A 1.339 in34 mm N/A 25 º N/A 2970 lbf13200 N N/A 6630 lbf29500 N N/A Ceramic N/A CAD Icon (for items table)
2MM305WICRTUM N/A Triplex N/A 25 mm N/A 2.441 in62 mm N/A 0.669 in17 mm N/A 2.008 in51 mm N/A 15 º N/A 3450 lbf15300 N N/A 6850 lbf30500 N N/A STEEL N/A CAD Icon (for items table)
2MMC305WICRTUM N/A Triplex N/A 25 mm N/A 2.441 in62 mm N/A 0.669 in17 mm N/A 2.008 in51 mm N/A 15 º N/A 3060 lbf13600 N N/A 6850 lbf30500 N N/A Ceramic N/A CAD Icon (for items table)
3MM305WICRTUM N/A Triplex N/A 25 mm N/A 2.441 in62 mm N/A 0.669 in17 mm N/A 2.008 in51 mm N/A 25 º N/A 3350 lbf14800 N N/A 6630 lbf29500 N N/A STEEL N/A CAD Icon (for items table)
3MMC305WICRTUM N/A Triplex N/A 25 mm N/A 2.441 in62 mm N/A 0.669 in17 mm N/A 2.008 in51 mm N/A 25 º N/A 2970 lbf13200 N N/A 6630 lbf29500 N N/A Ceramic N/A CAD Icon (for items table)
2MM305WICRQUM N/A Quadruplex N/A 25 mm N/A 2.441 in62 mm N/A 0.669 in17 mm N/A 2.677 in68 mm N/A 15 º N/A 3450 lbf15300 N N/A 6850 lbf30500 N N/A STEEL N/A CAD Icon (for items table)
2MMC305WICRQUM N/A Quadruplex N/A 25 mm N/A 2.441 in62 mm N/A 0.669 in17 mm N/A 2.677 in68 mm N/A 15 º N/A 3060 lbf13600 N N/A 6850 lbf30500 N N/A Ceramic N/A CAD Icon (for items table)
3MM305WICRQUM N/A Quadruplex N/A 25 mm N/A 2.441 in62 mm N/A 0.669 in17 mm N/A 2.677 in68 mm N/A 25 º N/A 3350 lbf14800 N N/A 6630 lbf29500 N N/A STEEL N/A CAD Icon (for items table)
3MMC305WICRQUM N/A Quadruplex N/A 25 mm N/A 2.441 in62 mm N/A 0.669 in17 mm N/A 2.677 in68 mm N/A 25 º N/A 2970 lbf13200 N N/A 6630 lbf29500 N N/A Ceramic N/A CAD Icon (for items table)
2MM305WICRSUL N/A Single N/A 25 mm N/A 2.441 in62 mm N/A 0.669 in17 mm N/A 0.669 in17 mm N/A 15 º N/A 3450 lbf15300 N N/A 6850 lbf30500 N N/A STEEL N/A CAD Icon (for items table)
2MMC305WICRSUL N/A Single N/A 25 mm N/A 2.441 in62 mm N/A 0.669 in17 mm N/A 0.669 in17 mm N/A 15 º N/A 3060 lbf13600 N N/A 6850 lbf30500 N N/A Ceramic N/A CAD Icon (for items table)
3MM305WICRSUL N/A Single N/A 25 mm N/A 2.441 in62 mm N/A 0.669 in17 mm N/A 0.669 in17 mm N/A 25 º N/A 3350 lbf14800 N N/A 6630 lbf29500 N N/A STEEL N/A CAD Icon (for items table)
3MMC305WICRSUL N/A Single N/A 25 mm N/A 2.441 in62 mm N/A 0.669 in17 mm N/A 0.669 in17 mm N/A 25 º N/A 2970 lbf13200 N N/A 6630 lbf29500 N N/A Ceramic N/A CAD Icon (for items table)
2MM305WICRDUL N/A Duplex N/A 25 mm N/A 2.441 in62 mm N/A 0.669 in17 mm N/A 1.339 in34 mm N/A 15 º N/A 3450 lbf15300 N N/A 6850 lbf30500 N N/A STEEL N/A CAD Icon (for items table)
2MMC305WICRDUL N/A Duplex N/A 25 mm N/A 2.441 in62 mm N/A 0.669 in17 mm N/A 1.339 in34 mm N/A 15 º N/A 3060 lbf13600 N N/A 6850 lbf30500 N N/A Ceramic N/A CAD Icon (for items table)
3MM305WICRDUL N/A Duplex N/A 25 mm N/A 2.441 in62 mm N/A 0.669 in17 mm N/A 1.339 in34 mm N/A 25 º N/A 3350 lbf14800 N N/A 6630 lbf29500 N N/A STEEL N/A CAD Icon (for items table)
3MMC305WICRDUL N/A Duplex N/A 25 mm N/A 2.441 in62 mm N/A 0.669 in17 mm N/A 1.339 in34 mm N/A 25 º N/A 2970 lbf13200 N N/A 6630 lbf29500 N N/A Ceramic N/A CAD Icon (for items table)
2MM305WICRTUL N/A Triplex N/A 25 mm N/A 2.441 in62 mm N/A 0.669 in17 mm N/A 2.008 in51 mm N/A 15 º N/A 3450 lbf15300 N N/A 6850 lbf30500 N N/A STEEL N/A CAD Icon (for items table)
2MMC305WICRTUL N/A Triplex N/A 25 mm N/A 2.441 in62 mm N/A 0.669 in17 mm N/A 2.008 in51 mm N/A 15 º N/A 3060 lbf13600 N N/A 6850 lbf30500 N N/A Ceramic N/A CAD Icon (for items table)
3MM305WICRTUL N/A Triplex N/A 25 mm N/A 2.441 in62 mm N/A 0.669 in17 mm N/A 2.008 in51 mm N/A 25 º N/A 3350 lbf14800 N N/A 6630 lbf29500 N N/A STEEL N/A CAD Icon (for items table)
3MMC305WICRTUL N/A Triplex N/A 25 mm N/A 2.441 in62 mm N/A 0.669 in17 mm N/A 2.008 in51 mm N/A 25 º N/A 2970 lbf13200 N N/A 6630 lbf29500 N N/A Ceramic N/A CAD Icon (for items table)
2MM305WICRQUL N/A Quadruplex N/A 25 mm N/A 2.441 in62 mm N/A 0.669 in17 mm N/A 2.677 in68 mm N/A 15 º N/A 3450 lbf15300 N N/A 6850 lbf30500 N N/A STEEL N/A CAD Icon (for items table)
2MMC305WICRQUL N/A Quadruplex N/A 25 mm N/A 2.441 in62 mm N/A 0.669 in17 mm N/A 2.677 in68 mm N/A 15 º N/A 3060 lbf13600 N N/A 6850 lbf30500 N N/A Ceramic N/A CAD Icon (for items table)
3MM305WICRQUL N/A Quadruplex N/A 25 mm N/A 2.441 in62 mm N/A 0.669 in17 mm N/A 2.677 in68 mm N/A 25 º N/A 3350 lbf14800 N N/A 6630 lbf29500 N N/A STEEL N/A CAD Icon (for items table)
3MMC305WICRQUL N/A Quadruplex N/A 25 mm N/A 2.441 in62 mm N/A 0.669 in17 mm N/A 2.677 in68 mm N/A 25 º N/A 2970 lbf13200 N N/A 6630 lbf29500 N N/A Ceramic N/A CAD Icon (for items table)
2MM9306WICRSUH N/A Single N/A 30 mm N/A 1.8500 in47 mm N/A 0.354 in9 mm N/A 0.354 in9 mm N/A 15 º N/A 1490 lbf6610 N N/A 2150 lbf9540 N N/A STEEL N/A CAD Icon (for items table)
3MM9306WICRSUH N/A Single N/A 30 mm N/A 1.8500 in47 mm N/A 0.354 in9 mm N/A 0.354 in9 mm N/A 25 º N/A 1410 lbf6270 N N/A 2030 lbf9040 N N/A STEEL N/A CAD Icon (for items table)
2MV9306WICRSUH N/A Single N/A 30 mm N/A 1.8500 in47 mm N/A 0.354 in9 mm N/A 0.354 in9 mm N/A 15 º N/A 1490 lbf6610 N N/A 2150 lbf9540 N N/A STEEL N/A CAD Icon (for items table)
2MVC9306WICRSUH N/A Single N/A 30 mm N/A 1.8500 in47 mm N/A 0.354 in9 mm N/A 0.354 in9 mm N/A 15 º N/A 1320 lbf5890 N N/A 2150 lbf9540 N N/A Ceramic N/A CAD Icon (for items table)
3MV9306WICRSUH N/A Single N/A 30 mm N/A 1.8500 in47 mm N/A 0.354 in9 mm N/A 0.354 in9 mm N/A 25 º N/A 1410 lbf6270 N N/A 2030 lbf9040 N N/A STEEL N/A CAD Icon (for items table)
3MVC9306WICRSUH N/A Single N/A 30 mm N/A 1.8500 in47 mm N/A 0.354 in9 mm N/A 0.354 in9 mm N/A 25 º N/A 1260 lbf5580 N N/A 2030 lbf9040 N N/A Ceramic N/A CAD Icon (for items table)
2MMC9306WICRSUH N/A Single N/A 30 mm N/A 1.8500 in47 mm N/A 0.354 in9 mm N/A 0.354 in9 mm N/A 15 º N/A 1320 lbf5890 N N/A 2150 lbf9540 N N/A Ceramic N/A CAD Icon (for items table)
3MMC9306WICRSUH N/A Single N/A 30 mm N/A 1.8500 in47 mm N/A 0.354 in9 mm N/A 0.354 in9 mm N/A 25 º N/A 1260 lbf5580 N N/A 2030 lbf9040 N N/A Ceramic N/A CAD Icon (for items table)
2MM9306WICRDUH N/A Duplex N/A 30 mm N/A 1.8500 in47 mm N/A 0.354 in9 mm N/A 0.709 in18 mm N/A 15 º N/A 1490 lbf6610 N N/A 2150 lbf9540 N N/A STEEL N/A CAD Icon (for items table)
3MM9306WICRDUH N/A Duplex N/A 30 mm N/A 1.8500 in47 mm N/A 0.354 in9 mm N/A 0.709 in18 mm N/A 25 º N/A 1410 lbf6270 N N/A 2030 lbf9040 N N/A STEEL N/A CAD Icon (for items table)
2MV9306WICRDUH N/A Duplex N/A 30 mm N/A 1.8500 in47 mm N/A 0.354 in9 mm N/A 0.709 in18 mm N/A 15 º N/A 1490 lbf6610 N N/A 2150 lbf9540 N N/A STEEL N/A CAD Icon (for items table)
2MVC9306WICRDUH N/A Duplex N/A 30 mm N/A 1.8500 in47 mm N/A 0.354 in9 mm N/A 0.709 in18 mm N/A 15 º N/A 1320 lbf5890 N N/A 2150 lbf9540 N N/A Ceramic N/A CAD Icon (for items table)
3MV9306WICRDUH N/A Duplex N/A 30 mm N/A 1.8500 in47 mm N/A 0.354 in9 mm N/A 0.709 in18 mm N/A 25 º N/A 1410 lbf6270 N N/A 2030 lbf9040 N N/A STEEL N/A CAD Icon (for items table)
3MVC9306WICRDUH N/A Duplex N/A 30 mm N/A 1.8500 in47 mm N/A 0.354 in9 mm N/A 0.709 in18 mm N/A 25 º N/A 1260 lbf5580 N N/A 2030 lbf9040 N N/A Ceramic N/A CAD Icon (for items table)
2MMC9306WICRDUH N/A Duplex N/A 30 mm N/A 1.8500 in47 mm N/A 0.354 in9 mm N/A 0.709 in18 mm N/A 15 º N/A 1320 lbf5890 N N/A 2150 lbf9540 N N/A Ceramic N/A CAD Icon (for items table)
3MMC9306WICRDUH N/A Duplex N/A 30 mm N/A 1.8500 in47 mm N/A 0.354 in9 mm N/A 0.709 in18 mm N/A 25 º N/A 1260 lbf5580 N N/A 2030 lbf9040 N N/A Ceramic N/A CAD Icon (for items table)
2MM9306WICRTUH N/A Triplex N/A 30 mm N/A 1.8500 in47 mm N/A 0.354 in9 mm N/A 1.063 in27 mm N/A 15 º N/A 1490 lbf6610 N N/A 2150 lbf9540 N N/A STEEL N/A CAD Icon (for items table)
3MM9306WICRTUH N/A Triplex N/A 30 mm N/A 1.8500 in47 mm N/A 0.354 in9 mm N/A 1.063 in27 mm N/A 25 º N/A 1410 lbf6270 N N/A 2030 lbf9040 N N/A STEEL N/A CAD Icon (for items table)
2MV9306WICRTUH N/A Triplex N/A 30 mm N/A 1.8500 in47 mm N/A 0.354 in9 mm N/A 1.063 in27 mm N/A 15 º N/A 1490 lbf6610 N N/A 2150 lbf9540 N N/A STEEL N/A CAD Icon (for items table)
2MVC9306WICRTUH N/A Triplex N/A 30 mm N/A 1.8500 in47 mm N/A 0.354 in9 mm N/A 1.063 in27 mm N/A 15 º N/A 1320 lbf5890 N N/A 2150 lbf9540 N N/A Ceramic N/A CAD Icon (for items table)
3MV9306WICRTUH N/A Triplex N/A 30 mm N/A 1.8500 in47 mm N/A 0.354 in9 mm N/A 1.063 in27 mm N/A 25 º N/A 1410 lbf6270 N N/A 2030 lbf9040 N N/A STEEL N/A CAD Icon (for items table)
3MVC9306WICRTUH N/A Triplex N/A 30 mm N/A 1.8500 in47 mm N/A 0.354 in9 mm N/A 1.063 in27 mm N/A 25 º N/A 1260 lbf5580 N N/A 2030 lbf9040 N N/A Ceramic N/A CAD Icon (for items table)
2MMC9306WICRTUH N/A Triplex N/A 30 mm N/A 1.8500 in47 mm N/A 0.354 in9 mm N/A 1.063 in27 mm N/A 15 º N/A 1320 lbf5890 N N/A 2150 lbf9540 N N/A Ceramic N/A CAD Icon (for items table)
2851 - 2900 of 13198 | Results Per Page | View | Unit of Measure
« 56 57 58 59 60 »